I apologize for the delay in my reply, could you please share with me your trained model from before (the one that couldn't be exported)? I will look into exporting the model and also into your issue with the Colab.
Best,
Jan
I apologize for the delay in my reply, could you please share with me your trained model from before (the one that couldn't be exported)? I will look into exporting the model and also into your issue with the Colab.
Best,
Jan
hi i finished the post processing steps up-to making blob file , then i tried to replace it with -
https://github.com/thedevyansh/oak-d
- this code blob file - my model is yolov8 for face so i changed the label according to that, - but it is throwing error ,and not able to detect the face , do you have any examples with yolo models working with oak d??
Hi ThasnimolVSam22d007 ,
Looks like your model generates too much data, and OAK is unable to parse it. Usually, folks limit outputs to eg. max 100 detections, for which it would consume.. 7 (values per det) * 100 (num of dets) * 2 (FP16->Bytes) => 1.4kB
, which is far less than 140kB your model is producing.
Also , you are trying to parse YOLO model with MobileSSD node - those are two different nodes. Please see https://github.com/luxonis/depthai-experiments/tree/master/gen2-yolo
1. our blob file is 52.3 mb and the code is already using 14.5mb blob file - then why it is not running - i didnt get your calculation?
here 100 detection u mean ? no of labels or no of images?
initially i took (https://app.roboflow.com/iit-madras-3gim0/face-detection-in-all-angles/1) this dataset and tried then with smaller dataset also - but same error is coming in bothcases
Hi ThasnimolVSam22d007 ,
this code i tried for yolov8 but that calculation part didn't understand( i trained it with 416 , 416 size)
ThasnimolVSam22d007 please provide full MRE. A screenshot is not a MRE.
from pathlib import Path
import numpy as np
import cv2
import depthai as dai
import time
def preproc(image, input_size, mean, std, swap=(2, 0, 1)):
if len(image.shape) == 3:
padded_img = np.ones((input_size[0], input_size[1], 3)) * 114.0
else:
padded_img = np.ones(input_size) * 114.0
img = np.array(image)
r = min(input_size[0] / img.shape[0], input_size[1] / img.shape[1])
# print(len(float r))
resized_img = cv2.resize(
img,
(int(img.shape [1] * r), int(img.shape[0] * r)),
interpolation=cv2.INTER_LINEAR,
).astype(np.float32)
padded_img[: int(img.shape[0] * r), : int(img.shape[1] * r)] = resized_img
padded_img = padded_img[:, :, ::-1]
padded_img /= 255.0
if mean is not None:
padded_img -= mean
if std is not None:
padded_img /= std
padded_img = padded_img.transpose(swap)
padded_img = np.ascontiguousarray(padded_img, dtype=np.float16)
#print(padded_img)
return padded_img, r
def nms(boxes, scores, nms_thr):
"""Single class NMS implemented in Numpy."""
x1 = boxes[:, 0]
y1 = boxes[:, 1]
x2 = boxes[:, 2]
y2 = boxes[:, 3]
areas = (x2 - x1 + 1) * (y2 - y1 + 1)
order = scores.argsort()[::-1]
keep = []
while order.size > 0:
i = order[0]
keep.append(i)
xx1 = np.maximum(x1, x1[order[1:]])
yy1 = np.maximum(y1, y1[order[1:]])
xx2 = np.minimum(x2, x2[order[1:]])
yy2 = np.minimum(y2, y2[order[1:]])
w = np.maximum(0.0, xx2 - xx1 + 1)
h = np.maximum(0.0, yy2 - yy1 + 1)
inter = w * h
ovr = inter / (areas + areas[order[1:]] - inter)
inds = np.where(ovr <= nms_thr)[0]
order = order[inds + 1]
return keep
def multiclass_nms(boxes, scores, nms_thr, score_thr):
"""Multiclass NMS implemented in Numpy"""
final_dets = []
num_classes = scores.shape[1]
for cls_ind in range(num_classes):
cls_scores = scores[:, cls_ind]
valid_score_mask = cls_scores > score_thr
if valid_score_mask.sum() == 0:
continue
else:
valid_scores = cls_scores[valid_score_mask]
valid_boxes = boxes[valid_score_mask]
keep = nms(valid_boxes, valid_scores, nms_thr)
if len(keep) > 0:
cls_inds = np.ones((len(keep), 1)) * cls_ind
dets = np.concatenate(
[valid_boxes[keep], valid_scores[keep, None], cls_inds], 1
)
final_dets.append(dets)
if len(final_dets) == 0:
return None
return np.concatenate(final_dets, 0)
def demo_postprocess(outputs, img_size, p6=False):
grids = []
expanded_strides = []
if not p6:
strides = [8, 16, 32]
else:
strides = [8, 16, 32, 64]
hsizes = [img_size[0] // stride for stride in strides]
wsizes = [img_size[1] // stride for stride in strides]
for hsize, wsize, stride in zip(hsizes, wsizes, strides):
xv, yv = np.meshgrid(np.arange(wsize), np.arange(hsize))
grid = np.stack((xv, yv), 2).reshape(1, -1, 2)
grids.append(grid)
shape = grid.shape[:2]
expanded_strides.append(np.full((*shape, 1), stride))
grids = np.concatenate(grids, 1)
expanded_strides = np.concatenate(expanded_strides, 1)
outputs[..., :2] = (outputs[..., :2] + grids) * expanded_strides
outputs[..., 2:4] = np.exp(outputs[..., 2:4]) * expanded_strides
return outputs
syncNN = False
SHAPE = 416
labelMap = ["face"]
p = dai.Pipeline()
p.setOpenVINOVersion(dai.OpenVINO.VERSION_2022_1)
class FPSHandler:
def init(self, cap=None):
self.timestamp = time.time()
self.start = time.time()
self.frame_cnt = 0
def next_iter(self):
self.timestamp = time.time()
self.frame_cnt += 1
def fps(self):
return self.frame_cnt / (self.timestamp - self.start)
camera = p.create(dai.node.ColorCamera)
camera.setPreviewSize(SHAPE, SHAPE)
camera.setResolution(dai.ColorCameraProperties.SensorResolution.THE_1080_P)
camera.setInterleaved(False)
camera.setColorOrder(dai.ColorCameraProperties.ColorOrder.BGR)
nn = p.create(dai.node.NeuralNetwork)
#nn.setBlobPath(str(Path("yolov8_openvino_blob2022.1_6shave.blob").resolve().absolute()))
nn.setBlobPath(str(Path("1yolov8_openvino_blob2022.1_6shave.blob").resolve().absolute()))
nn.setNumInferenceThreads(2)
nn.input.setBlocking(True)
# Send camera frames to the host
camera_xout = p.create(dai.node.XLinkOut)
camera_xout.setStreamName("camera")
camera.preview.link(camera_xout.input)
# Send converted frames from the host to the NN
nn_xin = p.create(dai.node.XLinkIn)
nn_xin.setStreamName("nnInput")
nn_xin.out.link(nn.input)
# Send bounding boxes from the NN to the host via XLink
nn_xout = p.create(dai.node.XLinkOut)
nn_xout.setStreamName("nn")
nn.out.link(nn_xout.input)
# Pipeline is defined, now we can connect to the device
with dai.Device(p) as device:
qCamera = device.getOutputQueue(name="camera", maxSize=4, blocking=False)
qNnInput = device.getInputQueue("nnInput", maxSize=4, blocking=False)
qNn = device.getOutputQueue(name="nn", maxSize=4, blocking=True)
fps = FPSHandler()
while True:
inRgb = qCamera.get()
frame = inRgb.getCvFrame()
# Set these according to your dataset
mean = (0.485, 0.456, 0.406)
std = (0.229, 0.224, 0.225)
image, ratio = preproc(frame, (SHAPE, SHAPE), mean, std)
# NOTE: The model expects an FP16 input image, but ImgFrame accepts a list of ints only. I work around this by
# spreading the FP16 across two ints
image = list(image.tobytes())
dai_frame = dai.ImgFrame()
dai_frame.setHeight(SHAPE)
dai_frame.setWidth(SHAPE)
dai_frame.setData(image)
qNnInput.send(dai_frame)
if syncNN:
in_nn = qNn.get()
else:
in_nn = qNn.tryGet()
if in_nn is not None:
fps.next_iter()
cv2.putText(frame, "Fps: {:.2f}".format(fps.fps()), (2, SHAPE - 4), cv2.FONT_HERSHEY_TRIPLEX, 0.4, color=(255, 255, 255))
data = np.array(in_nn.getLayerFp16('output')).reshape(1, 3549, 85)
# print(len(in_nn.getLayerFp16('output')))
output_array = in_nn.getLayerFp16('output')
print("Size of output array:", output_array.size)
print("Contents of output array:", output_array)
predictions = demo_postprocess(data, (SHAPE, SHAPE), p6=False)[0]
boxes = predictions[:, :4]
scores = predictions[:, 4, None] * predictions[:, 5:]
boxes_xyxy = np.ones_like(boxes)
boxes_xyxy[:, 0] = boxes[:, 0] - boxes[:, 2] / 2.
boxes_xyxy[:, 1] = boxes[:, 1] - boxes[:, 3] / 2.
boxes_xyxy[:, 2] = boxes[:, 0] + boxes[:, 2] / 2.
boxes_xyxy[:, 3] = boxes[:, 1] + boxes[:, 3] / 2.
dets = multiclass_nms(boxes_xyxy, scores, nms_thr=0.45, score_thr=0.3)
if dets is not None:
final_boxes = dets[:, :4]
final_scores, final_cls_inds = dets[:, 4], dets[:, 5]
for i in range(len(final_boxes)):
bbox = final_boxes
score = final_scores
class_name = labelMap[int(final_cls_inds)]
if score >= 0.1:
# Limit the bounding box to 0..SHAPE
bbox[bbox > SHAPE - 1] = SHAPE - 1
bbox[bbox < 0] = 0
xy_min = (int(bbox[0]), int(bbox[1]))
xy_max = (int(bbox[2]), int(bbox[3]))
# Display detection's BB, label and confidence on the frame
cv2.rectangle(frame, xy_min , xy_max, (255, 0, 0), 2)
cv2.putText(frame, class_name, (xy_min[0] + 10, xy_min[1] + 20), cv2.FONT_HERSHEY_TRIPLEX, 0.5, 255)
cv2.putText(frame, f"{int(score * 100)}%", (xy_min[0] + 10, xy_min[1] + 40), cv2.FONT_HERSHEY_TRIPLEX, 0.5, 255)
cv2.imshow("rgb", frame)
if cv2.waitKey(1) == ord('q'):
break
this is the code am using for training
"!yolo train model=yolov8n.pt data=/home/thasni/Downloads/face_yolov8/data.yaml epochs=20 imgsz=416 batch=32 lr0=0.01 device=0 "
]
},
{
[
"!yolo val model=/home/thasni/jupy_oak/ultralytics/runs/detect/train16/weights/best.pt data=/home/thasni/Downloads/face_yolov8/data.yaml\n",
"!yolo predict model=/home/thasni/jupy_oak/ultralytics/runs/detect/train16/weights/best.pt source='/home/thasni/jupy_oak/ultralytics/runs/detect/val15/2.jpg'\n"
]
},
}
],
"!yolo task=detect mode=predict model=/home/thasni/jupy_oak/ultralytics/runs/detect/train16/weights/best.pt show=True conf=0.5 source='/home/thasni/Downloads/face_yolov8/train/images/1.jpg'\n",
},
{
"!cp /home/thasni/jupy_oak/ultralytics/runs/detect/train16/weights/best.pt runs/detect/train/weights/yolov8ntrained.pt"
"!yolo task=detect mode=export model= /home/thasni/jupy_oak/ultralytics/runs/detect/train16/weights/best.pt format=onnx imgsz=416,416 "
]
error is
ThasnimolVSam22d007 maybe use a pastebin, this is unredable.
https://github.com/luxonis/depthai-experiments/blob/master/gen2-yolo/yolox/main.py - but i didn't get that calculation part and i couldn't able to deploy my blob into it in this code i just changed the path and blob file and version - can you please tell me what calculation and how to do it can you please explain it??
Kindly tell the procedure to obtain blob file for YOLOV3 and V4. I have already referred this link: https://github.com/luxonis/depthai-ml-training/blob/master/colab-notebooks/YoloV3_V4_tiny_training.ipynb.
I am getting error when executing this. Say me the procedure for generating blob
ThasnimolVSam22d007 I'd suggest following https://github.com/luxonis/depthai-ml-training/blob/master/colab-notebooks/YoloV8_training.ipynb instead.
For yolov3/v4 issue, saying I am getting error when executing this
isn't useful, please provide as much info as possible - see https://docs.luxonis.com/en/latest/pages/support/
erik ,
ThasnimolVSam22d007 Step by step tutorial is available in the yolov8_training.ipynb
on how to deploy the model. Please provide .pt of the trained yolov8 model so we can repro locally.
Hi erik .
did anyone worked with yolov8 and it got correct?
yolov8 upto blob generation i can do properly.
can you give mail id to share pt file, here it is not able to upload (large file)
ThasnimolVSam22d007 You can upload to gdrive or similar cloud provider and share the link
hi Erik,
yolov8 is working for me, thanks for your support
i have one doubt in this object detection , face land-marking and all how you are verifying it is working in camera itself? means full processing happening inside camera board ??
Hi ThasnimolVSam22d007
The whole pipeline is executed on the device. You can check that by looking at the resources your PC uses --> it will not jump significantly when running a pipeline. The only thing running on PC are the calls inside the while loop (cv2 displaying and perhaps some additional frame manipulations).
Thanks,
Jaka