O
oto313

  • Feb 20, 2024
  • Joined Apr 22, 2021
  • 0 best answers
  • Hi, I've got a setup that involves a ColorCamera and an ImageManip node in a pipeline. The ColorCamera has a 12MP ISP output, which is then sent to the ImageManip node. I've noticed that when I resize the image to approximately FullHD (2:3 aspect ratio) using the .setResize method in the ImageManip node, the resulting image exhibits a pronounced moire effect. I'm curious to know what type of resizing method is being employed. Additionally, is there a filter or technique available in OAK-FFC-3P that can help mitigate this moire effect?

    • Also I would like to resize crop rotate and then warp the image in a single Image manip node. Help would be appreciated, because I have no more free memory on OAK-FFC-3P

      • erik replied to this.
      • Hi @erik

        I already saw the documentation, but i wasnt able to find order of operations in ImageManip.
        It yields varying results depending on whether warping or resizing is performed first. I think that information is not in documentation. I already successfuly warped and resized image using 2 ImageManip nodes, but i wanted to do it in single ImageManip node.

      • But when I create mesh for 4032x3040. and call setResize(4032,2040) on ImageManip node then I get following image

        So what is the proper way to resize and warp?

        So how does ImageManip node works if it performs multiple operations? It would be nice to have that in documentation. Thanks.

        • erik replied to this.
        • Hello, I am attempting to modify and distort a 12MP image obtained from the ColorCamera ISP output. My current pipeline consists of the following pipeline: ColorCamera.isp -> ImageManip -> H.264 encoder -> XlinkOut.

          My objective is to resize the 12MP image to a resolution of 2016x1520 and then apply distortion correction using the setWarpMesh function. As per a Github issue I came across, the ImageManip component should perform the resizing operation before any other operations.

          (the resize is done as part of of first step in current updated ImageManip impl)

          In the code snippet from the Github gist, I've noticed that it crops the image instead of resizing it, resulting in a loss of image data. Specifically, the ImageManip node seems to take only a 2160x1520 portion of the 12MP image.

          Interestingly, when I adjust the ispScale to (1,2), ensuring that the input and output resolutions of the ImageManip node match, the process works as intended.

          Do you know where could be a problem? Thanks

          • erik replied to this.
          • Greetings, I have the subsequent pipeline configuration:

            Input: Control queue into -> ColorCamera for still images -> ImageManipulation -> VideoEncoder (MJPEG) -> Output queue

            When I initiate the image capture process using the provided code:

            dai::CameraControl ctrl;
            ctrl.setCaptureStill(true);
            control_queue_in->send(ctrl);

            Upon the first attempt to retrieve the image from the output queue, I encounter an absence of image data. Consequently, I must execute the capture process once more, after which I successfully obtain an image, albeit with a delay of one frame. Subsequently, each new request made through CameraControl message yields an image from the previous request.

            Do you know where could be a problem? Thanks

            • Thanks for help. I really appreciate it. It would really help us

            • Hi, @erik
              Yes I tried (first photo is with auto whitebalance and second with manual whitebalance - about 6500K, the best result I can get). But I need to set compensation for each color channel individually (RGB). That option can drastically help to improve image quality. I tried that on Basler camera (mentioned above). And simple whitebalance is just not helping. I need to set balance ratio for each channel. Then white is perfect white on image.

              • I am forwarding the images from camera to H.264 encoder so I need to be able to do some compensations inside OAK device

              • Hi, we are using Raspberry pi HQ camera (the official one). With auto whitebalance the retrieved image is too blue:

                If I play with manual whitebalance then it is too blue or too yellow. The best image I can get from OAK is (it yellowish and also blueish, no perfect white):

                I tested the camera whitebalance with same light conditions all the time. I cannot find settings which would produce ideally white white.

                Is there a possibility to add such funcionality so we can set white balance individually for each color channel? Such functionality is already for example in Basler cameras (https://docs.baslerweb.com/balance-white). Such settings would enable much better images and then potentially better image recognition results. Or is there another option which I can use that is already implemented to archive better images?

                Thanks for help.

              • I tried the UC-796 cable but it does not fit in connector in raspberry pi HQ camera. The raspberry pi HQ camera has wider connector. Also raspberry pi camera cable does not fit to OAK-FFC. I dont know what else to try.

                • erik replied to this.
                • Ok. So your sales should give warning that you are ordering Luxonis with adapters that are useless. We almost ordered another batch of useless adapters. My luxonis version: DM1090FFC R3M0E2

                • Any progress? We are just in process of ordering 15 pcs and I do not want to have same problems.

                  • erik replied to this.
                  • Hi,
                    I have problem with it is heating when power up and when I try to connect to board it print message "Failed to find device after booting, error message: X_LINK_DEVICE_NOT_FOUND". When I disconnect the adapter with camera. The luxonis device is properly recognized.
                    I think that the resistors on board are heating

                    I think it is wired correctly. I also tried multiple adapter board with luxonis. All does not work properly

                    Where could be a problem? Thanks

                    • erik replied to this.
                    • I will try to reproduce it. Normally it does not log any critical message.

                    • Now I got also some other error message. And I forgot to mention that i am using luxonis module with raspberry pi hq camera

                      [14442C1001DBAACE00] [118.886] [system] [info] Temperatures - Average: 53.06 °C, CSS: 53.99 °C, MSS 53.33 °C, UPA: 51.80 °C, DSS: 53.12 °C
                      [14442C1001DBAACE00] [118.886] [system] [info] Cpu Usage - LeonOS 13.14%, LeonRT: 3.92%
                      [14442C1001DBAACE00] [123.887] [system] [info] Memory Usage - DDR: 94.51 / 339.99 MiB, CMX: 2.18 / 2.50 MiB, LeonOS Heap: 21.38 / 78.29 MiB, LeonRT Heap: 3.76 / 41.54 MiB
                      [14442C1001DBAACE00] [123.887] [system] [info] Temperatures - Average: 53.39 °C, CSS: 54.42 °C, MSS 52.90 °C, UPA: 52.68 °C, DSS: 53.55 °C
                      [14442C1001DBAACE00] [123.887] [system] [info] Cpu Usage - LeonOS 13.02%, LeonRT: 3.94%
                      [14442C1001DBAACE00] [128.888] [system] [info] Memory Usage - DDR: 94.51 / 339.99 MiB, CMX: 2.18 / 2.50 MiB, LeonOS Heap: 21.38 / 78.29 MiB, LeonRT Heap: 3.76 / 41.54 MiB
                      [14442C1001DBAACE00] [128.888] [system] [info] Temperatures - Average: 53.00 °C, CSS: 54.42 °C, MSS 51.58 °C, UPA: 52.68 °C, DSS: 53.33 °C
                      [14442C1001DBAACE00] [128.888] [system] [info] Cpu Usage - LeonOS 13.13%, LeonRT: 4.22%
                      [14442C1001DBAACE00] [133.889] [system] [info] Memory Usage - DDR: 94.51 / 339.99 MiB, CMX: 2.18 / 2.50 MiB, LeonOS Heap: 21.38 / 78.29 MiB, LeonRT Heap: 3.76 / 41.54 MiB
                      [14442C1001DBAACE00] [133.889] [system] [info] Temperatures - Average: 53.33 °C, CSS: 54.21 °C, MSS 53.33 °C, UPA: 52.90 °C, DSS: 52.90 °C
                      [14442C1001DBAACE00] [133.889] [system] [info] Cpu Usage - LeonOS 13.11%, LeonRT: 3.95%
                      [14442C1001DBAACE00] [138.890] [system] [info] Memory Usage - DDR: 94.51 / 339.99 MiB, CMX: 2.18 / 2.50 MiB, LeonOS Heap: 21.38 / 78.29 MiB, LeonRT Heap: 3.76 / 41.54 MiB
                      [14442C1001DBAACE00] [138.890] [system] [info] Temperatures - Average: 53.39 °C, CSS: 54.42 °C, MSS 52.68 °C, UPA: 53.12 °C, DSS: 53.33 °C
                      [14442C1001DBAACE00] [138.890] [system] [info] Cpu Usage - LeonOS 12.99%, LeonRT: 3.94%
                      [14442C1001DBAACE00] [143.891] [system] [info] Memory Usage - DDR: 94.51 / 339.99 MiB, CMX: 2.18 / 2.50 MiB, LeonOS Heap: 21.38 / 78.29 MiB, LeonRT Heap: 3.76 / 41.54 MiB
                      [14442C1001DBAACE00] [143.891] [system] [info] Temperatures - Average: 53.22 °C, CSS: 54.42 °C, MSS 52.90 °C, UPA: 52.46 °C, DSS: 53.12 °C
                      [14442C1001DBAACE00] [143.891] [system] [info] Cpu Usage - LeonOS 13.18%, LeonRT: 4.01%
                      Retrieve timeout
                      [14442C1001DBAACE00] [149.513] [system] [critical] Fatal error. Please report to developers. Log: 'Fatal error on MSS CPU: trap: 00, address: 00000000' '0'
                      Retrieve timeout
                      Retrieve timeout
                      • erik replied to this.
                      • Ok thanks for reply. If any help is needed i am happy to do so.

                      • Any progress? Or horizon when you can investigate this?

                        Thanks

                        • erik replied to this.
                        • Hi, I tried 2.15 depthai, but same issue happens.
                          I am retrieving output of queue by following code:

                          bool hasTimeout = false;
                                gst_print("calling get\n");
                                auto h264packet = queue_out->get<dai::ImgFrame>(std::chrono::duration_cast<std::chrono::seconds>(1s), hasTimeout);
                                gst_print("calling get done\n");
                                if(hasTimeout){
                                   gst_print("Retrieve timeout\n");
                                   return false;
                                }

                          I also turned on logs by setting environment variable DEPTHAI_LEVEL=trace

                          Here is output:

                          [2022-02-24 07:28:17.181] [trace] Log vector decoded, size: 3
                          [14442C1001DBAACE00] [18187.511] [system] [info] Memory Usage - DDR: 94.51 / 339.99 MiB, CMX: 2.18 / 2.50 MiB, LeonOS Heap: 21.38 / 78.29 MiB, LeonRT Heap: 3.76 / 41.54 MiB
                          [14442C1001DBAACE00] [18187.511] [system] [info] Temperatures - Average: 47.24 °C, CSS: 48.03 °C, MSS 46.90 °C, UPA: 47.13 °C, DSS: 46.90 °C
                          [14442C1001DBAACE00] [18187.511] [system] [info] Cpu Usage - LeonOS 0.30%, LeonRT: 0.17%
                          [2022-02-24 07:28:17.707] [trace] Received message from device (h264) - parsing time: 88µs, data size: 14797, object type: 1 object data:
                          0000: b9 06 b9 08 18 81 cd 39 81 d0 39 00 01 00 82 00 e1 e8 2f 82 00 e1 e8 2f 00 00 86 58 53 08 00 b9
                          0020: 02 86 ec db 03 00 86 b7 b0 9a 05 b9 02 85 0c 47 86 c5 a9 47 00
                          calling get done
                          calling get
                          calling get done
                          Retrieve timeout
                          calling get
                          calling get done
                          Retrieve timeout
                          calling get
                          calling get done
                          Retrieve timeout
                          calling get
                          calling get done
                          Retrieve timeout
                          calling get
                          [2022-02-24 07:28:22.182] [trace] Log vector decoded, size: 3
                          [14442C1001DBAACE00] [18192.512] [system] [info] Memory Usage - DDR: 94.51 / 339.99 MiB, CMX: 2.18 / 2.50 MiB, LeonOS Heap: 21.38 / 78.29 MiB, LeonRT Heap: 3.76 / 41.54 MiB
                          [14442C1001DBAACE00] [18192.512] [system] [info] Temperatures - Average: 47.35 °C, CSS: 48.47 °C, MSS 46.23 °C, UPA: 47.58 °C, DSS: 47.13 °C
                          [14442C1001DBAACE00] [18192.512] [system] [info] Cpu Usage - LeonOS 0.44%, LeonRT: 0.18%
                          [2022-02-24 07:28:22.739] [trace] Received message from device (h264) - parsing time: 89µs, data size: 15647, object type: 1 object data:
                          0000: b9 06 b9 08 18 81 1f 3d 81 20 3d 00 01 00 82 00 81 b8 2f 82 00 81 b8 2f 00 00 86 ef 53 08 00 b9
                          0020: 02 86 f1 db 03 00 86 b3 fa 8c 07 b9 02 85 11 47 86 c1 f3 39 02
                          calling get done
                          calling get
                          calling get done
                          Retrieve timeout
                          calling get
                          calling get done
                          Retrieve timeout
                          calling get
                          calling get done
                          Retrieve timeout
                          calling get
                          calling get done
                          Retrieve timeout
                          calling get
                          [2022-02-24 07:28:27.183] [trace] Log vector decoded, size: 3
                          [14442C1001DBAACE00] [18197.513] [system] [info] Memory Usage - DDR: 94.51 / 339.99 MiB, CMX: 2.18 / 2.50 MiB, LeonOS Heap: 21.38 / 78.29 MiB, LeonRT Heap: 3.76 / 41.54 MiB
                          [14442C1001DBAACE00] [18197.513] [system] [info] Temperatures - Average: 47.41 °C, CSS: 47.80 °C, MSS 46.45 °C, UPA: 47.80 °C, DSS: 47.58 °C
                          [14442C1001DBAACE00] [18197.513] [system] [info] Cpu Usage - LeonOS 0.23%, LeonRT: 0.17%
                          [2022-02-24 07:28:27.772] [trace] Received message from device (h264) - parsing time: 92µs, data size: 15677, object type: 1 object data:
                          0000: b9 06 b9 08 18 81 3d 3d 81 40 3d 00 01 00 82 00 21 88 2f 82 00 21 88 2f 00 00 86 86 54 08 00 b9
                          0020: 02 86 f6 db 03 00 86 02 bd 7d 09 b9 02 85 16 47 86 7c 38 2c 04
                          calling get done
                          calling get
                          calling get done
                          Retrieve timeout
                          calling get
                          calling get done
                          Retrieve timeout
                          • erik replied to this.