jakaskerl When running the rtsp stream using the debug command this is the output.
[2024-02-20 20:21:39.911] [depthai] [debug] Python bindings - version: 2.24.0.0 from build: 2023-12-14 00:56:47 +0000
[2024-02-20 20:21:39.911] [depthai] [debug] Library information - version: 2.24.0, commit: from , build: 2023-12-13 23:26:44 +0000, libusb enabled: true
[2024-02-20 20:21:39.933] [depthai] [debug] Initialize - finished
[2024-02-20 20:21:40.152] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.26.tar.xz' open: 5ms, archive read: 235ms
Available devices:
[0] 18443010B11A780E00 [X_LINK_UNBOOTED]
/home/pi/depthai-experiments/gen2-rtsp-streaming/main.py:97: DeprecationWarning: Use constructor taking 'UsbSpeed' instead
with dai.Device(pipeline, device_info) as device:
[2024-02-20 20:21:40.524] [host] [debug] Device - OpenVINO version: universal
[18443010B11A780E00] [1.1.1] [1708478500.525] [host] [debug] Device - BoardConfig: {"camera":[],"emmc":null,"gpio":[],"imu":null,"logDevicePrints":null,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 12 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be be 00 bb 00 be be
[2024-02-20 20:21:41.194] [depthai] [debug] Resources - Archive 'depthai-device-fwp-a95f582a61ec9bdbd0f72dec84822455872ffaf7.tar.xz' open: 5ms, archive read: 1276ms
[2024-02-20 20:21:42.212] [depthai] [debug] Searching for booted device: DeviceInfo(name=1.1.1, mxid=18443010B11A780E00, X_LINK_BOOTED, X_LINK_USB_VSC, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[18443010B11A780E00] [1.1.1] [0.866] [system] [info] Memory Usage - DDR: 0.12 / 333.46 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 7.50 / 82.56 MiB, LeonRT Heap: 2.89 / 40.68 MiB / NOC ddr: 26 MB/s
[18443010B11A780E00] [1.1.1] [0.866] [system] [info] Temperatures - Average: 32.73C, CSS: 33.45C, MSS 31.77C, UPA: 32.73C, DSS: 32.97C
[18443010B11A780E00] [1.1.1] [0.866] [system] [info] Cpu Usage - LeonOS 62.78%, LeonRT: 1.82%
[18443010B11A780E00] [1.1.1] [1708478503.104] [host] [debug] Schema dump: {"connections":[{"node1Id":1,"node1Output":"bitstream","node1OutputGroup":"","node2Id":2,"node2Input":"in","node2InputGroup":""},{"node1Id":0,"node1Output":"video","node1OutputGroup":"","node2Id":1,"node2Input":"in","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":-1},"nodes":[[0,{"id":0,"ioInfo":[[["","video"],{"blocking":false,"group":"","id":12,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":10,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":9,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":11,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":8,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":7,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}],[["","inputConfig"],{"blocking":false,"group":"","id":6,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":5,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}]],"name":"ColorCamera","properties":[185,26,185,30,0,3,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,0,255,189,0,255,0,0,0,129,44,1,129,44,1,255,255,255,255,0,136,0,0,240,65,0,136,0,0,128,191,136,0,0,128,191,1,185,4,0,0,0,0,3,3,4,4,4,190]}],[1,{"id":1,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":3,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","bitstream"],{"blocking":false,"group":"","id":4,"name":"bitstream","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":2,"name":"in","queueSize":4,"type":3,"waitForMessage":true}]],"name":"VideoEncoder","properties":[185,11,0,30,0,0,0,0,3,80,0,0,136,0,0,240,65]}],[2,{"id":2,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":1,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,7,101,110,99,111,100,101,100,0]}]]}
[18443010B11A780E00] [1.1.1] [1708478503.105] [host] [debug] Asset map dump: {"map":{}}
[18443010B11A780E00] [1.1.1] [0.901] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '18432'B, DMA buffer size: '16384'B
Setup finished, RTSP stream available under "rtsp://localhost:8554/preview"
[18443010B11A780E00] [1.1.1] [0.936] [system] [info] ImageManip internal buffer size '285440'B, shave buffer size '34816'B
[18443010B11A780E00] [1.1.1] [0.936] [system] [info] ColorCamera allocated resources: no shaves; cmx slices: [13-15]
ImageManip allocated resources: shaves: [15-15] no cmx slices.
[18443010B11A780E00] [1.1.1] [1.061] [VideoEncoder(1)] [info] Bitrate: auto-set to 8500000 bit/s
[18443010B11A780E00] [1.1.1] [1.065] [VideoEncoder(1)] [debug] Bitstream frame size: 3170304, num frames in pool: 4
[18443010B11A780E00] [1.1.1] [1.867] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 495 MB/s
[18443010B11A780E00] [1.1.1] [1.867] [system] [info] Temperatures - Average: 34.22C, CSS: 35.35C, MSS 33.93C, UPA: 32.97C, DSS: 34.64C
[18443010B11A780E00] [1.1.1] [1.867] [system] [info] Cpu Usage - LeonOS 18.43%, LeonRT: 8.52%
[18443010B11A780E00] [1.1.1] [2.868] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 972 MB/s
[18443010B11A780E00] [1.1.1] [2.868] [system] [info] Temperatures - Average: 34.76C, CSS: 36.77C, MSS 33.69C, UPA: 34.16C, DSS: 34.40C
[18443010B11A780E00] [1.1.1] [2.868] [system] [info] Cpu Usage - LeonOS 16.42%, LeonRT: 4.15%
[18443010B11A780E00] [1.1.1] [3.869] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 935 MB/s
[18443010B11A780E00] [1.1.1] [3.869] [system] [info] Temperatures - Average: 34.88C, CSS: 36.30C, MSS 34.16C, UPA: 33.93C, DSS: 35.11C
[18443010B11A780E00] [1.1.1] [3.869] [system] [info] Cpu Usage - LeonOS 17.55%, LeonRT: 4.25%
[18443010B11A780E00] [1.1.1] [4.870] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 937 MB/s
[18443010B11A780E00] [1.1.1] [4.870] [system] [info] Temperatures - Average: 35.11C, CSS: 36.53C, MSS 34.40C, UPA: 34.64C, DSS: 34.88C
[18443010B11A780E00] [1.1.1] [4.870] [system] [info] Cpu Usage - LeonOS 17.42%, LeonRT: 4.32%
[18443010B11A780E00] [1.1.1] [5.871] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 473 MB/s
[18443010B11A780E00] [1.1.1] [5.871] [system] [info] Temperatures - Average: 34.10C, CSS: 35.35C, MSS 33.69C, UPA: 33.69C, DSS: 33.69C
[18443010B11A780E00] [1.1.1] [5.871] [system] [info] Cpu Usage - LeonOS 3.20%, LeonRT: 0.78%
[18443010B11A780E00] [1.1.1] [6.872] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 1 MB/s
[18443010B11A780E00] [1.1.1] [6.872] [system] [info] Temperatures - Average: 33.92C, CSS: 35.35C, MSS 33.69C, UPA: 33.21C, DSS: 33.45C
[18443010B11A780E00] [1.1.1] [6.872] [system] [info] Cpu Usage - LeonOS 0.40%, LeonRT: 0.07%
[18443010B11A780E00] [1.1.1] [7.873] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 6 MB/s
[18443010B11A780E00] [1.1.1] [7.873] [system] [info] Temperatures - Average: 33.69C, CSS: 34.88C, MSS 33.21C, UPA: 33.21C, DSS: 33.45C
[18443010B11A780E00] [1.1.1] [7.873] [system] [info] Cpu Usage - LeonOS 1.99%, LeonRT: 0.14%
[18443010B11A780E00] [1.1.1] [8.874] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 8 MB/s
[18443010B11A780E00] [1.1.1] [8.874] [system] [info] Temperatures - Average: 34.22C, CSS: 35.35C, MSS 33.93C, UPA: 33.69C, DSS: 33.93C
[18443010B11A780E00] [1.1.1] [8.874] [system] [info] Cpu Usage - LeonOS 2.05%, LeonRT: 0.12%
[18443010B11A780E00] [1.1.1] [9.875] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 5 MB/s
[18443010B11A780E00] [1.1.1] [9.875] [system] [info] Temperatures - Average: 34.04C, CSS: 35.59C, MSS 33.21C, UPA: 33.45C, DSS: 33.93C
[18443010B11A780E00] [1.1.1] [9.875] [system] [info] Cpu Usage - LeonOS 2.97%, LeonRT: 0.16%
[18443010B11A780E00] [1.1.1] [10.876] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 111 MB/s
[18443010B11A780E00] [1.1.1] [10.876] [system] [info] Temperatures - Average: 33.92C, CSS: 35.35C, MSS 33.45C, UPA: 33.45C, DSS: 33.45C
[18443010B11A780E00] [1.1.1] [10.876] [system] [info] Cpu Usage - LeonOS 7.38%, LeonRT: 0.74%
[18443010B11A780E00] [1.1.1] [11.877] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 35 MB/s
[18443010B11A780E00] [1.1.1] [11.877] [system] [info] Temperatures - Average: 34.04C, CSS: 35.83C, MSS 33.45C, UPA: 33.69C, DSS: 33.21C
[18443010B11A780E00] [1.1.1] [11.877] [system] [info] Cpu Usage - LeonOS 5.29%, LeonRT: 0.28%
[18443010B11A780E00] [1.1.1] [12.878] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 14 MB/s
[18443010B11A780E00] [1.1.1] [12.878] [system] [info] Temperatures - Average: 34.04C, CSS: 35.11C, MSS 32.97C, UPA: 33.93C, DSS: 34.16C
[18443010B11A780E00] [1.1.1] [12.878] [system] [info] Cpu Usage - LeonOS 3.00%, LeonRT: 0.17%
[18443010B11A780E00] [1.1.1] [13.879] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 8 MB/s
[18443010B11A780E00] [1.1.1] [13.879] [system] [info] Temperatures - Average: 34.22C, CSS: 35.11C, MSS 33.69C, UPA: 33.69C, DSS: 34.40C
[18443010B11A780E00] [1.1.1] [13.879] [system] [info] Cpu Usage - LeonOS 2.40%, LeonRT: 0.15%
[18443010B11A780E00] [1.1.1] [14.880] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 9 MB/s
[18443010B11A780E00] [1.1.1] [14.880] [system] [info] Temperatures - Average: 33.80C, CSS: 35.35C, MSS 33.69C, UPA: 32.97C, DSS: 33.21C
[18443010B11A780E00] [1.1.1] [14.880] [system] [info] Cpu Usage - LeonOS 2.57%, LeonRT: 0.15%
[18443010B11A780E00] [1.1.1] [15.881] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 4 MB/s
[18443010B11A780E00] [1.1.1] [15.881] [system] [info] Temperatures - Average: 34.28C, CSS: 35.11C, MSS 33.93C, UPA: 34.40C, DSS: 33.69C
[18443010B11A780E00] [1.1.1] [15.881] [system] [info] Cpu Usage - LeonOS 1.50%, LeonRT: 0.10%
[18443010B11A780E00] [1.1.1] [16.882] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 2 MB/s
[18443010B11A780E00] [1.1.1] [16.882] [system] [info] Temperatures - Average: 34.22C, CSS: 36.06C, MSS 33.21C, UPA: 33.45C, DSS: 34.16C
[18443010B11A780E00] [1.1.1] [16.882] [system] [info] Cpu Usage - LeonOS 0.52%, LeonRT: 0.07%
[18443010B11A780E00] [1.1.1] [17.883] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 1 MB/s
[18443010B11A780E00] [1.1.1] [17.883] [system] [info] Temperatures - Average: 34.28C, CSS: 35.35C, MSS 34.40C, UPA: 33.45C, DSS: 33.93C
[18443010B11A780E00] [1.1.1] [17.883] [system] [info] Cpu Usage - LeonOS 0.38%, LeonRT: 0.06%
[18443010B11A780E00] [1.1.1] [18.884] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 0 MB/s
[18443010B11A780E00] [1.1.1] [18.884] [system] [info] Temperatures - Average: 34.40C, CSS: 35.59C, MSS 33.69C, UPA: 33.69C, DSS: 34.64C
[18443010B11A780E00] [1.1.1] [18.884] [system] [info] Cpu Usage - LeonOS 0.37%, LeonRT: 0.05%
[18443010B11A780E00] [1.1.1] [19.885] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 0 MB/s
[18443010B11A780E00] [1.1.1] [19.885] [system] [info] Temperatures - Average: 34.64C, CSS: 35.59C, MSS 34.40C, UPA: 33.93C, DSS: 34.64C
[18443010B11A780E00] [1.1.1] [19.885] [system] [info] Cpu Usage - LeonOS 0.26%, LeonRT: 0.07%
[18443010B11A780E00] [1.1.1] [20.886] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 0 MB/s
[18443010B11A780E00] [1.1.1] [20.886] [system] [info] Temperatures - Average: 34.52C, CSS: 35.83C, MSS 34.40C, UPA: 33.69C, DSS: 34.16C
[18443010B11A780E00] [1.1.1] [20.886] [system] [info] Cpu Usage - LeonOS 0.17%, LeonRT: 0.06%
[18443010B11A780E00] [1.1.1] [21.887] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 0 MB/s
[18443010B11A780E00] [1.1.1] [21.887] [system] [info] Temperatures - Average: 34.52C, CSS: 35.35C, MSS 34.16C, UPA: 34.40C, DSS: 34.16C
[18443010B11A780E00] [1.1.1] [21.887] [system] [info] Cpu Usage - LeonOS 0.17%, LeonRT: 0.05%
[18443010B11A780E00] [1.1.1] [22.888] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 0 MB/s
[18443010B11A780E00] [1.1.1] [22.888] [system] [info] Temperatures - Average: 34.34C, CSS: 35.35C, MSS 33.93C, UPA: 34.16C, DSS: 33.93C
[18443010B11A780E00] [1.1.1] [22.888] [system] [info] Cpu Usage - LeonOS 0.21%, LeonRT: 0.07%
[18443010B11A780E00] [1.1.1] [23.889] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 0 MB/s
[18443010B11A780E00] [1.1.1] [23.889] [system] [info] Temperatures - Average: 34.40C, CSS: 35.59C, MSS 34.16C, UPA: 34.16C, DSS: 33.69C
[18443010B11A780E00] [1.1.1] [23.889] [system] [info] Cpu Usage - LeonOS 0.17%, LeonRT: 0.05%
[18443010B11A780E00] [1.1.1] [24.890] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 0 MB/s
[18443010B11A780E00] [1.1.1] [24.890] [system] [info] Temperatures - Average: 34.70C, CSS: 35.59C, MSS 33.45C, UPA: 34.88C, DSS: 34.88C
[18443010B11A780E00] [1.1.1] [24.890] [system] [info] Cpu Usage - LeonOS 0.32%, LeonRT: 0.05%
[18443010B11A780E00] [1.1.1] [25.891] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 1 MB/s
[18443010B11A780E00] [1.1.1] [25.891] [system] [info] Temperatures - Average: 34.40C, CSS: 35.35C, MSS 33.93C, UPA: 34.16C, DSS: 34.16C
[18443010B11A780E00] [1.1.1] [25.891] [system] [info] Cpu Usage - LeonOS 0.47%, LeonRT: 0.07%
[18443010B11A780E00] [1.1.1] [26.892] [system] [info] Memory Usage - DDR: 54.02 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 82.56 MiB, LeonRT Heap: 3.76 / 40.68 MiB / NOC ddr: 16 MB/s
[18443010B11A780E00] [1.1.1] [26.892] [system] [info] Temperatures - Average: 34.64C, CSS: 36.06C, MSS 34.16C, UPA: 33.93C, DSS: 34.40C
[18443010B11A780E00] [1.1.1] [26.892] [system] [info] Cpu Usage - LeonOS 11.48%, LeonRT: 1.33%
[18443010B11A780E00] [1.1.1] [27.898] [system] [critical] Fatal error. Please report to developers. Log: 'Fatal error on MSS CPU: trap: 00, address: 00000000' '0'
[18443010B11A780E00] [1.1.1] [1708478532.373] [host] [debug] Timesync thread exception caught: Couldn't read data from stream: '__timesync' (X_LINK_ERROR)
[18443010B11A780E00] [1.1.1] [1708478532.373] [host] [debug] Log thread exception caught: Couldn't read data from stream: '__log' (X_LINK_ERROR)
[18443010B11A780E00] [1.1.1] [1708478532.374] [host] [debug] Device about to be closed...
[18443010B11A780E00] [1.1.1] [1708478532.374] [host] [debug] RPC error: Couldn't write data to stream: '__rpc_main' (X_LINK_ERROR)
[2024-02-20 20:22:12.373] [depthai] [debug] DataOutputQueue (encoded) closed
[18443010B11A780E00] [1.1.1] [1708478532.374] [host] [debug] shutdown call error: Device already closed or disconnected: Input/output error
[2024-02-20 20:22:12.374] [depthai] [debug] XLinkResetRemoteTimeout returned: X_LINK_ERROR
[2024-02-20 20:22:12.899] [depthai] [debug] XLinkResetRemote of linkId: (0)
[18443010B11A780E00] [1.1.1] [1708478533.123] [host] [debug] Getting crash dump...
[2024-02-20 20:22:13.123] [host] [debug] Device - OpenVINO version: universal
[18443010B11A780E00] [1.1.1] [1708478533.123] [host] [debug] Device - BoardConfig: {"camera":[],"emmc":null,"gpio":[],"imu":null,"logDevicePrints":null,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 12 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be be 00 bb 00 be be
[2024-02-20 20:22:14.129] [depthai] [debug] Searching for booted device: DeviceInfo(name=1.1.1, mxid=18443010B11A780E00, X_LINK_BOOTED, X_LINK_USB_VSC, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[18443010B11A780E00] [1.1.1] [1708478535.120] [host] [warning] Device crashed. Crash dump saved to /tmp/depthai_EFEZOo/18443010B11A780E00-depthai_crash_dump.json
[18443010B11A780E00] [1.1.1] [1708478535.748] [host] [debug] Watchdog thread exception caught: Couldn't write data to stream: '__watchdog' (X_LINK_ERROR)
[2024-02-20 20:22:15.978] [depthai] [debug] XLinkResetRemote of linkId: (1)
terminate called without an active exception
Stack trace (most recent call last):
#29 Object "[0xffffffffffffffff]", at 0xffffffffffffffff, in
#28 Object "python3", at 0xaaaadcaba62f, in _start
#27 Object "/lib/aarch64-linux-gnu/libc.so.6", at 0xffff952b74cb, in __libc_start_main
#26 Object "/lib/aarch64-linux-gnu/libc.so.6", at 0xffff952b73fb, in
#25 Object "python3", at 0xaaaadcaba747, in Py_BytesMain
#24 Object "python3", at 0xaaaadcaebfbf, in Py_RunMain
#23 Object "python3", at 0xaaaadcafb69f, in _PyRun_AnyFileObject
#22 Object "python3", at 0xaaaadcafbad3, in _PyRun_SimpleFileObject
#21 Object "python3", at 0xaaaadcafc96b, in
#20 Object "python3", at 0xaaaadcaf53c7, in
#19 Object "python3", at 0xaaaadcafccbb, in
#18 Object "python3", at 0xaaaadcac95e3, in PyEval_EvalCode
#17 Object "python3", at 0xaaaadcac975f, in
#16 Object "python3", at 0xaaaadc9d0bb3, in _PyEval_EvalFrameDefault
#15 Object "python3", at 0xaaaadc9bccc3, in
#14 Object "python3", at 0xaaaadc9f443b, in
#13 Object "python3", at 0xaaaadc9dac9f, in _PyObject_MakeTpCall
#12 Object "python3", at 0xaaaadc9e46a3, in
#11 Object "/home/pi/.local/lib/python3.10/site-packages/depthai.cpython-310-aarch64-linux-gnu.so", at 0xffff90b6b38f, in
#10 Object "/home/pi/.local/lib/python3.10/site-packages/depthai.cpython-310-aarch64-linux-gnu.so", at 0xffff90bab723, in
#9 Object "/home/pi/.local/lib/python3.10/site-packages/depthai.cpython-310-aarch64-linux-gnu.so", at 0xffff90e22443, in dai::DeviceBase::close()
#8 Object "/home/pi/.local/lib/python3.10/site-packages/depthai.cpython-310-aarch64-linux-gnu.so", at 0xffff90e1bacf, in dai::Device::closeImpl()
#7 Object "/home/pi/.local/lib/python3.10/site-packages/depthai.cpython-310-aarch64-linux-gnu.so", at 0xffff90e38783, in dai::DeviceBase::closeImpl()
#6 Object "/home/pi/.local/lib/python3.10/site-packages/depthai.cpython-310-aarch64-linux-gnu.so", at 0xffff90e227cf, in dai::DeviceBase::~DeviceBase()
#5 Object "/lib/aarch64-linux-gnu/libstdc++.so.6", at 0xffff908a2b1f, in std::terminate()
#4 Object "/lib/aarch64-linux-gnu/libstdc++.so.6", at 0xffff908a2abb, in
#3 Object "/lib/aarch64-linux-gnu/libstdc++.so.6", at 0xffff908a6257, in __gnu_cxx::__verbose_terminate_handler()
#2 Object "/lib/aarch64-linux-gnu/libc.so.6", at 0xffff952b712f, in abort
#1 Object "/lib/aarch64-linux-gnu/libc.so.6", at 0xffff952ca67b, in raise
#0 Object "/lib/aarch64-linux-gnu/libc.so.6", at 0xffff9530f200, in
Aborted (Signal sent by tkill() 3418 1000)
Aborted (core dumped)
The strange thing is, last night I was not receiving any errors when running the stream, it just was not functioning properly and only sent a single frame rather than a video stream to the VLC network stream. Now I am getting the same fatal error when I try mjpeg and rtsp. I tried to find the debug logs in chrome, but could not find them after enabling them in the properties and trying the stream.