@jakaskerl I tried the following:
1.
python3 -c "import depthai; print(depthai.Device.getAllAvailableDevices())"
[]
2.
ping -c 4 169.254.1.222
PING 169.254.1.222 (169.254.1.222) 56(84) bytes of data.
64 bytes from 169.254.1.222: icmp_seq=1 ttl=64 time=0.191 ms
64 bytes from 169.254.1.222: icmp_seq=2 ttl=64 time=0.187 ms
64 bytes from 169.254.1.222: icmp_seq=3 ttl=64 time=0.251 ms
64 bytes from 169.254.1.222: icmp_seq=4 ttl=64 time=0.200 ms
--- 169.254.1.222 ping statistics ---
4 packets transmitted, 4 received, 0% packet loss, time 3064ms
rtt min/avg/max/mdev = 0.187/0.207/0.251/0.025 ms
3.
ip a
1: lo: <LOOPBACK,UP,LOWER_UP> mtu 65536 qdisc noqueue state UNKNOWN group default qlen 1000
link/loopback 00:00:00:00:00:00 brd 00:00:00:00:00:00
inet 127.0.0.1/8 scope host lo
valid_lft forever preferred_lft forever
inet6 ::1/128 scope host noprefixroute
valid_lft forever preferred_lft forever
2: eth0: <NO-CARRIER,BROADCAST,MULTICAST,UP> mtu 1500 qdisc pfifo_fast state DOWN group default qlen 1000
link/ether 2c:cf:67:28:a3:97 brd ff:ff:ff:ff:ff:ff
3: wlan0: <BROADCAST,MULTICAST,UP,LOWER_UP> mtu 1500 qdisc pfifo_fast state UP group default qlen 1000
link/ether 2c:cf:67:28:a3:98 brd ff:ff:ff:ff:ff:ff
inet 192.168.1.14/24 brd 192.168.1.255 scope global dynamic noprefixroute wlan0
valid_lft 83359sec preferred_lft 83359sec
inet6 fe80::b789:c0a5:e83a:b43f/64 scope link noprefixroute
valid_lft forever preferred_lft forever
4: eth1: <BROADCAST,MULTICAST,UP,LOWER_UP> mtu 1500 qdisc pfifo_fast state UP group default qlen 1000
link/ether 00:e0:94:0a:0c:02 brd ff:ff:ff:ff:ff:ff
inet 169.254.1.10/24 scope global eth1
valid_lft forever preferred_lft forever
4.
python3 depthai_demo.py -dev 169.254.1.222
Using depthai module from: /home/sarvesh/Desktop/depthai_venv/lib/python3.11/site-packages/depthai.cpython-311-aarch64-linux-gnu.so
Depthai version installed: 2.24.0.0
Logging and crash reporting disabled! No module named 'sentry_sdk'
Logging and crash reporting disabled! No module named 'sentry_sdk'
Setting up demo...
Traceback (most recent call last):
File "/home/sarvesh/Desktop/depthai/depthai_demo.py", line 1054, in <module>
runOpenCv()
File "/home/sarvesh/Desktop/depthai/depthai_demo.py", line 1044, in runOpenCv
demo.run_all(confManager)
File "/home/sarvesh/Desktop/depthai/depthai_demo.py", line 132, in run_all
self.setup(conf)
File "/home/sarvesh/Desktop/depthai/depthai_demo.py", line 180, in setup
self._deviceInfo = getDeviceInfo(self._conf.args.deviceId, args.debug)
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
File "/home/sarvesh/Desktop/depthai_venv/lib/python3.11/site-packages/depthai_sdk/utils.py", line 226, in getDeviceInfo
raise RuntimeError("No DepthAI device found!")
RuntimeError: No DepthAI device found!
Exception ignored in atexit callback: <bound method Demo.stop of <main.Demo object at 0x7ffeb5ded210>>
Traceback (most recent call last):
File "/home/sarvesh/Desktop/depthai/depthai_demo.py", line 335, in stop
self._pm.closeDefaultQueues()
^^^^^^^^
AttributeError: 'Demo' object has no attribute '_pm'
5)
sudo nmap -sn 169.254.1.0/24
Starting Nmap 7.93 ( https://nmap.org ) at 2025-02-09 22:17 IST
Nmap scan report for 169.254.1.222
Host is up (0.00077s latency).
MAC Address: 44:A9:2C:33:BD:BD (Ieee Registration Authority)
Nmap scan report for 169.254.1.10
Host is up.
Nmap done: 256 IP addresses (2 hosts up) scanned in 10.03 seconds