Loading...
This site is best viewed in a modern browser with JavaScript enabled.
Something went wrong while trying to load the full version of this site. Try hard-refreshing this page to fix the error.
Hardware
Camera Frame Point on Oak1-W
OAK 4 S bricked after ADB connection died mid update
Magnetometer calibration
Cannot connect to PoE cameras (a lot of attempts with different configs)
Maximum ISO supported for OV9282 on OAK4D
Design of programming board
OAK-D Lite stuck at USB 2.0 (HIGH) — isolated to device, not cable/port/Mac
Solid yellow LED on brand-new OAK4-D
Recommended Luxonis hardware architecture for AI bird detection up to 1 km?
System Image for DepthAI RPI Compute Module (Luxonis_OAK-D-CM3)
Lightweight alternative to LiDAR for measuring tree canopy near power lines
OAK-D Pro W PoE depth accuracy limitations Lima-Peru
OAK-D LR with DepthAi V3.6.1 Errors
Question about configuring a static IP
YOLO11 NNArchive RuntimeError
Different behavior after OTA update from 1.18.3 (debug)
OAK 4 D Pro for <5 mm depth repeatability at ~1 m — realistic in production?
Striped grayscale images
OAK-D IoT-75 SPI demo error
OAK-D S2 PoE can't operate strobe
Next Page »