- Edited
I'm running the demo of depthai-experiments/Gen2-head-posture-detection, and I find the accuracy of depth Z value is wrong.
,the actual distance is 50cm,but the calculated depth value is 5m.
How can I solve this problem?
I'm running the demo of depthai-experiments/Gen2-head-posture-detection, and I find the accuracy of depth Z value is wrong.
,the actual distance is 50cm,but the calculated depth value is 5m.
How can I solve this problem?
Hi walawala111
Which one are you using, the SDK (main.py) or the API (main_api.py)?
Thanks,
Jaka
jakaskerl the API (main_api.py)
thanks!
Hi, After testing, I found that lifting my right hand and aligning it with my face accurately identified the position information. I don't know if the ROI area is inaccurate, but currently I don't know how to adjust the ROI area based on the current code.
thanks!
Hi walawala111
Yes, the code on the experiments is broken for whatever reason. The face seems to be correctly detected, but the SpatialBBox isn't and is located outside the initial bounding box. Haven't figured out what causes it yet, might be FW as well.
Here is a code that works, but doesn't yet have the classification part:
import blobconverter
import cv2
import depthai as dai
def frame_norm(frame, bbox):
h, w = frame.shape[:2]
return [
int(bbox[0] * w),
int(bbox[1] * h),
int(bbox[2] * w),
int(bbox[3] * h)
]
def create_pipeline():
pipeline = dai.Pipeline()
print("Creating Color Camera...")
cam = pipeline.create(dai.node.ColorCamera)
cam.setPreviewSize(300, 300)
cam.setResolution(dai.ColorCameraProperties.SensorResolution.THE_800_P)
cam.setInterleaved(False)
cam.setBoardSocket(dai.CameraBoardSocket.RGB)
cam.setPreviewKeepAspectRatio(False)
cam_xout = pipeline.create(dai.node.XLinkOut)
cam_xout.setStreamName("color")
# Passthrough manip
face_det_manip = pipeline.create(dai.node.ImageManip)
cam.preview.link(face_det_manip.inputImage)
monoLeft = pipeline.create(dai.node.MonoCamera)
monoLeft.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoLeft.setBoardSocket(dai.CameraBoardSocket.LEFT)
monoRight = pipeline.create(dai.node.MonoCamera)
monoRight.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoRight.setBoardSocket(dai.CameraBoardSocket.RIGHT)
stereo = pipeline.create(dai.node.StereoDepth)
stereo.setDefaultProfilePreset(dai.node.StereoDepth.PresetMode.HIGH_DENSITY)
stereo.setDepthAlign(dai.CameraBoardSocket.RGB)
monoLeft.out.link(stereo.left)
monoRight.out.link(stereo.right)
# Spatial Detection network
face_det_nn = pipeline.create(dai.node.MobileNetSpatialDetectionNetwork)
face_det_nn.setBoundingBoxScaleFactor(0.8)
stereo.depth.link(face_det_nn.inputDepth)
face_det_nn.setConfidenceThreshold(0.5)
face_det_nn.setBlobPath(blobconverter.from_zoo(name="face-detection-retail-0005", shaves=6))
cam.preview.link(face_det_nn.input)
# face_det_manip.out.link(face_det_nn.input) # Passthrough manip
# Send face detections to the host (for bounding boxes)
face_det_xout = pipeline.create(dai.node.XLinkOut)
face_det_xout.setStreamName("detection")
face_det_nn.out.link(face_det_xout.input)
cam.video.link(cam_xout.input)
return pipeline
with dai.Device() as device:
device.startPipeline(create_pipeline())
inColor = device.getOutputQueue("color", 1, False)
inDet = device.getOutputQueue("detection", 1, False)
while True:
frame = inColor.get().getCvFrame()
detections = inDet.get().detections
if frame is not None:
for i, detection in enumerate(detections):
bbox = frame_norm(frame, (detection.xmin, detection.ymin, detection.xmax, detection.ymax))
print(i, bbox, detection.label, detection.spatialCoordinates.z/1000)
roiData = detection.boundingBoxMapping
roi = roiData.roi
roi = roi.denormalize(frame.shape[1], frame.shape[0]) # Normalize bounding box
topLeft = roi.topLeft()
bottomRight = roi.bottomRight()
xmin = int(topLeft.x)
ymin = int(topLeft.y)
xmax = int(bottomRight.x)
ymax = int(bottomRight.y)
# Spatial BBOX mapping
cv2.rectangle(frame, (xmin, ymin), (xmax, ymax), (0, 0, 0), 2)
# Detection BBOX
cv2.rectangle(frame, (bbox[0], bbox[1]), (bbox[2], bbox[3]), (10, 245, 10), 2)
y = (bbox[1] + bbox[3]) // 2
coords = "Z: {:.2f} m".format(detection.spatialCoordinates.z/1000)
cv2.putText(frame, coords, (bbox[0], y + 60), cv2.FONT_HERSHEY_TRIPLEX, 1, (0, 0, 0), 8)
cv2.putText(frame, coords, (bbox[0], y + 60), cv2.FONT_HERSHEY_TRIPLEX, 1, (255, 255, 255), 2)
cv2.imshow("Camera", frame)
if cv2.waitKey(1) == ord('q'):
break
Thanks,
Jaka
Hi,jakaskerl
The above code can indeed accurately identify the location information of the face. But I want to obtain both the location information of the face and the head pose at the same time. How can I achieve this?
Thanks
walawala111
Basically feed the detection into a manip and send the crop to the pose estimation model.
I'll probably be fixing the example in the upcoming week.
Thanks,
Jaka
Hi,jakaskerl That's really awesome!
Thanks
walawala111
LMK if it works:
reqs:
opencv-python==4.5.5.64
blobconverter==1.4.3
depthai==2.27
numpy<2.0.0
import blobconverter
import cv2
import depthai as dai
from tools import *
from datetime import timedelta
def frame_norm(frame, bbox):
h, w = frame.shape[:2]
return [
int(bbox[0] * w),
int(bbox[1] * h),
int(bbox[2] * w),
int(bbox[3] * h)
]
def create_pipeline():
pipeline = dai.Pipeline()
print("Creating Color Camera...")
cam = pipeline.create(dai.node.ColorCamera)
cam.setPreviewSize(300, 300)
cam.setResolution(dai.ColorCameraProperties.SensorResolution.THE_800_P)
cam.setInterleaved(False)
cam.setBoardSocket(dai.CameraBoardSocket.RGB)
cam.setPreviewKeepAspectRatio(False)
# Passthrough manip
face_det_manip = pipeline.create(dai.node.ImageManip)
cam.preview.link(face_det_manip.inputImage)
monoLeft = pipeline.create(dai.node.MonoCamera)
monoLeft.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoLeft.setBoardSocket(dai.CameraBoardSocket.LEFT)
monoRight = pipeline.create(dai.node.MonoCamera)
monoRight.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoRight.setBoardSocket(dai.CameraBoardSocket.RIGHT)
stereo = pipeline.create(dai.node.StereoDepth)
stereo.setDefaultProfilePreset(dai.node.StereoDepth.PresetMode.HIGH_DENSITY)
stereo.setDepthAlign(dai.CameraBoardSocket.RGB)
monoLeft.out.link(stereo.left)
monoRight.out.link(stereo.right)
# Spatial Detection network
face_det_nn = pipeline.create(dai.node.MobileNetSpatialDetectionNetwork)
face_det_nn.setBoundingBoxScaleFactor(0.8)
stereo.depth.link(face_det_nn.inputDepth)
face_det_nn.setConfidenceThreshold(0.5)
face_det_nn.setBlobPath(blobconverter.from_zoo(name="face-detection-retail-0005", shaves=6))
cam.preview.link(face_det_nn.input)
# face_det_manip.out.link(face_det_nn.input) # Passthrough manip
# Script node will take the output from the face detection NN as an input and set ImageManipConfig
# to crop the initial frame
image_manip_script = pipeline.create(dai.node.Script)
face_det_nn.out.link(image_manip_script.inputs['face_det_in'])
cam.preview.link(image_manip_script.inputs['preview'])
image_manip_script.setScript("""
import time
def correct_bb(xmin,ymin,xmax,ymax):
if xmin < 0: xmin = 0.001
if ymin < 0: ymin = 0.001
if xmax > 1: xmax = 0.999
if ymax > 1: ymax = 0.999
return [xmin,ymin,xmax,ymax]
while True:
face_dets = node.io['face_det_in'].tryGet()
if face_dets is not None:
img = node.io['preview'].get()
for i, det in enumerate(face_dets.detections):
cfg = ImageManipConfig()
bb = correct_bb(det.xmin-0.03, det.ymin-0.03, det.xmax+0.03, det.ymax+0.03)
cfg.setCropRect(*bb)
cfg.setResize(60, 60)
cfg.setKeepAspectRatio(True)
node.io['manip_cfg'].send(cfg)
node.io['manip_img'].send(img)
time.sleep(0.001) # Avoid lazy looping
""")
# ImageManip for cropping and resizing face detections
recognition_manip = pipeline.create(dai.node.ImageManip)
recognition_manip.initialConfig.setResize(60, 60)
recognition_manip.setWaitForConfigInput(True)
image_manip_script.outputs['manip_cfg'].link(recognition_manip.inputConfig)
image_manip_script.outputs['manip_img'].link(recognition_manip.inputImage)
# Second stage recognition NN
print("Creating recognition Neural Network...")
recognition_nn = pipeline.create(dai.node.NeuralNetwork)
recognition_nn.setBlobPath(blobconverter.from_zoo(name="head-pose-estimation-adas-0001", shaves=6))
recognition_manip.out.link(recognition_nn.input)
# Synced output
sync_xout = pipeline.create(dai.node.XLinkOut)
sync_xout.setStreamName("sync")
# Sync all streams
sync = pipeline.create(dai.node.Sync)
cam.video.link(sync.inputs["color"])
face_det_nn.out.link(sync.inputs["detection"])
recognition_nn.out.link(sync.inputs["recognition"])
sync.setSyncThreshold(timedelta(milliseconds=40))
sync.out.link(sync_xout.input)
return pipeline
with dai.Device() as device:
device.startPipeline(create_pipeline())
inSync = device.getOutputQueue("sync", 1, False)
while True:
msgGrp = inSync.get()
frame = msgGrp["color"].getCvFrame()
detections = msgGrp["detection"].detections
recognitions = msgGrp["recognition"]
if frame is not None:
for i, detection in enumerate(detections):
bbox = frame_norm(frame, (detection.xmin, detection.ymin, detection.xmax, detection.ymax))
print(i, bbox, detection.label, detection.spatialCoordinates.z/1000)
roiData = detection.boundingBoxMapping
roi = roiData.roi
roi = roi.denormalize(frame.shape[1], frame.shape[0]) # Normalize bounding box
topLeft = roi.topLeft()
bottomRight = roi.bottomRight()
xmin = int(topLeft.x)
ymin = int(topLeft.y)
xmax = int(bottomRight.x)
ymax = int(bottomRight.y)
# Decoding of recognition results
rec = recognitions
yaw = rec.getLayerFp16('angle_y_fc')[0]
pitch = rec.getLayerFp16('angle_p_fc')[0]
roll = rec.getLayerFp16('angle_r_fc')[0]
decode_pose(yaw, pitch, roll, bbox, frame)
# Spatial BBOX mapping
cv2.rectangle(frame, (xmin, ymin), (xmax, ymax), (0, 0, 0), 2)
# Detection BBOX
cv2.rectangle(frame, (bbox[0], bbox[1]), (bbox[2], bbox[3]), (10, 245, 10), 2)
y = (bbox[1] + bbox[3]) // 2
coords = "Z: {:.2f} m".format(detection.spatialCoordinates.z/1000)
cv2.putText(frame, coords, (bbox[0], y + 60), cv2.FONT_HERSHEY_TRIPLEX, 1, (0, 0, 0), 8)
cv2.putText(frame, coords, (bbox[0], y + 60), cv2.FONT_HERSHEY_TRIPLEX, 1, (255, 255, 255), 2)
cv2.imshow("Camera", frame)
if cv2.waitKey(1) == ord('q'):
break
Thanks,
Jaka
Hi!jakaskerl
I tested it and found that when the camera is turned on and there is a face in the image, the measured depth and pose information are accurate. But if there is no face within the visible range of the camera when it is turned on, the code will get stuck. Even if a face appears in the lens after the camera is turned on, the code will still be stuck and will not run normally
I don't know if it's caused by synchronization. I made the following modifications, but they were not successful。
import blobconverter
import cv2
import depthai as dai
from tools import *
from datetime import timedelta
def frame_norm(frame, bbox):
h, w = frame.shape[:2]
return [
int(bbox[0] * w),
int(bbox[1] * h),
int(bbox[2] * w),
int(bbox[3] * h)
]
def create_pipeline():
pipeline = dai.Pipeline()
print("Creating Color Camera...")
cam = pipeline.create(dai.node.ColorCamera)
cam.setPreviewSize(300, 300)
cam.setResolution(dai.ColorCameraProperties.SensorResolution.THE_1080_P)
cam.setInterleaved(False)
cam.setBoardSocket(dai.CameraBoardSocket.RGB)
cam.setPreviewKeepAspectRatio(False)
# Passthrough manip
face_det_manip = pipeline.create(dai.node.ImageManip)
cam.preview.link(face_det_manip.inputImage)
monoLeft = pipeline.create(dai.node.MonoCamera)
monoLeft.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoLeft.setBoardSocket(dai.CameraBoardSocket.LEFT)
monoRight = pipeline.create(dai.node.MonoCamera)
monoRight.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoRight.setBoardSocket(dai.CameraBoardSocket.RIGHT)
stereo = pipeline.create(dai.node.StereoDepth)
stereo.setDefaultProfilePreset(dai.node.StereoDepth.PresetMode.HIGH_DENSITY)
stereo.setDepthAlign(dai.CameraBoardSocket.RGB)
monoLeft.out.link(stereo.left)
monoRight.out.link(stereo.right)
# Spatial Detection network
face_det_nn = pipeline.create(dai.node.MobileNetSpatialDetectionNetwork)
face_det_nn.setBoundingBoxScaleFactor(0.8)
stereo.depth.link(face_det_nn.inputDepth)
face_det_nn.setConfidenceThreshold(0.5)
face_det_nn.setBlobPath(blobconverter.from_zoo(name="face-detection-retail-0005", shaves=6))
cam.preview.link(face_det_nn.input)
# face_det_manip.out.link(face_det_nn.input) # Passthrough manip
# Script node will take the output from the face detection NN as an input and set ImageManipConfig
# to crop the initial frame
image_manip_script = pipeline.create(dai.node.Script)
face_det_nn.out.link(image_manip_script.inputs['face_det_in'])
cam.preview.link(image_manip_script.inputs['preview'])
image_manip_script.setScript("""
import time
def correct_bb(xmin,ymin,xmax,ymax):
if xmin < 0: xmin = 0.001
if ymin < 0: ymin = 0.001
if xmax > 1: xmax = 0.999
if ymax > 1: ymax = 0.999
return [xmin,ymin,xmax,ymax]
while True:
face_dets = node.io['face_det_in'].tryGet()
if face_dets is not None:
img = node.io['preview'].get()
for i, det in enumerate(face_dets.detections):
cfg = ImageManipConfig()
bb = correct_bb(det.xmin-0.03, det.ymin-0.03, det.xmax+0.03, det.ymax+0.03)
cfg.setCropRect(*bb)
cfg.setResize(60, 60)
cfg.setKeepAspectRatio(True)
node.io['manip_cfg'].send(cfg)
node.io['manip_img'].send(img)
time.sleep(0.001) # Avoid lazy looping
""")
# ImageManip for cropping and resizing face detections
recognition_manip = pipeline.create(dai.node.ImageManip)
recognition_manip.initialConfig.setResize(60, 60)
recognition_manip.setWaitForConfigInput(True)
image_manip_script.outputs['manip_cfg'].link(recognition_manip.inputConfig)
image_manip_script.outputs['manip_img'].link(recognition_manip.inputImage)
# Second stage recognition NN
print("Creating recognition Neural Network...")
recognition_nn = pipeline.create(dai.node.NeuralNetwork)
recognition_nn.setBlobPath(blobconverter.from_zoo(name="head-pose-estimation-adas-0001", shaves=6))
recognition_manip.out.link(recognition_nn.input)
# Synced output
sync_xout = pipeline.create(dai.node.XLinkOut)
sync_xout.setStreamName("sync")
# Sync all streams
sync = pipeline.create(dai.node.Sync)
# cam.video.link(sync.inputs["color"])
face_det_nn.out.link(sync.inputs["detection"])
recognition_nn.out.link(sync.inputs["recognition"])
sync.setSyncThreshold(timedelta(milliseconds=40))
sync.out.link(sync_xout.input)
cam_out = pipeline.create(dai.node.XLinkOut)
cam_out.setStreamName("color")
cam.video.link(cam_out.input)
return pipeline
with dai.Device() as device:
device.startPipeline(create_pipeline())
inSync = device.getOutputQueue("sync", 1, False)
incolor = device.getOutputQueue("color",1,False)
while True:
msgGrp = inSync.get()
frame = incolor.get().getCvFrame()
detections = msgGrp["detection"].detections
recognitions = msgGrp["recognition"]
if frame is not None:
for i, detection in enumerate(detections):
bbox = frame_norm(frame, (detection.xmin, detection.ymin, detection.xmax, detection.ymax))
print(i, bbox, detection.label, detection.spatialCoordinates.z / 1000)
roiData = detection.boundingBoxMapping
roi = roiData.roi
roi = roi.denormalize(frame.shape[1], frame.shape[0]) # Normalize bounding box
topLeft = roi.topLeft()
bottomRight = roi.bottomRight()
xmin = int(topLeft.x)
ymin = int(topLeft.y)
xmax = int(bottomRight.x)
ymax = int(bottomRight.y)
# Decoding of recognition results
rec = recognitions
yaw = rec.getLayerFp16('angle_y_fc')[0]
pitch = rec.getLayerFp16('angle_p_fc')[0]
roll = rec.getLayerFp16('angle_r_fc')[0]
decode_pose(yaw, pitch, roll, bbox, frame)
# Spatial BBOX mapping
cv2.rectangle(frame, (xmin, ymin), (xmax, ymax), (0, 0, 0), 2)
# Detection BBOX
cv2.rectangle(frame, (bbox[0], bbox[1]), (bbox[2], bbox[3]), (10, 245, 10), 2)
y = (bbox[1] + bbox[3]) // 2
coords = "Z: {:.2f} m".format(detection.spatialCoordinates.z / 1000)
cv2.putText(frame, coords, (bbox[0], y + 60), cv2.FONT_HERSHEY_TRIPLEX, 1, (0, 0, 0), 8)
cv2.putText(frame, coords, (bbox[0], y + 60), cv2.FONT_HERSHEY_TRIPLEX, 1, (255, 255, 255), 2)
cv2.imshow("Camera", frame)
if cv2.waitKey(1) == ord('q'):
break
Thanks
Hi jakaskerl
We conducted a detailed test on the part of head posture recognition and found that the RPY angle recognized was inaccurate and did not change with the change of head posture. The values kept jumping around without any regularity.
Thanks
walawala111
This one should work now.
from MultiMsgSync import TwoStageHostSeqSync
import blobconverter
import cv2
import depthai as dai
from tools import *
def create_pipeline(stereo):
pipeline = dai.Pipeline()
print("Creating Color Camera...")
cam = pipeline.create(dai.node.ColorCamera)
cam.setPreviewSize(300, 300)
cam.setResolution(dai.ColorCameraProperties.SensorResolution.THE_1080_P)
cam.setInterleaved(False)
cam.setPreviewKeepAspectRatio(False)
cam.setBoardSocket(dai.CameraBoardSocket.RGB)
cam_xout = pipeline.create(dai.node.XLinkOut)
cam_xout.setStreamName("color")
cam.video.link(cam_xout.input)
if stereo:
monoLeft = pipeline.create(dai.node.MonoCamera)
monoLeft.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoLeft.setBoardSocket(dai.CameraBoardSocket.LEFT)
monoRight = pipeline.create(dai.node.MonoCamera)
monoRight.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoRight.setBoardSocket(dai.CameraBoardSocket.RIGHT)
stereo = pipeline.create(dai.node.StereoDepth)
stereo.setDefaultProfilePreset(dai.node.StereoDepth.PresetMode.HIGH_DENSITY)
stereo.setDepthAlign(dai.CameraBoardSocket.RGB)
monoLeft.out.link(stereo.left)
monoRight.out.link(stereo.right)
# Spatial Detection network if OAK-D
print("OAK-D detected, app will display spatial coordiantes")
face_det_nn = pipeline.create(dai.node.MobileNetSpatialDetectionNetwork)
stereo.depth.link(face_det_nn.inputDepth)
else: # Detection network if OAK-1
print("OAK-1 detected, app won't display spatial coordiantes")
face_det_nn = pipeline.create(dai.node.MobileNetDetectionNetwork)
face_det_nn.setConfidenceThreshold(0.5)
face_det_nn.setBoundingBoxScaleFactor(0.5)
face_det_nn.setBlobPath(blobconverter.from_zoo(name="face-detection-retail-0004", shaves=6))
cam.preview.link(face_det_nn.input)
# Send face detections to the host (for bounding boxes)
face_det_xout = pipeline.create(dai.node.XLinkOut)
face_det_xout.setStreamName("detection")
face_det_nn.out.link(face_det_xout.input)
# Script node will take the output from the face detection NN as an input and set ImageManipConfig
# to the 'recognition_manip' to crop the initial frame
image_manip_script = pipeline.create(dai.node.Script)
face_det_nn.out.link(image_manip_script.inputs['face_det_in'])
# Only send metadata, we are only interested in timestamp, so we can sync
# depth frames with NN output
face_det_nn.passthrough.link(image_manip_script.inputs['passthrough'])
cam.preview.link(image_manip_script.inputs['preview'])
image_manip_script.setScript("""
import time
msgs = dict()
def add_msg(msg, name, seq = None):
global msgs
if seq is None:
seq = msg.getSequenceNum()
seq = str(seq)
# node.warn(f"New msg {name}, seq {seq}")
# Each seq number has it's own dict of msgs
if seq not in msgs:
msgs[seq] = dict()
msgs[seq][name] = msg
# To avoid freezing (not necessary for this ObjDet model)
if 15 < len(msgs):
node.warn(f"Removing first element! len {len(msgs)}")
msgs.popitem() # Remove first element
def get_msgs():
global msgs
seq_remove = [] # Arr of sequence numbers to get deleted
for seq, syncMsgs in msgs.items():
seq_remove.append(seq) # Will get removed from dict if we find synced msgs pair
# node.warn(f"Checking sync {seq}")
# Check if we have both detections and color frame with this sequence number
if len(syncMsgs) == 2: # 1 frame, 1 detection
for rm in seq_remove:
del msgs[rm]
# node.warn(f"synced {seq}. Removed older sync values. len {len(msgs)}")
return syncMsgs # Returned synced msgs
return None
def correct_bb(xmin,ymin,xmax,ymax):
if xmin < 0: xmin = 0.001
if ymin < 0: ymin = 0.001
if xmax > 1: xmax = 0.999
if ymax > 1: ymax = 0.999
return [xmin,ymin,xmax,ymax]
while True:
time.sleep(0.001) # Avoid lazy looping
preview = node.io['preview'].tryGet()
if preview is not None:
add_msg(preview, 'preview')
face_dets = node.io['face_det_in'].tryGet()
if face_dets is not None:
# TODO: in 2.18.0.0 use face_dets.getSequenceNum()
passthrough = node.io['passthrough'].get()
seq = passthrough.getSequenceNum()
add_msg(face_dets, 'dets', seq)
sync_msgs = get_msgs()
if sync_msgs is not None:
img = sync_msgs['preview']
dets = sync_msgs['dets']
for i, det in enumerate(dets.detections):
cfg = ImageManipConfig()
bb = correct_bb(det.xmin-0.03, det.ymin-0.03, det.xmax+0.03, det.ymax+0.03)
cfg.setCropRect(*bb)
# node.warn(f"Sending {i + 1}. det. Seq {seq}. Det {det.xmin}, {det.ymin}, {det.xmax}, {det.ymax}")
cfg.setResize(60, 60)
cfg.setKeepAspectRatio(False)
node.io['manip_cfg'].send(cfg)
node.io['manip_img'].send(img)
""")
recognition_manip = pipeline.create(dai.node.ImageManip)
recognition_manip.initialConfig.setResize(60, 60)
recognition_manip.setWaitForConfigInput(True)
image_manip_script.outputs['manip_cfg'].link(recognition_manip.inputConfig)
image_manip_script.outputs['manip_img'].link(recognition_manip.inputImage)
# Second stange recognition NN
print("Creating recognition Neural Network...")
recognition_nn = pipeline.create(dai.node.NeuralNetwork)
recognition_nn.setBlobPath(blobconverter.from_zoo(name="head-pose-estimation-adas-0001", shaves=6))
recognition_manip.out.link(recognition_nn.input)
recognition_xout = pipeline.create(dai.node.XLinkOut)
recognition_xout.setStreamName("recognition")
recognition_nn.out.link(recognition_xout.input)
return pipeline
with dai.Device() as device:
stereo = 1 < len(device.getConnectedCameras())
device.startPipeline(create_pipeline(stereo))
sync = TwoStageHostSeqSync()
queues = {}
# Create output queues
for name in ["color", "detection", "recognition"]:
queues[name] = device.getOutputQueue(name)
while True:
for name, q in queues.items():
# Add all msgs (color frames, object detections and recognitions) to the Sync class.
if q.has():
sync.add_msg(q.get(), name)
msgs = sync.get_msgs()
if msgs is not None:
frame = msgs["color"].getCvFrame()
detections = msgs["detection"].detections
recognitions = msgs["recognition"]
for i, detection in enumerate(detections):
bbox = frame_norm(frame, (detection.xmin, detection.ymin, detection.xmax, detection.ymax))
roiData = detection.boundingBoxMapping
roi = roiData.roi
roi = roi.denormalize(frame.shape[1], frame.shape[0]) # Normalize bounding box
topLeft = roi.topLeft()
bottomRight = roi.bottomRight()
xmin = int(topLeft.x)
ymin = int(topLeft.y)
xmax = int(bottomRight.x)
ymax = int(bottomRight.y)
# Decoding of recognition results
rec = recognitions[i]
yaw = rec.getLayerFp16('angle_y_fc')[0]
pitch = rec.getLayerFp16('angle_p_fc')[0]
roll = rec.getLayerFp16('angle_r_fc')[0]
decode_pose(yaw, pitch, roll, bbox, frame)
cv2.rectangle(frame, (bbox[0], bbox[1]), (bbox[2], bbox[3]), (10, 245, 10), 2)
cv2.rectangle(frame, (xmin, ymin), (xmax, ymax), (0, 0, 0), 2)
y = (bbox[1] + bbox[3]) // 2
if stereo:
# You could also get detection.spatialCoordinates.x and detection.spatialCoordinates.y coordinates
coords = "Z: {:.2f} m".format(detection.spatialCoordinates.z/1000)
cv2.putText(frame, coords, (bbox[0], y + 60), cv2.FONT_HERSHEY_TRIPLEX, 1, (0, 0, 0), 8)
cv2.putText(frame, coords, (bbox[0], y + 60), cv2.FONT_HERSHEY_TRIPLEX, 1, (255, 255, 255), 2)
cv2.imshow("Camera", frame)
if cv2.waitKey(1) == ord('q'):
break
Thanks,
Jaka
Hi jakaskerl
Thank you so much for help!
Hi jakaskerl
I tried rotating the camera 90 degrees for installation and using the code you modified to detect head position and posture information. After entering 'r' on the keyboard, rotate the image by 90 degrees before checking the input model. I used ImageManip to set the angle value to rotate, and another ImageManip to set the size of the image back to (300, 300). However, testing has found that once ImageManip is used, although the image has not been rotated by 90 degrees, the measured ROI area is no longer on the face, but in a distant location. How to modify the ROI area to fit on the face, or is there any other way to rotate the image? Here is my code
from MultiMsgSync import TwoStageHostSeqSync
import blobconverter
import cv2
import depthai as dai
from tools import *
rgbRr = dai.RotatedRect()
def create_pipeline(stereo):
pipeline = dai.Pipeline()
print("Creating Color Camera...")
cam = pipeline.create(dai.node.ColorCamera)
cam.setPreviewSize(640, 480)
cam.setResolution(dai.ColorCameraProperties.SensorResolution.THE_1080_P)
cam.setInterleaved(False)
cam.setPreviewKeepAspectRatio(False)
cam.setBoardSocket(dai.CameraBoardSocket.RGB)
cam_xout = pipeline.create(dai.node.XLinkOut)
*# cam_xout.setStreamName("color")
# cam.video.link(cam_xout.input)
*if stereo:
monoLeft = pipeline.create(dai.node.MonoCamera)
monoLeft.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoLeft.setBoardSocket(dai.CameraBoardSocket.LEFT)
monoRight = pipeline.create(dai.node.MonoCamera)
monoRight.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoRight.setBoardSocket(dai.CameraBoardSocket.RIGHT)
stereo = pipeline.create(dai.node.StereoDepth)
stereo.setDefaultProfilePreset(dai.node.StereoDepth.PresetMode.HIGH_DENSITY)
stereo.setDepthAlign(dai.CameraBoardSocket.RGB)
monoLeft.out.link(stereo.left)
monoRight.out.link(stereo.right)
*# Spatial Detection network if OAK-D*
print("OAK-D detected, app will display spatial coordiantes")
face_det_nn = pipeline.create(dai.node.MobileNetSpatialDetectionNetwork)
stereo.depth.link(face_det_nn.inputDepth)
else: *# Detection network if OAK-1*
print("OAK-1 detected, app won't display spatial coordiantes")
face_det_nn = pipeline.create(dai.node.MobileNetDetectionNetwork)
face_det_nn.setConfidenceThreshold(0.5)
face_det_nn.setBoundingBoxScaleFactor(0.5)
face_det_nn.setBlobPath(blobconverter.from_zoo(name="face-detection-retail-0004", shaves=6))
*# cam.preview.link(face_det_nn.input)
# ------------------------------------------------------------------------------
*copy_manip = pipeline.create(dai.node.ImageManip)
rgbRr.center.x, rgbRr.center.y = cam.getPreviewWidth() // 2, cam.getPreviewHeight() // 2
rgbRr.size.width, rgbRr.size.height = cam.getPreviewHeight(), cam.getPreviewWidth()
rgbRr.angle = 0
copy_manip.initialConfig.setCropRotatedRect(rgbRr, False)
copy_manip.setNumFramesPool(15)
copy_manip.setMaxOutputFrameSize(3499200)
cam.preview.link(copy_manip.inputImage)
manipRgbCfg = pipeline.create(dai.node.XLinkIn)
manipRgbCfg.setStreamName("manipCfg")
manipRgbCfg.out.link(copy_manip.inputConfig)
face_det_manip = pipeline.create(dai.node.ImageManip)
face_det_manip.initialConfig.setResize(300,300)
face_det_manip.initialConfig.setFrameType(dai.RawImgFrame.Type.RGB888p)
copy_manip.out.link(face_det_manip.inputImage)
face_det_manip.out.link(face_det_nn.input)
cam_xout.setStreamName("color")
face_det_manip.out.link(cam_xout.input)
*# cam.video.link(cam_xout.input)
# -----------------------------------------------------------------------------------------
# Send face detections to the host (for bounding boxes)
*face_det_xout = pipeline.create(dai.node.XLinkOut)
face_det_xout.setStreamName("detection")
face_det_nn.out.link(face_det_xout.input)
*# Script node will take the output from the face detection NN as an input and set ImageManipConfig
# to the 'recognition_manip' to crop the initial frame
*image_manip_script = pipeline.create(dai.node.Script)
face_det_nn.out.link(image_manip_script.inputs['face_det_in'])
*# Only send metadata, we are only interested in timestamp, so we can sync
# depth frames with NN output
*face_det_nn.passthrough.link(image_manip_script.inputs['passthrough'])
*# cam.preview.link(image_manip_script.inputs['preview'])*
face_det_manip.out.link(image_manip_script.inputs['preview'])
image_manip_script.setScript("""
import time
msgs = dict()
def add_msg(msg, name, seq = None):
global msgs
if seq is None:
seq = msg.getSequenceNum()
seq = str(seq)
# node.warn(f"New msg {name}, seq {seq}")
# Each seq number has it's own dict of msgs
if seq not in msgs:
msgs[seq] = dict()
msgs[seq][name] = msg
# To avoid freezing (not necessary for this ObjDet model)
if 15 < len(msgs):
node.warn(f"Removing first element! len {len(msgs)}")
msgs.popitem() # Remove first element
def get_msgs():
global msgs
seq_remove = [] # Arr of sequence numbers to get deleted
for seq, syncMsgs in msgs.items():
seq_remove.append(seq) # Will get removed from dict if we find synced msgs pair
# node.warn(f"Checking sync {seq}")
# Check if we have both detections and color frame with this sequence number
if len(syncMsgs) == 2: # 1 frame, 1 detection
for rm in seq_remove:
del msgs[rm]
# node.warn(f"synced {seq}. Removed older sync values. len {len(msgs)}")
return syncMsgs # Returned synced msgs
return None
def correct_bb(xmin,ymin,xmax,ymax):
if xmin < 0: xmin = 0.001
if ymin < 0: ymin = 0.001
if xmax > 1: xmax = 0.999
if ymax > 1: ymax = 0.999
return [xmin,ymin,xmax,ymax]
while True:
time.sleep(0.001) # Avoid lazy looping
preview = node.io['preview'].tryGet()
if preview is not None:
add_msg(preview, 'preview')
face_dets = node.io['face_det_in'].tryGet()
if face_dets is not None:
# TODO: in 2.18.0.0 use face_dets.getSequenceNum()
passthrough = node.io['passthrough'].get()
seq = passthrough.getSequenceNum()
add_msg(face_dets, 'dets', seq)
sync_msgs = get_msgs()
if sync_msgs is not None:
img = sync_msgs['preview']
dets = sync_msgs['dets']
for i, det in enumerate(dets.detections):
cfg = ImageManipConfig()
bb = correct_bb(det.xmin-0.03, det.ymin-0.03, det.xmax+0.03, det.ymax+0.03)
cfg.setCropRect(\*bb)
# node.warn(f"Sending {i + 1}. det. Seq {seq}. Det {det.xmin}, {det.ymin}, {det.xmax}, {det.ymax}")
cfg.setResize(60, 60)
cfg.setKeepAspectRatio(False)
node.io['manip_cfg'].send(cfg)
node.io['manip_img'].send(img)
""")
recognition_manip = pipeline.create(dai.node.ImageManip)
recognition_manip.initialConfig.setResize(60, 60)
recognition_manip.setWaitForConfigInput(True)
image_manip_script.outputs['manip_cfg'].link(recognition_manip.inputConfig)
image_manip_script.outputs['manip_img'].link(recognition_manip.inputImage)
*# Second stange recognition NN*
print("Creating recognition Neural Network...")
recognition_nn = pipeline.create(dai.node.NeuralNetwork)
recognition_nn.setBlobPath(blobconverter.from_zoo(name="head-pose-estimation-adas-0001", shaves=6))
recognition_manip.out.link(recognition_nn.input)
recognition_xout = pipeline.create(dai.node.XLinkOut)
recognition_xout.setStreamName("recognition")
recognition_nn.out.link(recognition_xout.input)
return pipeline
with dai.Device() as device:
stereo = 1 < len(device.getConnectedCameras())
device.startPipeline(create_pipeline(stereo))
sync = TwoStageHostSeqSync()
queues = {}
qManipCfg = device.getInputQueue(name="manipCfg")
# Create output queues
for name in ["color", "detection", "recognition"]:
queues[name] = device.getOutputQueue(name)
while True:
for name, q in queues.items():
*# Add all msgs (color frames, object detections and recognitions) to the Sync class.*
if q.has():
sync.add_msg(q.get(), name)
msgs = sync.get_msgs()
if msgs is not None:
frame = msgs["color"].getCvFrame()
detections = msgs["detection"].detections
recognitions = msgs["recognition"]
for i, detection in enumerate(detections):
bbox = frame_norm(frame, (detection.xmin, detection.ymin, detection.xmax, detection.ymax))
roiData = detection.boundingBoxMapping
roi = roiData.roi
roi = roi.denormalize(frame.shape[1], frame.shape[0]) *# Normalize bounding box*
topLeft = roi.topLeft()
bottomRight = roi.bottomRight()
xmin = int(topLeft.x)
ymin = int(topLeft.y)
xmax = int(bottomRight.x)
ymax = int(bottomRight.y)
*# Decoding of recognition results*
rec = recognitions[i]
yaw = rec.getLayerFp16('angle_y_fc')[0]
pitch = rec.getLayerFp16('angle_p_fc')[0]
roll = rec.getLayerFp16('angle_r_fc')[0]
decode_pose(yaw, pitch, roll, bbox, frame)
cv2.rectangle(frame, (bbox[0], bbox[1]), (bbox[2], bbox[3]), (10, 245, 10), 2)
cv2.rectangle(frame, (xmin, ymin), (xmax, ymax), (0, 0, 0), 2)
y = (bbox[1] + bbox[3]) // 2
if stereo:
*# You could also get detection.spatialCoordinates.x and detection.spatialCoordinates.y coordinates*
coords = "Z: {:.2f} m".format(detection.spatialCoordinates.z/1000)
cv2.putText(frame, coords, (bbox[0], y + 60), cv2.FONT_HERSHEY_TRIPLEX, 1, (0, 0, 0), 8)
cv2.putText(frame, coords, (bbox[0], y + 60), cv2.FONT_HERSHEY_TRIPLEX, 1, (255, 255, 255), 2)
cv2.imshow("Camera", frame)
key = cv2.waitKey(1)
if key == ord('q'):
break
elif key ==ord('r'):
new_angle = 90
cfg = dai.ImageManipConfig()
rgbRr.angle = new_angle
cfg.setCropRotatedRect(rgbRr, False)
qManipCfg.send(cfg)
print(f"Image rotated to {rgbRr.angle} degrees")@walawala111 I'd suggest rotating the frame before inferencing, so then you don't need to do mapping from non-rotated to rotated frame (bounding box / location of face on the image).
Hi, erik
I rotated the RGB image and depth information separately, and the code is as follows:
cam = pipeline.create(dai.node.ColorCamera)
cam.setPreviewSize(640, 400)
cam.setResolution(dai.ColorCameraProperties.SensorResolution.THE_1080_P)
cam.setInterleaved(False)
cam.setPreviewKeepAspectRatio(False)
cam.setBoardSocket(dai.CameraBoardSocket.RGB)
copy_manip = pipeline.create(dai.node.ImageManip)
rgbRr.center.x,rgbRr.center.y = cam.getPreviewWidth() // 2,cam.getPreviewHeight() //2
rgbRr.size.width, rgbRr.size.height = cam.getPreviewHeight(), cam.getPreviewWidth()
rgbRr.angle = 90
copy_manip.initialConfig.setCropRotatedRect(rgbRr, False)
copy_manip.setNumFramesPool(15)
copy_manip.setMaxOutputFrameSize(3499200)
cam.preview.link(copy_manip.inputImage)
face_det_manip = pipeline.create(dai.node.ImageManip)
face_det_manip.initialConfig.setResize(300,300)
face_det_manip.initialConfig.setFrameType(dai.RawImgFrame.Type.RGB888p)
copy_manip.out.link(face_det_manip.inputImage)
face_det_manip.out.link(face_det_nn.input)
cam_xout = pipeline.create(dai.node.XLinkOut)
cam_xout.setStreamName("color")
face_det_manip.out.link(cam_xout.input)
manip_depth = pipeline.create(dai.node.ImageManip)
rotated_rect = dai.RotatedRect()
rotated_rect.center.x, rotated_rect.center.y = monoRight.getResolutionWidth() // 2, monoRight.getResolutionHeight() // 2
rotated_rect.size.width, rotated_rect.size.height = monoRight.getResolutionHeight(), monoRight.getResolutionWidth()
rotated_rect.angle = 90
manip_depth.initialConfig.setCropRotatedRect(rotated_rect, False)
stereo.depth.link(manip_depth.inputImage)
manip_depth.out.link(face_det_nn.inputDepth)
It seems that the rotation was successful.

]
But the detected depth values fluctuate greatly, such as jumping continuously between 600 and 1200mm. What is the reason?
It seems that it's not just a matter of significant data fluctuations, but also the inaccurate depth data measured.
Thanks
walawala111 not sure, but full MRE would be helpful. Please also visualize depth along with box, to determine whether depth is bad (which would result in fluctuation).
https://docs.luxonis.com/software/depthai/examples/spatial_mobilenet/
Hi erik
After installing the camera by rotating it clockwise by 90 degrees, I rotated both the image and depth by 90 degrees, and marked the ROI area with boxes on both the depth map and RGB image. The ROI area does appear on the face in the RGB image, but it deviates a lot from the face in the depth map. I am not sure if it is a problem with the size of the depth map
The following is my code, which uses tools.ty and MultiMonsSync.by from the gen2 head post detection/pai folder.

](https://)

](https://)
from MultiMsgSync import TwoStageHostSeqSync
import blobconverter
import cv2
import depthai as dai
from tools import *
rgbRr = dai.RotatedRect()
def create_pipeline(stereo):
pipeline = dai.Pipeline()
print("Creating Color Camera...")
cam = pipeline.create(dai.node.ColorCamera)
cam.setPreviewSize(640,400)
cam.setResolution(dai.ColorCameraProperties.SensorResolution.THE_1080_P)
cam.setInterleaved(False)
cam.setPreviewKeepAspectRatio(False)
cam.setBoardSocket(dai.CameraBoardSocket.RGB)
if stereo:
monoLeft = pipeline.create(dai.node.MonoCamera)
monoLeft.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoLeft.setBoardSocket(dai.CameraBoardSocket.LEFT)
monoRight = pipeline.create(dai.node.MonoCamera)
monoRight.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoRight.setBoardSocket(dai.CameraBoardSocket.RIGHT)
stereo = pipeline.create(dai.node.StereoDepth)
stereo.setDefaultProfilePreset(dai.node.StereoDepth.PresetMode.HIGH_DENSITY)
stereo.setDepthAlign(dai.CameraBoardSocket.RGB)
monoLeft.out.link(stereo.left)
monoRight.out.link(stereo.right)
print("OAK-D detected, app will display spatial coordiantes")
face_det_nn = pipeline.create(dai.node.MobileNetSpatialDetectionNetwork)
manip_depth = pipeline.create(dai.node.ImageManip)
rotated_rect = dai.RotatedRect()
rotated_rect.center.x, rotated_rect.center.y = monoRight.getResolutionWidth() // 2, monoRight.getResolutionHeight() // 2
rotated_rect.size.width, rotated_rect.size.height = monoRight.getResolutionHeight(), monoRight.getResolutionWidth()
rotated_rect.angle = 90
manip_depth.initialConfig.setCropRotatedRect(rotated_rect, False)
stereo.depth.link(manip_depth.inputImage)
manip_depth.out.link(face_det_nn.inputDepth)
else:
print("OAK-1 detected, app won't display spatial coordiantes")
face_det_nn = pipeline.create(dai.node.MobileNetDetectionNetwork)
face_det_nn.setConfidenceThreshold(0.5)
face_det_nn.setBoundingBoxScaleFactor(0.5)
face_det_nn.setBlobPath(blobconverter.from_zoo(name="face-detection-retail-0004", shaves=6))
copy_manip = pipeline.create(dai.node.ImageManip)
rgbRr.center.x, rgbRr.center.y = cam.getPreviewWidth() // 2, cam.getPreviewHeight() // 2
rgbRr.size.width, rgbRr.size.height = cam.getPreviewHeight(), cam.getPreviewWidth()
rgbRr.angle = 90
copy_manip.initialConfig.setCropRotatedRect(rgbRr, False)
copy_manip.setNumFramesPool(15)
copy_manip.setMaxOutputFrameSize(3499200)
cam.preview.link(copy_manip.inputImage)
face_det_manip = pipeline.create(dai.node.ImageManip)
face_det_manip.initialConfig.setResize(300, 300)
face_det_manip.initialConfig.setFrameType(dai.RawImgFrame.Type.RGB888p)
copy_manip.out.link(face_det_manip.inputImage)
face_det_manip.out.link(face_det_nn.input)
cam_xout = pipeline.create(dai.node.XLinkOut)
cam_xout.setStreamName("color")
face_det_manip.out.link(cam_xout.input)
face_det_xout = pipeline.create(dai.node.XLinkOut)
face_det_xout.setStreamName("detection")
face_det_nn.out.link(face_det_xout.input)
image_manip_script = pipeline.create(dai.node.Script)
face_det_nn.out.link(image_manip_script.inputs['face_det_in'])
face_det_nn.passthrough.link(image_manip_script.inputs['passthrough'])
cam.preview.link(image_manip_script.inputs['preview'])
image_manip_script.setScript("""
import time
msgs = dict()
def add_msg(msg, name, seq = None):
global msgs
if seq is None:
seq = msg.getSequenceNum()
seq = str(seq)
if seq not in msgs:
msgs[seq] = dict()
msgs[seq][name] = msg
if 15 < len(msgs):
node.warn(f"Removing first element! len {len(msgs)}")
msgs.popitem() # Remove first element
def get_msgs():
global msgs
seq_remove = [] # Arr of sequence numbers to get deleted
for seq, syncMsgs in msgs.items():
seq_remove.append(seq) # Will get removed from dict if we find synced msgs pair
if len(syncMsgs) == 2: # 1 frame, 1 detection
for rm in seq_remove:
del msgs[rm]
return syncMsgs # Returned synced msgs
return None
def correct_bb(xmin,ymin,xmax,ymax):
if xmin < 0: xmin = 0.001
if ymin < 0: ymin = 0.001
if xmax > 1: xmax = 0.999
if ymax > 1: ymax = 0.999
return [xmin,ymin,xmax,ymax]
while True:
time.sleep(0.001) # Avoid lazy looping
preview = node.io['preview'].tryGet()
if preview is not None:
add_msg(preview, 'preview')
face_dets = node.io['face_det_in'].tryGet()
if face_dets is not None:
passthrough = node.io['passthrough'].get()
seq = passthrough.getSequenceNum()
add_msg(face_dets, 'dets', seq)
sync_msgs = get_msgs()
if sync_msgs is not None:
img = sync_msgs['preview']
dets = sync_msgs['dets']
for i, det in enumerate(dets.detections):
cfg = ImageManipConfig()
bb = correct_bb(det.xmin-0.03, det.ymin-0.03, det.xmax+0.03, det.ymax+0.03)
cfg.setCropRect(*bb)
cfg.setResize(60, 60)
cfg.setKeepAspectRatio(False)
node.io['manip_cfg'].send(cfg)
node.io['manip_img'].send(img)
""")
recognition_manip = pipeline.create(dai.node.ImageManip)
recognition_manip.initialConfig.setResize(60, 60)
recognition_manip.setWaitForConfigInput(True)
image_manip_script.outputs['manip_cfg'].link(recognition_manip.inputConfig)
image_manip_script.outputs['manip_img'].link(recognition_manip.inputImage)
print("Creating recognition Neural Network...")
recognition_nn = pipeline.create(dai.node.NeuralNetwork)
recognition_nn.setBlobPath(blobconverter.from_zoo(name="head-pose-estimation-adas-0001", shaves=6))
recognition_manip.out.link(recognition_nn.input)
recognition_xout = pipeline.create(dai.node.XLinkOut)
recognition_xout.setStreamName("recognition")
xoutDepth = pipeline.create(dai.node.XLinkOut)
xoutDepth.setStreamName("depth")
face_det_nn.passthroughDepth.link(xoutDepth.input)
recognition_nn.out.link(recognition_xout.input)
return pipeline
with dai.Device() as device:
stereo = 1 < len(device.getConnectedCameras())
device.startPipeline(create_pipeline(stereo))
sync = TwoStageHostSeqSync()
queues = {}
for name in ["color", "detection", "recognition", "depth"]:
queues[name] = device.getOutputQueue(name)
depthQueue = device.getOutputQueue(name="depth", maxSize=4, blocking=False)
while True:
depth = depthQueue.get()
for name, q in queues.items():
if q.has():
sync.add_msg(q.get(), name)
msgs = sync.get_msgs()
depthFrame = depth.getFrame() # depthFrame values are in millimeters
depth_downscaled = depthFrame[::4]
if np.all(depth_downscaled == 0):
min_depth = 0 # Set a default minimum depth value when all elements are zero
else:
min_depth = np.percentile(depth_downscaled[depth_downscaled != 0], 1)
max_depth = np.percentile(depth_downscaled, 99)
depthFrameColor = np.interp(depthFrame, (min_depth, max_depth), (0, 255)).astype(np.uint8)
depthFrameColor = cv2.applyColorMap(depthFrameColor, cv2.COLORMAP_TURBO)
if msgs is not None:
frame = msgs["color"].getCvFrame()
detections = msgs["detection"].detections
recognitions = msgs["recognition"]
for i, detection in enumerate(detections):
bbox = frame_norm(frame, (detection.xmin, detection.ymin, detection.xmax, detection.ymax))
roiData = detection.boundingBoxMapping
roi = roiData.roi
depthroi = roi.denormalize(depthFrameColor.shape[1], depthFrameColor.shape[0])
depthtopLeft = depthroi.topLeft()
depthbottomRight = depthroi.bottomRight()
depthxmin = int(depthtopLeft.x)
depthymin = int(depthtopLeft.y)
depthxmax = int(depthbottomRight.x)
depthymax = int(depthbottomRight.y)
cv2.rectangle(depthFrameColor, (depthxmin, depthymin), (depthxmax, depthymax), (255, 255, 255), 1)
roi = roi.denormalize(frame.shape[1], frame.shape[0]) # Normalize bounding box
topLeft = roi.topLeft()
bottomRight = roi.bottomRight()
xmin = int(topLeft.x)
ymin = int(topLeft.y)
xmax = int(bottomRight.x)
ymax = int(bottomRight.y)
rec = recognitions[i]
yaw = rec.getLayerFp16('angle_y_fc')[0]
pitch = rec.getLayerFp16('angle_p_fc')[0]
roll = rec.getLayerFp16('angle_r_fc')[0]
decode_pose(yaw, pitch, roll, bbox, frame)
cv2.rectangle(frame, (bbox[0], bbox[1]), (bbox[2], bbox[3]), (10, 245, 10), 2)
cv2.rectangle(frame, (xmin, ymin), (xmax, ymax), (0, 0, 0), 2)
y = (bbox[1] + bbox[3]) // 2
if stereo:
coords = "Z: {:.2f} m".format(detection.spatialCoordinates.z/1000)
cv2.putText(frame, coords, (bbox[0], y + 60), cv2.FONT_HERSHEY_TRIPLEX, 1, (0, 0, 0), 8)
cv2.putText(frame, coords, (bbox[0], y + 60), cv2.FONT_HERSHEY_TRIPLEX, 1, (255, 255, 255), 2)
cv2.imshow("Camera", frame)
cv2.imshow("depth", depthFrameColor)
if cv2.waitKey(1) == ord('q'):
break`
@walawala111 I'm not even sure what I'm looking at, as BBs appear on the hand, not on the face/head?
erik
Yes. After rotating the RGB image and depth map by 90deg, I wanted to recognize the depth data of the face, but after visualizing the depth map and box, I found that the box was not on the face, but in a lower position. And the depth map doesn't seem to match the RGB map, with a smaller viewing angle.
Thanks
Hi erik
I may not have explained the problem I encountered clearly. My goal is to rotate the camera clockwise by 90 degrees and install it to detect the position data (xyz) of the face and the posture angle data (RPY) of the head.
For RGB images and depth maps, I rotated them separately using ImageManip. However, after visualizing bbox, it was found that the ROI area was not on the face.
here is the mre
Thanks in advance!

Hi @walawala111
I think this might be an issue of imageManip not passing the rotation information to the spatialLocationCalculator.
Would have to check that with the team.
Thanks,
Jaka
Hi jakaskerl
Is there any current solution to this problem?
Thanks!
Hi @erik
Is there a better solution to this problem?
Thanks
@walawala111 200 lines of code is not an MRE. Please distil it down to minimal repro example and we can take a look into it.
Hi walawala111
It's manip issue. In order to properly set the spatial bounding box of a rotated (transformed) image, you would need the order of operations that were applied to the start image, the undistortion mesh; as well as intrinsics of both stereo as well as color cameras. Current implementation of ImageManip node apparently does not allow this information passthrough.
DepthaiV3 aims to fix this issue.
Thanks,
Jaka