Hello
got below sometimes in oakdpro
INFO: Opening OAK-D Pro device
[MonoCamera(1)] [error] Camera not detected on socket: 1
[MonoCamera(0)] [error] Camera not detected on socket: 2
INFO: Opened OAK-D Pro device
Ran this python script(luxonis/depthai-pythonblob/main/utilities/cam_test.py) and below is the output
python3 cam_test.py -show
Enabled cameras:
rgb : color
left : mono
right : mono
camd : color
DepthAI version: 2.24.0.0
DepthAI path: /path
cam_test.py:320: DeprecationWarning: Use constructor taking 'UsbSpeed' instead
with dai.Device(*dai_device_args) as device:
[1944301081559A2E00] [1.3] [0.929] [ColorCamera(9)] [error] Camera not detected on socket: 3
Connected cameras:
-socket CAM_A : IMX378 4056 x 3040 focus:auto - COLOR
-socket CAM_B : OV9282 1280 x 800 focus:fixed - MONO
-socket CAM_C : OV9282 1280 x 800 focus:fixed - MONO
USB speed: SUPER
IR drivers: [('LM3644', 2, 99)]
Cam: rgb left right camd [host | capture timestamp]
FPS: 0.00| 0.00 0.00| 0.00 0.00| 0.00 0.00| 0.00
[right, 0, 6141.393650] Exp: 30.001 ms, ISO: 1549, Lens pos: -1, Color temp: 6500 K
Ran second time and there was no error
device restarted after two days and got the same error again.
can anyone let me know how to resolve this.
thanks.