R
Rememberlenny

  • Jul 6, 2019
  • Joined Jun 13, 2019
  • 0 best answers
  • Hi everyone,

    We're making a modular design - and it's almost done. We'll probably order our first round next week.


    Why?

    Allows integration of the Myriad X directly into your design.
    Doesn't require your host have PCIE (USB instead)
    Allows plug/play Raspberry Pi + Myriad X at 30FPS instead of 8FPS of NCS2, including stereo depth
    Allows you to make whatever board you want, without having to muck with dealing with the complexity and cost of making a high-density BGA board.
    How?

    So we'll make two carrier boards for this to start, both of which will be open source:

    A carrier board for this module with an output USB interface
    A carrier board for this module and also for the Raspberry Pi Compute Module
    What?

    Myriad X with all supporting hardware. All the carrier board needs to do is provide power and connectivity.
    All connectivity through single 100-pin connector (DF40C-100DP-0.4V(51))
    1 x 4-lane MIPI for high-res image sensor (e.g. 12MP)
    2 x 2-lane MIPI for standard-res image sensors (e.g. 1MP)
    USB interface
    40mm x 30mm (~ 1.57" x 1.18")

    Cheers!
    The Luxonis Team