When i launch the script the two grayscale cameras (CAM_A and CAM_C) are opened correctly and run smoothly. Cam_A never open.
The node is stopped because i run ctr+C to kill the script. (i included as well in the output)
The full output as requested
`
DEPTHAI_LEVEL=debug python utilities/cam_test.py
[2026-05-25 09:00:31.038] [depthai] [info] Environment variable DEPTHAI_DEBUG is not set. Using default value: ''
[2026-05-25 09:00:31.038] [depthai] [info] Environment variable DEPTHAI_INSTALL_SIGNAL_HANDLER is not set. Using default value: ''
[2026-05-25 09:00:31.038] [depthai] [info] Environment variable DEPTHAI_LIBUSB_ANDROID_JAVAVM is not set. Using default value: ''
[2026-05-25 09:00:31.038] [depthai] [debug] Python bindings - version: 3.5.0 from build: 2026-03-18 08:33:45 +0000
[2026-05-25 09:00:31.038] [depthai] [debug] Library information - version: 3.5.0, commit: from , build: 2026-03-18 08:23:37 +0000, libusb enabled: true
[2026-05-25 09:00:31.046] [depthai] [info] Environment variable DEPTHAI_PROFILING is not set. Using default value: ''
[2026-05-25 09:00:31.046] [depthai] [info] Environment variable XLINK_LEVEL is not set. Using default value: ''
[2026-05-25 09:00:31.046] [depthai] [debug] Initialize - finished
DepthAI version: 3.5.0
DepthAI path: /home/XXXXXXXXXX/.local/lib/python3.10/site-packages/depthai.cpython-310-x86_64-linux-gnu.so
[2026-05-25 09:00:31.111] [host] [debug] Device - OpenVINO version: universal
[2026-05-25 09:00:31.112] [depthai] [info] Environment variable DEPTHAI_WATCHDOG is not set. Using default value: ''
[2026-05-25 09:00:31.112] [depthai] [info] Environment variable DEPTHAI_WATCHDOG_INITIAL_DELAY is not set. Using default value: ''
[14442C106166C4D600] [3.1.3.1] [1779692431.112] [host] [debug] Device - BoardConfig: {"camera":[],"defaultImuExtr":{},"emmc":null,"gpio":[],"imu":null,"logDevicePrints":null,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 13 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be be 00 bb 00 be be bb 00
[2026-05-25 09:00:31.156] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.28.tar.xz' open: 4ms, archive read: 111ms
[2026-05-25 09:00:31.760] [depthai] [debug] Resources - Archive 'depthai-device-fwp-747b3781a390caf3e0e2e78a77f201b0fd3fc22a.tar.xz' open: 4ms, archive read: 715ms
[2026-05-25 09:00:31.760] [depthai] [info] Environment variable DEPTHAI_DEVICE_BINARY is not set. Using default value: ''
[2026-05-25 09:00:31.817] [depthai] [info] Environment variable DEPTHAI_CONNECT_TIMEOUT is not set. Using default value: ''
[2026-05-25 09:00:31.817] [depthai] [info] Environment variable DEPTHAI_BOOTUP_TIMEOUT is not set. Using default value: ''
[2026-05-25 09:00:32.900] [depthai] [debug] Searching for booted device: DeviceInfo(name=3.1.3.1, deviceId=14442C106166C4D600, X_LINK_BOOTED, X_LINK_USB_VSC, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[2026-05-25 09:00:33.748] [depthai] [info] Environment variable DEPTHAI_RPC_WRITE_TIMEOUT is not set. Using default value: '0'
[2026-05-25 09:00:33.748] [depthai] [info] Environment variable DEPTHAI_RPC_READ_TIMEOUT is not set. Using default value: '10000'
[2026-05-25 09:00:33.767] [depthai] [info] Environment variable DEPTHAI_CRASHDUMP is not set. Using default value: ''
[14442C106166C4D600] [3.1.3.1] [0.856] [system] [info] Memory Usage - DDR: 0.12 / 332.98 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 7.51 / 80.21 MiB, LeonRT Heap: 2.89 / 38.11 MiB / NOC ddr: 23 MB/s
[14442C106166C4D600] [3.1.3.1] [0.856] [system] [info] Temperatures - Average: 35.29C, CSS: 36.77C, MSS 34.88C, UPA: 35.11C, DSS: 34.40C
[14442C106166C4D600] [3.1.3.1] [0.856] [system] [info] Cpu Usage - LeonOS 78.41%, LeonRT: 1.83%
Enabled cameras:
cama : color
camb : mono
camc : mono
CAM: cama
CAM: camb
CAM: camc
Connected cameras:
-socket CAM_A : IMX378 4056 x 3040 focus:fixed - COLOR
-socket CAM_B : OV9282 1280 x 800 focus:fixed - MONO COLOR
-socket CAM_C : OV9282 1280 x 800 focus:fixed - MONO COLOR
USB speed: SUPER
[2026-05-25 09:00:33.805] [depthai] [info] Environment variable DEPTHAI_AUTOCALIBRATION is not set. Using default value: ''
[2026-05-25 09:00:33.805] [depthai] [info] Environment variable DEPTHAI_RECORD is not set. Using default value: ''
[2026-05-25 09:00:33.805] [depthai] [info] Environment variable DEPTHAI_REPLAY is not set. Using default value: ''
[2026-05-25 09:00:33.806] [depthai] [info] Environment variable DEPTHAI_PIPELINE_DEBUGGING is not set. Using default value: 'false'
[2026-05-25 09:00:33.817] [depthai] [debug] Full schema dump: {"bridges":[[6,7],[8,9],[10,11],[12,13],[14,15],[16,17]],"connections":[{"node1Id":0,"node1Output":"0","node1OutputGroup":"dynamicOutputs","node2Id":12,"node2Input":"in","node2InputGroup":""},{"node1Id":1,"node1Output":"output","node1OutputGroup":"","node2Id":10,"node2Input":"in","node2InputGroup":""},{"node1Id":2,"node1Output":"0","node1OutputGroup":"dynamicOutputs","node2Id":14,"node2Input":"in","node2InputGroup":""},{"node1Id":3,"node1Output":"output","node1OutputGroup":"","node2Id":8,"node2Input":"in","node2InputGroup":""},{"node1Id":4,"node1Output":"0","node1OutputGroup":"dynamicOutputs","node2Id":16,"node2Input":"in","node2InputGroup":""},{"node1Id":5,"node1Output":"output","node1OutputGroup":"","node2Id":6,"node2Input":"in","node2InputGroup":""},{"node1Id":7,"node1Output":"out","node1OutputGroup":"","node2Id":4,"node2Input":"inputControl","node2InputGroup":""},{"node1Id":9,"node1Output":"out","node1OutputGroup":"","node2Id":2,"node2Input":"inputControl","node2InputGroup":""},{"node1Id":11,"node1Output":"out","node1OutputGroup":"","node2Id":0,"node2Input":"inputControl","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraSocketTuningBlobSize":[],"cameraSocketTuningBlobUri":[],"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","eepromId":0,"leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":-1},"nodes":[[17,{"alias":"","deviceId":"","deviceNode":false,"id":17,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":29,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":3,"name":"XLinkInHost","parentId":-1,"properties":[]}],[16,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":16,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":28,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"XLinkOut","parentId":-1,"properties":[123,34,98,121,116,101,115,80,101,114,83,101,99,111,110,100,76,105,109,105,116,34,58,45,49,44,34,109,97,120,70,112,115,76,105,109,105,116,34,58,45,49,46,48,44,34,109,101,116,97,100,97,116,97,79,110,108,121,34,58,102,97,108,115,101,44,34,112,97,99,107,101,116,83,105,122,101,34,58,45,49,44,34,115,116,114,101,97,109,78,97,109,101,34,58,34,95,95,120,95,52,95,48,34,125]}],[15,{"alias":"","deviceId":"","deviceNode":false,"id":15,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":27,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":3,"name":"XLinkInHost","parentId":-1,"properties":[]}],[14,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":14,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":26,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"XLinkOut","parentId":-1,"properties":[123,34,98,121,116,101,115,80,101,114,83,101,99,111,110,100,76,105,109,105,116,34,58,45,49,44,34,109,97,120,70,112,115,76,105,109,105,116,34,58,45,49,46,48,44,34,109,101,116,97,100,97,116,97,79,110,108,121,34,58,102,97,108,115,101,44,34,112,97,99,107,101,116,83,105,122,101,34,58,45,49,44,34,115,116,114,101,97,109,78,97,109,101,34,58,34,95,95,120,95,50,95,48,34,125]}],[13,{"alias":"","deviceId":"","deviceNode":false,"id":13,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":25,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":3,"name":"XLinkInHost","parentId":-1,"properties":[]}],[0,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":0,"ioInfo":[[["dynamicOutputs","0"],{"blocking":false,"group":"dynamicOutputs","id":3,"name":"0","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":2,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","mockIsp"],{"blocking":true,"group":"","id":1,"name":"mockIsp","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":0,"name":"inputControl","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"Camera","parentId":-1,"properties":[123,34,98,111,97,114,100,83,111,99,107,101,116,34,58,48,44,34,99,97,109,101,114,97,78,97,109,101,34,58,34,34,44,34,102,112,115,34,58,45,49,46,48,44,34,105,109,97,103,101,79,114,105,101,110,116,97,116,105,111,110,34,58,45,49,44,34,105,110,105,116,105,97,108,67,111,110,116,114,111,108,34,58,123,34,97,101,76,111,99,107,77,111,100,101,34,58,102,97,108,115,101,44,34,97,101,77,97,120,69,120,112,111,115,117,114,101,84,105,109,101,85,115,34,58,49,49,56,50,50,57,52,51,56,49,44,34,97,101,82,101,103,105,111,110,34,58,123,34,104,101,105,103,104,116,34,58,48,44,34,112,114,105,111,114,105,116,121,34,58,53,57,52,49,50,49,51,55,54,44,34,119,105,100,116,104,34,58,48,44,34,120,34,58,52,49,57,57,51,44,34,121,34,58,57,48,54,55,125,44,34,97,102,82,101,103,105,111,110,34,58,123,34,104,101,105,103,104,116,34,58,48,44,34,112,114,105,111,114,105,116,121,34,58,48,44,34,119,105,100,116,104,34,58,48,44,34,120,34,58,48,44,34,121,34,58,48,125,44,34,97,110,116,105,66,97,110,100,105,110,103,77,111,100,101,34,58,48,44,34,97,117,116,111,70,111,99,117,115,77,111,100,101,34,58,51,44,34,97,119,98,76,111,99,107,77,111,100,101,34,58,102,97,108,115,101,44,34,97,119,98,77,111,100,101,34,58,48,44,34,98,114,105,103,104,116,110,101,115,115,34,58,48,44,34,99,97,112,116,117,114,101,73,110,116,101,110,116,34,58,48,44,34,99,104,114,111,109,97,68,101,110,111,105,115,101,34,58,48,44,34,99,109,100,77,97,115,107,34,58,48,44,34,99,111,110,116,114,97,115,116,34,58,48,44,34,99,111,110,116,114,111,108,77,111,100,101,34,58,48,44,34,101,102,102,101,99,116,77,111,100,101,34,58,48,44,34,101,110,97,98,108,101,72,100,114,34,58,102,97,108,115,101,44,34,101,120,112,67,111,109,112,101,110,115,97,116,105,111,110,34,58,48,44,34,101,120,112,77,97,110,117,97,108,34,58,123,34,101,120,112,111,115,117,114,101,84,105,109,101,85,115,34,58,48,44,34,102,114,97,109,101,68,117,114,97,116,105,111,110,85,115,34,58,48,44,34,115,101,110,115,105,116,105,118,105,116,121,73,115,111,34,58,57,54,125,44,34,102,114,97,109,101,83,121,110,99,77,111,100,101,34,58,48,44,34,108,101,110,115,80,111,115,65,117,116,111,73,110,102,105,110,105,116,121,34,58,50,50,52,44,34,108,101,110,115,80,111,115,65,117,116,111,77,97,99,114,111,34,58,49,44,34,108,101,110,115,80,111,115,105,116,105,111,110,34,58,48,44,34,108,101,110,115,80,111,115,105,116,105,111,110,82,97,119,34,58,48,46,48,44,34,108,111,119,80,111,119,101,114,78,117,109,70,114,97,109,101,115,66,117,114,115,116,34,58,48,44,34,108,111,119,80,111,119,101,114,78,117,109,70,114,97,109,101,115,68,105,115,99,97,114,100,34,58,48,44,34,108,117,109,97,68,101,110,111,105,115,101,34,58,48,44,34,109,105,115,99,67,111,110,116,114,111,108,115,34,58,91,93,44,34,115,97,116,117,114,97,116,105,111,110,34,58,48,44,34,115,99,101,110,101,77,111,100,101,34,58,48,44,34,115,104,97,114,112,110,101,115,115,34,58,48,44,34,115,116,114,111,98,101,67,111,110,102,105,103,34,58,123,34,97,99,116,105,118,101,76,101,118,101,108,34,58,56,48,44,34,101,110,97,98,108,101,34,58,48,44,34,103,112,105,111,78,117,109,98,101,114,34,58,45,49,48,49,125,44,34,115,116,114,111,98,101,84,105,109,105,110,103,115,34,58,123,34,100,117,114,97,116,105,111,110,85,115,34,58,48,44,34,101,120,112,111,115,117,114,101,66,101,103,105,110,79,102,102,115,101,116,85,115,34,58,48,44,34,101,120,112,111,115,117,114,101,69,110,100,79,102,102,115,101,116,85,115,34,58,54,125,44,34,119,98,67,111,108,111,114,84,101,109,112,34,58,48,125,44,34,105,115,112,51,97,70,112,115,34,58,48,44,34,109,97,120,83,105,122,101,80,111,111,108,73,115,112,34,58,49,48,52,56,53,55,54,48,44,34,109,97,120,83,105,122,101,80,111,111,108,79,117,116,112,117,116,115,34,58,110,117,108,108,44,34,109,97,120,83,105,122,101,80,111,111,108,82,97,119,34,58,49,48,52,56,53,55,54,48,44,34,109,111,99,107,73,115,112,70,112,115,34,58,45,49,46,48,44,34,109,111,99,107,73,115,112,72,101,105,103,104,116,34,58,45,49,44,34,109,111,99,107,73,115,112,87,105,100,116,104,34,58,45,49,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,73,115,112,34,58,51,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,79,117,116,112,117,116,115,34,58,110,117,108,108,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,80,114,101,118,105,101,119,34,58,52,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,82,97,119,34,58,51,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,83,116,105,108,108,34,58,52,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,86,105,100,101,111,34,58,52,44,34,111,117,116,112,117,116,82,101,113,117,101,115,116,115,34,58,91,123,34,101,110,97,98,108,101,85,110,100,105,115,116,111,114,116,105,111,110,34,58,110,117,108,108,44,34,102,112,115,34,58,123,34,118,97,108,117,101,34,58,123,34,105,110,100,101,120,34,58,48,44,34,118,97,108,117,101,34,58,51,48,46,48,125,125,44,34,105,115,112,79,117,116,112,117,116,34,58,102,97,108,115,101,44,34,114,101,115,105,122,101,77,111,100,101,34,58,48,44,34,115,105,122,101,34,58,123,34,118,97,108,117,101,34,58,123,34,105,110,100,101,120,34,58,48,44,34,118,97,108,117,101,34,58,91,49,50,56,48,44,56,48,48,93,125,125,44,34,116,121,112,101,34,58,110,117,108,108,125,93,44,34,114,101,115,111,108,117,116,105,111,110,72,101,105,103,104,116,34,58,45,49,44,34,114,101,115,111,108,117,116,105,111,110,87,105,100,116,104,34,58,45,49,44,34,115,101,110,115,111,114,84,121,112,101,34,58,45,49,125]}],[1,{"alias":"","deviceId":"","deviceNode":false,"id":1,"ioInfo":[[["","output"],{"blocking":false,"group":"","id":5,"name":"output","queueSize":8,"type":0,"waitForMessage":false}],[["","input"],{"blocking":false,"group":"","id":4,"name":"input","queueSize":16,"type":3,"waitForMessage":false}]],"logLevel":3,"name":"InputQueue","parentId":-1,"properties":[]}],[2,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":2,"ioInfo":[[["dynamicOutputs","0"],{"blocking":false,"group":"dynamicOutputs","id":9,"name":"0","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":8,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","mockIsp"],{"blocking":true,"group":"","id":7,"name":"mockIsp","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":6,"name":"inputControl","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"Camera","parentId":-1,"properties":[123,34,98,111,97,114,100,83,111,99,107,101,116,34,58,49,44,34,99,97,109,101,114,97,78,97,109,101,34,58,34,34,44,34,102,112,115,34,58,45,49,46,48,44,34,105,109,97,103,101,79,114,105,101,110,116,97,116,105,111,110,34,58,45,49,44,34,105,110,105,116,105,97,108,67,111,110,116,114,111,108,34,58,123,34,97,101,76,111,99,107,77,111,100,101,34,58,102,97,108,115,101,44,34,97,101,77,97,120,69,120,112,111,115,117,114,101,84,105,109,101,85,115,34,58,56,54,52,44,34,97,101,82,101,103,105,111,110,34,58,123,34,104,101,105,103,104,116,34,58,48,44,34,112,114,105,111,114,105,116,121,34,58,49,51,44,34,119,105,100,116,104,34,58,48,44,34,120,34,58,57,52,53,54,44,34,121,34,58,57,48,54,54,125,44,34,97,102,82,101,103,105,111,110,34,58,123,34,104,101,105,103,104,116,34,58,50,48,48,56,51,44,34,112,114,105,111,114,105,116,121,34,58,49,54,51,52,53,54,50,54,55,49,44,34,119,105,100,116,104,34,58,50,52,57,51,54,44,34,120,34,58,48,44,34,121,34,58,48,125,44,34,97,110,116,105,66,97,110,100,105,110,103,77,111,100,101,34,58,49,50,50,44,34,97,117,116,111,70,111,99,117,115,77,111,100,101,34,58,51,44,34,97,119,98,76,111,99,107,77,111,100,101,34,58,102,97,108,115,101,44,34,97,119,98,77,111,100,101,34,58,49,48,56,44,34,98,114,105,103,104,116,110,101,115,115,34,58,48,44,34,99,97,112,116,117,114,101,73,110,116,101,110,116,34,58,49,48,49,44,34,99,104,114,111,109,97,68,101,110,111,105,115,101,34,58,48,44,34,99,109,100,77,97,115,107,34,58,48,44,34,99,111,110,116,114,97,115,116,34,58,57,54,44,34,99,111,110,116,114,111,108,77,111,100,101,34,58,49,48,48,44,34,101,102,102,101,99,116,77,111,100,101,34,58,48,44,34,101,110,97,98,108,101,72,100,114,34,58,102,97,108,115,101,44,34,101,120,112,67,111,109,112,101,110,115,97,116,105,111,110,34,58,48,44,34,101,120,112,77,97,110,117,97,108,34,58,123,34,101,120,112,111,115,117,114,101,84,105,109,101,85,115,34,58,48,44,34,102,114,97,109,101,68,117,114,97,116,105,111,110,85,115,34,58,48,44,34,115,101,110,115,105,116,105,118,105,116,121,73,115,111,34,58,48,125,44,34,102,114,97,109,101,83,121,110,99,77,111,100,101,34,58,48,44,34,108,101,110,115,80,111,115,65,117,116,111,73,110,102,105,110,105,116,121,34,58,48,44,34,108,101,110,115,80,111,115,65,117,116,111,77,97,99,114,111,34,58,48,44,34,108,101,110,115,80,111,115,105,116,105,111,110,34,58,48,44,34,108,101,110,115,80,111,115,105,116,105,111,110,82,97,119,34,58,48,46,48,44,34,108,111,119,80,111,119,101,114,78,117,109,70,114,97,109,101,115,66,117,114,115,116,34,58,51,52,44,34,108,111,119,80,111,119,101,114,78,117,109,70,114,97,109,101,115,68,105,115,99,97,114,100,34,58,50,50,52,44,34,108,117,109,97,68,101,110,111,105,115,101,34,58,48,44,34,109,105,115,99,67,111,110,116,114,111,108,115,34,58,91,93,44,34,115,97,116,117,114,97,116,105,111,110,34,58,48,44,34,115,99,101,110,101,77,111,100,101,34,58,49,48,53,44,34,115,104,97,114,112,110,101,115,115,34,58,48,44,34,115,116,114,111,98,101,67,111,110,102,105,103,34,58,123,34,97,99,116,105,118,101,76,101,118,101,108,34,58,48,44,34,101,110,97,98,108,101,34,58,48,44,34,103,112,105,111,78,117,109,98,101,114,34,58,49,54,125,44,34,115,116,114,111,98,101,84,105,109,105,110,103,115,34,58,123,34,100,117,114,97,116,105,111,110,85,115,34,58,48,44,34,101,120,112,111,115,117,114,101,66,101,103,105,110,79,102,102,115,101,116,85,115,34,58,48,44,34,101,120,112,111,115,117,114,101,69,110,100,79,102,102,115,101,116,85,115,34,58,48,125,44,34,119,98,67,111,108,111,114,84,101,109,112,34,58,48,125,44,34,105,115,112,51,97,70,112,115,34,58,48,44,34,109,97,120,83,105,122,101,80,111,111,108,73,115,112,34,58,49,48,52,56,53,55,54,48,44,34,109,97,120,83,105,122,101,80,111,111,108,79,117,116,112,117,116,115,34,58,110,117,108,108,44,34,109,97,120,83,105,122,101,80,111,111,108,82,97,119,34,58,49,48,52,56,53,55,54,48,44,34,109,111,99,107,73,115,112,70,112,115,34,58,45,49,46,48,44,34,109,111,99,107,73,115,112,72,101,105,103,104,116,34,58,45,49,44,34,109,111,99,107,73,115,112,87,105,100,116,104,34,58,45,49,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,73,115,112,34,58,51,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,79,117,116,112,117,116,115,34,58,110,117,108,108,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,80,114,101,118,105,101,119,34,58,52,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,82,97,119,34,58,51,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,83,116,105,108,108,34,58,52,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,86,105,100,101,111,34,58,52,44,34,111,117,116,112,117,116,82,101,113,117,101,115,116,115,34,58,91,123,34,101,110,97,98,108,101,85,110,100,105,115,116,111,114,116,105,111,110,34,58,110,117,108,108,44,34,102,112,115,34,58,123,34,118,97,108,117,101,34,58,123,34,105,110,100,101,120,34,58,48,44,34,118,97,108,117,101,34,58,51,48,46,48,125,125,44,34,105,115,112,79,117,116,112,117,116,34,58,102,97,108,115,101,44,34,114,101,115,105,122,101,77,111,100,101,34,58,48,44,34,115,105,122,101,34,58,123,34,118,97,108,117,101,34,58,123,34,105,110,100,101,120,34,58,48,44,34,118,97,108,117,101,34,58,91,49,50,56,48,44,56,48,48,93,125,125,44,34,116,121,112,101,34,58,110,117,108,108,125,93,44,34,114,101,115,111,108,117,116,105,111,110,72,101,105,103,104,116,34,58,45,49,44,34,114,101,115,111,108,117,116,105,111,110,87,105,100,116,104,34,58,45,49,44,34,115,101,110,115,111,114,84,121,112,101,34,58,45,49,125]}],[3,{"alias":"","deviceId":"","deviceNode":false,"id":3,"ioInfo":[[["","output"],{"blocking":false,"group":"","id":11,"name":"output","queueSize":8,"type":0,"waitForMessage":false}],[["","input"],{"blocking":false,"group":"","id":10,"name":"input","queueSize":16,"type":3,"waitForMessage":false}]],"logLevel":3,"name":"InputQueue","parentId":-1,"properties":[]}],[4,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":4,"ioInfo":[[["dynamicOutputs","0"],{"blocking":false,"group":"dynamicOutputs","id":15,"name":"0","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":14,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","mockIsp"],{"blocking":true,"group":"","id":13,"name":"mockIsp","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":12,"name":"inputControl","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"Camera","parentId":-1,"properties":[123,34,98,111,97,114,100,83,111,99,107,101,116,34,58,50,44,34,99,97,109,101,114,97,78,97,109,101,34,58,34,34,44,34,102,112,115,34,58,45,49,46,48,44,34,105,109,97,103,101,79,114,105,101,110,116,97,116,105,111,110,34,58,45,49,44,34,105,110,105,116,105,97,108,67,111,110,116,114,111,108,34,58,123,34,97,101,76,111,99,107,77,111,100,101,34,58,102,97,108,115,101,44,34,97,101,77,97,120,69,120,112,111,115,117,114,101,84,105,109,101,85,115,34,58,48,44,34,97,101,82,101,103,105,111,110,34,58,123,34,104,101,105,103,104,116,34,58,48,44,34,112,114,105,111,114,105,116,121,34,58,48,44,34,119,105,100,116,104,34,58,48,44,34,120,34,58,52,52,56,48,48,44,34,121,34,58,57,48,54,53,125,44,34,97,102,82,101,103,105,111,110,34,58,123,34,104,101,105,103,104,116,34,58,50,57,55,57,54,44,34,112,114,105,111,114,105,116,121,34,58,49,48,52,44,34,119,105,100,116,104,34,58,50,54,57,57,57,44,34,120,34,58,48,44,34,121,34,58,48,125,44,34,97,110,116,105,66,97,110,100,105,110,103,77,111,100,101,34,58,48,44,34,97,117,116,111,70,111,99,117,115,77,111,100,101,34,58,51,44,34,97,119,98,76,111,99,107,77,111,100,101,34,58,102,97,108,115,101,44,34,97,119,98,77,111,100,101,34,58,49,50,57,44,34,98,114,105,103,104,116,110,101,115,115,34,58,48,44,34,99,97,112,116,117,114,101,73,110,116,101,110,116,34,58,48,44,34,99,104,114,111,109,97,68,101,110,111,105,115,101,34,58,48,44,34,99,109,100,77,97,115,107,34,58,48,44,34,99,111,110,116,114,97,115,116,34,58,48,44,34,99,111,110,116,114,111,108,77,111,100,101,34,58,48,44,34,101,102,102,101,99,116,77,111,100,101,34,58,48,44,34,101,110,97,98,108,101,72,100,114,34,58,102,97,108,115,101,44,34,101,120,112,67,111,109,112,101,110,115,97,116,105,111,110,34,58,48,44,34,101,120,112,77,97,110,117,97,108,34,58,123,34,101,120,112,111,115,117,114,101,84,105,109,101,85,115,34,58,49,48,52,44,34,102,114,97,109,101,68,117,114,97,116,105,111,110,85,115,34,58,48,44,34,115,101,110,115,105,116,105,118,105,116,121,73,115,111,34,58,48,125,44,34,102,114,97,109,101,83,121,110,99,77,111,100,101,34,58,48,44,34,108,101,110,115,80,111,115,65,117,116,111,73,110,102,105,110,105,116,121,34,58,49,49,57,44,34,108,101,110,115,80,111,115,65,117,116,111,77,97,99,114,111,34,58,49,48,53,44,34,108,101,110,115,80,111,115,105,116,105,111,110,34,58,48,44,34,108,101,110,115,80,111,115,105,116,105,111,110,82,97,119,34,58,48,46,48,44,34,108,111,119,80,111,119,101,114,78,117,109,70,114,97,109,101,115,66,117,114,115,116,34,58,48,44,34,108,111,119,80,111,119,101,114,78,117,109,70,114,97,109,101,115,68,105,115,99,97,114,100,34,58,49,55,54,44,34,108,117,109,97,68,101,110,111,105,115,101,34,58,48,44,34,109,105,115,99,67,111,110,116,114,111,108,115,34,58,91,93,44,34,115,97,116,117,114,97,116,105,111,110,34,58,48,44,34,115,99,101,110,101,77,111,100,101,34,58,51,44,34,115,104,97,114,112,110,101,115,115,34,58,48,44,34,115,116,114,111,98,101,67,111,110,102,105,103,34,58,123,34,97,99,116,105,118,101,76,101,118,101,108,34,58,49,49,50,44,34,101,110,97,98,108,101,34,58,48,44,34,103,112,105,111,78,117,109,98,101,114,34,58,45,49,56,125,44,34,115,116,114,111,98,101,84,105,109,105,110,103,115,34,58,123,34,100,117,114,97,116,105,111,110,85,115,34,58,51,49,55,54,53,44,34,101,120,112,111,115,117,114,101,66,101,103,105,110,79,102,102,115,101,116,85,115,34,58,48,44,34,101,120,112,111,115,117,114,101,69,110,100,79,102,102,115,101,116,85,115,34,58,45,49,51,49,57,48,57,51,52,55,50,125,44,34,119,98,67,111,108,111,114,84,101,109,112,34,58,48,125,44,34,105,115,112,51,97,70,112,115,34,58,48,44,34,109,97,120,83,105,122,101,80,111,111,108,73,115,112,34,58,49,48,52,56,53,55,54,48,44,34,109,97,120,83,105,122,101,80,111,111,108,79,117,116,112,117,116,115,34,58,110,117,108,108,44,34,109,97,120,83,105,122,101,80,111,111,108,82,97,119,34,58,49,48,52,56,53,55,54,48,44,34,109,111,99,107,73,115,112,70,112,115,34,58,45,49,46,48,44,34,109,111,99,107,73,115,112,72,101,105,103,104,116,34,58,45,49,44,34,109,111,99,107,73,115,112,87,105,100,116,104,34,58,45,49,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,73,115,112,34,58,51,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,79,117,116,112,117,116,115,34,58,110,117,108,108,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,80,114,101,118,105,101,119,34,58,52,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,82,97,119,34,58,51,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,83,116,105,108,108,34,58,52,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,86,105,100,101,111,34,58,52,44,34,111,117,116,112,117,116,82,101,113,117,101,115,116,115,34,58,91,123,34,101,110,97,98,108,101,85,110,100,105,115,116,111,114,116,105,111,110,34,58,110,117,108,108,44,34,102,112,115,34,58,123,34,118,97,108,117,101,34,58,123,34,105,110,100,101,120,34,58,48,44,34,118,97,108,117,101,34,58,51,48,46,48,125,125,44,34,105,115,112,79,117,116,112,117,116,34,58,102,97,108,115,101,44,34,114,101,115,105,122,101,77,111,100,101,34,58,48,44,34,115,105,122,101,34,58,123,34,118,97,108,117,101,34,58,123,34,105,110,100,101,120,34,58,48,44,34,118,97,108,117,101,34,58,91,49,50,56,48,44,56,48,48,93,125,125,44,34,116,121,112,101,34,58,110,117,108,108,125,93,44,34,114,101,115,111,108,117,116,105,111,110,72,101,105,103,104,116,34,58,45,49,44,34,114,101,115,111,108,117,116,105,111,110,87,105,100,116,104,34,58,45,49,44,34,115,101,110,115,111,114,84,121,112,101,34,58,45,49,125]}],[5,{"alias":"","deviceId":"","deviceNode":false,"id":5,"ioInfo":[[["","output"],{"blocking":false,"group":"","id":17,"name":"output","queueSize":8,"type":0,"waitForMessage":false}],[["","input"],{"blocking":false,"group":"","id":16,"name":"input","queueSize":16,"type":3,"waitForMessage":false}]],"logLevel":3,"name":"InputQueue","parentId":-1,"properties":[]}],[6,{"alias":"","deviceId":"","deviceNode":false,"id":6,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":18,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":3,"name":"XLinkOutHost","parentId":-1,"properties":[]}],[7,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":7,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":19,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":1,"name":"XLinkIn","parentId":-1,"properties":[123,34,109,97,120,68,97,116,97,83,105,122,101,34,58,49,56,52,56,50,54,56,56,44,34,110,117,109,70,114,97,109,101,115,34,58,56,44,34,115,116,114,101,97,109,78,97,109,101,34,58,34,95,95,120,95,52,95,95,105,110,112,117,116,67,111,110,116,114,111,108,34,125]}],[8,{"alias":"","deviceId":"","deviceNode":false,"id":8,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":20,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":3,"name":"XLinkOutHost","parentId":-1,"properties":[]}],[9,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":9,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":21,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":1,"name":"XLinkIn","parentId":-1,"properties":[123,34,109,97,120,68,97,116,97,83,105,122,101,34,58,49,56,52,56,50,54,56,56,44,34,110,117,109,70,114,97,109,101,115,34,58,56,44,34,115,116,114,101,97,109,78,97,109,101,34,58,34,95,95,120,95,50,95,95,105,110,112,117,116,67,111,110,116,114,111,108,34,125]}],[10,{"alias":"","deviceId":"","deviceNode":false,"id":10,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":22,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":3,"name":"XLinkOutHost","parentId":-1,"properties":[]}],[11,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":11,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":23,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":1,"name":"XLinkIn","parentId":-1,"properties":[123,34,109,97,120,68,97,116,97,83,105,122,101,34,58,49,56,52,56,50,54,56,56,44,34,110,117,109,70,114,97,109,101,115,34,58,56,44,34,115,116,114,101,97,109,78,97,109,101,34,58,34,95,95,120,95,48,95,95,105,110,112,117,116,67,111,110,116,114,111,108,34,125]}],[12,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":12,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":24,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"XLinkOut","parentId":-1,"properties":[123,34,98,121,116,101,115,80,101,114,83,101,99,111,110,100,76,105,109,105,116,34,58,45,49,44,34,109,97,120,70,112,115,76,105,109,105,116,34,58,45,49,46,48,44,34,109,101,116,97,100,97,116,97,79,110,108,121,34,58,102,97,108,115,101,44,34,112,97,99,107,101,116,83,105,122,101,34,58,45,49,44,34,115,116,114,101,97,109,78,97,109,101,34,58,34,95,95,120,95,48,95,48,34,125]}]]}
[14442C106166C4D600] [3.1.3.1] [1779692433.835] [host] [debug] Schema dump: {"bridges":[],"connections":[{"node1Id":0,"node1Output":"0","node1OutputGroup":"dynamicOutputs","node2Id":12,"node2Input":"in","node2InputGroup":""},{"node1Id":2,"node1Output":"0","node1OutputGroup":"dynamicOutputs","node2Id":14,"node2Input":"in","node2InputGroup":""},{"node1Id":4,"node1Output":"0","node1OutputGroup":"dynamicOutputs","node2Id":16,"node2Input":"in","node2InputGroup":""},{"node1Id":7,"node1Output":"out","node1OutputGroup":"","node2Id":4,"node2Input":"inputControl","node2InputGroup":""},{"node1Id":9,"node1Output":"out","node1OutputGroup":"","node2Id":2,"node2Input":"inputControl","node2InputGroup":""},{"node1Id":11,"node1Output":"out","node1OutputGroup":"","node2Id":0,"node2Input":"inputControl","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraSocketTuningBlobSize":[],"cameraSocketTuningBlobUri":[],"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","eepromId":0,"leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":-1},"nodes":[[16,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":16,"ioInfo":[[["","pipelineEventOutput"],{"blocking":false,"group":"","id":45,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":44,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"XLinkOut","parentId":-1,"properties":[185,5,136,0,0,128,191,189,7,95,95,120,95,52,95,48,0,255,255]}],[14,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":14,"ioInfo":[[["","pipelineEventOutput"],{"blocking":false,"group":"","id":41,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":40,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"XLinkOut","parentId":-1,"properties":[185,5,136,0,0,128,191,189,7,95,95,120,95,50,95,48,0,255,255]}],[0,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":0,"ioInfo":[[["dynamicOutputs","0"],{"blocking":false,"group":"dynamicOutputs","id":4,"name":"0","queueSize":8,"type":0,"waitForMessage":false}],[["","pipelineEventOutput"],{"blocking":false,"group":"","id":2,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":3,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","mockIsp"],{"blocking":true,"group":"","id":1,"name":"mockIsp","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":0,"name":"inputControl","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"Camera","parentId":-1,"properties":[185,22,185,33,0,3,0,136,0,0,0,0,128,224,1,185,3,0,96,0,185,5,129,9,164,129,107,35,0,0,130,160,146,105,35,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,80,132,155,185,3,0,6,0,130,109,97,120,70,0,0,0,0,0,0,0,0,0,0,0,186,0,0,255,189,0,255,255,255,255,255,136,0,0,128,191,136,0,0,128,191,0,3,134,0,0,160,0,3,134,0,0,160,0,4,4,4,190,190,186,1,185,6,185,1,184,0,186,2,129,0,5,129,32,3,185,1,184,0,136,0,0,240,65,190,0,190,0]}],[2,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":2,"ioInfo":[[["dynamicOutputs","0"],{"blocking":false,"group":"dynamicOutputs","id":12,"name":"0","queueSize":8,"type":0,"waitForMessage":false}],[["","pipelineEventOutput"],{"blocking":false,"group":"","id":10,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":11,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","mockIsp"],{"blocking":true,"group":"","id":9,"name":"mockIsp","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":8,"name":"inputControl","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"Camera","parentId":-1,"properties":[185,22,185,33,0,3,0,136,0,0,0,0,0,0,185,3,0,0,0,185,5,129,240,36,129,106,35,0,0,13,185,5,0,0,129,104,97,129,115,78,130,111,114,109,97,108,105,122,0,0,101,100,0,0,185,3,0,0,16,185,3,0,0,0,129,96,3,0,0,96,0,0,0,0,0,34,128,224,0,186,0,1,255,189,0,255,255,255,255,255,136,0,0,128,191,136,0,0,128,191,0,3,134,0,0,160,0,3,134,0,0,160,0,4,4,4,190,190,186,1,185,6,185,1,184,0,186,2,129,0,5,129,32,3,185,1,184,0,136,0,0,240,65,190,0,190,0]}],[4,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":4,"ioInfo":[[["dynamicOutputs","0"],{"blocking":false,"group":"dynamicOutputs","id":20,"name":"0","queueSize":8,"type":0,"waitForMessage":false}],[["","pipelineEventOutput"],{"blocking":false,"group":"","id":18,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":19,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","mockIsp"],{"blocking":true,"group":"","id":17,"name":"mockIsp","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":16,"name":"inputControl","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"Camera","parentId":-1,"properties":[185,22,185,33,0,3,0,136,0,0,0,0,119,105,185,3,104,0,0,185,5,129,0,175,129,105,35,0,0,0,185,5,0,0,129,119,105,129,100,116,104,128,129,3,0,0,0,0,0,0,0,185,3,0,112,238,185,3,0,134,32,59,96,177,129,21,124,0,0,0,0,0,0,0,0,0,0,128,176,0,186,0,2,255,189,0,255,255,255,255,255,136,0,0,128,191,136,0,0,128,191,0,3,134,0,0,160,0,3,134,0,0,160,0,4,4,4,190,190,186,1,185,6,185,1,184,0,186,2,129,0,5,129,32,3,185,1,184,0,136,0,0,240,65,190,0,190,0]}],[7,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":7,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":27,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","pipelineEventOutput"],{"blocking":false,"group":"","id":26,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":1,"name":"XLinkIn","parentId":-1,"properties":[185,3,189,19,95,95,120,95,52,95,95,105,110,112,117,116,67,111,110,116,114,111,108,130,0,6,26,1,8]}],[9,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":9,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":31,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","pipelineEventOutput"],{"blocking":false,"group":"","id":30,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":1,"name":"XLinkIn","parentId":-1,"properties":[185,3,189,19,95,95,120,95,50,95,95,105,110,112,117,116,67,111,110,116,114,111,108,130,0,6,26,1,8]}],[11,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":11,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":35,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","pipelineEventOutput"],{"blocking":false,"group":"","id":34,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":1,"name":"XLinkIn","parentId":-1,"properties":[185,3,189,19,95,95,120,95,48,95,95,105,110,112,117,116,67,111,110,116,114,111,108,130,0,6,26,1,8]}],[12,{"alias":"","deviceId":"14442C106166C4D600","deviceNode":true,"id":12,"ioInfo":[[["","pipelineEventOutput"],{"blocking":false,"group":"","id":37,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":36,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"XLinkOut","parentId":-1,"properties":[185,5,136,0,0,128,191,189,7,95,95,120,95,48,95,48,0,255,255]}]]}
[14442C106166C4D600] [3.1.3.1] [1779692433.835] [host] [debug] Asset map dump: {"map":{}}
[2026-05-25 09:00:33.874] [depthai] [info] Environment variable DEPTHAI_ENABLE_ANALYTICS_COLLECTION is not set. Using default value: ''
[2026-05-25 09:00:33.874] [depthai] [info] Logging disabled
[14442C106166C4D600] [3.1.3.1] [0.969] [Camera(4)] [debug] Sensor type MONO selected automatically for camera on socket CAM_C. Officially supported sensor types: [MONO, COLOR]
[14442C106166C4D600] [3.1.3.1] [0.969] [Camera(4)] [debug] Full FoV configs:
[14442C106166C4D600] [3.1.3.1] [0.969] [Camera(4)] [debug] 640x400 @ 255.7fps
[14442C106166C4D600] [3.1.3.1] [0.969] [Camera(4)] [debug] 1280x800 @ 129.6fps
[14442C106166C4D600] [3.1.3.1] [0.969] [Camera(4)] [debug] Output requests: Request 0: size: 1280x800, fps: 30, type: unset, resizeMode: CROP
[14442C106166C4D600] [3.1.3.1] [0.969] [Camera(4)] [debug] Best camera config selected: 1280x800 @ 30fps
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(0)] [debug] Sensor type COLOR selected automatically for camera on socket CAM_A. Officially supported sensor types: [COLOR]
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(0)] [debug] Full FoV configs:
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(0)] [debug] 1352x1012 @ 52fps
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(0)] [debug] 2024x1520 @ 85fps
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(0)] [debug] 4056x3040 @ 30fps
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(0)] [debug] Output requests: Request 0: size: 1280x800, fps: 30, type: unset, resizeMode: CROP
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(0)] [debug] Best camera config selected: 1352x1012 @ 30fps
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(2)] [debug] Sensor type MONO selected automatically for camera on socket CAM_B. Officially supported sensor types: [MONO, COLOR]
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(2)] [debug] Full FoV configs:
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(2)] [debug] 640x400 @ 255.7fps
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(2)] [debug] 1280x800 @ 129.6fps
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(2)] [debug] Output requests: Request 0: size: 1280x800, fps: 30, type: unset, resizeMode: CROP
[14442C106166C4D600] [3.1.3.1] [0.970] [Camera(2)] [debug] Best camera config selected: 1280x800 @ 30fps
[14442C106166C4D600] [3.1.3.1] [0.972] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '18432'B, DMA buffer size: '16384'B
[14442C106166C4D600] [3.1.3.1] [1.007] [system] [info] ImageManip internal buffer size '384000'B, shave buffer size '36864'B
[14442C106166C4D600] [3.1.3.1] [1.007] [system] [info] ColorCamera allocated resources: no shaves; cmx slices: [13-15]
ImageManip allocated resources: shaves: [15-15] no cmx slices.
[14442C106166C4D600] [3.1.3.1] [1.010] [Camera(2)] [debug] Patching intrinsics for socket 1
[14442C106166C4D600] [3.1.3.1] [1.010] [Camera(2)] [debug] Original intrinsics for 1280x800:
567.030 0.000 630.419
0.000 566.934 375.802
0.000 0.000 1.000
Patched intrinsics for 1280x800:
567.030 0.000 630.419
0.000 566.934 375.802
0.000 0.000 1.000
[14442C106166C4D600] [3.1.3.1] [1.011] [Camera(0)] [debug] Camera scale factors: hNum: 0, hDen: 0, vNum: 0, vDen: 0
[14442C106166C4D600] [3.1.3.1] [1.011] [Camera(0)] [debug] Patching intrinsics for socket 0
[14442C106166C4D600] [3.1.3.1] [1.011] [Camera(0)] [debug] Original intrinsics for 3840x2160:
2303.183 0.000 1953.609
0.000 2302.008 1089.201
0.000 0.000 1.000
Patched intrinsics for 4056x3040:
2303.183 0.000 2061.609
0.000 2302.008 1529.201
0.000 0.000 1.000
[14442C106166C4D600] [3.1.3.1] [1.012] [Camera(0)] [info] Camera::Create: Number of frames for the Outputs frame pool was capped by the max size of the pool or increased to minPoolFramesOutputs (=2) to 3 (orig: 3) | maxSizePoolOutputs: 10485760 B | output frame size: 1536000 B
[14442C106166C4D600] [3.1.3.1] [1.013] [Camera(4)] [debug] Patching intrinsics for socket 2
Cam: cama camb camc [host | capture timestamp]
FPS: 0.00| 0.00 0.00| 0.00 0.00| 0.00 [14442C106166C4D600] [3.1.3.1] [1.013] [Camera(4)] [debug] Original intrinsics for 1280x800:
567.457 0.000 634.840
0.000 567.248 378.688
0.000 0.000 1.000
Patched intrinsics for 1280x800:
567.457 0.000 634.840
0.000 567.248 378.688
0.000 0.000 1.000
FPS: 0.00| 0.00 0.00| 0.00 0.00| 0.00 Warning: Ignoring XDG_SESSION_TYPE=wayland on Gnome. Use QT_QPA_PLATFORM=wayland to run on Wayland anyway.
QFontDatabase: Cannot find font directory /home/XXXXXXXXXX/.local/lib/python3.10/site-packages/cv2/qt/fonts.
Note that Qt no longer ships fonts. Deploy some (from https://dejavu-fonts.github.io/ for example) or switch to fontconfig.
QFontDatabase: Cannot find font directory /home/XXXXXXXXXX/.local/lib/python3.10/site-packages/cv2/qt/fonts.
Note that Qt no longer ships fonts. Deploy some (from https://dejavu-fonts.github.io/ for example) or switch to fontconfig.
QFontDatabase: Cannot find font directory /home/XXXXXXXXXX/.local/lib/python3.10/site-packages/cv2/qt/fonts.
Note that Qt no longer ships fonts. Deploy some (from https://dejavu-fonts.github.io/ for example) or switch to fontconfig.
QFontDatabase: Cannot find font directory /home/XXXXXXXXXX/.local/lib/python3.10/site-packages/cv2/qt/fonts.
Note that Qt no longer ships fonts. Deploy some (from https://dejavu-fonts.github.io/ for example) or switch to fontconfig.
QFontDatabase: Cannot find font directory /home/XXXXXXXXXX/.local/lib/python3.10/site-packages/cv2/qt/fonts.
Note that Qt no longer ships fonts. Deploy some (from https://dejavu-fonts.github.io/ for example) or switch to fontconfig.
FPS: 0.00| 0.00 29.98| 30.00 32.84| 30.00 [14442C106166C4D600] [3.1.3.1] [1.857] [system] [info] Memory Usage - DDR: 31.51 / 332.98 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 49.09 / 80.21 MiB, LeonRT Heap: 4.28 / 38.11 MiB / NOC ddr: 176 MB/s
[14442C106166C4D600] [3.1.3.1] [1.857] [system] [info] Temperatures - Average: 36.12C, CSS: 37.94C, MSS 35.83C, UPA: 35.59C, DSS: 35.11C
[14442C106166C4D600] [3.1.3.1] [1.857] [system] [info] Cpu Usage - LeonOS 42.26%, LeonRT: 11.13%
FPS: 0.00| 0.00 29.99| 30.00 29.99| 30.00 [14442C106166C4D600] [3.1.3.1] [2.858] [system] [info] Memory Usage - DDR: 31.51 / 332.98 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 49.09 / 80.21 MiB, LeonRT Heap: 4.28 / 38.11 MiB / NOC ddr: 353 MB/s
[14442C106166C4D600] [3.1.3.1] [2.858] [system] [info] Temperatures - Average: 36.12C, CSS: 37.94C, MSS 36.06C, UPA: 35.35C, DSS: 35.11C
[14442C106166C4D600] [3.1.3.1] [2.858] [system] [info] Cpu Usage - LeonOS 38.30%, LeonRT: 6.15%
FPS: 0.00| 0.00 30.02| 30.00 30.02| 30.00 [14442C106166C4D600] [3.1.3.1] [3.860] [system] [info] Memory Usage - DDR: 31.51 / 332.98 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 49.09 / 80.21 MiB, LeonRT Heap: 4.28 / 38.11 MiB / NOC ddr: 353 MB/s
[14442C106166C4D600] [3.1.3.1] [3.860] [system] [info] Temperatures - Average: 36.30C, CSS: 38.18C, MSS 35.59C, UPA: 35.35C, DSS: 36.06C
[14442C106166C4D600] [3.1.3.1] [3.860] [system] [info] Cpu Usage - LeonOS 38.28%, LeonRT: 6.20%
FPS: 0.00| 0.00 30.03| 30.00 30.03| 30.00 [14442C106166C4D600] [3.1.3.1] [4.862] [system] [info] Memory Usage - DDR: 31.51 / 332.98 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 49.09 / 80.21 MiB, LeonRT Heap: 4.28 / 38.11 MiB / NOC ddr: 353 MB/s
[14442C106166C4D600] [3.1.3.1] [4.862] [system] [info] Temperatures - Average: 36.89C, CSS: 38.18C, MSS 36.53C, UPA: 36.30C, DSS: 36.53C
[14442C106166C4D600] [3.1.3.1] [4.862] [system] [info] Cpu Usage - LeonOS 37.87%, LeonRT: 6.28%
FPS: 0.00| 0.00 30.01| 30.00 30.00| 30.00 C 0.00| 0.00 30.01| 30.00 30.00| 30.00 [2026-05-25 09:00:38.176] [depthai] [info] Environment variable DEPTHAI_CRASHDUMP_TIMEOUT is not set. Using default value: '10500'
[14442C106166C4D600] [3.1.3.1] [1779692438.177] [host] [debug] Crash dump collection enabled - first try to extract an existing crash dump
[2026-05-25 09:00:38.177] [depthai] [info] XLinkInHost node stopped - exception: MessageQueue was closed
[2026-05-25 09:00:38.177] [depthai] [info] XLinkInHost node stopped - exception: MessageQueue was closed
[2026-05-25 09:00:38.177] [depthai] [info] XLinkInHost node stopped - exception: MessageQueue was closed
[2026-05-25 09:00:38.186] [depthai] [info] XLinkInHost node stopped - exception: MessageQueue was closed
[2026-05-25 09:00:38.186] [depthai] [info] XLinkInHost node stopped - exception: MessageQueue was closed
[14442C106166C4D600] [3.1.3.1] [1779692438.188] [host] [debug] Shutdown OK
[2026-05-25 09:00:38.189] [depthai] [info] XLinkInHost node stopped - exception: Couldn't read data from stream: 'x_0_0' (X_LINK_ERROR)
[14442C106166C4D600] [3.1.3.1] [1779692438.189] [host] [debug] Timesync thread exception caught: Couldn't read data from stream: 'timesync' (X_LINK_ERROR)
[14442C106166C4D600] [3.1.3.1] [1779692438.189] [host] [debug] Log thread exception caught: Couldn't read data from stream: 'log' (X_LINK_ERROR)
[14442C106166C4D600] [3.1.3.1] [1779692438.268] [host] [debug] Watchdog thread exception caught: Couldn't write data to stream: 'watchdog' (X_LINK_ERROR)
CCCC[2026-05-25 09:00:39.695] [depthai] [debug] XLinkResetRemote of linkId: (0)
[14442C106166C4D600] [3.1.3.1] [1779692439.695] [host] [debug] Device closed, 1518
Exiting cleanly
Best,