Subject: OAK 4 D Pro — Pin 7 (DET_PIN) termination and external FSYNC drive for 4-camera star distribution
Hi - I'm installing 4× OAK 4 D Pro Fixed Focus (SKU OAK-4-PRO-FFN/A) on a vehicle as a hardware-synchronized capture array. The cameras are mounted at separated locations (front, rear, port, starboard), so the Y-Adapter daisy-chain topology isn't practical — I'm planning a star-distributed external FSYNC drive instead.
Planned drive topology:
- Single 5 V FSYNC signal source: Phoenix Contact PLC-OPT-24DC/5DC/100KHZ-G optocoupler output, driven on the primary side by an Sfera Labs Iono Pi Max v2 open-collector at 24 V.
- Pulse spec: 20–50 µs wide pulses, at sync-event rate (occasional, on demand) plus optional continuous low-rate genlock during shoots (≤60 Hz).
- Cable run: short M8 female pigtail at each camera → shielded twisted pair (~6–8 m max) routed through the vehicle bulkhead → common breakout terminal block in equipment bay → Phoenix opto output.
- All 4 cameras' Pin 2 (FSYNC) tied in parallel to the opto output; all Pin 8 (GND) tied to common signal ground. Other M8 conductors not used (no USB, no UART, no accessory power, no STROBE).
Two questions before I commit to the harness:
1) Pin 7 (DET_PIN) termination on RVC4.
Your M8/M12 connector documentation (https://docs.luxonis.com/hardware/platform/deploy/m8_m12_connectors/) describes Pin 7 on RVC4 devices as "Used to detect what device is connected, can't be used for any other purpose," but doesn't state what termination it requires when FSYNC is driven from an external source (i.e., when no Luxonis Y-Adapter or other Luxonis M8 accessory is plugged in). On older M8 devices you explicitly required the isolated FSYNC ground (Pin 3 in that generation) to be tied to signal ground or the first camera in a chain wouldn't sync. Is there an analogous requirement on RVC4 Pin 7?
Specifically: when externally driving FSYNC on an OAK 4 D Pro with nothing else plugged into the M8, does Pin 7 need to be:
(a) tied directly to GND (Pin 8),
(b) tied to GND through a specific resistance,
(c) pulled to a specific voltage,
(d) left open-circuit,
(e) or something else?
Can this termination be done locally at the M8 pigtail backshell at the camera end (since our pulled cable is 2-conductor twisted pair and won't carry Pin 7 across the run)?
2) External star distribution to 4 cameras.
Has Luxonis tested or validated parallel fan-out of a single external 5 V FSYNC source to four OAK 4 D Pro cameras, each on its own cable run from a common drive point? Any guidance on:
Cable-length limits per drop (~6–8 m max in our installation),
Impedance or termination recommendations at the camera end or source end,
Whether the 4× FSYNC inputs in parallel present any source-loading issue we should account for (e.g., pull-up sizing on the opto secondary),
Any other gotchas you've seen with multi-camera external FSYNC in this configuration.
For context: the source-side pull-up is straightforward to spec once we know the input characteristics of the camera-side FSYNC pin (input impedance, input capacitance, any internal pull-up/down). If those values are documented somewhere I haven't found, a pointer would be great.
Thanks for any guidance — happy to share schematics or photos if it helps.
Best,
Pieter van Rooyen