I've tried but it stuck at
videoIn = videoQueue.get()
I found that changing fps
videoQueue = cam.requestFullResolutionOutput(
fps=15, ##it does not work if >15
useHighestResolution=True,
).createOutputQueue()
Will give a full frame resolution stream
DepthAI: 3.11.0
Frame: 4208 3120 Type.YUV420p
CAM_A configs: [{width: 2104, height: 1560, minFps: 1.4, maxFps: 30.3, type: COLOR, fov: {x:0, y: 0, width: 4208, height: 3120}, hdr: 0, hfr: 0}, {width: 1920, height: 1080, minFps: 0.735, maxFps: 35, type: COLOR, fov: {x:184, y: 480, width: 3840, height: 2160}, hdr: 0, hfr: 0}, {width: 3840, height: 2160, minFps: 1.4, maxFps: 34.3, type: COLOR, fov: {x:184, y: 480, width: 3840, height: 2160}, hdr: 0, hfr: 0}, {width: 4056, height: 3040, minFps: 1.4, maxFps: 29.4, type: COLOR, fov: {x:76, y: 40, width: 4056, height: 3040}, hdr: 0, hfr: 0}, {width: 4208, height: 3120, minFps: 1.4, maxFps: 28.5, type: COLOR, fov: {x:0, y: 0, width: 4208, height: 3120}, hdr: 0, hfr: 0}]
Frame dimension: (3120, 4208, 3)
Thanks