Now I'm trying another model, this one yolov8. The program fails with the message. One other point of difference about this yolov8 model, it's a 640x640 model, if that is relevant.
[2025-09-15 14:40:12.408] [depthai] [error] Device with id 14442C10F178BED200 has crashed. Crash dump logs are stored in: bedrail.v3/.cache/depthai/crashdumps/28fda1d6fc43f5695f24993f2fecda8149462783/crash_dump.json - please report to developers.
[14442C10F178BED200] [1.2] [4.183] [NeuralNetwork(2)] [warning] Network compiled for 4 shaves, maximum available 13, compiling for 6 shaves likely will yield in better performance
[14442C10F178BED200] [1.2] [1757965215.344] [host] [warning] Reconnection successful
[2025-09-15 14:40:17.991] [depthai] [error] Communication exception - possible device error/misconfiguration. Original message 'Couldn't read data from stream: '__x_3_out' (X_LINK_ERROR)'
[2025-09-15 14:40:17.991] [depthai] [error] Communication exception - possible device error/misconfiguration. Original message 'Couldn't read data from stream: '__x_0_preview' (X_LINK_ERROR)'
[14442C10F178BED200] [1.2] [1757965219.845] [host] [warning] Closed connection
[14442C10F178BED200] [1.2] [1757965219.845] [host] [warning] Attempting to reconnect. Timeout is 10000ms