Hello,
I am using 4 OAK-FFC OV9782 W (D/C: 4623 and D/C: 1823) on OAK-FFC 4P (D/C: 1824C2) but only one of them is detected correctly. The 3 others are detected as OV9282 when I am running the cameras on DepthAI Viewer and even through ROS.
Here is what DepthAI Viewer gives me :
Connected camera features: [{socket: CAM_A, sensorName: OV9782, width: 1280, height: 800, orientation: AUTO, supportedTypes: [COLOR, MONO], hasAutofocus: 0, hasAutofocusIC: 0, name: CAMA-4L}, {socket: CAM_B, sensorName: OV9282, width: 1280, height: 800, orientation: AUTO, supportedTypes: [MONO, COLOR], hasAutofocus: 0, hasAutofocusIC: 0, name: CAMB-2L}, {socket: CAM_C, sensorName: OV9282, width: 1280, height: 800, orientation: AUTO, supportedTypes: [MONO, COLOR], hasAutofocus: 0, hasAutofocusIC: 0, name: CAMC-2L}, {socket: CAM_D, sensorName: OV9282, width: 1280, height: 800, orientation: AUTO, supportedTypes: [MONO, COLOR], hasAutofocus: 0, hasAutofocusIC: 0, name: CAMD-4L}]
Do you have any ideas why they are not detected as OV9782 ?
Thanks,
Nathan