We have noticed that when setting the fps parameter, it rarely achieves that desired frame rate. For example, with the following configuration:
ros__parameters:
camera:
i_pipeline_type: rgbd
i_nn_type: none
i_floodlight_brightness: 1000
i_laser_dot_brightness: 1200
rgb:
i_fps: 10.0
i_resolution: 4K
i_set_isp_scale: false
stereo:
i_width: 1280
i_height: 720
i_extended_disp: false
i_subpixel: true
i_depth_preset: HIGH_DETAIL
i_enable_decimation_filter: false
i_enable_temporal_filter: true
i_enable_speckle_filter: true
i_enable_spatial_filter: true
i_lr_check: true
i_median_filter: KERNEL_7x7
i_confidence_threshold: 200
left:
i_publish_topic: true
We are unable to get the ROS node to publish the /oak/rgb/image_raw to anything more than 2 hz (as measured using ros2 topic hz /oak/rgb/image_rawand with these settings we are at 100% Leon CCS CPU usage. We can drop CPU utilization to 90% by setting i_fps=2 but at this point our frame rate is way too slow for it to be useful and even the measured frame rate is roughly 1.5Hz.
When running the provided latency test without ROS we get results consistent with what is posted online (3 ms) which leads me to believe that the problem might be with the ROS driver. Is slow fps with the ROS driver a known issues, or could it be that there is something wrong with my setup?
Hardware: OAK-D Pro PoE + Powered tp-link TL series switch
Environment: Linux (Ubuntu 22.04) running ROS within a Docker container.