Hello @jakaskerl,
I have been using the model that is on my hub account because when building the application with the physical model it fails due to no space left in the device. Now I don't think that error is related with the model itself but the times I have installed an application ?
Failed to start build container. Reason: "Error BuilderError(IoError(Os { code: 28, kind: StorageFull, message: \"No space left on device\" }))"
I see when doing "df -h" inside the device that there are different oak-agent-containers? Are these created every time you install and application ?
Can I delete them and just leave the one being used ?
Filesystem Size Used Available Use% Mounted on
devtmpfs 4.0M 0 4.0M 0% /dev
tmpfs 3.5G 0 3.5G 0% /dev/shm
tmpfs 1.4G 46.9M 1.4G 3% /run
tmpfs 4.0M 0 4.0M 0% /sys/fs/cgroup
/dev/sda7 4.8G 3.3G 1.5G 68% /
tmpfs 74.6G 25.4G 49.3G 34% /etc/machine-id
tmpfs 3.5G 110.1M 3.4G 3% /tmp
/dev/sde33 64.0M 1.3M 62.6M 2% /bt_firmware
/dev/sde37 59.0M 41.7M 16.0M 72% /dsp
/dev/sde32 319.9M 193.8M 126.1M 61% /firmware
/dev/sda2 2.8M 20.0K 2.7M 1% /persist
tmpfs 3.5G 96.0K 3.5G 0% /var/volatile
overlay 3.5G 96.0K 3.5G 0% /srv
overlay 3.5G 96.0K 3.5G 0% /var/cache
overlay 3.5G 96.0K 3.5G 0% /var/lib
overlay 3.5G 96.0K 3.5G 0% /var/spool
/dev/sda11 74.6G 25.4G 49.3G 34% /overlay
overlay 74.6G 25.4G 49.3G 34% /cache
overlay 74.6G 25.4G 49.3G 34% /data
overlay 74.6G 25.4G 49.3G 34% /etc
overlay 74.6G 25.4G 49.3G 34% /home
/dev/sda7 4.8G 3.3G 1.5G 68% /usr/lib/libEGL_adreno.so
/dev/sda7 4.8G 3.3G 1.5G 68% /usr/lib/libGLESv1_CM_adreno.so
/dev/sda7 4.8G 3.3G 1.5G 68% /usr/lib/libGLESv2_adreno.so
/dev/sda7 4.8G 3.3G 1.5G 68% /usr/local/share/vulkan/icd.d/adrenovk.json
/dev/sda7 4.8G 3.3G 1.5G 68% /usr/lib/libEGL_adreno.so
/dev/sda7 4.8G 3.3G 1.5G 68% /usr/lib/aarch64-linux-gnu/libEGL.so.1.0.0
/dev/sda7 4.8G 3.3G 1.5G 68% /usr/lib/libGLESv1_CM_adreno.so
/dev/sda7 4.8G 3.3G 1.5G 68% /usr/lib/aarch64-linux-gnu/libGLESv1_CM.so.1.1.0
/dev/sda7 4.8G 3.3G 1.5G 68% /usr/lib/libGLESv2_adreno.so
/dev/sda7 4.8G 3.3G 1.5G 68% /usr/lib/aarch64-linux-gnu/libGLESv2.so.2.0.0
/dev/sda7 4.8G 3.3G 1.5G 68% /usr/local/share/vulkan/icd.d/adrenovk.json
/dev/sda7 4.8G 3.3G 1.5G 68% /usr/share/vulkan/icd.d/lvp_icd.aarch64.json
oak-agent-image-0e1693e99befef1aa0e6f0abe299e3ec72bff9afd327a9628c9eeb5aa0373d0c
74\.6G 25.4G 49.3G 34% /overlay/oak-agent/containers/images/0e1693e99befef1aa0e6f0abe299e3ec72bff9afd327a9628c9eeb5aa0373d0c/merged
oak-agent-container-5e5352b7-4d1e-4bf2-a8b6-d824e57379c6
74\.6G 25.4G 49.3G 34% /overlay/oak-agent/containers/containers/5e5352b7-4d1e-4bf2-a8b6-d824e57379c6/merged
oak-agent-container-54466e2e-4c7b-405c-9448-8be1d7179b1e
74\.6G 25.4G 49.3G 34% /overlay/oak-agent/containers/containers/54466e2e-4c7b-405c-9448-8be1d7179b1e/merged
oak-agent-container-76aafec4-1695-4495-90f6-a800a9e32571
74\.6G 25.4G 49.3G 34% /overlay/oak-agent/containers/containers/76aafec4-1695-4495-90f6-a800a9e32571/merged
oak-agent-develop 74.6G 25.4G 49.3G 34% /overlay/oak-agent/containers/containers/3383c1cc-34e7-4988-a4e8-5c631a1d2bd2/merged