Ever wished your robot had the vision of an eagle? Well, meet the OAK-D Long Range, a smart 3D camera that's bringing super sight to projects worldwide. Let’s dive into how it achieves this, especially with its 15cm stereo baseline.
The 15cm Stereo Baseline: A Further Perspective
With a 15cm stereo baseline, the OAK-D Long Range can perceive further objects more accurately. In the Configuring Stereo Depth documentation, we mentioned that baseline distance (linearly) correlates with accuracy, so if we increase the baseline distance by 2x, you will get 2x less error at the same distance.

Depth Accuracy
On our Depth Accuracy documentation page, we have more in-depth (pun intended) information about each device's accuracy, along with graphs and explanations on why the accuracy graphs are the way they are. Here's the depth accuracy (with relation to the distance) of our OAK-D Long Range:

This accuracy was obtained with the default lens with 82° horizontal FOV. We'd get better long-range accuracy if we reduced FOV (a different lens or a central-cropping frame instead of ISP downscaling).
Pointclouds!
Graphs are great, but they're useless if the camera isn't applicable in real-world applications. We have recorded some footage on a vibration-heavy tractor (a 30 years old IMT 549), and unfiltered pointclouds look quite decent.
Using rerun.io (well, our flavour of it) we visualized RGB-D frames we got directly from the device and there was no on-host postprocessing (khm.. like RealSense™ cameras operate). So we'd get even smoother surfaces if we added host-compute-intensive pointcloud processing.
Reproduce: The Code
We're using depthai-sdk for the pipeline construction and replaying, and the depthai-viewer for visualization. We could also use native Rerun (here's an example with Rerun), but pointclouds wouldn't be colorized. Before running the code you'll need to install the requirements:
python3 -mpip install depthai-sdk==1.14 depthai-viewer==0.2.2
After installing the requirements and connecting an OAK device to your computer (which does stereo reconstruction), you can run the following code:
from depthai_sdk import OakCamera
import depthai as dai
import depthai_viewer as viewer
import subprocess
import sys
import cv2
# Download and run the tractor recording
with OakCamera(replay="tractor-oak-d-lr") as oak:
# Run & initialize the depthai_viewer
try:
subprocess.Popen([sys.executable, "-m", "depthai_viewer", "--viewer-mode"], stdout=subprocess.PIPE, stderr=subprocess.PIPE)
except subprocess.TimeoutExpired:
pass
viewer.init("Depthai Viewer")
viewer.connect()
oak.replay.set_fps(10)
cam_b = oak.create_camera('CAM_B')
cam_c = oak.create_camera('CAM_C')
# Downscale the 1920x1200 frames to 1280x800
oak.replay.resize('cam_c', (1280, 800))
oak.replay.resize('cam_b', (1280, 800))
nn = oak.create_nn('mobilenet-ssd', cam_c)
stereo = oak.create_stereo(left=cam_b, right=cam_c)
stereo.node.setOutputSize(640, 400)
stereo.config_stereo(confidence=215, lr_check=True, extended=True, subpixel=True, subpixel_bits=5)
stereo.config_stereo(align=cam_c)
stereo.node.setDepthAlign(dai.CameraBoardSocket.CAM_C)
# On-device post processing for stereo depth
config = stereo.node.initialConfig.get()
stereo.node.setPostProcessingHardwareResources(4, 4)
config.postProcessing.speckleFilter.enable = True
config.postProcessing.speckleFilter.speckleRange = 50
config.postProcessing.temporalFilter.enable = False
config.postProcessing.spatialFilter.enable = True
config.postProcessing.spatialFilter.holeFillingRadius = 1
config.postProcessing.spatialFilter.numIterations = 1
config.postProcessing.thresholdFilter.minRange = 400
config.postProcessing.thresholdFilter.maxRange = 15000
config.postProcessing.brightnessFilter.maxBrightness = 255
stereo.node.initialConfig.set(config)
q = oak.queue([
stereo.out.depth.set_name('depth'),
stereo.out.rectified_right.set_name('rr'),
nn.out.main.set_name('nn'),
]).configure_syncing(enable_sync=True, threshold_ms=250).get_queue()
# oak.show_graph()
oak.start()
calibData = oak.device.readCalibration()
intrinsics = calibData.getCameraIntrinsics(dai.CameraBoardSocket.CAM_C, dai.Size2f(640, 400))
viewer.log_pinhole("CAM_C/transform/Color", child_from_parent=intrinsics, width=640, height=400, timeless=True)
viewer.log_rigid3("CAM_C/transform", child_from_parent=([0, 0, 0], [1, 0, 0, 0]), xyz="RDF", timeless=True)
while oak.running():
packets = q.get()
depth = packets['depth']
viewer.log_image("Right", packets['rr'].frame)
color = packets['nn'].frame
color = cv2.pyrDown(color) # Downscale to match 640x400 depth frame
viewer.log_image("CAM_C/transform/Color/Image", color[:, :, ::-1]) # BGR to RGB
viewer.log_depth_image("CAM_C/transform/Color/Depth", depth.frame, meter=1e3)
oak.poll()
Note that on the first run, depthai-sdk will download the tractor-oak-d-lr recording, which is about 300MB:

Let us know your thoughts in the comments!