When the camera displays at the original resolution of 1920*1200, the frame rate of the camera is 29fps, but when I reduce the size of the display window of the camera to 1000*800 resolution, the frame rate of the camera is 19fps. Is it normal that the frame rate drops so significantly after I just reduce the display window?
Does shrinking the display camera window affect the frame rate?
- Edited
#!/usr/bin/env python3
import argparse
import collections
import os
import signal
import sys
import contextlib
import math
import time
from collections import deque
from pathlib import Path
from typing import Optional
from datetime import timedelta
import numpy as np
import cv2
import depthai as dai
import psutil
from colorama import just_fix_windows_console
from rich.console import Console, ConsoleOptions, ConsoleRenderable, RenderResult
from rich.layout import Layout
from rich.live import Live
from rich.panel import Panel
from rich.prompt import IntPrompt
from rich.text import Text
from rich_argparse import RichHelpFormatter
from stress_test import stress_test, YOLO_LABELS, create_yolo
SYNC =1
just_fix_windows_console()
if globals().get("compiled"):
image_path = Path(sys.argv[0]).parent.joinpath("save_img_data")
elif getattr(sys, "frozen", False):
image_path = Path(sys.executable).joinpath("save_img_data")
else:
image_path = Path(file).parent.joinpath("save_img_data")
image_path.mkdir(parents=True, exist_ok=True)
socket_pair = {
"rgb": "rgb",
"left": "left",
"right": "right",
"cama": "rgb",
"camb": "left",
"camc": "right",
"camd": "camd",
"came": "came",
}
def socket_type_pair(arg):
socket, type_ = arg.split(",")
if socket not in socket_pair:
msg = f"{socket} is not support yet"
raise ValueError(msg)
socket = socket_pair[socket]
if type_ not in {"m", "mono", "c", "color", "t", "tof", "th", "thermal"}:
msg = f"{type} is not support yet"
raise ValueError(msg)
is_color = type in {"c", "color"}
is_tof = type_ in {"t", "tof"}
is_thermal = type_ in {"th", "thermal"}
return [socket, is_color, is_tof, is_thermal]
parser = argparse.ArgumentParser(formatter_class=RichHelpFormatter, add_help=False)
parser.add_argument(
"-cams",
"--cameras",
type=socket_type_pair,
nargs="+",
default=[],
help="Which camera sockets to enable, and type: c[olor] / m[ono] / t[of] / th[ermal]. "
"E.g: -cams rgb,m right,c . If not specified, all connected cameras will be used.",
)
parser.add_argument(
"-mres",
"--mono-resolution",
type=str,
default="800p",
choices={"480p", "400p", "720p", "800p", "1200p"},
help="Select mono camera resolution (height). Default: %(default)s",
)
parser.add_argument(
"-cres",
"--color-resolution",
default="1080p",
choices={
"720p",
"800p",
"1080p",
"1200p",
"4k",
"5mp",
"12mp",
"13mp",
"48mp",
"1352X1012",
"1440X1080",
"2024X1520",
"4000X3000",
"5312X6000",
},
help="Select color camera resolution / height. Default: %(default)s",
)
parser.add_argument(
"-rot",
"--rotate",
const="all",
choices={"all", "rgb", "mono"},
nargs="?",
help="Which cameras to rotate 180 degrees. All if not filtered",
)
parser.add_argument("-isp3afps", "--isp3afps", type=int, default=0, help="3A FPS to set for all cameras")
parser.add_argument("-ds", "--isp-downscale", default=1, type=int, help="Downscale the ISP output by this factor")
parser.add_argument(
"-rs",
"--resizable-windows",
action="store_true",
help="Make OpenCV windows resizable. Note: may introduce some artifacts",
)
parser.add_argument("-tun", "--camera-tuning", type=Path, help="Path to custom camera tuning database")
parser.add_argument("-raw", "--enable-raw", default=False, action="store_true", help="Enable the RAW camera streams")
parser.add_argument(
"-tofraw", "--tof-raw", action="store_true", help="Show just ToF raw output instead of post-processed depth"
)
parser.add_argument(
"-tofamp", "--tof-amplitude", action="store_true", help="Show also ToF amplitude output alongside depth"
)
parser.add_argument(
"-tofcm", "--tof-cm", action="store_true", help="Show ToF depth output in centimeters, capped to 255"
)
parser.add_argument(
"-tofmedian", "--tof-median", choices=[0, 3, 5, 7], default=5, type=int, help="ToF median filter kernel size"
)
parser.add_argument(
"-show",
"--show-meta",
action="store_true",
help=r"List frame metadata (seqno, timestamp, exp, iso etc). Can also toggle with \
",
)
parser.add_argument(
"-rgbprev", "--rgb-preview", action="store_true", help="Show RGB preview
stream instead of full size isp
"
)
parser.add_argument("-d", "--device", default="", type=str, help="Optional MX ID of the device to connect to.")
parser.add_argument(
"-ctimeout",
"--connection-timeout",
default=30000,
help="Connection timeout in ms. Default: %(default)s (sets DEPTHAI_CONNECTION_TIMEOUT environment variable)",
)
parser.add_argument(
"-btimeout",
"--boot-timeout",
default=30000,
help="Boot timeout in ms. Default: %(default)s (sets DEPTHAI_BOOT_TIMEOUT environment variable)",
)
parser.add_argument(
"-stress",
action="store_true",
help="Run stress test. This will override all other options (except -d/--device) and will run a heavy pipeline until the user stops it.",
)
parser.add_argument(
"-stereo", action="store_true", default=False, help="Create a stereo depth node if the device has a stereo pair."
)
parser.add_argument(
"-yolo",
type=str,
default="",
help=f"Create a yolo detection network on the specified camera. E.g: -yolo cama. Available cameras: {socket_pair.keys()}",
)
parser.add_argument("-gui", action="store_true", help="Use GUI instead of CLI")
parser.add_argument(
"-h", "--help", action="store_true", default=False, help="Show this help message and exit"
) # So you can forward --help to stress test, without it being consumed by cam_test.py
parser.add_argument(
"-usbs", "--usbSpeed", type=str, default="usb3", choices=["usb2", "usb3"], help="Force USB communication speed."
)
parser.add_argument(
"-fps", "--fps", type=float, default=30, help="Camera sensor FPS, applied to all cams"
)
args = parser.parse_args()
Set timeouts before importing depthai
os.environ["DEPTHAI_CONNECTION_TIMEOUT"] = str(args.connection_timeout)
os.environ["DEPTHAI_BOOT_TIMEOUT"] = str(args.boot_timeout)
if args.stress:
stress_test(args.device)
exit(0)
if args.help:
parser.print_help()
exit(0)
if args.gui:
import cam_test_gui
import cam_test_gui_grid_user as cam_test_gui
cam_test_gui.main()
cam_socket_opts = {
"rgb": dai.CameraBoardSocket.CAM_A,
"left": dai.CameraBoardSocket.CAM_B,
"right": dai.CameraBoardSocket.CAM_C,
"cama": dai.CameraBoardSocket.CAM_A,
"camb": dai.CameraBoardSocket.CAM_B,
"camc": dai.CameraBoardSocket.CAM_C,
"camd": dai.CameraBoardSocket.CAM_D,
}
socket_name_map = {
"rgb": "rgb",
"left": "left",
"right": "right",
"cam_a": "rgb",
"cam_b": "left",
"cam_c": "right",
"cam_d": "camd",
}
rotate = {
"rgb": args.rotate in {"all", "rgb"},
"left": args.rotate in {"all", "mono"},
"right": args.rotate in {"all", "mono"},
"cama": args.rotate in {"all", "rgb"},
"camb": args.rotate in {"all", "mono"},
"camc": args.rotate in {"all", "mono"},
"camd": args.rotate in {"all", "rgb"},
}
mono_res_opts = {
"400p": dai.MonoCameraProperties.SensorResolution.THE_400_P,
"480p": dai.MonoCameraProperties.SensorResolution.THE_480_P,
"720p": dai.MonoCameraProperties.SensorResolution.THE_720_P,
"800p": dai.MonoCameraProperties.SensorResolution.THE_800_P,
"1200p": dai.MonoCameraProperties.SensorResolution.THE_1200_P,
}
color_res_opts = {
"720p": dai.ColorCameraProperties.SensorResolution.THE_720_P,
"800p": dai.ColorCameraProperties.SensorResolution.THE_800_P,
"1080p": dai.ColorCameraProperties.SensorResolution.THE_1080_P,
"1200p": dai.ColorCameraProperties.SensorResolution.THE_1200_P,
"4k": dai.ColorCameraProperties.SensorResolution.THE_4_K,
"5mp": dai.ColorCameraProperties.SensorResolution.THE_5_MP,
"12mp": dai.ColorCameraProperties.SensorResolution.THE_12_MP,
"13mp": dai.ColorCameraProperties.SensorResolution.THE_13_MP,
"48mp": dai.ColorCameraProperties.SensorResolution.THE_48_MP,
"1352X1012": dai.ColorCameraProperties.SensorResolution.THE_1352X1012,
"1440X1080": dai.ColorCameraProperties.SensorResolution.THE_1440X1080,
"2024X1520": dai.ColorCameraProperties.SensorResolution.THE_2024X1520,
"4000X3000": dai.ColorCameraProperties.SensorResolution.THE_4000X3000,
"5312X6000": dai.ColorCameraProperties.SensorResolution.THE_5312X6000,
}
def clamp(num, v0, v1):
return max(v0, min(num, v1))
Calculates FPS over a moving window, configurable
class FPS:
def init(self, window_size=30):
if not isinstance(window_size, int) or window_size <= 0:
msg = "Window size must be a positive integer"
raise ValueError(msg)
self.dq = collections.deque(maxlen=window_size)
self.fps = 0
def update(self, timestamp=None):
if timestamp is None:
timestamp = time.monotonic()
elif not (isinstance(timestamp, (int, float))) or timestamp < 0:
msg = "Timestamp must be a positive number"
raise ValueError(msg)
self.dq.append(timestamp)
count = len(self.dq)
if count > 1:
elapsed_time = self.dq[-1] - self.dq[0]
self.fps = count / elapsed_time
else:
self.fps = 0
def get(self):
return self.fps
class Cycle:
def init(self, enum_type, start_item=None):
self.items = [item for name, item in vars(enum_type).items() if name.isupper()]
If start_item is provided, set the index to its position. Otherwise, default to 0
self.index = self.items.index(start_item) if start_item else 0
def step(self, n):
self.index = (self.index + n) % len(self.items)
return self.items[self.index]
def next(self):
return self.step(1)
def prev(self):
return self.step(-1)
def exit_cleanly(signum, frame):
print("Exiting cleanly")
cv2.destroyAllWindows()
sys.exit(0)
def socket_to_socket_opt(socket: dai.CameraBoardSocket) -> str:
return str(socket).split(".")[-1].replace("_", "").lower()
signal.signal(signal.SIGINT, exit_cleanly)
cam_socket_opts = {
"CAM_A": dai.CameraBoardSocket.CAM_A,
"CAM_B": dai.CameraBoardSocket.CAM_B,
"CAM_C": dai.CameraBoardSocket.CAM_C,
"CAM_D": dai.CameraBoardSocket.CAM_D,
}
controls = []
control_queues = {}
def create_pipeline(cam_list):
Start defining a pipeline
pipeline = dai.Pipeline()
control = pipeline.createXLinkIn()
control.setStreamName("control"+mxid)
controls.append(control)
sysInfo = pipeline.create(dai.node.SystemLogger)
linkOut = pipeline.create(dai.node.XLinkOut)
linkOut.setStreamName("sysinfo")
sysInfo.out.link(linkOut.input)
sysInfo.setRate(args.fps)
cam = {}
xout = {}
for c in cam_list:
xout[c] = pipeline.create(dai.node.XLinkOut)
xout[c].setStreamName(c)
cam[c] = pipeline.create(dai.node.ColorCamera)
cam[c].setResolution(color_res_opts[args.color_resolution])
# cam[c].setIspScale(1, 3) # 1920x1080 -> 1280x720
cam[c].video.link(xout[c].input)
cam[c].setBoardSocket(cam_socket_opts[c])
cam[c].setFps(args.fps)
control.out.link(cam[c].inputControl)
cam[c].setBoardSocket(cam_socket_opts[c])
return pipeline
def clamp(num, v0, v1):
return max(v0, min(num, v1))
class Cycle:
def init(self, enum_type, start_item=None):
self.items = [item for name, item in vars(enum_type).items() if name.isupper()]
If start_item is provided, set the index to its position. Otherwise, default to 0
self.index = self.items.index(start_item) if start_item else 0
def step(self, n):
self.index = (self.index + n) % len(self.items)
return self.items[self.index]
def next(self):
return self.step(1)
def prev(self):
return self.step(-1)
def draw_text(
frame,
text,
org,
color=(255, 255, 255),
bg_color=(128, 128, 128),
font_scale=0.5,
thickness=1,
):
cv2.putText(
frame,
text,
org,
cv2.FONT_HERSHEY_SIMPLEX,
font_scale,
bg_color,
thickness + 3,
cv2.LINE_AA,
)
cv2.putText(
frame,
text,
org,
cv2.FONT_HERSHEY_SIMPLEX,
font_scale,
color,
thickness,
cv2.LINE_AA,
)
class FPSHandler:
"""
Class that handles all FPS-related operations.
Mostly used to calculate different streams FPS, but can also be
used to feed the video file based on its FPS property, not app performance (this prevents the video from being sent
to quickly if we finish processing a frame earlier than the next video frame should be consumed)
"""
_fps_bg_color = (0, 0, 0)
_fps_color = (255, 255, 255)
_fps_type = cv2.FONT_HERSHEY_SIMPLEX
_fps_line_type = cv2.LINE_AA
def __init__(self, cap=None, max_ticks=100):
"""
Constructor that initializes the class with a video file object and a maximum ticks amount for FPS calculation
Args:
cap (cv2.VideoCapture, Optional): handler to the video file object
max_ticks (int, Optional): maximum ticks amount for FPS calculation
"""
self._timestamp = None
self._start = None
self._framerate = cap.get(cv2.CAP_PROP_FPS) if cap is not None else None
self._useCamera = cap is None
self._iterCnt = 0
self._ticks = {}
if max_ticks < 2: # noqa: PLR2004
msg = (
f"Proviced max_ticks value must be 2 or higher (supplied: {max_ticks})"
)
raise ValueError(msg)
self._maxTicks = max_ticks
def next_iter(self):
"""Marks the next iteration of the processing loop. Will use `time.sleep` method if initialized with video file object"""
if self._start is None:
self._start = time.monotonic()
if not self._useCamera and self._timestamp is not None:
frame_delay = 1.0 / self._framerate
delay = (self._timestamp + frame_delay) - time.monotonic()
if delay > 0:
time.sleep(delay)
self._timestamp = time.monotonic()
self._iterCnt += 1
def tick(self, name):
"""
Marks a point in time for specified name
Args:
name (str): Specifies timestamp name
"""
if name not in self._ticks:
self._ticks[name] = collections.deque(maxlen=self._maxTicks)
self._ticks[name].append(time.monotonic())
def tick_fps(self, name):
"""
Calculates the FPS based on specified name
Args:
name (str): Specifies timestamps' name
Returns:
float: Calculated FPS or `0.0` (default in case of failure)
"""
if name in self._ticks and len(self._ticks[name]) > 1:
time_diff = self._ticks[name][-1] - self._ticks[name][0]
return (len(self._ticks[name]) - 1) / time_diff if time_diff != 0 else 0.0
return 0.0
def fps(self):
"""
Calculates FPS value based on `nextIter` calls, being the FPS of processing loop
Returns:
float: Calculated FPS or `0.0` (default in case of failure)
"""
if self._start is None or self._timestamp is None:
return 0.0
time_diff = self._timestamp - self._start
return self._iterCnt / time_diff if time_diff != 0 else 0.0
def print_status(self):
"""prints total FPS for all names stored in :func:`tick` calls"""
print("=== TOTAL FPS ===")
for name in self._ticks:
print(f"[{name}]: {self.tick_fps(name):.1f}")
def draw_fps(self, frame, name):
"""
Draws FPS values on requested frame, calculated based on specified name
Args:
frame (numpy.ndarray): Frame object to draw values on
name (str): Specifies timestamps' name
"""
frame_fps = f"{name.upper()} FPS: {round(self.tick_fps(name), 1)}"
# cv2.rectangle(frame, (0, 0), (120, 35), (255, 255, 255), cv2.FILLED)
draw_text(
frame,
frame_fps,
(5, 15),
self._fps_color,
self._fps_bg_color,
)
if "nn" in self._ticks:
draw_text(
frame,
frame_fps,
(5, 30),
self._fps_color,
self._fps_bg_color,
)
https://docs.python.org/3/library/contextlib.html#contextlib.ExitStack
with contextlib.ExitStack() as stack:
device_infos = dai.Device.getAllAvailableDevices()
if len(device_infos) == 0:
msg = "No devices found!"
raise RuntimeError(msg)
else:
print("Found", len(device_infos), "devices")
queues = []
mxids = []
out = {}
controlQueues = []
fps_host = {} # FPS computed based on the time we receive frames in app
fps_capt = {} # FPS computed based on capture timestamps from device
save_frame = False
for device_info in device_infos:
# Note: the pipeline isn't set here, as we don't know yet what device it is.
# The extra arguments passed are required by the existing overload variants
openvino_version = dai.OpenVINO.Version.VERSION_2021_4
usb_speed = dai.UsbSpeed.SUPER_PLUS
device = stack.enter_context(
dai.Device(openvino_version, device_info, usb_speed)
)
# Note: currently on POE, DeviceInfo.getMxId() and Device.getMxId() are different!
print("=== Connected to " + device_info.getMxId())
# 获取所有的 mxid
mxid = device.getMxId()
mxids.append(mxid)
# 打印所有的 mxid
for mxid in mxids:
print(mxid)
cameras = device.getConnectedCameras()
usb_speed = device.getUsbSpeed()
print(" >>> MXID:", mxid)
print(" >>> Cameras:", *[c.name for c in cameras])
print(" >>> USB speed:", usb_speed.name)
cam_list = {c.name for c in cameras}
# Get a customized pipeline based on identified device type
device.startPipeline(create_pipeline(cam_list))
# Output queue will be used to get the rgb frames from the output defined above
for cam in cam_list:
queues.append(
{
"queue": device.getOutputQueue(name=cam, maxSize=4, blocking=False),
"msgs": [], # Frame msgs
"mx": device.getMxId(),
"cam": cam,
}
)
input_queue_names = device.getInputQueueNames()
for queue_name in input_queue_names:
print(queue_name)
controlQueue = device.getInputQueue("control" + mxid)
controlQueues.append(controlQueue)
controlQueue1 = controlQueues[0]
controlQueue2 = controlQueues[1]
def check_sync(queues, timestamp):
matching_frames = []
for q in queues:
for i, msg in enumerate(q["msgs"]):
time_diff = abs(msg.getTimestamp() - timestamp)
# So below 17ms @ 30 FPS => frames are in sync
if time_diff <= timedelta(milliseconds=math.ceil(300 / args.fps)):
matching_frames.append(i)
break
if len(matching_frames) == len(queues):
# We have all frames synced. Remove the excess ones
for i, q in enumerate(queues):
q["msgs"] = q["msgs"][matching_frames[i] :]
return True
return False
qSysInfo = device.getOutputQueue(name="sysinfo", maxSize=4, blocking=False)
# Manual exposure/focus set step
EXP_STEP = 500 # us
ISO_STEP = 50
LENS_STEP = 3
DOT_STEP = 100
FLOOD_STEP = 100
DOT_MAX = 1200
FLOOD_MAX = 1500
WB_STEP = 200
# Defaults and limits for manual focus/exposure controls
lensPos = 150
lensMin = 0
lensMax = 255
expTime = 20000
expMin = 1
expMax = 33000
sensIso = 800
sensMin = 100
sensMax = 1600
dotIntensity = 0
floodIntensity = 0
T1 = time.perf_counter()
awb_mode = Cycle(dai.CameraControl.AutoWhiteBalanceMode)
anti_banding_mode = Cycle(dai.CameraControl.AntiBandingMode)
effect_mode = Cycle(dai.CameraControl.EffectMode)
scene_mode = Cycle(dai.CameraControl.SceneMode)
control_mode = Cycle(dai.CameraControl.ControlMode)
capture_intent = Cycle(dai.CameraControl.CaptureIntent)
ae_comp = 0
ae_lock = False
awb_lock = False
saturation = 0
contrast = 0
brightness = 0
sharpness = 0
luma_denoise = 0
chroma_denoise = 0
wbManual = 4000
control = "none"
show = args.show_meta
capture_list: list[str] = []
capture_time = time.strftime("%Y%m%d_%H%M%S")
jet_custom = cv2.applyColorMap(np.arange(256, dtype=np.uint8), cv2.COLORMAP_JET)
jet_custom[0] = [0, 0, 0]
fps_handler = FPSHandler()
for q in queues:
if args.resizable_windows:
cv2.namedWindow(f"{q['cam']} - {q['mx']}", cv2.WINDOW_NORMAL)
cv2.resizeWindow(f"{q['cam']} - {q['mx']}", 1000, 800)
fourcc = cv2.VideoWriter_fourcc(*"mp4v")
filename = f"{q['cam']} - {q['mx']}" + '.mp4'
out[f"{q['cam']} - {q['mx']}"] = cv2.VideoWriter(filename, fourcc, 20, (1920, 1080))
fps_host[f"{q['cam']} - {q['mx']}"] = FPS()
fps_capt[f"{q['cam']} - {q['mx']}"] = FPS()
while True:
if SYNC:
for q in queues:
new_msg = q["queue"].tryGet()
if new_msg is not None:
q["msgs"].append(new_msg)
fps_host[f"{q['cam']} - {q['mx']}"].update()
A=fps_host[f"{q['cam']} - {q['mx']}"].get()
#print(fps_host[f"{q['cam']} - {q['mx']}"])
fps_capt[f"{q['cam']} - {q['mx']}"].update(new_msg.getTimestamp().total_seconds())
B = fps_capt[f"{q['cam']} - {q['mx']}"].get()
#print(fps_capt[f"{q['cam']} - {q['mx']}"])
if check_sync(queues, new_msg.getTimestamp()):
#print("=" * 50)
for q in queues:
#print("Press V to start saving frames and B to stop and exit...")
fps_handler.tick(f"{q['cam']} - {q['mx']}")
pkg = q["msgs"].pop(0)
frame = pkg.getCvFrame()
#print(frame)
fps_handler.draw_fps(frame, f"{q['cam']} - {q['mx']}")
draw_text(frame, f"{pkg.getTimestamp()}", (5, 45))
cv2.imshow(f"{q['cam']} - {q['mx']}", frame)
#print(f"{q['cam']} - {q['mx']}: {pkg.getTimestamp()}")
width, height = new_msg.getWidth(), new_msg.getHeight()
if save_frame:
out[f"{q['cam']} - {q['mx']}"].write(frame)
if show:
txt = f"[{q['cam']} - {q['mx']:5}, {pkg.getSequenceNum():4}, {pkg.getTimestamp().total_seconds():.6f}] "
txt += f"Exp: {pkg.getExposureTime().total_seconds() * 1000:6.3f} ms, "
txt += f"ISO: {pkg.getSensitivity():4}, "
txt += f"Color temp: {pkg.getColorTemperature()} K"
print(txt)
capture = f"{q['cam']} - {q['mx']}" in capture_list
if capture:
capture_file_info = image_path.joinpath(
"capture_"
+ f"{q['cam']} - {q['mx']}"
+ "_"
+ str(width)
+ "x"
+ str(height)
+ "_"
+ capture_time
+ "_exp_"
+ str(int(pkg.getExposureTime().total_seconds() * 1e6))
+ "_iso_"
+ str(pkg.getSensitivity())
+ "_"
+ str(pkg.getColorTemperature())
+ "K"
+ "_"
+ str(pkg.getSequenceNum())
).as_posix()
capture_list.remove(f"{q['cam']} - {q['mx']}")
if capture:
filename = capture_file_info + ".png"
print("Saving: ", filename)
cv2.imencode(".png", frame)[1].tofile(filename)
# cv2.imwrite(filename, frame)
sysInfo = qSysInfo.get() # Blocking call, will wait until new data has arrived
t = sysInfo.chipTemperature
pid = os.getpid()
p = psutil.Process(pid)
with p.oneshot():
print(
f"\rFPS: {' '.join([f'{A:>6.2f}|{B:<6.2f}' for q in queues])} "
f"\naverage: {t.average:.2f}°C "
f"css: {t.css:.2f}°C "
f"mss: {t.mss:.2f}°C "
f"upa: {t.upa:.2f}°C "
f"dss: {t.dss:.2f}°C "
f"\ntime: {time.strftime('%H:%M:%S', time.gmtime(time.perf_counter() - T1))} ",
f"cpu: {p.cpu_percent()}% ",
f"mem: {p.memory_info().rss / 1024 ** 2:.2f} MB",
# end="\r",
# flush=True,
)
else:
for q in queues:
new_msg = q["queue"].tryGet()
if new_msg is not None:
fps_handler.tick(f"{q['cam']} - {q['mx']}")
frame = new_msg.getCvFrame()
fps_handler.draw_fps(frame, f"{q['cam']} - {q['mx']}")
draw_text(frame, f"{new_msg.getTimestamp()}", (5, 45))
cv2.imshow(f"{q['cam']} - {q['mx']}", frame)
key = cv2.waitKey(1)
if key ==ord("y"):
controlQueue=controlQueue1
if key == ord("u"):
controlQueue=controlQueue2
if key == ord("q"):
break
elif key == ord("/"):
show = not show
# print empty string as FPS status new-line separator
print("" if show else "\nprinting camera settings: OFF")
elif key == ord('v'):
save_frame = True
print("Frame saved!")
sys.stdout.flush()
elif key == ord("c"):
for item in queues:
cam = item['cam']
mx = item['mx']
extracted = f"{cam} - {mx}"
capture_list.append(extracted)
capture_time = time.strftime("%Y%m%d_%H%M%S")
elif key == ord("t"):
print("Autofocus trigger (and disable continuous)")
ctrl = dai.CameraControl()
ctrl.setAutoFocusMode(dai.CameraControl.AutoFocusMode.AUTO)
ctrl.setAutoFocusTrigger()
controlQueue.send(ctrl)
controlQueue.send(ctrl)
for q in queues:
out[f"{q['cam']} - {q['mx']}"].release()
print("Released out")
print()
- Edited
I'm very sorry, I've streamlined the code, but it's still quite long. Please take a look at it.
import argparse
import collections
import os
import signal
import sys
import contextlib
import math
import time
from collections import deque
from pathlib import Path
from typing import Optional
from datetime import timedelta
import numpy as np
import cv2
import depthai as dai
import psutil
from colorama import just_fix_windows_console
from rich_argparse import RichHelpFormatter
from stress_test import stress_test
SYNC =1
just_fix_windows_console()
if globals().get("__compiled__"):
image_path = Path(sys.argv[0]).parent.joinpath("save_img_data")
elif getattr(sys, "frozen", False):
image_path = Path(sys.executable).joinpath("save_img_data")
else:
image_path = Path(__file__).parent.joinpath("save_img_data")
image_path.mkdir(parents=True, exist_ok=True)
socket_pair = {
"rgb": "rgb",
"left": "left",
"right": "right",
"cama": "rgb",
"camb": "left",
"camc": "right",
"camd": "camd",
"came": "came",
}
parser = argparse.ArgumentParser(formatter_class=RichHelpFormatter, add_help=False)
parser.add_argument(
"-cres",
"--color-resolution",
default="1080p",
choices={
"1080p",
},
help="Select color camera resolution / height. Default: %(default)s",
)
parser.add_argument(
"-rs",
"--resizable-windows",
action="store_true",
help="Make OpenCV windows resizable. Note: may introduce some artifacts",
)
parser.add_argument(
"-show",
"--show-meta",
action="store_true",
help=r"List frame metadata (seqno, timestamp, exp, iso etc). Can also toggle with `\`",
)
parser.add_argument(
"-fps", "--fps", type=float, default=30, help="Camera sensor FPS, applied to all cams"
)
args = parser.parse_args()
cam_socket_opts = {
"rgb": dai.CameraBoardSocket.CAM_A,
"left": dai.CameraBoardSocket.CAM_B,
"right": dai.CameraBoardSocket.CAM_C,
"cama": dai.CameraBoardSocket.CAM_A,
"camb": dai.CameraBoardSocket.CAM_B,
"camc": dai.CameraBoardSocket.CAM_C,
"camd": dai.CameraBoardSocket.CAM_D,
}
socket_name_map = {
"rgb": "rgb",
"left": "left",
"right": "right",
"cam_a": "rgb",
"cam_b": "left",
"cam_c": "right",
"cam_d": "camd",
}
color_res_opts = {
"1080p": dai.ColorCameraProperties.SensorResolution.THE_1080_P,
}
def clamp(num, v0, v1):
return max(v0, min(num, v1))
class FPS:
def __init__(self, window_size=30):
if not isinstance(window_size, int) or window_size <= 0:
msg = "Window size must be a positive integer"
raise ValueError(msg)
self.dq = collections.deque(maxlen=window_size)
self.fps = 0
def update(self, timestamp=None):
if timestamp is None:
timestamp = time.monotonic()
elif not (isinstance(timestamp, (int, float))) or timestamp < 0:
msg = "Timestamp must be a positive number"
raise ValueError(msg)
self.dq.append(timestamp)
count = len(self.dq)
if count > 1:
elapsed_time = self.dq[-1] - self.dq[0]
self.fps = count / elapsed_time
else:
self.fps = 0
def get(self):
return self.fps
class Cycle:
def __init__(self, enum_type, start_item=None):
self.items = [item for name, item in vars(enum_type).items() if name.isupper()]
self.index = self.items.index(start_item) if start_item else 0
def step(self, n):
self.index = (self.index + n) % len(self.items)
return self.items[self.index]
def next(self):
return self.step(1)
def prev(self):
return self.step(-1)
def exit_cleanly(signum, frame):
print("Exiting cleanly")
cv2.destroyAllWindows()
sys.exit(0)
def socket_to_socket_opt(socket: dai.CameraBoardSocket) -> str:
return str(socket).split(".")[-1].replace("_", "").lower()
signal.signal(signal.SIGINT, exit_cleanly)
cam_socket_opts = {
"CAM_A": dai.CameraBoardSocket.CAM_A,
"CAM_B": dai.CameraBoardSocket.CAM_B,
"CAM_C": dai.CameraBoardSocket.CAM_C,
"CAM_D": dai.CameraBoardSocket.CAM_D,
}
controls = []
control_queues = {}
def create_pipeline(cam_list):
pipeline = dai.Pipeline()
control = pipeline.createXLinkIn()
control.setStreamName("control"+mxid)
controls.append(control)
sysInfo = pipeline.create(dai.node.SystemLogger)
linkOut = pipeline.create(dai.node.XLinkOut)
linkOut.setStreamName("sysinfo")
sysInfo.out.link(linkOut.input)
sysInfo.setRate(args.fps)
cam = {}
xout = {}
for c in cam_list:
xout[c] = pipeline.create(dai.node.XLinkOut)
xout[c].setStreamName(c)
cam[c] = pipeline.create(dai.node.ColorCamera)
cam[c].setResolution(color_res_opts[args.color_resolution])
# cam[c].setIspScale(1, 3) # 1920x1080 -> 1280x720
cam[c].video.link(xout[c].input)
cam[c].setBoardSocket(cam_socket_opts[c])
cam[c].setFps(args.fps)
control.out.link(cam[c].inputControl)
cam[c].setBoardSocket(cam_socket_opts[c])
return pipeline
def clamp(num, v0, v1):
return max(v0, min(num, v1))
class Cycle:
def __init__(self, enum_type, start_item=None):
self.items = [item for name, item in vars(enum_type).items() if name.isupper()]
self.index = self.items.index(start_item) if start_item else 0
def step(self, n):
self.index = (self.index + n) % len(self.items)
return self.items[self.index]
def next(self):
return self.step(1)
def prev(self):
return self.step(-1)
def draw_text(
frame,
text,
org,
color=(255, 255, 255),
bg_color=(128, 128, 128),
font_scale=0.5,
thickness=1,
):
cv2.putText(
frame,
text,
org,
cv2.FONT_HERSHEY_SIMPLEX,
font_scale,
bg_color,
thickness + 3,
cv2.LINE_AA,
)
cv2.putText(
frame,
text,
org,
cv2.FONT_HERSHEY_SIMPLEX,
font_scale,
color,
thickness,
cv2.LINE_AA,
)
class FPSHandler:
_fps_bg_color = (0, 0, 0)
_fps_color = (255, 255, 255)
_fps_type = cv2.FONT_HERSHEY_SIMPLEX
_fps_line_type = cv2.LINE_AA
def __init__(self, cap=None, max_ticks=100):
self._timestamp = None
self._start = None
self._framerate = cap.get(cv2.CAP_PROP_FPS) if cap is not None else None
self._useCamera = cap is None
self._iterCnt = 0
self._ticks = {}
if max_ticks < 2: # noqa: PLR2004
msg = (
f"Proviced max_ticks value must be 2 or higher (supplied: {max_ticks})"
)
raise ValueError(msg)
self._maxTicks = max_ticks
def next_iter(self):
if self._start is None:
self._start = time.monotonic()
if not self._useCamera and self._timestamp is not None:
frame_delay = 1.0 / self._framerate
delay = (self._timestamp + frame_delay) - time.monotonic()
if delay > 0:
time.sleep(delay)
self._timestamp = time.monotonic()
self._iterCnt += 1
def tick(self, name):
if name not in self._ticks:
self._ticks[name] = collections.deque(maxlen=self._maxTicks)
self._ticks[name].append(time.monotonic())
def tick_fps(self, name):
if name in self._ticks and len(self._ticks[name]) > 1:
time_diff = self._ticks[name][-1] - self._ticks[name][0]
return (len(self._ticks[name]) - 1) / time_diff if time_diff != 0 else 0.0
return 0.0
def fps(self):
if self._start is None or self._timestamp is None:
return 0.0
time_diff = self._timestamp - self._start
return self._iterCnt / time_diff if time_diff != 0 else 0.0
def print_status(self):
print("=== TOTAL FPS ===")
for name in self._ticks:
print(f"[{name}]: {self.tick_fps(name):.1f}")
def draw_fps(self, frame, name):
frame_fps = f"{name.upper()} FPS: {round(self.tick_fps(name), 1)}"
# cv2.rectangle(frame, (0, 0), (120, 35), (255, 255, 255), cv2.FILLED)
draw_text(
frame,
frame_fps,
(5, 15),
self._fps_color,
self._fps_bg_color,
)
if "nn" in self._ticks:
draw_text(
frame,
frame_fps,
(5, 30),
self._fps_color,
self._fps_bg_color,
)
with contextlib.ExitStack() as stack:
device_infos = dai.Device.getAllAvailableDevices()
if len(device_infos) == 0:
msg = "No devices found!"
raise RuntimeError(msg)
else:
print("Found", len(device_infos), "devices")
queues = []
mxids = []
out = {}
controlQueues = []
fps_host = {} # FPS computed based on the time we receive frames in app
fps_capt = {} # FPS computed based on capture timestamps from device
save_frame = False
for device_info in device_infos:
openvino_version = dai.OpenVINO.Version.VERSION_2021_4
usb_speed = dai.UsbSpeed.SUPER_PLUS
device = stack.enter_context(
dai.Device(openvino_version, device_info, usb_speed)
)
# Note: currently on POE, DeviceInfo.getMxId() and Device.getMxId() are different!
print("=== Connected to " + device_info.getMxId())
# 获取所有的 mxid
mxid = device.getMxId()
mxids.append(mxid)
cameras = device.getConnectedCameras()
usb_speed = device.getUsbSpeed()
cam_list = {c.name for c in cameras}
device.startPipeline(create_pipeline(cam_list))
for cam in cam_list:
queues.append(
{
"queue": device.getOutputQueue(name=cam, maxSize=4, blocking=False),
"msgs": [], # Frame msgs
"mx": device.getMxId(),
"cam": cam,
}
)
input_queue_names = device.getInputQueueNames()
for queue_name in input_queue_names:
print(queue_name)
controlQueue = device.getInputQueue("control" + mxid)
controlQueues.append(controlQueue)
controlQueue1 = controlQueues[0]
controlQueue2 = controlQueues[1]
def check_sync(queues, timestamp):
matching_frames = []
for q in queues:
for i, msg in enumerate(q["msgs"]):
time_diff = abs(msg.getTimestamp() - timestamp)
# So below 17ms @ 30 FPS => frames are in sync
if time_diff <= timedelta(milliseconds=math.ceil(300 / args.fps)):
matching_frames.append(i)
break
if len(matching_frames) == len(queues):
# We have all frames synced. Remove the excess ones
for i, q in enumerate(queues):
q["msgs"] = q["msgs"][matching_frames[i] :]
return True
return False
qSysInfo = device.getOutputQueue(name="sysinfo", maxSize=4, blocking=False)
T1 = time.perf_counter()
control = "none"
show = args.show_meta
capture_list: list[str] = []
capture_time = time.strftime("%Y%m%d_%H%M%S")
jet_custom = cv2.applyColorMap(np.arange(256, dtype=np.uint8), cv2.COLORMAP_JET)
jet_custom[0] = [0, 0, 0]
fps_handler = FPSHandler()
for q in queues:
if args.resizable_windows:
cv2.namedWindow(f"{q['cam']} - {q['mx']}", cv2.WINDOW_NORMAL)
cv2.resizeWindow(f"{q['cam']} - {q['mx']}", 1000, 800)
fourcc = cv2.VideoWriter_fourcc(*"mp4v")
filename = f"{q['cam']} - {q['mx']}" + '.mp4'
out[f"{q['cam']} - {q['mx']}"] = cv2.VideoWriter(filename, fourcc, 20, (1920, 1080))
fps_host[f"{q['cam']} - {q['mx']}"] = FPS()
fps_capt[f"{q['cam']} - {q['mx']}"] = FPS()
while True:
if SYNC:
for q in queues:
new_msg = q["queue"].tryGet()
if new_msg is not None:
q["msgs"].append(new_msg)
fps_host[f"{q['cam']} - {q['mx']}"].update()
A=fps_host[f"{q['cam']} - {q['mx']}"].get()
#print(fps_host[f"{q['cam']} - {q['mx']}"])
fps_capt[f"{q['cam']} - {q['mx']}"].update(new_msg.getTimestamp().total_seconds())
B = fps_capt[f"{q['cam']} - {q['mx']}"].get()
#print(fps_capt[f"{q['cam']} - {q['mx']}"])
if check_sync(queues, new_msg.getTimestamp()):
#print("=" * 50)
for q in queues:
#print("Press V to start saving frames and B to stop and exit...")
fps_handler.tick(f"{q['cam']} - {q['mx']}")
pkg = q["msgs"].pop(0)
frame = pkg.getCvFrame()
#print(frame)
fps_handler.draw_fps(frame, f"{q['cam']} - {q['mx']}")
draw_text(frame, f"{pkg.getTimestamp()}", (5, 45))
cv2.imshow(f"{q['cam']} - {q['mx']}", frame)
width, height = new_msg.getWidth(), new_msg.getHeight()
if save_frame:
out[f"{q['cam']} - {q['mx']}"].write(frame)
if show:
txt = f"[{q['cam']} - {q['mx']:5}, {pkg.getSequenceNum():4}, {pkg.getTimestamp().total_seconds():.6f}] "
txt += f"Exp: {pkg.getExposureTime().total_seconds() * 1000:6.3f} ms, "
txt += f"ISO: {pkg.getSensitivity():4}, "
txt += f"Color temp: {pkg.getColorTemperature()} K"
print(txt)
capture = f"{q['cam']} - {q['mx']}" in capture_list
sysInfo = qSysInfo.get() # Blocking call, will wait until new data has arrived
t = sysInfo.chipTemperature
pid = os.getpid()
p = psutil.Process(pid)
with p.oneshot():
print(
f"\rFPS: {' '.join([f'{A:>6.2f}|{B:<6.2f}' for q in queues])} "
)
else:
for q in queues:
new_msg = q["queue"].tryGet()
if new_msg is not None:
fps_handler.tick(f"{q['cam']} - {q['mx']}")
frame = new_msg.getCvFrame()
fps_handler.draw_fps(frame, f"{q['cam']} - {q['mx']}")
draw_text(frame, f"{new_msg.getTimestamp()}", (5, 45))
cv2.imshow(f"{q['cam']} - {q['mx']}", frame)
key = cv2.waitKey(1)
if key ==ord("y"):
controlQueue=controlQueue1
if key == ord("u"):
controlQueue=controlQueue2
if key == ord("q"):
break
elif key == ord("/"):
show = not show
# print empty string as FPS status new-line separator
print("" if show else "\nprinting camera settings: OFF")
for q in queues:
out[f"{q['cam']} - {q['mx']}"].release()
print("Released out")
print()
I hope I can get a reply from you, it will be very helpful to me.
Hi @Elusive
I tested the code with 3 OAk 1 devices and I get no difference when changing the window size. This leaves me to believe there is an issue with one of these:
from colorama import just_fix_windows_console
from rich_argparse import RichHelpFormatter
from stress_test import stress_test
Thanks,
Jaka
I am making changes to the code based on your suggestions. First from colourama import just_fix_windows_console I made changes to from colourama import initialise and initialise.just_fix_windows_console() but did not solve the framerate issue. Secondly, from rich_argparse import RichHelpFormatter is to create the parser and subsequently add parameters, no problem here. Finally, from stress_test import stress_test I comment out this sentence but also the frame rate display is still problematic.
There are currently two cases where the frame rate display can be problematic. Firstly, when I display the video in a window size of 800*480, the frame rate is 27fps, when I click on the window full screen, the frame rate drops to 21fps, and when I shrink the window again, the frame rate increases to 27fps. Secondly, when I try to record and save the video, the frame rate drops to 14fps, from 27fps. I think there is a problem in the placement of the frame rate Calculation statement is in the wrong place.
- Edited
Next are the video files for the two cases above. Video 1 is the video of changing the window size frame rate change and video 2 is the video of recording and saving the frame rate change.
Hi @Elusive
What host PC are you using? its expected to experience an FPS drop when recording the stream since the CPU and disk are overwhelmed.
The first issue is very strange, since resizing the window doesn't change its resolution, so it should not impact performance in any way. Can you monitor the CPU usage and maybe change the OPENCV version.
Thanks,
Jaka
I don't think it's the CPU and disk being overwhelmed as the CPU usage has been around 50%. I think it's possible if I send you the full code to look at.
I tried to test it. When only two cameras are connected, the frame rate doesn't drop when changing the window size, and the frame rate drops slightly from 27fps to 25fps when saving the video. but when four cameras are connected, the frame rate drops more noticeably for the above two operations, what is the reason for this?