Hi
We had a problem with the rae's battery so we removed it and we attached a power supply for it. And then the board light comes on, but the rae screen does not appear on the LCD.
Attach photos.
![](https://discuss.luxonis.com/assets/files/2024-04-02/1712065029-366133-15801e75017894c40fca79a19054c3401055462.jpg)
![](https://discuss.luxonis.com/assets/files/2024-04-02/1712065047-381846-4c068f936bb9e650684221153f5401551055452.jpg)
![](https://discuss.luxonis.com/assets/files/2024-04-02/1712065078-441346-336c3edddbd2776487f06a561dc502f31055482.jpg)
And I have a few questions as below.
1. What is the rae input voltage range? I would like to inquire whether it is possible to input a voltage higher than 4.2v from an existing lithium-ion battery and to what extent it is possible (until how higher voltage can be acceptable I mean).
2. I purchased and connected a commercially available lithium polymer (5000mAh 3.7V) and the rae screen came on, but the battery did not charge through the rae port and discharged faster than the existing battery. Can you give me some advice on this?
3. What should I do if I connect the power supply and input up to 3.4v, but the rae screen does not appear?
4. Can I find out the status information for each LED on the board? (The board is dead, but I have no way of knowing if only power is coming in.)
Best regards,
Ryan.