[error] Camera not detected on socket: 0
I have the same issue, using OAK-FFC-IMX477-M12 sensor.
Any help will be appreciate
Thanks
Hi JordanGell and DavidShaer
Con you run the device with /utilities/cam_test.py script and paste the output logs please?
Thanks,
Jaka
Enabled cameras:
rgb : color
left : mono
right : mono
DepthAI version: 2.21.2.0
DepthAI path: C:\Users\Jordan\AppData\Local\Programs\DepthAI\venv\lib\site-packages\depthai.cp39-win_amd64.pyd
[1844301011D4F40800] [1.7] [2.199] [system] [warning] Calibration Data on device is empty
[1844301011D4F40800] [1.7] [2.235] [ColorCamera(2)] [error] Camera not detected on socket: 0
Connected cameras:
-socket LEFT : OV9282 1280 x 800 focus:fixed - MONO COLOR
-socket RIGHT : OV9282 1280 x 800 focus:fixed - MONO COLOR
USB speed: SUPER
IR drivers: []
Cam: rgb left right [host | capture timestamp]
FPS: 0.00| 0.00 30.00| 30.00 30.00| 30.00
JordanGell Your cable to the camera module board connect appears to be upside down. The 'strobe' lettering should be facing the other way.
Hi I've tried it flipped and still I get the same error. Do you know if there're any other likely culprits of this issue? Also the above image was taken from the luxonis product page and shows the cable in the other orientation so if it's incorrect it might need to be updated.
jakaskerl
Hi,
The issue was the board, I connected by mistake the rgb sensor to the mono socket.
So it all good now - thanks
- Edited
Debugging continues here: luxonis/depthai-core848