Hi there,
Appreciate if you could help.
I have code that works on OAK-D with external power supply but does not work on OAK-D Lite.
I have the question posted in an earlier post but it has been closed without a solution, so I thought posted here again:
I am using the Original Official RPi 4 Power supply:
Which has 5.1V and 3.0A.
RPi 4 OS Details (64 Bit):
PRETTY_NAME="Debian GNU/Linux 11 (bullseye)"
NAME="Debian GNU/Linux"
VERSION_ID="11"
VERSION="11 (bullseye)"
VERSION_CODENAME=bullseye
ID=debian
Error Message:
![image](https://user-images.githubusercontent.com/5151146/234465392-03128cb0-123b-4802-a4d2-92b58ec2a481.png)
Here is the dmesg
from my RPi:
$$
[ 270.646853] usb 1-1.2: USB disconnect, device number 8
[ 271.418559] usb 1-1.2: new high-speed USB device number 9 using xhci_hcd
[ 271.519513] usb 1-1.2: New USB device found, idVendor=03e7, idProduct=f63b, bcdDevice= 1.00
[ 271.519534] usb 1-1.2: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[ 271.519542] usb 1-1.2: Product: Luxonis Device
[ 271.519548] usb 1-1.2: Manufacturer: Intel Corporation
[ 271.519554] usb 1-1.2: SerialNumber: 18443010F1F1071300
$$
I can see that the OAK-D Lite recognized using the USB as USB2 not 3. However, I am using a blue USB3 cable.
In my code, I use the OAK-D like to do a NN network, Depth Calculation(on camera).
![](https://i.imgur.com/SdlPYuj.png)
So how can I make the code also work with OAK-D Lite?