Hello erik ,
I tried that and got a lot more info on the terminal output:
francis@raspberrypi:~/Desktop/learningOAK-D-Lite/gen2-face-recognition $ DEPTHAI_LEVEL=debug /bin/python /home/francis/Desktop/learningOAK-D-Lite/gen2-face-recognition/main.py 
[2023-02-04 15:49:52.694] [debug] Python bindings - version: 2.20.2.0 from  build: 2023-02-01 00:22:21 +0000
[2023-02-04 15:49:52.694] [debug] Library information - version: 2.20.2, commit:  from , build: 2023-01-31 23:22:01 +0000
[2023-02-04 15:49:52.698] [debug] Initialize - finished
Creating pipeline...
Creating Color Camera...
Creating Face Detection Neural Network...
Creating Head pose estimation NN
Creating face recognition ImageManip/NN
[2023-02-04 15:49:52.977] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.24.tar.xz' open: 4ms, archive read: 277ms
[2023-02-04 15:49:53.169] [debug] Device - OpenVINO version: 2021.4
[2023-02-04 15:49:53.170] [debug] Device - BoardConfig: {"camera":[],"emmc":null,"gpio":[],"logDevicePrints":null,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"maxSpeed":4,"pid":63035,"vid":999},"usb3PhyInternalClock":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null} 
libnop:
0000: b9 10 b9 05 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 b9 02 00 01 ba 00 be be bb 00 bb 00 be be be
0020: be be be be 00 bb 00
[2023-02-04 15:49:53.883] [debug] Resources - Archive 'depthai-device-fwp-8c3d6ac1c77b0bf7f9ea6fd4d962af37663d2fbd.tar.xz' open: 4ms, archive read: 1183ms
[2023-02-04 15:49:54.747] [debug] Searching for booted device: DeviceInfo(name=1.1.1, mxid=18443010F1AECE1200, X_LINK_BOOTED, X_LINK_USB_VSC, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[18443010F1AECE1200] [1.1.1] [1.190] [system] [info] Memory Usage - DDR: 0.12 / 340.42 MiB, CMX: 2.05 / 2.50 MiB, LeonOS Heap: 7.24 / 77.32 MiB, LeonRT Heap: 2.89 / 41.23 MiB
[18443010F1AECE1200] [1.1.1] [1.190] [system] [info] Temperatures - Average: 34.28 °C, CSS: 34.64 °C, MSS 34.64 °C, UPA: 33.45 °C, DSS: 34.40 °C
[18443010F1AECE1200] [1.1.1] [1.190] [system] [info] Cpu Usage - LeonOS 27.49%, LeonRT: 1.48%
[2023-02-04 15:49:56.024] [debug] Schema dump: {"connections":[{"node1Id":10,"node1Output":"out","node1OutputGroup":"","node2Id":11,"node2Input":"in","node2InputGroup":""},{"node1Id":9,"node1Output":"out","node1OutputGroup":"","node2Id":10,"node2Input":"in","node2InputGroup":""},{"node1Id":6,"node1Output":"manip2_img","node1OutputGroup":"io","node2Id":9,"node2Input":"inputImage","node2InputGroup":""},{"node1Id":6,"node1Output":"manip2_cfg","node1OutputGroup":"io","node2Id":9,"node2Input":"inputConfig","node2InputGroup":""},{"node1Id":7,"node1Output":"out","node1OutputGroup":"","node2Id":8,"node2Input":"in","node2InputGroup":""},{"node1Id":6,"node1Output":"manip_img","node1OutputGroup":"io","node2Id":7,"node2Input":"inputImage","node2InputGroup":""},{"node1Id":6,"node1Output":"manip_cfg","node1OutputGroup":"io","node2Id":7,"node2Input":"inputConfig","node2InputGroup":""},{"node1Id":8,"node1Output":"passthrough","node1OutputGroup":"","node2Id":6,"node2Input":"headpose_pass","node2InputGroup":"io"},{"node1Id":8,"node1Output":"out","node1OutputGroup":"","node2Id":6,"node2Input":"headpose_in","node2InputGroup":"io"},{"node1Id":2,"node1Output":"out","node1OutputGroup":"","node2Id":6,"node2Input":"preview","node2InputGroup":"io"},{"node1Id":4,"node1Output":"passthrough","node1OutputGroup":"","node2Id":6,"node2Input":"face_pass","node2InputGroup":"io"},{"node1Id":4,"node1Output":"out","node1OutputGroup":"","node2Id":6,"node2Input":"face_det_in","node2InputGroup":"io"},{"node1Id":4,"node1Output":"out","node1OutputGroup":"","node2Id":5,"node2Input":"in","node2InputGroup":""},{"node1Id":3,"node1Output":"out","node1OutputGroup":"","node2Id":4,"node2Input":"in","node2InputGroup":""},{"node1Id":2,"node1Output":"out","node1OutputGroup":"","node2Id":3,"node2Input":"inputImage","node2InputGroup":""},{"node1Id":0,"node1Output":"preview","node1OutputGroup":"","node2Id":2,"node2Input":"inputImage","node2InputGroup":""},{"node1Id":0,"node1Output":"video","node1OutputGroup":"","node2Id":1,"node2Input":"in","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"xlinkChunkSize":-1},"nodes":[[0,{"id":0,"ioInfo":[[["","video"],{"blocking":false,"group":"","id":41,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":39,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":38,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":40,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":37,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":36,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}],[["","inputConfig"],{"blocking":false,"group":"","id":35,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":34,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}]],"name":"ColorCamera","properties":[185,24,185,27,0,3,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,0,189,0,255,0,0,0,129,48,4,129,48,4,133,48,4,133,48,4,255,255,0,136,0,0,240,65,136,0,0,128,191,136,0,0,128,191,1,185,4,0,0,0,0,3,3,4,4,4]}],[1,{"id":1,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":33,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,5,99,111,108,111,114,0]}],[2,{"id":2,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":32,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","inputConfig"],{"blocking":true,"group":"","id":31,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","inputImage"],{"blocking":true,"group":"","id":30,"name":"inputImage","queueSize":8,"type":3,"waitForMessage":true}]],"name":"ImageManip","properties":[185,6,185,8,185,7,185,4,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,185,3,185,2,136,0,0,0,0,136,0,0,0,0,185,2,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,0,136,0,0,128,63,136,0,0,128,63,0,1,185,15,0,0,0,0,0,0,186,0,1,0,186,0,0,0,136,0,0,0,0,0,1,185,6,32,0,0,0,0,133,255,0,0,0,0,0,0,134,0,155,52,0,20,0,0,189,0]}],[3,{"id":3,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":29,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","inputConfig"],{"blocking":true,"group":"","id":28,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","inputImage"],{"blocking":true,"group":"","id":27,"name":"inputImage","queueSize":8,"type":3,"waitForMessage":true}]],"name":"ImageManip","properties":[185,6,185,8,185,7,185,4,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,185,3,185,2,136,0,0,0,0,136,0,0,0,0,185,2,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,0,136,0,0,128,63,136,0,0,128,63,0,1,185,15,133,44,1,133,44,1,0,0,0,0,186,0,1,0,186,0,0,0,136,0,0,0,0,0,1,185,6,32,0,0,0,0,133,255,0,0,1,0,0,0,134,0,0,16,0,4,0,0,189,0]}],[4,{"id":4,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":26,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","passthrough"],{"blocking":false,"group":"","id":25,"name":"passthrough","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":24,"name":"in","queueSize":5,"type":3,"waitForMessage":true}]],"name":"DetectionNetwork","properties":[185,6,130,0,106,20,0,189,12,97,115,115,101,116,58,95,95,98,108,111,98,8,0,0,185,7,1,136,0,0,0,63,0,0,186,0,187,0,136,0,0,0,0]}],[5,{"id":5,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":23,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,9,100,101,116,101,99,116,105,111,110,0]}],[6,{"id":6,"ioInfo":[[["io","manip_img"],{"blocking":false,"group":"io","id":21,"name":"manip_img","queueSize":8,"type":0,"waitForMessage":false}],[["io","manip2_cfg"],{"blocking":false,"group":"io","id":20,"name":"manip2_cfg","queueSize":8,"type":0,"waitForMessage":false}],[["io","face_det_in"],{"blocking":true,"group":"io","id":18,"name":"face_det_in","queueSize":8,"type":3,"waitForMessage":false}],[["io","manip2_img"],{"blocking":false,"group":"io","id":19,"name":"manip2_img","queueSize":8,"type":0,"waitForMessage":false}],[["io","face_pass"],{"blocking":true,"group":"io","id":17,"name":"face_pass","queueSize":8,"type":3,"waitForMessage":false}],[["io","manip_cfg"],{"blocking":false,"group":"io","id":22,"name":"manip_cfg","queueSize":8,"type":0,"waitForMessage":false}],[["io","preview"],{"blocking":true,"group":"io","id":16,"name":"preview","queueSize":8,"type":3,"waitForMessage":false}],[["io","headpose_in"],{"blocking":true,"group":"io","id":15,"name":"headpose_in","queueSize":8,"type":3,"waitForMessage":false}],[["io","headpose_pass"],{"blocking":true,"group":"io","id":14,"name":"headpose_pass","queueSize":8,"type":3,"waitForMessage":false}]],"name":"Script","properties":[185,3,189,14,97,115,115,101,116,58,95,95,115,99,114,105,112,116,189,8,60,115,99,114,105,112,116,62,0]}],[7,{"id":7,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":13,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","inputConfig"],{"blocking":true,"group":"","id":12,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":true}],[["","inputImage"],{"blocking":true,"group":"","id":11,"name":"inputImage","queueSize":8,"type":3,"waitForMessage":true}]],"name":"ImageManip","properties":[185,6,185,8,185,7,185,4,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,185,3,185,2,136,0,0,0,0,136,0,0,0,0,185,2,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,0,136,0,0,128,63,136,0,0,128,63,0,1,185,15,60,60,0,0,0,0,186,0,1,0,186,0,0,0,136,0,0,0,0,0,1,185,6,32,0,0,0,0,133,255,0,0,1,0,0,0,134,0,0,16,0,4,0,0,189,0]}],[8,{"id":8,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":10,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","passthrough"],{"blocking":false,"group":"","id":9,"name":"passthrough","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":8,"name":"in","queueSize":5,"type":3,"waitForMessage":true}]],"name":"NeuralNetwork","properties":[185,5,130,64,151,58,0,189,12,97,115,115,101,116,58,95,95,98,108,111,98,8,0,0]}],[9,{"id":9,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":7,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","inputConfig"],{"blocking":true,"group":"","id":6,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":true}],[["","inputImage"],{"blocking":true,"group":"","id":5,"name":"inputImage","queueSize":8,"type":3,"waitForMessage":true}]],"name":"ImageManip","properties":[185,6,185,8,185,7,185,4,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,185,3,185,2,136,0,0,0,0,136,0,0,0,0,185,2,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,0,136,0,0,128,63,136,0,0,128,63,0,1,185,15,112,112,0,0,0,0,186,0,1,0,186,0,0,0,136,0,0,0,0,0,1,185,6,32,0,0,0,0,133,255,0,0,1,0,0,0,134,0,0,16,0,4,0,0,189,0]}],[10,{"id":10,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":4,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","passthrough"],{"blocking":false,"group":"","id":3,"name":"passthrough","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":2,"name":"in","queueSize":5,"type":3,"waitForMessage":true}]],"name":"NeuralNetwork","properties":[185,5,130,0,49,73,0,189,12,97,115,115,101,116,58,95,95,98,108,111,98,8,0,0]}],[11,{"id":11,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":1,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,11,114,101,99,111,103,110,105,116,105,111,110,0]}]]}
[2023-02-04 15:49:56.024] [debug] Asset map dump: {"map":{"/node/10/__blob":{"alignment":64,"offset":0,"size":4796672},"/node/4/__blob":{"alignment":64,"offset":8640256,"size":1337856},"/node/6/__script":{"alignment":64,"offset":8636480,"size":3776},"/node/8/__blob":{"alignment":64,"offset":4796672,"size":3839808}}}
[18443010F1AECE1200] [1.1.1] [1.689] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '16384'B
[18443010F1AECE1200] [1.1.1] [1.724] [system] [info] ImageManip internal buffer size '393408'B, shave buffer size '35840'B
[18443010F1AECE1200] [1.1.1] [1.724] [system] [info] NeuralNetwork allocated resources: shaves: [0-12] cmx slices: [0-12] 
ColorCamera allocated resources: no shaves; cmx slices: [13-15] 
ImageManip allocated resources: shaves: [15-15] no cmx slices. 
[18443010F1AECE1200] [1.1.1] [1.948] [NeuralNetwork(10)] [info] Needed resources: shaves: 6, ddr: 2007040 
[18443010F1AECE1200] [1.1.1] [1.951] [DetectionNetwork(4)] [info] Needed resources: shaves: 6, ddr: 2728832 
[18443010F1AECE1200] [1.1.1] [1.952] [NeuralNetwork(8)] [info] Needed resources: shaves: 6, ddr: 21632 
[18443010F1AECE1200] [1.1.1] [1.970] [NeuralNetwork(10)] [info] Inference thread count: 2, number of shaves allocated per thread: 6, number of Neural Compute Engines (NCE) allocated per thread: 1
[18443010F1AECE1200] [1.1.1] [1.970] [DetectionNetwork(4)] [info] Inference thread count: 2, number of shaves allocated per thread: 6, number of Neural Compute Engines (NCE) allocated per thread: 1
[18443010F1AECE1200] [1.1.1] [1.970] [NeuralNetwork(8)] [info] Inference thread count: 2, number of shaves allocated per thread: 6, number of Neural Compute Engines (NCE) allocated per thread: 1
[18443010F1AECE1200] [1.1.1] [2.192] [system] [info] Memory Usage - DDR: 132.59 / 340.42 MiB, CMX: 2.49 / 2.50 MiB, LeonOS Heap: 26.99 / 77.32 MiB, LeonRT Heap: 8.17 / 41.23 MiB
[18443010F1AECE1200] [1.1.1] [2.192] [system] [info] Temperatures - Average: 36.00 °C, CSS: 36.77 °C, MSS 35.59 °C, UPA: 35.83 °C, DSS: 35.83 °C
[18443010F1AECE1200] [1.1.1] [2.192] [system] [info] Cpu Usage - LeonOS 53.33%, LeonRT: 30.49%
[18443010F1AECE1200] [1.1.1] [3.194] [system] [info] Memory Usage - DDR: 132.59 / 340.42 MiB, CMX: 2.49 / 2.50 MiB, LeonOS Heap: 27.48 / 77.32 MiB, LeonRT Heap: 8.22 / 41.23 MiB
[18443010F1AECE1200] [1.1.1] [3.194] [system] [info] Temperatures - Average: 36.71 °C, CSS: 37.24 °C, MSS 36.30 °C, UPA: 36.77 °C, DSS: 36.53 °C
[18443010F1AECE1200] [1.1.1] [3.194] [system] [info] Cpu Usage - LeonOS 45.36%, LeonRT: 29.64%
[18443010F1AECE1200] [1.1.1] [4.195] [system] [info] Memory Usage - DDR: 132.59 / 340.42 MiB, CMX: 2.49 / 2.50 MiB, LeonOS Heap: 27.49 / 77.32 MiB, LeonRT Heap: 8.22 / 41.23 MiB
[18443010F1AECE1200] [1.1.1] [4.195] [system] [info] Temperatures - Average: 37.30 °C, CSS: 38.41 °C, MSS 36.77 °C, UPA: 37.01 °C, DSS: 37.01 °C
[18443010F1AECE1200] [1.1.1] [4.195] [system] [info] Cpu Usage - LeonOS 37.73%, LeonRT: 29.79%
[2023-02-04 15:49:59.865] [debug] Device about to be closed...
[2023-02-04 15:49:59.884] [debug] Timesync thread exception caught: Couldn't read data from stream: '__timesync' (X_LINK_ERROR)
[2023-02-04 15:49:59.884] [debug] DataOutputQueue (detection) closed
[2023-02-04 15:49:59.884] [debug] Log thread exception caught: Couldn't read data from stream: '__log' (X_LINK_ERROR)
[2023-02-04 15:49:59.884] [debug] DataOutputQueue (recognition) closed
[2023-02-04 15:49:59.884] [debug] DataOutputQueue (color) closed
[2023-02-04 15:50:00.579] [debug] Watchdog thread exception caught: Couldn't write data to stream: '__watchdog' (X_LINK_ERROR)
[2023-02-04 15:50:01.954] [debug] XLinkResetRemote of linkId: (0)
[2023-02-04 15:50:01.954] [debug] Device closed, 2089
I hit the "q" key at the end. That is probably when the Device closed. I will have to look over the output to study what it says.
Thanks,
Francis.