F
frankgestrada

  • Jan 5, 2022
  • Joined Jan 2, 2022
  • 0 best answers
  • Having similar issues on Windows 10
    ========= Starting: Launcher (2022-01-02 16:06:57.455706) =========
    HEAD detached at v3.0.7
    Changes not staged for commit:
    (use "git add/rm <file>..." to update what will be committed)
    (use "git restore <file>..." to discard changes in working directory)
    deleted: launcher/windows/build.ps1
    deleted: launcher/windows/download_dependencies.ps1
    deleted: launcher/windows/inno_setup.ps1

    Untracked files:
    (use "git add <file>..." to include in what will be committed)
    false/

    no changes added to commit (use "git add" and/or "git commit -a")
    Available DepthAI versions: ['v0.3.0.0', 'v0.4.0.0', 'v0.4.1.1', 'v1.0.0', 'v1.0.0.0', 'v2.0.0', 'v2.10.0.0', 'v2.7.2.0', 'v2.8.0.0', 'v2.9.0.0', 'v3.0.0', 'v3.0.1', 'v3.0.2', 'v3.0.3', 'v3.0.4', 'v3.0.5', 'v3.0.6', 'v3.0.7']
    Current tag: v3.0.7
    , ver: 3.0.7
    Using depthai module from: C:\Users\frank\AppData\Local\Programs\DepthAI\venv\lib\site-packages\depthai.cp39-win_amd64.pyd
    Depthai version installed: 2.13.3.0
    Setting up demo...
    Available devices:
    [0] 18443010318BAC1200 [X_LINK_UNBOOTED]
    USB Connection speed: UsbSpeed.HIGH
    Enabling low-bandwidth mode due to low USB speed... (speed: UsbSpeed.HIGH)
    Creating MJPEG link for MonoCamera node and left xlink stream...
    Creating MJPEG link for MonoCamera node and right xlink stream...
    Creating MJPEG link for ColorCamera node and color xlink stream...
    Error while running demo script... Command '"C:\Users\frank\AppData\Local\Programs\DepthAI\venv\Scripts\python.exe" depthai_demo.py --noSupervisor --guiType qt' returned non-zero exit status 3221226505.
    Waiting 5s for the device to be discoverable again...
    Setting up demo...
    Available devices:
    [0] 18443010318BAC1200 [X_LINK_UNBOOTED]
    USB Connection speed: UsbSpeed.HIGH
    Enabling low-bandwidth mode due to low USB speed... (speed: UsbSpeed.HIGH)
    Creating MJPEG link for ColorCamera node and color xlink stream...

    then GUI shuts down