Hi,
I just successfully made the depthai_demo.py run on my Win10 machine, using the command-line installation instruction. The window installer had some bugs, the depthai_demo failed to run.
The camera ran very fast, COLOR FPS and NN FPS were around 27-29. After 5 mins, the camera got warm and its heatsink became very hot after 15 mins. It took some photos with my thermoscan (the P2 InfiRay).
Front
![](https://i.imgur.com/uFXc2NOh.jpg)
Back
![](https://i.imgur.com/PM3lTlrh.jpg)
The heatsink was around 56 Celsius, corresponding to the documentation.
Power consumption
Standby: 0.6 W
Running depthai_demo.py: 4 W
Max consumption: 4.5 W
Operating temperature
(after 90 minutes)
Enclosure: 56.3 °C
MyriadX: 73.53 °C
BTW, the USB 3 can supply 4.5w of power (or 0.9A) max. I found that connecting the OAK-D-Lite through a cheap usb3 hub caused it to run at the low usb speed, reducing the fps a lot.
Cheers,