WGG_Robotics - I recommend an active IEEE 802.3af Gigabit PoE injector with an integrated DC/DC converter.
One option to check is the Tycon TP-DCDC-1248GD. It accepts 9–36 V DC and provides active 48 V PoE with Gigabit Ethernet. Its datasheet lists a weight of 134 g and dimensions of 85 × 76 × 36 mm. These specifications fit the power requirements of the OAK-D PoE.
A regulated 48 V converter with a passive Gigabit injector can also work. However, you must check the voltage, power connections, and available power. Passive PoE has no device detection. For a lighter, cheaper option, the PoE Texas GPOE-48V10W provides passive 48 V output and Gigabit Ethernet from a 12–30 V input.
Please share the battery’s fully charged voltage and discharge cutoff voltage. “Nominal 24 V” alone is not sufficient to select the converter. Then test camera startup and streaming while the motors operate.
Our PoE power guide has more information about battery power and passive PoE.
Thanks,
Oskar