OskarSonc
No worries, thanks!
Connected cameras: [
{socket: CAM_A, sensorName: IMX214, width: 4208, height: 3120, supportedTypes: [COLOR], hasAutofocus: 0, hasAutofocusIC: 1, name: color},
{socket: CAM_B, sensorName: OV7251, width: 640, height: 480, supportedTypes: [MONO], hasAutofocus: 0, hasAutofocusIC: 0, name: left},
{socket: CAM_C, sensorName: OV7251, width: 640, height: 480, supportedTypes: [MONO], hasAutofocus: 0, hasAutofocusIC: 0, name: right}
]
Usb speed: SUPER
Device name: OAK-D-LITE Product name: OAK-D-LITE
From this code:
print('Connected cameras:', device.getConnectedCameraFeatures())
print('Usb speed:', device.getUsbSpeed().name)
print('Device name:', device.getDeviceName(), ' Product name:', device.getProductName())
if device.getBootloaderVersion() is not None:
print('Bootloader version:', device.getBootloaderVersion())
Notably, no bootloader version.