jakaskerl
Here is the log with DEPTHAI_DEBUG=1:
Connecting to device at IP 192.168.226.102...
Connecting to device at IP 192.168.226.103...
Connecting to device at IP 192.168.226.101...
[2026-02-02 09:15:37.790] [depthai] [info] DEPTHAI_DEBUG enabled, lowered DEPTHAI_LEVEL to 'debug'
[2026-02-02 09:15:37.790] [depthai] [info] Environment variable DEPTHAI_INSTALL_SIGNAL_HANDLER is not set. Using default value: ''
[2026-02-02 09:15:37.790] [depthai] [info] Environment variable DEPTHAI_LIBUSB_ANDROID_JAVAVM is not set. Using default value: ''
[2026-02-02 09:15:37.790] [depthai] [debug] Library information - version: 3.3.0, commit: 9f72399ec2ecaf8fabf0ede85d0a2bbaedcbaf01 from 2026-01-23 23:46:35 +0100, build: 2026-01-30 08:39:01 +0000, libusb enabled: false
[2026-02-02 09:15:37.791] [depthai] [info] Environment variable DEPTHAI_PROFILING is not set. Using default value: ''
[2026-02-02 09:15:37.791] [depthai] [info] Environment variable XLINK_LEVEL is not set. Using default value: ''
[2026-02-02 09:15:37.791] [depthai] [debug] Initialize - finished
[2026-02-02 09:15:37.791] [depthai] [info] Environment variable DEPTHAI_SEARCH_TIMEOUT is not set. Using default value: ''
[2026-02-02 09:15:37.793] [host] [debug] Found an actual device by given DeviceInfo: DeviceInfo(name=192.168.226.101, deviceId=1944301071DD732700, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS)
[2026-02-02 09:15:37.793] [host] [debug] Device - OpenVINO version: universal
[2026-02-02 09:15:37.793] [depthai] [info] Environment variable DEPTHAI_WATCHDOG is not set. Using default value: ''
[2026-02-02 09:15:37.793] [depthai] [info] Environment variable DEPTHAI_WATCHDOG_INITIAL_DELAY is not set. Using default value: ''
[1944301071DD732700] [192.168.226.101] [1770020137.793] [host] [debug] Device - BoardConfig: {"camera":[],"defaultImuExtr":{},"emmc":null,"gpio":[],"imu":null,"logDevicePrints":true,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 13 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be 01 00 bb 00 be be bb 00
[2026-02-02 09:15:37.795] [host] [debug] Found an actual device by given DeviceInfo: DeviceInfo(name=192.168.226.102, deviceId=14442C102142E7D600, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS)
[2026-02-02 09:15:37.795] [host] [debug] Device - OpenVINO version: universal
[14442C102142E7D600] [192.168.226.102] [1770020137.795] [host] [debug] Device - BoardConfig: {"camera":[],"defaultImuExtr":{},"emmc":null,"gpio":[],"imu":null,"logDevicePrints":true,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 13 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be 01 00 bb 00 be be bb 00
[2026-02-02 09:15:37.830] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.28.tar.xz' open: 1ms, archive read: 38ms
[2026-02-02 09:15:38.011] [depthai] [debug] Resources - Archive 'depthai-device-fwp-276d50325cb0954fc5afd51dae933c8474907e13.tar.xz' open: 1ms, archive read: 219ms
[2026-02-02 09:15:38.011] [depthai] [info] Environment variable DEPTHAI_DEVICE_BINARY is not set. Using default value: ''
[2026-02-02 09:15:38.032] [depthai] [info] Environment variable DEPTHAI_CONNECT_TIMEOUT is not set. Using default value: ''
[2026-02-02 09:15:38.032] [depthai] [info] Environment variable DEPTHAI_BOOTUP_TIMEOUT is not set. Using default value: ''
[2026-02-02 09:15:38.032] [depthai] [debug] Searching for booted device: DeviceInfo(name=192.168.226.101, deviceId=1944301071DD732700, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[2026-02-02 09:15:38.034] [depthai] [debug] Searching for booted device: DeviceInfo(name=192.168.226.102, deviceId=14442C102142E7D600, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
Failed to connect to device 192.168.226.102 (attempt 0/70): Failed to connect to device with name "192.168.226.102". Error: X_LINK_DEVICE_NOT_FOUND
Failed to connect to device 192.168.226.101 (attempt 0/70): Failed to connect to device with name "192.168.226.101". Error: X_LINK_DEVICE_NOT_FOUND
Connecting to device at IP 192.168.226.102...
Connecting to device at IP 192.168.226.101...
[2026-02-02 09:15:45.042] [host] [debug] Found an actual device by given DeviceInfo: DeviceInfo(name=192.168.226.102, deviceId=14442C102142E7D600, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS)
[2026-02-02 09:15:45.042] [host] [debug] Device - OpenVINO version: universal
[14442C102142E7D600] [192.168.226.102] [1770020145.042] [host] [debug] Device - BoardConfig: {"camera":[],"defaultImuExtr":{},"emmc":null,"gpio":[],"imu":null,"logDevicePrints":true,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 13 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be 01 00 bb 00 be be bb 00
[2026-02-02 09:15:45.043] [host] [debug] Found an actual device by given DeviceInfo: DeviceInfo(name=192.168.226.101, deviceId=1944301071DD732700, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS)
[2026-02-02 09:15:45.043] [host] [debug] Device - OpenVINO version: universal
[1944301071DD732700] [192.168.226.101] [1770020145.043] [host] [debug] Device - BoardConfig: {"camera":[],"defaultImuExtr":{},"emmc":null,"gpio":[],"imu":null,"logDevicePrints":true,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 13 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be 01 00 bb 00 be be bb 00
[2026-02-02 09:15:45.058] [depthai] [debug] Searching for booted device: DeviceInfo(name=192.168.226.102, deviceId=14442C102142E7D600, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[2026-02-02 09:15:45.061] [depthai] [debug] Searching for booted device: DeviceInfo(name=192.168.226.101, deviceId=1944301071DD732700, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[2026-02-02 09:15:48.098] [host] [error] Searched, but no actual device found by given DeviceInfo: DeviceInfo(name=192.168.226.103, deviceId=, X_LINK_ANY_STATE, X_LINK_ANY_PROTOCOL, X_LINK_ANY_PLATFORM, X_LINK_SUCCESS)
[2026-02-02 09:15:48.098] [host] [debug] Device - OpenVINO version: universal
[] [192.168.226.103] [1770020148.098] [host] [debug] Device - BoardConfig: {"camera":[],"defaultImuExtr":{},"emmc":null,"gpio":[],"imu":null,"logDevicePrints":true,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 13 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be 01 00 bb 00 be be bb 00
Failed to connect to device 192.168.226.103 (attempt 0/70): Cannot find any device with given deviceInfo
Connecting to device at IP 192.168.226.103...
[2026-02-02 09:16:00.371] [host] [error] Searched, but no actual device found by given DeviceInfo: DeviceInfo(name=192.168.226.103, deviceId=, X_LINK_ANY_STATE, X_LINK_ANY_PROTOCOL, X_LINK_ANY_PLATFORM, X_LINK_SUCCESS)
[2026-02-02 09:16:00.372] [host] [debug] Device - OpenVINO version: universal
[] [192.168.226.103] [1770020160.372] [host] [debug] Device - BoardConfig: {"camera":[],"defaultImuExtr":{},"emmc":null,"gpio":[],"imu":null,"logDevicePrints":true,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 13 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be 01 00 bb 00 be be bb 00
Failed to connect to device 192.168.226.103 (attempt 1/70): Cannot find any device with given deviceInfo
Failed to connect to device 192.168.226.102 (attempt 1/70): Failed to find device after booting, error message: X_LINK_DEVICE_NOT_FOUND
Connecting to device at IP 192.168.226.103...
Connecting to device at IP 192.168.226.102...
[2026-02-02 09:16:02.527] [host] [debug] Found an actual device by given DeviceInfo: DeviceInfo(name=192.168.226.102, deviceId=14442C102142E7D600, X_LINK_BOOTLOADER, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS)
[2026-02-02 09:16:02.527] [host] [debug] Device - OpenVINO version: universal
[14442C102142E7D600] [192.168.226.102] [1770020162.527] [host] [debug] Device - BoardConfig: {"camera":[],"defaultImuExtr":{},"emmc":null,"gpio":[],"imu":null,"logDevicePrints":true,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 13 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be 01 00 bb 00 be be bb 00
[2026-02-02 09:16:02.537] [depthai] [debug] Searching for booted device: DeviceInfo(name=192.168.226.102, deviceId=14442C102142E7D600, X_LINK_BOOTLOADER, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[2026-02-02 09:16:02.563] [depthai] [debug] Connected bootloader version 0.0.28
[1944301071DD732700] [192.168.226.101] [1770020163.197] [host] [debug] RPC error: Couldn't read data from stream: '__rpc_main' (X_LINK_TIMEOUT)
[1944301071DD732700] [192.168.226.101] [1770020163.197] [host] [debug] Device about to be closed...
[14442C102142E7D600] [192.168.226.102] [1770020165.363] [host] [debug] Booting FW with Bootloader. Version 0.0.28, Time taken: 2799ms
[2026-02-02 09:16:05.363] [depthai] [debug] DeviceBootloader about to be closed...
[2026-02-02 09:16:05.364] [depthai] [debug] XLinkResetRemote of linkId: (213)
[2026-02-02 09:16:06.584] [depthai] [debug] DeviceBootloader closed, 1220
[2026-02-02 09:16:06.588] [depthai] [debug] Searching for booted device: DeviceInfo(name=192.168.226.102, deviceId=14442C102142E7D600, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[2026-02-02 09:16:10.761] [depthai] [info] Environment variable DEPTHAI_CRASHDUMP is not set. Using default value: ''
[14442C102142E7D600] [192.168.226.102] [4.819] [system] [warning] [32mPRINT:LeonCss:[0m [1;32m[OK]: INIT_NOC: noc probes timer create
[1m[1;32m[OK]: INIT_NOC: noc probes timer start
[1m[1;32m[OK]: INIT_NOC: ddr bandwith profiling!
[1mGPIO boot mode 0x3, interface SPI_MASTER_EFF
Setting aons(0..4) back to boot from flash (offset = 0)
====ENABLE WATCHDOG====1
initial keepalive, countdown: 7
PLL0: 700000 AUX_IO0: 24000 AUX_IO1: 24000 MCFG: 24000 MECFG: 24000
Board init ret 3
DepthAI Firmware - version: 276d50325cb0954fc5afd51dae933c8474907e13
eeprom configuration version: 55AA0007
Reading VERSION 7 --- ->
eeprom configuration load from user area, status: 0
Reading VERSION 7 --- ->
Found a device/board entry matching the eeprom data - Board: OAK-D POE (DM2088 R1M1E3) Device:
Board options: 00000001
--> brdInit ...
brdInitAuxDevices: Error: SC = 27: io_initialize expander_cam_gpios_1 [OK]
spi_N25Q_init: Flash JEDEC ID: 20 bb 19
inited hal ---
def: 53 46 45 34 10 06 08 34 10 53 14 45 46 08 06
val: 16 11 45 15 15 06 08 15 15 16 14 45 11 08 06
Opening bus for IR driver: 1
Failed to probe IR driver LM3644
Opening bus for IR driver: 2
Failed to probe IR driver LM3644
Opening bus for IR driver: 3
Failed to probe IR driver LM3644
Closing EEPROm!
MyriaX board configuration
pll0 frequency: 700000, ref0 frequency: 24000
Setup network with bootloader config
OsDrvCprSysDeviceAction() for PCIe failed: 13
nexus0: <RTEMS Nexus device>
pcib0: <MyriadX PCIe RC> on nexus0
PCIE_REGS_PCIE_CFG_ADR = 0x60100
PCIE_REGS_PCIE_PLL_CNTRL_ADR = 0x1
pcib0: Link training complete, PCIe downstream link is UP
pcib0: myriad_pcie_err_interrupt: SMLH LINK UP
pcib0: myriad_pcie_err_interrupt: SMLH LINK DOWN
pcib0: myriad_pcie_err_interrupt: RDLH LINK UP
pcib0: myriad_pcie_err_interrupt: RDLH LINK DOWN
pcib0: myriad_pcie_err_interrupt: CORE RST
pcib0: myriad_pcie_err_interrupt: CORE RSTN
pcib0: myriad_pcie_err_interrupt: LINK REQ RST
pci0: <PCI bus> on pcib0
memcpy_dma_init: got DMA id 62
re0: <Realtek PCIe GBE Family Controller> at device 0.0 on pci0
re0: Using Memory Mapping!
re0: Using 1 MSI message
Overriden invalid mac address, mac: 44:A9:2C:33:DD:A7
re0: version:1.95.00
re0: Ethernet address: 0x83fd7e70
This product is covered by one or more of the following patents:
US6,570,884, US6,115,776, and US6,327,625.
info: re0: Ethernet address: 44:a9:2c:33:dd:a7
myriad_mmc2: <MyriadX MMC> on nexus0
myriad_mmc2: Memory resource: rid 0 tag 0x0 handle 0x33000000 size 0x1
myriad_mmc2: Found that the memory was NULL - releasing.
myriad_mmc2: Error getting voltage regulator resource.
myriad_mmc2: Found that the memory was NULL - releasing.
myriad_mmc2: Error getting card detect resource.
myriad_mmc2: Memory resource: rid 3 tag 0x0 handle 0x20280000 size 0x1
myriad_mmc2: Memory resource: rid 4 tag 0x0 handle 0x83dfce78 size 0x1
myriad_mmc2: IRQ resource: start 0xa001b: irq = 27, priority = 10
myriad_mmc2: Doing host configuration ... 5
myriad_mmc2: CFG 0x0 = 0xffb23840
myriad_mmc2: CFG 0x4 = 0x1c008be
myriad_mmc2: CFG 0x24 = 0xb00a621
myriad_mmc2: CFG 0x2c = 0xa000
myriad_mmc2: Polling CFG 0x40 for 0x40
myriad_mmc2: Polling complete, value became 0x42
myriad_mmc2: Base clock = 200000000 Hz
myriad_mmc2: Re-tuning mode is 1
myriad_mmc2: Re-Tuning timer count is 1 seconds
myriad_mmc2: SDR50 needs tuning.
myriad_mmc2: Supports Vdd=3.3
myriad_mmc2: Supports Vdd=3.0
myriad_mmc2: Supports Vdd=1.8
myriad_mmc2: Supports 8-bit bus width
myriad_mmc2: Supports High Speed
myriad_mmc2: Supports DDR50, DDR52 @ 1.8V
myriad_mmc2: Supports HS200 @ 1.8V
myriad_mmc2: Supports Driver Type A
myriad_mmc2: Supports Driver Type C
myriad_mmc2: Supports Driver Type D
myriad_mmc2: Data timeout counter value = 0xc
myriad_mmc2: Data timeout clock frequency = 48000 kHz, timeout count = 0xc
myriad_mmc2: No voltage regulator.
myriad_mmc2: Card detect task up!
myriad_mmc2: Card attached!
mmc0: <MMC/SD bus> on myriad_mmc2
myriad_mmc2: Updating card mode to SD
myriad_mmc2: Updating card mode to MMC
Probed device vendor id: 0x0, device id 0x0
mmc0: No information for this mode.
mmcsd0: 16GB <MMCHC DF4016 0.1 SN 6339560D MFG 05/2019 by 69 0x0000> at mmc0 200.0MHz/8bit/1-block
mmcsd0boot0: 4MB partition 1 at mmcsd0
mmcsd1boot1: 4MB partition 2 at mmcsd0
mmcsd0rpmb: 4MB partition 3 at mmcsd0
net.inet.tcp.delayed_ack: 1 -> 0
info: lo0: link state changed to UP
ifconfig: inet6: bad value
ifcommand setting static ip: 192.168.226.102 mask: 255.255.255.0, gateway:
route: bad address:
ifcommand failed: exit_code = 68
=== Network ready!
Is booted from flash by bootloader: 0
Started device discovery service!
Waiting for broadcast message..
=== Enumerating on socket: Cam_A / RGB / Center
>> Registered camera CCM OV9782 as /dev/Camera_0
camera socket: 0, name:
config - w: 1280, h: 720, type: COLOR
config - w: 1280, h: 800, type: COLOR
config - w: 1280, h: 720, type: MONO
config - w: 1280, h: 800, type: MONO
config - w: 640, h: 400, type: MONO
Adding socket 0: cam 5. Sen name: OV9782
=== Enumerating on socket: Cam_B / Left
>> Registered camera TG161B (ov9282) as /dev/Camera_1
camera socket: 1, name:
config - w: 1280, h: 720, type: COLOR
config - w: 1280, h: 800, type: COLOR
config - w: 1280, h: 720, type: MONO
config - w: 1280, h: 800, type: MONO
config - w: 640, h: 400, type: MONO
Adding socket 1: cam 5. Sen name: OV9282
=== Enumerating on socket: Cam_C / Right
>> Registered camera TG161B (ov9282) as /dev/Camera_2
camera socket: 2, name:
config - w: 1280, h: 720, type: COLOR
config - w: 1280, h: 800, type: COLOR
config - w: 1280, h: 720, type: MONO
config - w: 1280, h: 800, type: MONO
config - w: 640, h: 400, type: MONO
Adding socket 2: cam 5. Sen name: OV9282
=== Enumerating on socket: Aux
skipped OV9282
skipped OV7251
skipped IMX214
skipped AR0234
skipped S5K33D
skipped IMX378
skipped IMX296
skipped IMX462
skipped IMX678
skipped IMX715
skipped IMX283
skipped OV5645
info: re0: link state changed to DOWN
Found a device/board entry matching the eeprom data - Board: OAK-D POE (DM2088 R1M1E3) Device:
Error [-3] : Device not found error. It occurs when the device chip id is incorrectly read
initial keepalive, countdown: 6
SH2 Reset.
IMU version: BNO086
Initializing XLink...
initial keepalive, countdown: 5
info: re0: link state changed to UP
re0: flags=8843<UP,BROADCAST,RUNNING,SIMPLEX,MULTICAST> metric 0 mtu 1500
options=8219b<RXCSUM,TXCSUM,VLAN_MTU,VLAN_HWTAGGING,VLAN_HWCSUM,TSO4,WOL_MAGIC,LINKSTATE>
ether 44:a9:2c:33:dd:a7
inet 192.168.226.102 netmask 0xffffff00 broadcast 192.168.226.255
media: Ethernet autoselect (1000baseT <full-duplex>)
status: active
Received device discovery request, sending back - mxid: 14442C102142E7D600, state: 1
Received device discovery request, sending back - mxid: 14442C102142E7D600, state: 1
Done!
Reading..........Reading VERSION 7 --- ->
Found a device/board entry matching the eeprom data - Board: OAK-D POE (DM2088 R1M1E3) Device:
Temperature: Driver registered.
[14442C102142E7D600] [192.168.226.102] [4.830] [system] [warning] [32mPRINT:LeonCss:[0m Temperature: Initialized driver.
Temperature: Sensor opened: CSS.
Temperature: Sensor opened: MSS.
Temperature: Sensor opened: UPA.
Temperature: Sensor opened: DSS.
[14442C102142E7D600] [192.168.226.102] [4.834] [system] [info] Memory Usage - DDR: 0.12 / 333.07 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 25.06 / 80.65 MiB, LeonRT Heap: 2.89 / 38.54 MiB / NOC ddr: 0 MB/s
[14442C102142E7D600] [192.168.226.102] [4.834] [system] [info] Temperatures - Average: 27.21C, CSS: 29.10C, MSS 26.16C, UPA: 26.90C, DSS: 26.66C
[14442C102142E7D600] [192.168.226.102] [4.834] [system] [info] Cpu Usage - LeonOS 26.68%, LeonRT: 0.62%
Connected to device at IP 192.168.226.102!
[14442C102142E7D600] [192.168.226.102] [4.853] [system] [warning] [32mPRINT:LeonCss:[0m [36mI: [Timesync] [ 6026201] [XLin] startSync:186 Timesync | Callback not set[0m
[2026-02-02 09:16:10.785] [depthai] [info] Environment variable DEPTHAI_RECORD is not set. Using default value: ''
[2026-02-02 09:16:10.785] [depthai] [info] Environment variable DEPTHAI_REPLAY is not set. Using default value: ''
[2026-02-02 09:16:10.789] [depthai] [info] Environment variable DEPTHAI_PIPELINE_DEBUGGING is not set. Using default value: 'false'
[2026-02-02 09:16:10.808] [depthai] [debug] Full schema dump: {"bridges":[[4,5],[6,7]],"connections":[{"node1Id":5,"node1Output":"out","node1OutputGroup":"","node2Id":1,"node2Input":"trigger","node2InputGroup":"io"},{"node1Id":3,"node1Output":"output","node1OutputGroup":"","node2Id":4,"node2Input":"in","node2InputGroup":""},{"node1Id":2,"node1Output":"bitstream","node1OutputGroup":"","node2Id":6,"node2Input":"in","node2InputGroup":""},{"node1Id":1,"node1Output":"image_out","node1OutputGroup":"io","node2Id":2,"node2Input":"in","node2InputGroup":""},{"node1Id":0,"node1Output":"0","node1OutputGroup":"dynamicOutputs","node2Id":1,"node2Input":"image_in","node2InputGroup":"io"}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","eepromId":0,"leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":-1},"nodes":[[7,{"alias":"","deviceId":"","deviceNode":false,"id":7,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":15,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":3,"name":"XLinkInHost","parentId":-1,"properties":[]}],[6,{"alias":"","deviceId":"14442C102142E7D600","deviceNode":true,"id":6,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":14,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"XLinkOut","parentId":-1,"properties":[123,34,109,97,120,70,112,115,76,105,109,105,116,34,58,45,49,46,48,44,34,109,101,116,97,100,97,116,97,79,110,108,121,34,58,102,97,108,115,101,44,34,115,116,114,101,97,109,78,97,109,101,34,58,34,95,95,120,95,50,95,98,105,116,115,116,114,101,97,109,34,125]}],[5,{"alias":"","deviceId":"14442C102142E7D600","deviceNode":true,"id":5,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":13,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":1,"name":"XLinkIn","parentId":-1,"properties":[123,34,109,97,120,68,97,116,97,83,105,122,101,34,58,49,56,52,56,50,54,56,56,44,34,110,117,109,70,114,97,109,101,115,34,58,56,44,34,115,116,114,101,97,109,78,97,109,101,34,58,34,95,95,120,95,49,95,105,111,95,116,114,105,103,103,101,114,34,125]}],[4,{"alias":"","deviceId":"","deviceNode":false,"id":4,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":12,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":3,"name":"XLinkOutHost","parentId":-1,"properties":[]}],[3,{"alias":"","deviceId":"","deviceNode":false,"id":3,"ioInfo":[[["","output"],{"blocking":false,"group":"","id":11,"name":"output","queueSize":8,"type":0,"waitForMessage":false}],[["","input"],{"blocking":true,"group":"","id":10,"name":"input","queueSize":1,"type":3,"waitForMessage":false}]],"logLevel":3,"name":"InputQueue","parentId":-1,"properties":[]}],[2,{"alias":"","deviceId":"14442C102142E7D600","deviceNode":true,"id":2,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":9,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","bitstream"],{"blocking":false,"group":"","id":8,"name":"bitstream","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":7,"name":"in","queueSize":1,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"VideoEncoder","parentId":-1,"properties":[123,34,98,105,116,114,97,116,101,34,58,48,44,34,102,114,97,109,101,82,97,116,101,34,58,49,46,48,44,34,107,101,121,102,114,97,109,101,70,114,101,113,117,101,110,99,121,34,58,51,48,44,34,108,111,115,115,108,101,115,115,34,58,102,97,108,115,101,44,34,109,97,120,66,105,116,114,97,116,101,34,58,48,44,34,110,117,109,66,70,114,97,109,101,115,34,58,48,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,34,58,48,44,34,111,117,116,112,117,116,70,114,97,109,101,83,105,122,101,34,58,48,44,34,112,114,111,102,105,108,101,34,58,52,44,34,113,117,97,108,105,116,121,34,58,57,53,44,34,114,97,116,101,67,116,114,108,77,111,100,101,34,58,48,125]}],[1,{"alias":"","deviceId":"14442C102142E7D600","deviceNode":true,"id":1,"ioInfo":[[["io","image_in"],{"blocking":false,"group":"io","id":5,"name":"image_in","queueSize":1,"type":3,"waitForMessage":false}],[["io","image_out"],{"blocking":false,"group":"io","id":6,"name":"image_out","queueSize":8,"type":0,"waitForMessage":false}],[["io","trigger"],{"blocking":true,"group":"io","id":4,"name":"trigger","queueSize":8,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"Script","parentId":-1,"properties":[123,34,112,114,111,99,101,115,115,111,114,34,58,49,44,34,115,99,114,105,112,116,78,97,109,101,34,58,34,60,115,99,114,105,112,116,62,34,44,34,115,99,114,105,112,116,85,114,105,34,58,34,97,115,115,101,116,58,95,95,115,99,114,105,112,116,34,125]}],[0,{"alias":"","deviceId":"14442C102142E7D600","deviceNode":true,"id":0,"ioInfo":[[["dynamicOutputs","0"],{"blocking":false,"group":"dynamicOutputs","id":3,"name":"0","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":2,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","mockIsp"],{"blocking":true,"group":"","id":1,"name":"mockIsp","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":0,"name":"inputControl","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"Camera","parentId":-1,"properties":[123,34,98,111,97,114,100,83,111,99,107,101,116,34,58,48,44,34,99,97,109,101,114,97,78,97,109,101,34,58,34,34,44,34,102,112,115,34,58,45,49,46,48,44,34,105,109,97,103,101,79,114,105,101,110,116,97,116,105,111,110,34,58,45,49,44,34,105,110,105,116,105,97,108,67,111,110,116,114,111,108,34,58,123,34,97,101,76,111,99,107,77,111,100,101,34,58,102,97,108,115,101,44,34,97,101,77,97,120,69,120,112,111,115,117,114,101,84,105,109,101,85,115,34,58,49,48,48,56,56,44,34,97,101,82,101,103,105,111,110,34,58,123,34,104,101,105,103,104,116,34,58,48,44,34,112,114,105,111,114,105,116,121,34,58,48,44,34,119,105,100,116,104,34,58,48,44,34,120,34,58,48,44,34,121,34,58,48,125,44,34,97,102,82,101,103,105,111,110,34,58,123,34,104,101,105,103,104,116,34,58,48,44,34,112,114,105,111,114,105,116,121,34,58,48,44,34,119,105,100,116,104,34,58,48,44,34,120,34,58,48,44,34,121,34,58,48,125,44,34,97,110,116,105,66,97,110,100,105,110,103,77,111,100,101,34,58,48,44,34,97,117,116,111,70,111,99,117,115,77,111,100,101,34,58,51,44,34,97,119,98,76,111,99,107,77,111,100,101,34,58,102,97,108,115,101,44,34,97,119,98,77,111,100,101,34,58,48,44,34,98,114,105,103,104,116,110,101,115,115,34,58,48,44,34,99,97,112,116,117,114,101,73,110,116,101,110,116,34,58,48,44,34,99,104,114,111,109,97,68,101,110,111,105,115,101,34,58,48,44,34,99,109,100,77,97,115,107,34,58,48,44,34,99,111,110,116,114,97,115,116,34,58,55,44,34,99,111,110,116,114,111,108,77,111,100,101,34,58,52,44,34,101,102,102,101,99,116,77,111,100,101,34,58,48,44,34,101,110,97,98,108,101,72,100,114,34,58,102,97,108,115,101,44,34,101,120,112,67,111,109,112,101,110,115,97,116,105,111,110,34,58,49,44,34,101,120,112,77,97,110,117,97,108,34,58,123,34,101,120,112,111,115,117,114,101,84,105,109,101,85,115,34,58,48,44,34,102,114,97,109,101,68,117,114,97,116,105,111,110,85,115,34,58,48,44,34,115,101,110,115,105,116,105,118,105,116,121,73,115,111,34,58,57,49,55,53,52,48,125,44,34,102,114,97,109,101,83,121,110,99,77,111,100,101,34,58,54,50,44,34,108,101,110,115,80,111,115,65,117,116,111,73,110,102,105,110,105,116,121,34,58,53,44,34,108,101,110,115,80,111,115,65,117,116,111,77,97,99,114,111,34,58,48,44,34,108,101,110,115,80,111,115,105,116,105,111,110,34,58,48,44,34,108,101,110,115,80,111,115,105,116,105,111,110,82,97,119,34,58,48,46,48,44,34,108,111,119,80,111,119,101,114,78,117,109,70,114,97,109,101,115,66,117,114,115,116,34,58,48,44,34,108,111,119,80,111,119,101,114,78,117,109,70,114,97,109,101,115,68,105,115,99,97,114,100,34,58,48,44,34,108,117,109,97,68,101,110,111,105,115,101,34,58,48,44,34,109,105,115,99,67,111,110,116,114,111,108,115,34,58,91,93,44,34,115,97,116,117,114,97,116,105,111,110,34,58,48,44,34,115,99,101,110,101,77,111,100,101,34,58,48,44,34,115,104,97,114,112,110,101,115,115,34,58,48,44,34,115,116,114,111,98,101,67,111,110,102,105,103,34,58,123,34,97,99,116,105,118,101,76,101,118,101,108,34,58,52,44,34,101,110,97,98,108,101,34,58,49,50,56,44,34,103,112,105,111,78,117,109,98,101,114,34,58,48,125,44,34,115,116,114,111,98,101,84,105,109,105,110,103,115,34,58,123,34,100,117,114,97,116,105,111,110,85,115,34,58,49,55,55,48,48,50,48,49,55,48,44,34,101,120,112,111,115,117,114,101,66,101,103,105,110,79,102,102,115,101,116,85,115,34,58,49,57,49,54,44,34,101,120,112,111,115,117,114,101,69,110,100,79,102,102,115,101,116,85,115,34,58,49,51,49,48,56,56,125,44,34,119,98,67,111,108,111,114,84,101,109,112,34,58,48,125,44,34,105,115,112,51,97,70,112,115,34,58,48,44,34,109,97,120,83,105,122,101,80,111,111,108,73,115,112,34,58,49,48,52,56,53,55,54,48,44,34,109,97,120,83,105,122,101,80,111,111,108,79,117,116,112,117,116,115,34,58,110,117,108,108,44,34,109,97,120,83,105,122,101,80,111,111,108,82,97,119,34,58,49,48,52,56,53,55,54,48,44,34,109,111,99,107,73,115,112,72,101,105,103,104,116,34,58,45,49,44,34,109,111,99,107,73,115,112,87,105,100,116,104,34,58,45,49,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,73,115,112,34,58,51,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,79,117,116,112,117,116,115,34,58,110,117,108,108,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,80,114,101,118,105,101,119,34,58,52,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,82,97,119,34,58,51,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,83,116,105,108,108,34,58,52,44,34,110,117,109,70,114,97,109,101,115,80,111,111,108,86,105,100,101,111,34,58,52,44,34,111,117,116,112,117,116,82,101,113,117,101,115,116,115,34,58,91,123,34,101,110,97,98,108,101,85,110,100,105,115,116,111,114,116,105,111,110,34,58,110,117,108,108,44,34,102,112,115,34,58,123,34,118,97,108,117,101,34,58,110,117,108,108,125,44,34,114,101,115,105,122,101,77,111,100,101,34,58,48,44,34,115,105,122,101,34,58,123,34,118,97,108,117,101,34,58,123,34,105,110,100,101,120,34,58,48,44,34,118,97,108,117,101,34,58,91,49,50,56,48,44,56,48,48,93,125,125,44,34,116,121,112,101,34,58,50,50,125,93,44,34,114,101,115,111,108,117,116,105,111,110,72,101,105,103,104,116,34,58,45,49,44,34,114,101,115,111,108,117,116,105,111,110,87,105,100,116,104,34,58,45,49,44,34,115,101,110,115,111,114,84,121,112,101,34,58,45,49,125]}]]}
[14442C102142E7D600] [192.168.226.102] [1770020170.830] [host] [debug] Schema dump: {"bridges":[],"connections":[{"node1Id":5,"node1Output":"out","node1OutputGroup":"","node2Id":1,"node2Input":"trigger","node2InputGroup":"io"},{"node1Id":2,"node1Output":"bitstream","node1OutputGroup":"","node2Id":6,"node2Input":"in","node2InputGroup":""},{"node1Id":1,"node1Output":"image_out","node1OutputGroup":"io","node2Id":2,"node2Input":"in","node2InputGroup":""},{"node1Id":0,"node1Output":"0","node1OutputGroup":"dynamicOutputs","node2Id":1,"node2Input":"image_in","node2InputGroup":"io"}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","eepromId":0,"leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":-1},"nodes":[[6,{"alias":"","deviceId":"14442C102142E7D600","deviceNode":true,"id":6,"ioInfo":[[["","pipelineEventOutput"],{"blocking":false,"group":"","id":21,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":20,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"XLinkOut","parentId":-1,"properties":[185,3,136,0,0,128,191,189,15,95,95,120,95,50,95,98,105,116,115,116,114,101,97,109,0]}],[5,{"alias":"","deviceId":"14442C102142E7D600","deviceNode":true,"id":5,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":19,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","pipelineEventOutput"],{"blocking":false,"group":"","id":18,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":1,"name":"XLinkIn","parentId":-1,"properties":[185,3,189,16,95,95,120,95,49,95,105,111,95,116,114,105,103,103,101,114,130,0,6,26,1,8]}],[2,{"alias":"","deviceId":"14442C102142E7D600","deviceNode":true,"id":2,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":12,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","bitstream"],{"blocking":false,"group":"","id":11,"name":"bitstream","queueSize":8,"type":0,"waitForMessage":false}],[["","pipelineEventOutput"],{"blocking":false,"group":"","id":10,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":9,"name":"in","queueSize":1,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"VideoEncoder","parentId":-1,"properties":[185,11,0,30,0,0,0,0,4,95,0,0,136,0,0,128,63]}],[1,{"alias":"","deviceId":"14442C102142E7D600","deviceNode":true,"id":1,"ioInfo":[[["","pipelineEventOutput"],{"blocking":false,"group":"","id":7,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}],[["io","image_in"],{"blocking":false,"group":"io","id":6,"name":"image_in","queueSize":1,"type":3,"waitForMessage":false}],[["io","image_out"],{"blocking":false,"group":"io","id":8,"name":"image_out","queueSize":8,"type":0,"waitForMessage":false}],[["io","trigger"],{"blocking":true,"group":"io","id":5,"name":"trigger","queueSize":8,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"Script","parentId":-1,"properties":[185,3,189,14,97,115,115,101,116,58,95,95,115,99,114,105,112,116,189,8,60,115,99,114,105,112,116,62,1]}],[0,{"alias":"","deviceId":"14442C102142E7D600","deviceNode":true,"id":0,"ioInfo":[[["dynamicOutputs","0"],{"blocking":false,"group":"dynamicOutputs","id":4,"name":"0","queueSize":8,"type":0,"waitForMessage":false}],[["","pipelineEventOutput"],{"blocking":false,"group":"","id":2,"name":"pipelineEventOutput","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":3,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","mockIsp"],{"blocking":true,"group":"","id":1,"name":"mockIsp","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":0,"name":"inputControl","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"Camera","parentId":-1,"properties":[185,21,185,33,0,3,0,136,0,0,0,0,5,0,185,3,0,130,36,0,14,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,4,0,62,185,3,128,128,4,0,185,3,133,124,7,134,16,0,2,0,130,74,93,128,105,129,104,39,1,0,7,0,0,0,0,0,0,0,0,186,0,0,255,189,0,255,255,255,255,255,136,0,0,128,191,0,3,134,0,0,160,0,3,134,0,0,160,0,4,4,4,190,190,186,1,185,5,185,1,184,0,186,2,129,0,5,129,32,3,185,1,190,22,0,190]}]]}
[14442C102142E7D600] [192.168.226.102] [1770020170.831] [host] [debug] Asset map dump: {"map":{"/node/1/__script":{"alignment":64,"offset":0,"size":300}}}
[14442C102142E7D600] [192.168.226.102] [4.940] [system] [warning] [32mPRINT:LeonCss:[0m Calling IPC set assets
[2026-02-02 09:16:10.875] [depthai] [info] Environment variable DEPTHAI_ENABLE_ANALYTICS_COLLECTION is not set. Using default value: ''
[2026-02-02 09:16:10.875] [depthai] [info] Logging disabled
[14442C102142E7D600] [192.168.226.102] [4.953] [Camera(0)] [debug] Sensor type COLOR selected automatically for camera on socket CAM_A. Officially supported sensor types: [COLOR, MONO]
[14442C102142E7D600] [192.168.226.102] [4.953] [Camera(0)] [debug] Full FoV configs:
[14442C102142E7D600] [192.168.226.102] [4.953] [Camera(0)] [debug] 1280x800 @ 129.6fps
[14442C102142E7D600] [192.168.226.102] [4.953] [Camera(0)] [debug] Output requests: Request 0: size: 1280x800, fps: 30, type: 22, resizeMode: CROP
[14442C102142E7D600] [192.168.226.102] [4.953] [Camera(0)] [debug] Best camera config selected: 1280x800 @ 30fps
[14442C102142E7D600] [192.168.226.102] [4.955] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '18432'B, DMA buffer size: '16384'B
[14442C102142E7D600] [192.168.226.102] [4.995] [system] [warning] [32mPRINT:LeonCss:[0m XLinkIn | Created plgPool as shared: 1
[14442C102142E7D600] [192.168.226.102] [4.995] [system] [warning] [34mPRINT:LeonMss:[0m sippPalThreadCreate: Thread /SIPP created
Initing ImgPreproc system!
Inited ImgPreproc system!
Could not find platform independent libraries <prefix>
Could not find platform dependent libraries <exec_prefix>
Consider setting $PYTHONHOME to <prefix>[:<exec_prefix>]
[14442C102142E7D600] [192.168.226.102] [4.990] [system] [info] ImageManip internal buffer size '393408'B, shave buffer size '36864'B
[14442C102142E7D600] [192.168.226.102] [4.990] [system] [info] ColorCamera allocated resources: no shaves; cmx slices: [13-15]
ImageManip allocated resources: shaves: [15-15] no cmx slices.
[14442C102142E7D600] [192.168.226.102] [4.991] [Camera(0)] [debug] Camera scale factors: hNum: 0, hDen: 0, vNum: 0, vDen: 0
[14442C102142E7D600] [192.168.226.102] [4.992] [Camera(0)] [debug] Patching intrinsics for socket 0
[14442C102142E7D600] [192.168.226.102] [4.992] [Camera(0)] [debug] Original intrinsics for 1280x800:
794.950 0.000 622.371
0.000 794.950 414.982
0.000 0.000 1.000
Patched intrinsics for 1280x800:
794.950 0.000 622.371
0.000 794.950 414.982
0.000 0.000 1.000
[14442C102142E7D600] [192.168.226.102] [4.993] [Camera(0)] [info] Camera::Create: Number of frames for the Outputs frame pool was capped by the max size of the pool or increased to minPoolFramesOutputs (=2) to 3 (orig: 3) | maxSizePoolOutputs: 10485760 B | output frame size: 1536000 B
[14442C102142E7D600] [192.168.226.102] [5.237] [system] [warning] [32mPRINT:LeonCss:[0m [1970-01-01 00:00:05.231] [info] Time taken to build the pipeline: 278ms
[14442C102142E7D600] [192.168.226.102] [5.237] [system] [warning] [34mPRINT:LeonMss:[0m LRT - build pipeline call
[14442C102142E7D600] [192.168.226.102] [5.248] [system] [warning] [32mPRINT:LeonCss:[0m == FSYNC enabled for cam mask 0x0
CAM ID: 0, width: 1280, height: 800, orientation: 0
getDefaultDtp: camType:5, color:1, orientation:0
DTP: ext_dtp_database_ov9782_wfov_normal
Loaded DTP, handle 0x845e33a0
== SW-SYNC: 0, cam mask 0x1
!!! Master Slave config is: single_master_slave !!!
Starting camera 0, server 0x845e33a0
[91m[E] app_guzzi_command_callback():173: command->id:1[0m
[91m[E] app_guzzi_command_callback():193: command "1 0" sent
[0m
[14442C102142E7D600] [192.168.226.102] [5.271] [system] [warning] [32mPRINT:LeonCss:[0m [91m[E] iq_debug_create():161: iq_debug address 0x877ad680[0m
[14442C102142E7D600] [192.168.226.102] [5.281] [system] [warning] [32mPRINT:LeonCss:[0m [91m[E] hai_cm_driver_load_dtp():852: Features for camera CCM OV9782 are received[0m
[91m[E] set_dtp_ids():396: //VIV HAL: Undefined VCM DTP ID 0[0m
[91m[E] set_dtp_ids():405: //VIV HAL: Undefined NVM DTP ID 0[0m
[91m[E] set_dtp_ids():414: //VIV HAL: Undefined lights DTP ID 0[0m
camera_id 0: 3A-sync to camera_alt_id 0
[14442C102142E7D600] [192.168.226.102] [5.292] [system] [warning] [32mPRINT:LeonCss:[0m [91m[E] camera_control_start():360: Camera_id = 0 started.
[0m
=== osDrvOV9782Control: set mode for Camera_0_sen
[14442C102142E7D600] [192.168.226.102] [5.303] [system] [warning] [32mPRINT:LeonCss:[0m PCLK 80000000 FPS 30 PPLN 724 LPFR 3682 fract 165 extra 733
[91m[E] vpipe_conv_config():1465: Exit Ok[0m
[14442C102142E7D600] [192.168.226.102] [5.314] [system] [warning] [32mPRINT:LeonCss:[0m [91m[E] callback():133: Camera CB START_DONE event.[0m
[14442C102142E7D600] [192.168.226.102] [5.325] [system] [warning] [32mPRINT:LeonCss:[0m inc_camera_process set exposure and gain
Starting Guzzi command handling loop...
[14442C102142E7D600] [192.168.226.102] [5.358] [system] [warning] [34mPRINT:LeonMss:[0m finished sippPrePrepareLinesFreeRT
[14442C102142E7D600] [192.168.226.102] [5.402] [system] [warning] [34mPRINT:LeonMss:[0m luma: 17822us, chroma: 20474us
[14442C102142E7D600] [192.168.226.102] [5.654] [Script(1)] [warning] Waiting for trigger event...
[14442C102142E7D600] [192.168.226.102] [5.655] [Script(1)] [warning] Trigger received!
[14442C102142E7D600] [192.168.226.102] [5.655] [Script(1)] [warning] Waiting for trigger event...
[14442C102142E7D600] [192.168.226.102] [5.662] [VideoEncoder(2)] [debug] Bitstream frame size: 1625088, num frames in pool: 4
Written image to file "image-192.168.226.102.jpg".
[14442C102142E7D600] [192.168.226.102] [5.835] [system] [info] Memory Usage - DDR: 18.90 / 333.07 MiB, CMX: 2.49 / 2.50 MiB, LeonOS Heap: 40.23 / 80.65 MiB, LeonRT Heap: 7.69 / 38.54 MiB / NOC ddr: 149 MB/s
[14442C102142E7D600] [192.168.226.102] [5.835] [system] [info] Temperatures - Average: 27.63C, CSS: 30.80C, MSS 26.16C, UPA: 26.66C, DSS: 26.90C
[14442C102142E7D600] [192.168.226.102] [5.835] [system] [info] Cpu Usage - LeonOS 28.85%, LeonRT: 71.79%
[14442C102142E7D600] [192.168.226.102] [6.040] [system] [warning] [32mPRINT:LeonCss:[0m initial keepalive, countdown: 4
[2026-02-02 09:16:12.643] [host] [error] Searched, but no actual device found by given DeviceInfo: DeviceInfo(name=192.168.226.103, deviceId=, X_LINK_ANY_STATE, X_LINK_ANY_PROTOCOL, X_LINK_ANY_PLATFORM, X_LINK_SUCCESS)
[2026-02-02 09:16:12.644] [host] [debug] Device - OpenVINO version: universal
[] [192.168.226.103] [1770020172.644] [host] [debug] Device - BoardConfig: {"camera":[],"defaultImuExtr":{},"emmc":null,"gpio":[],"imu":null,"logDevicePrints":true,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 13 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be 01 00 bb 00 be be bb 00
Failed to connect to device 192.168.226.103 (attempt 2/70): Cannot find any device with given deviceInfo
[14442C102142E7D600] [192.168.226.102] [6.836] [system] [info] Memory Usage - DDR: 18.90 / 333.07 MiB, CMX: 2.49 / 2.50 MiB, LeonOS Heap: 40.23 / 80.65 MiB, LeonRT Heap: 7.69 / 38.54 MiB / NOC ddr: 299 MB/s
[14442C102142E7D600] [192.168.226.102] [6.836] [system] [info] Temperatures - Average: 28.49C, CSS: 30.56C, MSS 27.15C, UPA: 27.64C, DSS: 28.62C
[14442C102142E7D600] [192.168.226.102] [6.836] [system] [info] Cpu Usage - LeonOS 20.01%, LeonRT: 3.16%
[1944301071DD732700] [192.168.226.101] [1770020173.207] [host] [debug] RPC error: Couldn't read data from stream: '__rpc_main' (X_LINK_TIMEOUT)
[1944301071DD732700] [192.168.226.101] [1770020173.207] [host] [debug] shutdown call error: Device already closed or disconnected: Input/output error
fish: Process 10088, './build/depthai-capture' from job 1, 'DEPTHAI_DEBUG=1 ./build/depthai-capture' terminated by signal SIGSEGV (Address boundary error)
This is how we configure, build, and install depthai-core:
cmake -S . -B build -D'CMAKE_BUILD_TYPE=Release' \
-D'CMAKE_POSITION_INDEPENDENT_CODE=true' \
-D'BUILD_SHARED_LIBS=true' \
-D'DEPTHAI_ENABLE_LIBUSB=false'\
-D'DEPTHAI_BUILD_TESTS=false' \
-D'DEPTHAI_BUILD_EXAMPLES=false' \
-D'DEPTHAI_DYNAMIC_CALIBRATION_SUPPORT=false' && \
cmake --build build --parallel $(nproc) && \
cmake --install build --prefix '/usr/local'
This is CMakeLists.txt that builds the example:
cmake_minimum_required(VERSION "3.28.3")
project(dai-crash-example VERSION "0.1.0" LANGUAGES "CXX")
set(DEPTHAI_OPENCV_SUPPORT false)
find_package(depthai "3.2.1" REQUIRED)
add_executable(depthai-capture)
target_sources(depthai-capture PRIVATE "main.cpp")
target_link_libraries(depthai-capture PRIVATE depthai::core)