Hello,
I was trying to reconfigure two OAK4S cameras. I did factory reset them and then I used oakctrl to set them up. The devices asked for a firmware update and I started doing so for. Both updated stopped midway with different problems
this was the first:
> Please confirm that you would like to perform full OS flashing on device:
* platform: RVC4(Qdl), name: QUSB_BULK_CID:0437_SN:7C8AF8B5, location: usb:4-4 [y/n] Yes
✔ Extraction done! Executing QDL command: "/home/asker/.local/share/oakctl/data/qdl/qdl" "--storage" "ufs" "--include" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/xbl_s_devprg_ns.melf" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/rawprogram1.xml" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/rawprogram5.xml" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/rawprogram2.xml" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/rawprogram3.xml" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/rawprogram4.xml" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/rawprogram_unsparse0.xml" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/patch3.xml" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/patch4.xml" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/patch0.xml" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/patch1.xml" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/patch2.xml" "/home/asker/.local/share/oakctl/.tmpuRf4ly/.tmpBZlcbL/build/flat-luxonis/patch5.xml"
qdl: unable to open USB device
Waiting for EDL device
qdl: unable to open USB device
and that was the second one
Device needs to be flashed to update the OS.
> Your device 'OAK4-S R5' (SN: 589746644) is about to be rebooted into EDL mode.
Please make sure that the USB from the camera is plugged into a USB3 port on your computer.
Read more: https://docs.luxonis.com/software-v3/sw-stack/luxonis-os/#Luxonis%20OS-Updating%20OS-Booting%20into%20EDL%20mode%3A
Are you sure you want to continue? Yes
> Do you want to update to the latest firmware? Yes
✔ Download complete Full OS flashing can potentially soft brick your device.
Please don't interrupt the flashing process once it's in progress.
Avoid moving the device or the USB cable during flashing.
> Please confirm that you would like to perform full OS flashing on device:
* platform: RVC4(Qdl), name: QUSB_BULK_CID:0437_SN:2326D1D4, location: usb:4-4 [y/n] Yes
oakctl command failed:
0: Failed to extract archive entry: no storage space
I tried to run the update again but it was failing to start. So I factory reset both devices again and now when I try to set them up or update them I get this error
Connecting ... oakctl command failed:
0: Incoming stream encountered an IO error (TLS connect): tls handshake eof
1: tls handshake eof
Both devices now have the breathing blue light.
What would be the reason for this to happen and how can I recover the devices from this status?
Thanks