Hello,
I have a brand new OAK 4S and wanted to update the OS before starting with anything else. However, I am not able to update. I tried updating from host, from device, and a full OS flash, but nothing works.
When i try updating from device or host, i run into the problem that the update can not be downloaded. However, when i manually click the link, the download starts without problems.
Device Info:
OS: Luxonis OS RVC4 1.18.3 (debug)
Architecture: linux/arm64
Model: Luxonis, Inc. KalamaP OAK4-S R9
Serial Number: 397015342
Platform: rvc4
Connection: 127.0.0.1, usb:4-4
> Is this the device you want to update? Yes
> Do you want to update to the latest firmware? Yes
✔ Starting firmware update...
Firmware update started successfully.
✔ Device is back online. ✖ Failed to update. Reason: Failed to download update package. Reason: error sending request for url (https://luxonisos-rvc4.fra1.digitaloceanspaces.com/OTA/full_update_luxonis_ext4-1.20.5.zip) Device Info:
OS: Luxonis OS RVC4 1.18.3 (debug)
Architecture: linux/arm64
Model: Luxonis, Inc. KalamaP OAK4-S R9
Serial Number: 397015342
Platform: rvc4
When i try a full OS flash, I loose connection to the camera:
> Do you want to update to the latest firmware? Yes
✔ Download complete Full OS flashing can potentially soft brick your device.
Please don't interrupt the flashing process once it's in progress.
Avoid moving the device or the USB cable during flashing.
> Please confirm that you would like to perform full OS flashing on device:
* platform: RVC4(Qdl), name: QUSB_BULK_CID:0437_SN:17A9F92E, location: usb:4-4 [
y/n] Yes
✔ Extraction done! Executing QDL command: "/home/boemer/.local/share/oakctl/data/qdl/qdl" "--storage" "ufs" "--include" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/xbl_s_devprg_ns.melf" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/rawprogram3.xml" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/rawprogram1.xml" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/rawprogram5.xml" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/rawprogram_unsparse0.xml" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/rawprogram4.xml" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/rawprogram2.xml" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/patch2.xml" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/patch5.xml" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/patch0.xml" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/patch3.xml" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/patch1.xml" "/home/boemer/.local/share/oakctl/.tmphavbVS/.tmpKbNAQo/build/flat-luxonis/patch4.xml"
qdl: unable to open USB device
Waiting for EDL device
qdl: unable to open USB device
qdl: unable to open USB device
qdl: unable to open USB device
I tried using Ubuntu 20.04 and 24.04 as well as different USB ports and cables. oakctl version is 0.15.1. The light on the camera is a constant blue, so I guess the device is not bricked?
The camera also does not show up in the OAK viewer.
Any help is greatly appreciated🙂