I am using a macbook and when i checked the speed it shows this USB 3.1 Bus:
Host Controller Driver: AppleT8112USBXHCI
Movidius MyriadX:
Product ID: 0x2485
Vendor ID: 0x03e7
Version: 0.01
Serial Number: 03e72485
Speed: Up to 480 Mb/s
Manufacturer: Movidius Ltd.
Location ID: 0x01100000 / 1
Current Available (mA): 500
Current Required (mA): 500
Extra Operating Current (mA): 0
and when i started running a code it then show thisUSB Connection speed: UsbSpeed.HIGH
Enabling low-bandwidth mode due to low USB speed... (speed: UsbSpeed.HIGH).
how do i solve this.
the adapter i am using is the apple original and it claims to support up to usb 3.0, is this a usb adapter issue or my macbook. i am using a 2022 macbook air M2 chip