[2025-10-22 17:27:14.525] [depthai] [info] Environment variable DEPTHAI_DEBUG is not set. Using default value: ''
[2025-10-22 17:27:14.526] [depthai] [info] Environment variable DEPTHAI_INSTALL_SIGNAL_HANDLER is not set. Using default value: ''
[2025-10-22 17:27:14.527] [depthai] [info] Environment variable DEPTHAI_LIBUSB_ANDROID_JAVAVM is not set. Using default value: ''
[2025-10-22 17:27:14.527] [depthai] [debug] Python bindings - version: 3.0.0-rc.4 from 2025-07-31 19:48:20 +0200 build: 2025-07-31 20:28:20 +0000
[2025-10-22 17:27:14.527] [depthai] [debug] Library information - version: 3.0.0-rc.4, commit: 4adc1dfe3fccb11184ccd05a673673e74e0f30d9 from 2025-07-31 19:48:20 +0200, build: 2025-07-31 20:28:20 +0000, libusb enabled: true
[2025-10-22 17:27:14.548] [depthai] [info] Environment variable DEPTHAI_PROFILING is not set. Using default value: ''
[2025-10-22 17:27:14.548] [depthai] [info] Environment variable XLINK_LEVEL is not set. Using default value: ''
[2025-10-22 17:27:14.548] [depthai] [debug] Initialize - finished
[2025-10-22 17:27:14.604] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.28.tar.xz' open: 4ms, archive read: 69ms
[2025-10-22 17:27:14,656][INFO]
*************************************************
***************** New recording *****************
*************************************************
[2025-10-22 17:27:14.657] [depthai] [info] Environment variable DEPTHAI_SEARCH_TIMEOUT is not set. Using default value: ''
[2025-10-22 17:27:14.657] [depthai] [info] Environment variable DEPTHAI_PROTOCOL is not set. Using default value: ''
[2025-10-22 17:27:14.657] [depthai] [info] Environment variable DEPTHAI_PLATFORM is not set. Using default value: ''
[2025-10-22 17:27:14.734] [depthai] [info] Environment variable DEPTHAI_DEVICE_MXID_LIST is not set. Using default value: ''
[2025-10-22 17:27:14.735] [depthai] [info] Environment variable DEPTHAI_DEVICE_ID_LIST is not set. Using default value: ''
[2025-10-22 17:27:14.735] [depthai] [info] Environment variable DEPTHAI_DEVICE_NAME_LIST is not set. Using default value: ''
[2025-10-22 17:27:14.736] [depthai] [info] Adding device to the filtered list: DeviceInfo(name=1.1, deviceId=19443010516C172F00, X_LINK_UNBOOTED, X_LINK_USB_VSC, X_LINK_MYRIAD_X, X_LINK_SUCCESS)
[2025-10-22 17:27:14.736] [host] [debug] Device - OpenVINO version: universal
[2025-10-22 17:27:14.737] [depthai] [info] Environment variable DEPTHAI_WATCHDOG is not set. Using default value: ''
[19443010516C172F00] [1.1] [1761146834.737] [host] [warning] DEPTHAI_WATCHDOG_INITIAL_DELAY value invalid: invalid stoi argument
[19443010516C172F00] [1.1] [1761146834.739] [host] [debug] Device - BoardConfig: {"camera":[],"defaultImuExtr":{},"emmc":null,"gpio":[],"imu":null,"logDevicePrints":null,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 13 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be be 00 bb 00 be be bb 00
[2025-10-22 17:27:14.909] [depthai] [debug] Resources - Archive 'depthai-device-fwp-fef7dc0beab3e77bb7f4a38823c968388c1c5eb9.tar.xz' open: 2ms, archive read: 378ms
[2025-10-22 17:27:14.909] [depthai] [info] Environment variable DEPTHAI_DEVICE_BINARY is not set. Using default value: ''
[2025-10-22 17:27:14.932] [depthai] [info] Environment variable DEPTHAI_CONNECT_TIMEOUT is not set. Using default value: ''
[2025-10-22 17:27:14.933] [depthai] [info] Environment variable DEPTHAI_BOOTUP_TIMEOUT is not set. Using default value: ''
[2025-10-22 17:27:16.639] [depthai] [debug] Searching for booted device: DeviceInfo(name=1.1, deviceId=19443010516C172F00, X_LINK_BOOTED, X_LINK_USB_VSC, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[2025-10-22 17:27:18.214] [depthai] [info] Environment variable DEPTHAI_CRASHDUMP is not set. Using default value: ''
[19443010516C172F00] [1.1] [1.565] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 7.24 / 81.17 MiB, LeonRT Heap: 2.89 / 39.24 MiB / NOC ddr: 0 MB/s
[19443010516C172F00] [1.1] [1.565] [system] [info] Temperatures - Average: 33.33C, CSS: 34.40C, MSS 33.21C, UPA: 32.73C, DSS: 32.97C
[19443010516C172F00] [1.1] [1.565] [system] [info] Cpu Usage - LeonOS 17.13%, LeonRT: 1.22%
[2025-10-22 17:27:18.234] [depthai] [info] Environment variable DEPTHAI_RECORD is not set. Using default value: ''
[2025-10-22 17:27:18.235] [depthai] [info] Environment variable DEPTHAI_REPLAY is not set. Using default value: ''
[19443010516C172F00] [1.1] [1761146838.251] [host] [debug] Schema dump: {"connections":[{"node1Id":0,"node1Output":"0","node1OutputGroup":"dynamicOutputs","node2Id":1,"node2Input":"in","node2InputGroup":""},{"node1Id":1,"node1Output":"bitstream","node1OutputGroup":"","node2Id":2,"node2Input":"in","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","eepromId":0,"leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":-1},"nodes":[[0,{"alias":"","id":0,"ioInfo":[[["","inputControl"],{"blocking":true,"group":"","id":0,"name":"inputControl","queueSize":3,"type":3,"waitForMessage":false}],[["dynamicOutputs","0"],{"blocking":false,"group":"dynamicOutputs","id":3,"name":"0","queueSize":8,"type":0,"waitForMessage":false}],[["","mockIsp"],{"blocking":true,"group":"","id":1,"name":"mockIsp","queueSize":8,"type":3,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":2,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":1,"name":"Camera","parentId":-1,"properties":[185,16,185,33,0,3,0,136,0,0,0,0,48,128,224,185,3,129,250,1,130,8,127,6,218,129,252,127,185,5,129,160,223,129,23,218,129,252,127,0,130,240,3,152,19,185,5,129,250,1,0,129,128,28,129,7,218,129,252,127,112,128,193,128,151,0,0,19,128,250,1,0,185,3,0,128,176,53,185,3,133,250,1,134,176,193,151,19,129,250,1,130,48,198,143,19,0,0,120,73,23,128,218,128,252,0,128,168,52,0,186,0,0,189,0,255,255,255,255,255,136,0,0,128,191,0,3,3,4,4,4,186,1,185,5,185,1,184,0,186,2,129,224,12,129,160,9,185,1,190,22,0,190]}],[1,{"alias":"","id":1,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":4,"name":"in","queueSize":3,"type":3,"waitForMessage":false}],[["","bitstream"],{"blocking":false,"group":"","id":5,"name":"bitstream","queueSize":8,"type":0,"waitForMessage":false}],[["","out"],{"blocking":false,"group":"","id":6,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":1,"name":"VideoEncoder","parentId":-1,"properties":[185,11,0,30,0,0,8,134,0,174,95,0,3,80,0,1,136,0,0,240,65]}],[2,{"alias":"","id":2,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":7,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"XLinkOut","parentId":-1,"properties":[185,3,136,0,0,128,191,189,15,95,95,120,95,49,95,98,105,116,115,116,114,101,97,109,0]}]]}
[19443010516C172F00] [1.1] [1761146838.252] [host] [debug] Asset map dump: {"map":{}}
[2025-10-22 17:27:18.267] [depthai] [info] Environment variable DEPTHAI_ENABLE_ANALYTICS_COLLECTION is not set. Using default value: ''
[2025-10-22 17:27:18.268] [depthai] [info] Logging disabled
[19443010516C172F00] [1.1] [1.622] [Camera(0)] [debug] Full FoV configs:
[19443010516C172F00] [1.1] [1.622] [Camera(0)] [debug] 1352x1012 @ 52fps
[19443010516C172F00] [1.1] [1.622] [Camera(0)] [debug] 2024x1520 @ 85fps
[19443010516C172F00] [1.1] [1.622] [Camera(0)] [debug] 4056x3040 @ 30fps
[19443010516C172F00] [1.1] [1.622] [Camera(0)] [debug] Output requests: Request 0: size: 3296x2464, fps: 30, type: 22, resizeMode: CROP
[19443010516C172F00] [1.1] [1.622] [Camera(0)] [debug] Best camera config selected: 4056x3040 @ 30fps
[19443010516C172F00] [1.1] [1.623] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '18432'B, DMA buffer size: '16384'B
[19443010516C172F00] [1.1] [1.658] [system] [[2025-10-22 17:27:18,330][INFO] Nouveau fichier vidéo crée C:\Projects\srel\2025-10-22 17h27m18s.mp4
info] ImageManip internal buffer size '393408'B, shave buffer size '36864'B
[19443010516C172F00] [1.1] [1.658] [system] [info] ColorCamera allocated resources: no shaves; cmx slices: [10-15]
ImageManip allocated resources: shaves: [15-15] no cmx slices.
[19443010516C172F00] [1.1] [1.659] [Camera(0)] [debug] Camera scale factors: hNum: 0, hDen: 0, vNum: 0, vDen: 0
[19443010516C172F00] [1.1] [1.659] [Camera(0)] [debug] Patching intrinsics for socket 0
[19443010516C172F00] [1.1] [1.660] [Camera(0)] [debug] Original intrinsics for 3840x2160:
3074.674 0.000 1908.219
0.000 3073.446 1030.946
0.000 0.000 1.000
Patched intrinsics for 4056x3040:
3074.674 0.000 2016.219
0.000 3073.446 1470.946
0.000 0.000 1.000
[19443010516C172F00] [1.1] [2.004] [VideoEncoder(1)] [debug] Bitstream frame size: 12540928, num frames in pool: 8
x265 [info]: HEVC encoder version 4.1+1-1d117be
x265 [info]: build info [Windows][GCC 15.1.0][64 bit] 8bit+10bit+12bit
x265 [info]: using cpu capabilities: MMX2 SSE2Fast LZCNT SSSE3 SSE4.2 AVX FMA3 BMI2 AVX2
x265 [info]: Main profile, Level-5 (Main tier)
x265 [info]: Thread pool created using 12 threads
x265 [info]: Slices : 1
x265 [info]: frame threads / pool features : 3 / wpp(39 rows)
x265 [info]: Coding QT: max CU size, min CU size : 64 / 8
x265 [info]: Residual QT: max TU size, max depth : 32 / 1 inter / 1 intra
x265 [info]: ME / range / subpel / merge : hex / 57 / 2 / 3
x265 [info]: Keyframe min / max / scenecut / bias : 25 / 250 / 40 / 5.00
x265 [info]: Lookahead / bframes / badapt : 20 / 4 / 2
x265 [info]: b-pyramid / weightp / weightb : 1 / 1 / 0
x265 [info]: References / ref-limit cu / depth : 3 / off / on
x265 [info]: AQ: mode / str / qg-size / cu-tree : 2 / 1.0 / 32 / 1
x265 [info]: Rate Control / qCompress : CRF-28.0 / 0.60
x265 [info]: tools: rd=3 psy-rd=2.00 early-skip rskip mode=1 signhide tmvp
x265 [info]: tools: b-intra strong-intra-smoothing lslices=8 deblock sao
[19443010516C172F00] [1.1] [2.567] [system] [info] Memory Usage - DDR: 326.55 / 333.26 MiB, CMX: 2.49 / 2.50 MiB, LeonOS Heap: 21.68 / 81.17 MiB, LeonRT Heap: 7.72 / 39.24 MiB / NOC ddr: 3073 MB/s
[19443010516C172F00] [1.1] [2.567] [system] [info] Temperatures - Average: 38.88C, CSS: 40.28C, MSS 38.65C, UPA: 36.77C, DSS: 39.81C
[19443010516C172F00] [1.1] [2.567] [system] [info] Cpu Usage - LeonOS 31.54%, LeonRT: 45.02%
[19443010516C172F00] [1.1] [3.568] [system] [info] Memory Usage - DDR: 326.55 / 333.26 MiB, CMX: 2.49 / 2.50 MiB, LeonOS Heap: 21.68 / 81.17 MiB, LeonRT Heap: 7.72 / 39.24 MiB / NOC ddr: 5194 MB/s
[19443010516C172F00] [1.1] [3.568] [system] [info] Temperatures - Average: 40.09C, CSS: 41.43C, MSS 39.35C, UPA: 37.48C, DSS: 42.12C
[19443010516C172F00] [1.1] [3.568] [system] [info] Cpu Usage - LeonOS 42.03%, LeonRT: 36.01%
[19443010516C172F00] [1.1] [4.577] [system] [info] Memory Usage - DDR: 326.55 / 333.26 MiB, CMX: 2.49 / 2.50 MiB, LeonOS Heap: 21.68 / 81.17 MiB, LeonRT Heap: 7.72 / 39.24 MiB / NOC ddr: 4622 MB/s
[19443010516C172F00] [1.1] [4.577] [system] [info] Temperatures - Average: 40.91C, CSS: 42.58C, MSS 40.74C, UPA: 38.18C, DSS: 42.12C
[19443010516C172F00] [1.1] [4.577] [system] [info] Cpu Usage - LeonOS 41.34%, LeonRT: 24.47%
[19443010516C172F00] [1.1] [5.585] [system] [info] Memory Usage - DDR: 326.55 / 333.26 MiB, CMX: 2.49 / 2.50 MiB, LeonOS Heap: 21.68 / 81.17 MiB, LeonRT Heap: 7.72 / 39.24 MiB / NOC ddr: 4611 MB/s
[19443010516C172F00] [1.1] [5.585] [system] [info] Temperatures - Average: 40.56C, CSS: 42.35C, MSS 40.28C, UPA: 37.71C, DSS: 41.89C
[19443010516C172F00] [1.1] [5.585] [system] [info] Cpu Usage - LeonOS 42.28%, LeonRT: 28.62%
[19443010516C172F00] [1.1] [6.587] [system] [info] Memory Usage - DDR: 326.55 / 333.26 MiB, CMX: 2.49 / 2.50 MiB, LeonOS Heap: 21.68 / 81.17 MiB, LeonRT Heap: 7.72 / 39.24 MiB / NOC ddr: 4630 MB/s
[19443010516C172F00] [1.1] [6.587] [system] [info] Temperatures - Average: 40.45C, CSS: 41.20C, MSS 40.51C, UPA: 38.18C, DSS: 41.89C
[19443010516C172F00] [1.1] [6.587] [system] [info] Cpu Usage - LeonOS 43.83%, LeonRT: 27.17%
[19443010516C172F00] [1.1] [1761146843.657] [host] [debug] Device about to be closed...
[19443010516C172F00] [1.1] [1761146843.666] [host] [debug] Shutdown OK
[2025-10-22 17:27:23.670] [depthai] [info] XLinkInHost node stopped - exception: Couldn't read data from stream: '__x_1_bitstream' (X_LINK_ERROR)
[19443010516C172F00] [1.1] [1761146843.670] [host] [debug] Timesync thread exception caught: Couldn't read data from stream: '__timesync' (X_LINK_ERROR)
[19443010516C172F00] [1.1] [1761146843.670] [host] [debug] Log thread exception caught: Couldn't read data from stream: '__log' (X_LINK_ERROR)
[19443010516C172F00] [1.1] [1761146844.289] [host] [debug] Watchdog thread exception caught: Couldn't write data to stream: '__watchdog' (X_LINK_ERROR)
[2025-10-22 17:27:24.292] [depthai] [debug] XLinkResetRemote of linkId: (0)
[2025-10-22 17:27:24.294] [depthai] [info] Environment variable DEPTHAI_CRASHDUMP_TIMEOUT is not set. Using default value: '10500'
[19443010516C172F00] [1.1] [1761146844.295] [host] [debug] Device closed, 637
[2025-10-22 17:27:24,295][INFO] DepthAI pipeline stopped
[2025-10-22 17:27:24,295][INFO] Number of frames saved : 147