jakaskerl
The error like this:
python DynamicCalibration/calibration_quality_dynamic.py
[2025-09-25 09:04:01.767] [ThreadedNode] [error] Node threw exception, stopping the node. Exception message: The calibration on the device is too old to perform DynamicCalibration, full re-calibration required!
DEPTHAI_LEVEL=info python DynamicCalibration/calibration_quality_dynamic.py
[2025-09-25 09:04:21.282] [depthai] [info] Environment variable DEPTHAI_DEBUG is not set. Using default value: ''
[2025-09-25 09:04:21.282] [depthai] [info] Environment variable DEPTHAI_INSTALL_SIGNAL_HANDLER is not set. Using default value: ''
[2025-09-25 09:04:21.283] [depthai] [info] Environment variable DEPTHAI_LIBUSB_ANDROID_JAVAVM is not set. Using default value: ''
[2025-09-25 09:04:31.236] [depthai] [info] Environment variable DEPTHAI_PROFILING is not set. Using default value: ''
[2025-09-25 09:04:31.236] [depthai] [info] Environment variable XLINK_LEVEL is not set. Using default value: ''
[2025-09-25 09:04:31.267] [depthai] [info] Environment variable DEPTHAI_SEARCH_TIMEOUT is not set. Using default value: ''
[2025-09-25 09:04:31.267] [depthai] [info] Environment variable DEPTHAI_PROTOCOL is not set. Using default value: ''
[2025-09-25 09:04:31.267] [depthai] [info] Environment variable DEPTHAI_PLATFORM is not set. Using default value: ''
[2025-09-25 09:04:31.309] [depthai] [info] Environment variable DEPTHAI_DEVICE_MXID_LIST is not set. Using default value: ''
[2025-09-25 09:04:31.309] [depthai] [info] Environment variable DEPTHAI_DEVICE_ID_LIST is not set. Using default value: ''
[2025-09-25 09:04:31.310] [depthai] [info] Environment variable DEPTHAI_DEVICE_NAME_LIST is not set. Using default value: ''
[2025-09-25 09:04:31.310] [depthai] [info] Adding device to the filtered list: DeviceInfo(name=3.5.3, deviceId=1844301061C6641200, X_LINK_UNBOOTED, X_LINK_USB_VSC, X_LINK_MYRIAD_X, X_LINK_SUCCESS)
[2025-09-25 09:04:31.310] [depthai] [info] Environment variable DEPTHAI_WATCHDOG is not set. Using default value: ''
[2025-09-25 09:04:31.310] [depthai] [info] Environment variable DEPTHAI_WATCHDOG_INITIAL_DELAY is not set. Using default value: ''
[2025-09-25 09:04:31.310] [depthai] [info] Environment variable DEPTHAI_DEVICE_BINARY is not set. Using default value: ''
[2025-09-25 09:04:31.357] [depthai] [info] Environment variable DEPTHAI_CONNECT_TIMEOUT is not set. Using default value: ''
[2025-09-25 09:04:31.357] [depthai] [info] Environment variable DEPTHAI_BOOTUP_TIMEOUT is not set. Using default value: ''
[2025-09-25 09:04:39.628] [depthai] [info] Environment variable DEPTHAI_CRASHDUMP is not set. Using default value: ''
[1844301061C6641200] [3.5.3] [7.300] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 7.25 / 81.17 MiB, LeonRT Heap: 2.89 / 39.23 MiB / NOC ddr: 0 MB/s
[1844301061C6641200] [3.5.3] [7.300] [system] [info] Temperatures - Average: 33.20C, CSS: 35.59C, MSS 32.49C, UPA: 32.01C, DSS: 32.73C
[1844301061C6641200] [3.5.3] [7.300] [system] [info] Cpu Usage - LeonOS 43.63%, LeonRT: 0.39%
[2025-09-25 09:04:39.678] [depthai] [info] Environment variable DEPTHAI_RECORD is not set. Using default value: ''
[2025-09-25 09:04:39.678] [depthai] [info] Environment variable DEPTHAI_REPLAY is not set. Using default value: ''
[2025-09-25 09:04:39.722] [depthai] [info] Environment variable DEPTHAI_ENABLE_ANALYTICS_COLLECTION is not set. Using default value: ''
[2025-09-25 09:04:39.722] [depthai] [info] Logging disabled
[1844301061C6641200] [3.5.3] [7.401] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '18432'B, DMA buffer size: '16384'B
[2025-09-25 09:04:39.792] [ThreadedNode] [info] DynamicCalibration node started
[1844301061C6641200] [3.5.3] [7.437] [system] [info] ColorCamera allocated resources: no shaves; cmx slices: [13-15]
StereoDepth allocated resources: shaves: [14-14] cmx slices: [10-12]
[2025-09-25 09:04:39.794] [ThreadedNode] [info] Initializing DynamicCalibration pipeline for device: 1844301061C6641200
[2025-09-25 09:04:39.910] [ThreadedNode] [info] Detected sockets: A=1 B=2, resolution=1280x800
[2025-09-25 09:04:39.910] [ThreadedNode] [info] Converting dai calibration to dcl for sockets A=1 B=2
[1844301061C6641200] [3.5.3] [7.561] [StereoDepth(4)] [info] EEPROM data changed (ID: 0 -> 3), reconfiguring stereo...
[2025-09-25 09:04:39.914] [ThreadedNode] [error] Node threw exception, stopping the node. Exception message: The calibration on the device is too old to perform DynamicCalibration, full re-calibration required!
[2025-09-25 09:04:39.937] [depthai] [info] XLinkInHost node stopped - exception: MessageQueue was closed
[2025-09-25 09:04:39.941] [depthai] [info] XLinkInHost node stopped - exception: MessageQueue was closed
[1844301061C6641200] [3.5.3] [7.568] [StereoDepth(4)] [info] Depth baseline: '7.5000005' cm, focal length: '836.55536'
[1844301061C6641200] [3.5.3] [7.568] [StereoDepth(4)] [info] Depth horizontal FOV: '74.835014', vertical FOV: '51.138298'
[1844301061C6641200] [3.5.3] [7.568] [StereoDepth(4)] [info] Depth intrinsics:
836.555, 0.000, 646.825,
0.000, 836.019, 426.740,
0.000, 0.000, 1.000,
[1844301061C6641200] [3.5.3] [7.573] [StereoDepth(4)] [info] Max disparity: 3040 Disparity subpixel levels: 5 Disparity integer level multiplier: 32 Scale factor: 1
[2025-09-25 09:04:39.951] [depthai] [info] XLinkInHost node stopped - exception: MessageQueue was closed
[2025-09-25 09:04:39.951] [depthai] [info] XLinkInHost node stopped - exception: MessageQueue was closed
[2025-09-25 09:04:39.952] [depthai] [info] XLinkInHost node stopped - exception: MessageQueue was closed
[2025-09-25 09:04:40.093] [depthai] [info] Environment variable DEPTHAI_CRASHDUMP_TIMEOUT is not set. Using default value: '10500'