I am working on creating the requested MRE. In the meantime, below is a capture of logging with DEPTHAI_LEVEL=DEBUG.
Today, I simply ran the ROS2 node that contains object detection as is in order to capture debug logs. Pipeline creation repeatedly failed with this exception:
ImageManip out of memory; tried to allocate '225472'B out of '142336'B available
The logs below were captured up until this exception.
I tried several things on the host side including killing processes and rebooting the computer. Nothing seemed to have any impact. Is the memory error referring to the host or to the camera?
[2025-09-11 02:48:58.695] [depthai] [info] DEPTHAI_DEBUG enabled, lowered DEPTHAI_LEVEL to 'debug'
[2025-09-11 02:48:58.695] [depthai] [info] Environment variable DEPTHAI_INSTALL_SIGNAL_HANDLER is not set. Using default value: ''
[2025-09-11 02:48:58.695] [depthai] [info] Environment variable DEPTHAI_LIBUSB_ANDROID_JAVAVM is not set. Using default value: ''
[2025-09-11 02:48:58.695] [depthai] [debug] Python bindings - version: 3.0.0 from build: 2025-09-07 22:07:32 +0000
[2025-09-11 02:48:58.695] [depthai] [debug] Library information - version: 3.0.0, commit: from , build: 2025-09-07 22:07:45 +0000, libusb enabled: true
[2025-09-11 02:48:58.708] [depthai] [info] Environment variable DEPTHAI_PROFILING is not set. Using default value: ''
[2025-09-11 02:48:58.708] [depthai] [info] Environment variable XLINK_LEVEL is not set. Using default value: ''
[2025-09-11 02:48:58.708] [depthai] [debug] Initialize - finished
[2025-09-11 02:48:58.862] [host] [debug] Found an actual device by given DeviceInfo: DeviceInfo(name=10.4.8.125, deviceId=19443010B165705A00, X_LINK_BOOTLOADER, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS)
[2025-09-11 02:48:58.862] [host] [debug] Device - OpenVINO version: universal
[2025-09-11 02:48:58.862] [depthai] [info] Environment variable DEPTHAI_WATCHDOG is not set. Using default value: ''
[2025-09-11 02:48:58.862] [depthai] [info] Environment variable DEPTHAI_WATCHDOG_INITIAL_DELAY is not set. Using default value: ''
[19443010B165705A00] [10.4.8.125] [1757558938.863] [host] [debug] Device - BoardConfig: {"camera":[],"defaultImuExtr":{},"emmc":null,"gpio":[],"imu":null,"logDevicePrints":true,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 13 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be 01 00 bb 00 be be bb 00
[2025-09-11 02:48:58.874] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.28.tar.xz' open: 3ms, archive read: 174ms
[2025-09-11 02:48:59.568] [depthai] [debug] Resources - Archive 'depthai-device-fwp-03a9cc7382bd8755768dc858cb62398643029e6e.tar.xz' open: 3ms, archive read: 868ms
[2025-09-11 02:48:59.568] [depthai] [info] Environment variable DEPTHAI_DEVICE_BINARY is not set. Using default value: ''
[2025-09-11 02:48:59.616] [depthai] [info] Environment variable DEPTHAI_CONNECT_TIMEOUT is not set. Using default value: ''
[2025-09-11 02:48:59.616] [depthai] [info] Environment variable DEPTHAI_BOOTUP_TIMEOUT is not set. Using default value: ''
[2025-09-11 02:48:59.616] [depthai] [debug] Searching for booted device: DeviceInfo(name=10.4.8.125, deviceId=19443010B165705A00, X_LINK_BOOTLOADER, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[2025-09-11 02:48:59.632] [depthai] [debug] Connected bootloader version 0.0.28
[19443010B165705A00] [10.4.8.125] [1757558940.652] [host] [debug] Booting FW with Bootloader. Version 0.0.28, Time taken: 1019ms
[2025-09-11 02:49:00.652] [depthai] [debug] DeviceBootloader about to be closed...
[2025-09-11 02:49:00.652] [depthai] [debug] XLinkResetRemote of linkId: (0)
[2025-09-11 02:49:01.690] [depthai] [debug] DeviceBootloader closed, 1038
[2025-09-11 02:49:01.695] [depthai] [debug] Searching for booted device: DeviceInfo(name=10.4.8.125, deviceId=19443010B165705A00, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[2025-09-11 02:49:06.450] [depthai] [info] Environment variable DEPTHAI_CRASHDUMP is not set. Using default value: ''
[19443010B165705A00] [10.4.8.125] [5.232] [system] [warning] PRINT:LeonCss: [OK]: INIT_NOC: noc probes timer create
[OK]: INIT_NOC: noc probes timer start
[OK]: INIT_NOC: ddr bandwith profiling!
GPIO boot mode 0x3, interface SPI_MASTER_EFF
Setting aons(0..4) back to boot from flash (offset = 0)
====ENABLE WATCHDOG====1
initial keepalive, countdown: 7
PLL0: 700000 AUX_IO0: 24000 AUX_IO1: 24000 MCFG: 24000 MECFG: 24000
Board init ret 3
DepthAI Firmware - version: 03a9cc7382bd8755768dc858cb62398643029e6e
eeprom configuration version: 55AA0007
Reading VERSION 7 --- ->
eeprom configuration load from user area, status: 0
Reading VERSION 7 --- ->
Found a device/board entry matching the eeprom data - Board: OAK-D SR POE (R4M3E4) Device: OAK-D-SR-POE
Board options: 00001901
Overriding GPIO bootstrap with boot mode from eeprom boardOptions. Boot mode: 0x3
--> brdInit ...
brdInitAuxDevices: Error: SC = 27: io_initialize expander_cam_gpios_1 [OK]
[human_detector-1]
spi_N25Q_init: Flash JEDEC ID: 20 bb 19
Initialized pin: 43, mode: 7, level: 0, pad: 0x00000010
Initialized pin: 59, mode: 7, level: 1, pad: 0x00000010
Initialized pin: 51, mode: 7, level: 1, pad: 0x00000010
Initialized pin: 61, mode: 7, level: 0, pad: 0x00000050
Initialized pin: 60, mode: 7, level: 0, pad: 0x00000010
Initialized pin: 30, mode: 7, level: 1, pad: 0x00000010
inited hal ---
def: 53 46 45 34 10 06 08 34 10 53 14 45 46 08 06
val: 16 11 45 15 15 06 08 15 15 16 14 45 11 08 06
Opening bus for IR driver: 1
Failed to probe IR driver LM3644
Opening bus for IR driver: 2
LM3644 detected, ID = 0x02
===== IR write bus 2: 0x07 = 0x89
===== IR write bus 2: 0x02 = 0x01
===== IR write bus 2: 0x03 = 0x00
===== IR write bus 2: 0x04 = 0x00
===== IR write bus 2: 0x05 = 0x00
===== IR write bus 2: 0x06 = 0x00
===== IR write bus 2: 0x07 = 0x09
===== IR write bus 2: 0x08 = 0x1a
===== IR write bus 2: 0x09 = 0x08
===== IR write bus 2: 0x01 = 0x24
Opening bus for IR driver: 3
Failed to probe IR driver LM3644
Closing EEPROm!
MyriaX board configuration
pll0 frequency: 700000, ref0 frequency: 24000
Setup network with bootloader config
OsDrvCprSysDeviceAction() for PCIe failed: 13
nexus0: <RTEMS Nexus device>
pcib0: <MyriadX PCIe RC> on nexus0
PCIE_REGS_PCIE_CFG_ADR = 0x60100
PCIE_REGS_PCIE_PLL_CNTRL_ADR = 0x1
pcib0: Link training complete, PCIe downstream link is UP
pcib0: myriad_pcie_err_interrupt: SMLH LINK UP
pcib0: myriad_pcie_err_interrupt: SMLH LINK DOWN
pcib0: myriad_pcie_err_interrupt: RDLH LINK UP
pcib0: myriad_pcie_err_interrupt: RDLH LINK DOWN
pcib0: myriad_pcie_err_interrupt: CORE RST
pcib0: myriad_pcie_err_interrupt: CORE RSTN
pci0: <PCI bus> on pcib0
memcpy_dma_init: got DMA id 62
re0: <Realtek PCIe GBE Family Controller> mem 0x1000000-0x1000fff,0x1004000-0x1007fff at device 0.0 on pci0
re0: Using Memory Mapping!
re0: Using 1 MSI message
Overriden invalid mac address, mac: 44:A9:2C:34:4F:96
re0: version:1.95.00
re0: Ethernet address: 0x83f531b0
[human_detector-1]
This product is covered by one or more of the following patents:
US6,570,884, US6,115,776, and US6,327,625.
info: re0: Ethernet address: 44:a9:2c:34:4f:96
myriad_mmc2: <MyriadX MMC> on nexus0
myriad_mmc2: Memory resource: rid 0 tag 0x0 handle 0x33000000 size 0x1
myriad_mmc2: Found that the memory was NULL - releasing.
myriad_mmc2: Error getting voltage regulator resource.
myriad_mmc2: Found that the memory was NULL - releasing.
myriad_mmc2: Error getting card detect resource.
myriad_mmc2: Memory resource: rid 3 tag 0x0 handle 0x20280000 size 0x1
myriad_mmc2: Memory resource: rid 4 tag 0x0 handle 0x83d7fa38 size 0x1
myriad_mmc2: IRQ resource: start 0xa001b: irq = 27, priority = 10
myriad_mmc2: Doing host configuration ... 5
myriad_mmc2: CFG 0x0 = 0xffb23840
myriad_mmc2: CFG 0x4 = 0x1c008be
myriad_mmc2: CFG 0x24 = 0xb00a621
myriad_mmc2: CFG 0x2c = 0xa000
myriad_mmc2: Polling CFG 0x40 for 0x40
myriad_mmc2: Polling complete, value became 0x4c
myriad_mmc2: Base clock = 200000000 Hz
myriad_mmc2: Re-tuning mode is 1
myriad_mmc2: Re-Tuning timer count is 1 seconds
myriad_mmc2: SDR50 needs tuning.
myriad_mmc2: Supports Vdd=3.3
myriad_mmc2: Supports Vdd=3.0
myriad_mmc2: Supports Vdd=1.8
myriad_mmc2: Supports 8-bit bus width
myriad_mmc2: Supports High Speed
myriad_mmc2: Supports DDR50, DDR52 @ 1.8V
myriad_mmc2: Supports HS200 @ 1.8V
myriad_mmc2: Supports Driver Type A
myriad_mmc2: Supports Driver Type C
myriad_mmc2: Supports Driver Type D
myriad_mmc2: Data timeout counter value = 0xc
myriad_mmc2: Data timeout clock frequency = 48000 kHz, timeout count = 0xc
myriad_mmc2: No voltage regulator.
myriad_mmc2: Card detect task up!
myriad_mmc2: Card attached!
mmc0: <MMC/SD bus> on myriad_mmc2
myriad_mmc2: Updating card mode to SD
myriad_mmc2: Updating card mode to MMC
Probed device vendor id: 0x0, device id 0x0
mmc0: No information for this mode.
mmcsd0: 16GB <MMCHC DF4016 0.1 SN D03F6D1D MFG 05/2021 by 69 0x0000> at mmc0 200.0MHz/8bit/1-block
mmcsd0boot0: 4MB partition 1 at mmcsd0
mmcsd1boot1: 4MB partition 2 at mmcsd0
mmcsd0rpmb: 4MB partition 3 at mmcsd0
net.inet.tcp.delayed_ack: 1 -> 0
info: lo0: link state changed to UP
ifconfig: inet6: bad value
ifcommand setting static ip: 10.4.8.125 mask: 255.255.255.0, gateway: 10.4.8.1
=== Network ready!
Is booted from flash by bootloader: 0
Started device discovery service!
Waiting for broadcast message..
=== Enumerating on socket: Cam_A / RGB / Center
skipped OV7251
skipped AR0234
>> Registered camera ToF33D (s5k33d) as /dev/Camera_0
camera socket: 0, name: tof
config - w: 1280, h: 3848, type: TOF
Adding socket 0: cam 22. Sen name: S5K33D
=== Enumerating on socket: Cam_B / Left
>> Registered camera TG161B (ov9282) as /dev/Camera_1
camera socket: 1, name: left
config - w: 1280, h: 720, type: COLOR
config - w: 1280, h: 800, type: COLOR
Adding socket 1: cam 5. Sen name: OV9782
=== Enumerating on socket: Cam_C / Right
>> Registered camera TG161B (ov9282) as /dev/Camera_2
camera socket: 2, name: right
config - w: 1280, h: 720, type: COLOR
config - w: 1280, h: 800, type: COLOR
Adding socket 2: cam 5. Sen name: OV9782
Found a device/board entry matching the eeprom data - Board: OAK-D SR POE (R4M3E4) Device: OAK-D-SR-POE
Error [-3] : Device not found error. It occurs when the device chip id is incorrectly read
SH2 Reset.
IMU version: BNO086
Initializing XLink...
info: re0: link state changed to DOWN
initial keepalive, countdown: 6
initial keepalive, countdown: 5
info: re0: link state changed to UP
re0: flags=8843<UP,BROADCAST,RUNNING,SIMPLEX,MULTICAST> metric 0 mtu 1500
options=8219b<RXCSUM,TXCSUM,VLAN_MTU,VLAN_HWTAGGING,VLAN_HWCSUM,TSO4,WOL_MAGIC,LINKSTATE>
ether 44:a9:2c:34:4f:96
inet 10.4.8.125 netmask 0xffffff00 broadcast 10.4.8.255
media: Ethernet autoselect (1000baseT <full-duplex>)
status: active
Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
Done!
Reading..........Reading VERSION 7 --- ->
Found a device/board entry matching the eeprom data - Board: OAK-D SR POE (R4M3E4) Device: OAK-D-SR-POE
Temperature: Driver registered.
Temperature: Initialized driver.
Temperature: Sensor opened: CSS.
Temperature: Sensor opened: MSS.
Temperature: Sensor opened: UPA.
Temperature: Sensor opened: DSS.
[19443010B165705A00] [10.4.8.125] [5.243] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 25.06 / 81.17 MiB, LeonRT Heap: 2.89 / 39.23 MiB / NOC ddr: 0 MB/s
[19443010B165705A00] [10.4.8.125] [5.243] [system] [info] Temperatures - Average: 37.47C, CSS: 39.11C, MSS 37.01C, UPA: 36.77C, DSS: 37.01C
[19443010B165705A00] [10.4.8.125] [5.243] [system] [info] Cpu Usage - LeonOS 40.29%, LeonRT: 0.58%
[INFO] [1757558946.467387370] [human_detector]: Camera found and set up successfully
[19443010B165705A00] [10.4.8.125] [5.253] [system] [warning] PRINT:LeonCss: I: [Timesync] [ 8303904] [XLin] startSync:186 Timesync | Callback not set
[INFO] [1757558946.470054619] [human_detector]: Creating DepthAI pipeline...
[2025-09-11 02:49:06.483] [depthai] [info] Trying to get API key from environment variable DEPTHAI_HUB_API_KEY
[2025-09-11 02:49:06.483] [depthai] [info] Environment variable DEPTHAI_HUB_API_KEY is not set. Using default value: ''
[2025-09-11 02:49:06.483] [depthai] [info] API key not provided
[2025-09-11 02:49:06.483] [depthai] [info] Trying to get cache directory from environment variable DEPTHAI_ZOO_CACHE_PATH
[2025-09-11 02:49:06.483] [depthai] [info] Environment variable DEPTHAI_ZOO_CACHE_PATH is not set. Using default value: '.depthai_cached_models'
[2025-09-11 02:49:06.483] [depthai] [debug] Cache directory has read permissions: true, has write permissions: true
[2025-09-11 02:49:06.483] [depthai] [info] Cache directory has write permissions, creating a .locks folder
[2025-09-11 02:49:06.483] [depthai] [info] Locking model cache directory: .depthai_cached_models/.locks/98fa008f114a052fc110a400b9f2526e541e7c72.lock
[2025-09-11 02:49:06.483] [depthai] [info] Model cache directory locked: .depthai_cached_models/.locks/98fa008f114a052fc110a400b9f2526e541e7c72.lock
[2025-09-11 02:49:06.484] [depthai] [info] Environment variable DEPTHAI_ZOO_INTERNET_CHECK is not set. Using default value: 'true'
[2025-09-11 02:49:06.484] [depthai] [info] Environment variable DEPTHAI_ZOO_INTERNET_CHECK_TIMEOUT is not set. Using default value: '1000'
[2025-09-11 02:49:06.684] [depthai] [info] Model is cached: true | Metadata present: true | Use cached model: true | Perform internet check: true | Internet is available: true | useCached: true | has folder lock: true
[19443010B165705A00] [10.4.8.125] [5.506] [system] [warning] PRINT:LeonCss: Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
[19443010B165705A00] [10.4.8.125] [5.517] [system] [warning] PRINT:LeonCss: Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
[19443010B165705A00] [10.4.8.125] [6.045] [system] [warning] PRINT:LeonCss: initial keepalive, countdown: 4
[2025-09-11 02:49:07.312] [depthai] [info] Using cached model located at /home/optimusclean/optimus_clean_ws/.depthai_cached_models/98fa008f114a052fc110a400b9f2526e541e7c72/yolov6n_coco_416x416.rvc2.tar.xz
[19443010B165705A00] [10.4.8.125] [6.244] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 25.54 / 81.17 MiB, LeonRT Heap: 2.89 / 39.23 MiB / NOC ddr: 6 MB/s
[19443010B165705A00] [10.4.8.125] [6.244] [system] [info] Temperatures - Average: 37.36C, CSS: 39.11C, MSS 37.01C, UPA: 36.77C, DSS: 36.53C
[19443010B165705A00] [10.4.8.125] [6.244] [system] [info] Cpu Usage - LeonOS 3.36%, LeonRT: 0.05%
[19443010B165705A00] [10.4.8.125] [6.507] [system] [warning] PRINT:LeonCss: Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
[19443010B165705A00] [10.4.8.125] [7.245] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 25.54 / 81.17 MiB, LeonRT Heap: 2.89 / 39.23 MiB / NOC ddr: 2 MB/s
[19443010B165705A00] [10.4.8.125] [7.245] [system] [info] Temperatures - Average: 37.30C, CSS: 38.88C, MSS 36.53C, UPA: 37.01C, DSS: 36.77C
[19443010B165705A00] [10.4.8.125] [7.245] [system] [info] Cpu Usage - LeonOS 1.06%, LeonRT: 0.05%
[19443010B165705A00] [10.4.8.125] [7.508] [system] [warning] PRINT:LeonCss: Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
[19443010B165705A00] [10.4.8.125] [8.246] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 25.54 / 81.17 MiB, LeonRT Heap: 2.89 / 39.23 MiB / NOC ddr: 1 MB/s
[19443010B165705A00] [10.4.8.125] [8.246] [system] [info] Temperatures - Average: 37.59C, CSS: 39.11C, MSS 37.48C, UPA: 37.01C, DSS: 36.77C
[19443010B165705A00] [10.4.8.125] [8.246] [system] [info] Cpu Usage - LeonOS 0.98%, LeonRT: 0.05%
[19443010B165705A00] [10.4.8.125] [8.509] [system] [warning] PRINT:LeonCss: Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
[19443010B165705A00] [10.4.8.125] [9.247] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 25.54 / 81.17 MiB, LeonRT Heap: 2.89 / 39.23 MiB / NOC ddr: 1 MB/s
[19443010B165705A00] [10.4.8.125] [9.247] [system] [info] Temperatures - Average: 37.36C, CSS: 39.11C, MSS 37.24C, UPA: 36.77C, DSS: 36.30C
[19443010B165705A00] [10.4.8.125] [9.247] [system] [info] Cpu Usage - LeonOS 0.61%, LeonRT: 0.05%
[19443010B165705A00] [10.4.8.125] [9.510] [system] [warning] PRINT:LeonCss: Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
[19443010B165705A00] [10.4.8.125] [10.248] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 25.54 / 81.17 MiB, LeonRT Heap: 2.89 / 39.23 MiB / NOC ddr: 1 MB/s
[19443010B165705A00] [10.4.8.125] [10.248] [system] [info] Temperatures - Average: 37.47C, CSS: 39.58C, MSS 36.30C, UPA: 36.30C, DSS: 37.71C
[19443010B165705A00] [10.4.8.125] [10.248] [system] [info] Cpu Usage - LeonOS 0.59%, LeonRT: 0.05%
[19443010B165705A00] [10.4.8.125] [10.511] [system] [warning] PRINT:LeonCss: Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
Received device discovery request, sending back - mxid: 19443010B165705A00, state: 1
[INFO] [1757558952.006409385] [human_detector]: Pipeline created successfully
[INFO] [1757558952.007451740] [human_detector]: Human detector configured successfully
[lifecycle_manager-2] [INFO] [1757558952.009946409] [lifecycle_manager]: Activating human_detector
[INFO] [1757558952.012763677] [human_detector]: Activating human detector...
[INFO] [1757558952.014102069] [human_detector]: Starting DepthAI pipeline...
[2025-09-11 02:49:12.014] [depthai] [info] Environment variable DEPTHAI_RECORD is not set. Using default value: ''
[2025-09-11 02:49:12.014] [depthai] [info] Environment variable DEPTHAI_REPLAY is not set. Using default value: ''
[19443010B165705A00] [10.4.8.125] [1757558952.060] [host] [debug] Schema dump: {"connections":[{"node1Id":14,"node1Output":"out","node1OutputGroup":"","node2Id":10,"node2Input":"input","node2InputGroup":""},{"node1Id":1,"node1Output":"depth","node1OutputGroup":"","node2Id":11,"node2Input":"in","node2InputGroup":""},{"node1Id":4,"node1Output":"0","node1OutputGroup":"dynamicOutputs","node2Id":10,"node2Input":"inputAlignTo","node2InputGroup":""},{"node1Id":4,"node1Output":"1","node1OutputGroup":"dynamicOutputs","node2Id":7,"node2Input":"in","node2InputGroup":""},{"node1Id":5,"node1Output":"out","node1OutputGroup":"","node2Id":9,"node2Input":"depth_aligned","node2InputGroup":"inputs"},{"node1Id":7,"node1Output":"passthrough","node1OutputGroup":"","node2Id":9,"node2Input":"rgb","node2InputGroup":"inputs"},{"node1Id":7,"node1Output":"out","node1OutputGroup":"","node2Id":8,"node2Input":"in","node2InputGroup":""},{"node1Id":8,"node1Output":"out","node1OutputGroup":"","node2Id":15,"node2Input":"in","node2InputGroup":""},{"node1Id":9,"node1Output":"out","node1OutputGroup":"","node2Id":17,"node2Input":"in","node2InputGroup":""},{"node1Id":10,"node1Output":"outputAligned","node1OutputGroup":"","node2Id":5,"node2Input":"inputImage","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","eepromId":0,"leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":-1},"nodes":[[15,{"alias":"","id":15,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":28,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"XLinkOut","parentId":-1,"properties":[185,3,136,0,0,128,191,189,9,95,95,120,95,56,95,111,117,116,0]}],[11,{"alias":"","id":11,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":26,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"XLinkOut","parentId":-1,"properties":[185,3,136,0,0,128,191,189,12,95,95,120,95,49,95,95,100,101,112,116,104,0]}],[10,{"alias":"","id":10,"ioInfo":[[["","outputAligned"],{"blocking":false,"group":"","id":24,"name":"outputAligned","queueSize":8,"type":0,"waitForMessage":false}],[["","passthroughInput"],{"blocking":false,"group":"","id":25,"name":"passthroughInput","queueSize":8,"type":0,"waitForMessage":false}],[["","inputAlignTo"],{"blocking":false,"group":"","id":23,"name":"inputAlignTo","queueSize":1,"type":3,"waitForMessage":true}],[["","input"],{"blocking":false,"group":"","id":22,"name":"input","queueSize":4,"type":3,"waitForMessage":false}],[["","inputConfig"],{"blocking":false,"group":"","id":21,"name":"inputConfig","queueSize":4,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"ImageAlign","parentId":-1,"properties":[185,8,185,1,0,4,0,0,188,0,255,1,2]}],[9,{"alias":"","id":9,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":20,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["inputs","rgb"],{"blocking":false,"group":"inputs","id":19,"name":"rgb","queueSize":10,"type":3,"waitForMessage":false}],[["inputs","depth_aligned"],{"blocking":false,"group":"inputs","id":18,"name":"depth_aligned","queueSize":10,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"Sync","parentId":-1,"properties":[185,2,134,120,81,254,0,255]}],[8,{"alias":"detectionParser","id":8,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":17,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":16,"name":"in","queueSize":1,"type":3,"waitForMessage":true}]],"logLevel":1,"name":"DetectionParser","parentId":6,"properties":[185,3,8,187,1,189,6,105,109,97,103,101,115,185,10,133,33,67,1,4,188,16,160,1,0,0,160,1,0,0,3,0,0,0,1,0,0,0,188,0,189,6,105,109,97,103,101,115,0,0,136,0,0,128,63,136,0,0,0,0,185,10,0,189,6,121,111,108,111,118,54,136,0,0,0,63,80,186,80,189,6,112,101,114,115,111,110,189,7,98,105,99,121,99,108,101,189,3,99,97,114,189,10,109,111,116,111,114,99,121,99,108,101,189,8,97,105,114,112,108,97,110,101,189,3,98,117,115,189,5,116,114,97,105,110,189,5,116,114,117,99,107,189,4,98,111,97,116,189,13,116,114,97,102,102,105,99,32,108,105,103,104,116,189,12,102,105,114,101,32,104,121,100,114,97,110,116,189,9,115,116,111,112,32,115,105,103,110,189,13,112,97,114,107,105,110,103,32,109,101,116,101,114,189,5,98,101,110,99,104,189,4,98,105,114,100,189,3,99,97,116,189,3,100,111,103,189,5,104,111,114,115,101,189,5,115,104,101,101,112,189,3,99,111,119,189,8,101,108,101,112,104,97,110,116,189,4,98,101,97,114,189,5,122,101,98,114,97,189,7,103,105,114,97,102,102,101,189,8,98,97,99,107,112,97,99,107,189,8,117,109,98,114,101,108,108,97,189,7,104,97,110,100,98,97,103,189,3,116,105,101,189,8,115,117,105,116,99,97,115,101,189,7,102,114,105,115,98,101,101,189,4,115,107,105,115,189,9,115,110,111,119,98,111,97,114,100,189,11,115,112,111,114,116,115,32,98,97,108,108,189,4,107,105,116,101,189,12,98,97,115,101,98,97,108,108,32,98,97,116,189,14,98,97,115,101,98,97,108,108,32,103,108,111,118,101,189,10,115,107,97,116,101,98,111,97,114,100,189,9,115,117,114,102,98,111,97,114,100,189,13,116,101,110,110,105,115,32,114,97,99,107,101,116,189,6,98,111,116,116,108,101,189,10,119,105,110,101,32,103,108,97,115,115,189,3,99,117,112,189,4,102,111,114,107,189,5,107,110,105,102,101,189,5,115,112,111,111,110,189,4,98,111,119,108,189,6,98,97,110,97,110,97,189,5,97,112,112,108,101,189,8,115,97,110,100,119,105,99,104,189,6,111,114,97,110,103,101,189,8,98,114,111,99,99,111,108,105,189,6,99,97,114,114,111,116,189,7,104,111,116,32,100,111,103,189,5,112,105,122,122,97,189,5,100,111,110,117,116,189,4,99,97,107,101,189,5,99,104,97,105,114,189,5,99,111,117,99,104,189,12,112,111,116,116,101,100,32,112,108,97,110,116,189,3,98,101,100,189,12,100,105,110,105,110,103,32,116,97,98,108,101,189,6,116,111,105,108,101,116,189,2,116,118,189,6,108,97,112,116,111,112,189,5,109,111,117,115,101,189,6,114,101,109,111,116,101,189,8,107,101,121,98,111,97,114,100,189,10,99,101,108,108,32,112,104,111,110,101,189,9,109,105,99,114,111,119,97,118,101,189,4,111,118,101,110,189,7,116,111,97,115,116,101,114,189,4,115,105,110,107,189,12,114,101,102,114,105,103,101,114,97,116,111,114,189,4,98,111,111,107,189,5,99,108,111,99,107,189,4,118,97,115,101,189,8,115,99,105,115,115,111,114,115,189,10,116,101,100,100,121,32,98,101,97,114,189,10,104,97,105,114,32,100,114,105,101,114,189,10,116,111,111,116,104,98,114,117,115,104,4,186,0,187,0,186,0,136,0,0,0,63]}],[7,{"alias":"neuralNetwork","id":7,"ioInfo":[[["","passthrough"],{"blocking":false,"group":"","id":15,"name":"passthrough","queueSize":8,"type":0,"waitForMessage":false}],[["","out"],{"blocking":false,"group":"","id":14,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":13,"name":"in","queueSize":3,"type":3,"waitForMessage":true}]],"logLevel":1,"name":"NeuralNetwork","parentId":6,"properties":[185,10,0,130,170,152,132,0,189,12,97,115,115,101,116,58,95,95,98,108,111,98,189,0,8,0,0,0,189,0,187,0]}],[5,{"alias":"","id":5,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":12,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","inputImage"],{"blocking":true,"group":"","id":11,"name":"inputImage","queueSize":3,"type":3,"waitForMessage":false}],[["","inputConfig"],{"blocking":true,"group":"","id":10,"name":"inputConfig","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"ImageManip","parentId":-1,"properties":[185,5,185,4,185,11,186,0,129,160,1,129,160,1,1,2,0,0,0,0,0,0,33,0,0,134,0,0,16,0,4,0,0]}],[17,{"alias":"","id":17,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":29,"name":"in","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"XLinkOut","parentId":-1,"properties":[185,3,136,0,0,128,191,189,9,95,95,120,95,57,95,111,117,116,0]}],[4,{"alias":"","id":4,"ioInfo":[[["dynamicOutputs","0"],{"blocking":false,"group":"dynamicOutputs","id":9,"name":"0","queueSize":8,"type":0,"waitForMessage":false}],[["dynamicOutputs","1"],{"blocking":false,"group":"dynamicOutputs","id":8,"name":"1","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":7,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","mockIsp"],{"blocking":true,"group":"","id":6,"name":"mockIsp","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":5,"name":"inputControl","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"Camera","parentId":-1,"properties":[185,17,185,33,0,3,0,136,0,0,0,0,128,176,128,158,185,3,129,255,255,130,224,74,183,97,129,255,255,185,5,129,144,147,129,183,97,129,255,255,0,11,185,5,0,0,129,111,114,129,105,101,130,110,116,97,116,105,111,110,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,132,161,6,0,0,0,0,0,128,163,0,186,0,2,255,189,0,255,255,255,255,255,136,0,0,240,65,0,3,3,4,4,4,186,2,185,5,185,1,184,0,186,2,129,0,5,129,32,3,185,1,190,8,0,190,185,5,185,1,184,0,186,2,129,160,1,129,160,1,185,1,190,8,2,190]}],[14,{"alias":"","id":14,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":27,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"logLevel":1,"name":"XLinkIn","parentId":-1,"properties":[185,3,189,13,95,95,120,95,49,48,95,95,105,110,112,117,116,130,0,6,26,1,8]}],[1,{"alias":"tofBase","id":1,"ioInfo":[[["","intensity"],{"blocking":false,"group":"","id":3,"name":"intensity","queueSize":8,"type":0,"waitForMessage":false}],[["","amplitude"],{"blocking":false,"group":"","id":2,"name":"amplitude","queueSize":8,"type":0,"waitForMessage":false}],[["","phase"],{"blocking":false,"group":"","id":4,"name":"phase","queueSize":8,"type":0,"waitForMessage":false}],[["","depth"],{"blocking":false,"group":"","id":1,"name":"depth","queueSize":8,"type":0,"waitForMessage":false}],[["","inputConfig"],{"blocking":true,"group":"","id":0,"name":"inputConfig","queueSize":3,"type":3,"waitForMessage":false}]],"logLevel":1,"name":"ToF","parentId":0,"properties":[185,9,185,11,0,1,0,1,190,190,190,190,190,4,75,4,190,188,0,0,189,0,255,136,0,0,0,0,3]}]]}
[19443010B165705A00] [10.4.8.125] [1757558952.060] [host] [debug] Asset map dump: {"map":{"/node/7/__blob":{"alignment":64,"offset":0,"size":8689834}}}
[19443010B165705A00] [10.4.8.125] [10.920] [system] [warning] PRINT:LeonCss: Calling IPC set assets
[19443010B165705A00] [10.4.8.125] [11.251] [system] [info] Memory Usage - DDR: 8.41 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 28.84 / 81.17 MiB, LeonRT Heap: 2.90 / 39.23 MiB / NOC ddr: 1 MB/s
[19443010B165705A00] [10.4.8.125] [11.251] [system] [info] Temperatures - Average: 38.41C, CSS: 40.51C, MSS 37.24C, UPA: 37.48C, DSS: 38.41C
[19443010B165705A00] [10.4.8.125] [11.251] [system] [info] Cpu Usage - LeonOS 37.34%, LeonRT: 1.92%
[2025-09-11 02:49:12.502] [depthai] [info] Environment variable DEPTHAI_ENABLE_ANALYTICS_COLLECTION is not set. Using default value: ''
[2025-09-11 02:49:12.502] [depthai] [info] Logging disabled
[19443010B165705A00] [10.4.8.125] [11.302] [Camera(4)] [debug] Sensor type COLOR selected automatically for camera on socket CAM_C. Officially supported sensor types: [COLOR]
[19443010B165705A00] [10.4.8.125] [11.302] [Camera(4)] [debug] Full FoV configs:
[19443010B165705A00] [10.4.8.125] [11.302] [Camera(4)] [debug] 1280x800 @ 129.6fps
[19443010B165705A00] [10.4.8.125] [11.302] [Camera(4)] [debug] Output requests: Request 0: size: 1280x800, fps: 30, type: 8, resizeMode: CROP; Request 1: size: 416x416, fps: 30, type: 8, resizeMode: LETTERBOX
[19443010B165705A00] [10.4.8.125] [11.302] [Camera(4)] [debug] Best camera config selected: 1280x800 @ 30fps
[19443010B165705A00] [10.4.8.125] [11.302] [ImageAlign(10)] [info] Init node ImageAlign
[19443010B165705A00] [10.4.8.125] [11.302] [DetectionParser(8)] [info] Init node DetectionParser
[19443010B165705A00] [10.4.8.125] [11.304] [ToF(1)] [debug] Calculated number of shaves: 2 for ToF fps: 30 and empiric runtime: 48ms