Hello,
I've ran the oak_bandwidth_test.py script, it is reporting around 550Mbps down, 260Mbps up, but the PoE deployment guide documentation states I should be seeing around 800Mbps down.
I also ran the other scripts, and they seem to be reporting the expected values.
Connecting to 192.168.1.55 ...
mxid: 19443010B125AE2F00 (OK)
speed: 1000 (OK)
full duplex: 1 (OK)
boot mode: 3 (OK)
Sending buffer 0
Sending buffer 1
Got 1. buffer, latency 1.01 ms
Sending buffer 2
Got 2. buffer, latency 1.00 ms
Sending buffer 3
Got 3. buffer, latency 2.01 ms
Sending buffer 4
Got 4. buffer, latency 2.00 ms
Sending buffer 5
Got 5. buffer, latency 1.01 ms
Our network gear should be overkill:
- Router - Ubiquiti Dream Machine Special Edition
- Switch - Ubiquiti Pro Max 24 PoE
I've connected the camera to a 2.5G port on our switch, and connected my PC's 2.5G port to another 2.5G port using a cat8 cable. I also tried connecting just the camera and my PC to another switch (1G PoE) and saw similar bandwidths.
Are these speeds expected? If not, what could be causing this, and how could I isolate/debug this issue?
Thanks.