Hi jakaskerl,
thank you for your help, below is another log example at depthai debug level, please ignore my own mixed in logging entries:
[2025-07-03 13:49:42.242] [depthai] [debug] Python bindings - version: 2.30.0.0 from 2025-03-18 12:45:46 +0100 build: 2025-03-18 11:51:35 +0000
[2025-07-03 13:49:42.243] [depthai] [debug] Library information - version: 2.30.0, commit: e0f6b52d048ef7ceac2ecd44deb2e161dbb97699 from 2025-03-18 12:44:00 +0100, build: 2025-03-18 11:51:34 +0000, libusb enabled: true
[2025-07-03 13:49:42.246] [depthai] [debug] Initialize - finished
2025-07-03 13:49:42,250 - TAX - ←[36mINFO←[0m - PROC: Reading configuration from C:\tax\config\config.ini (ImageProcessing.py:40)")
2025-07-03 13:49:42,260 - TAX - ←[36mINFO←[0m - REC: Reading configuration from C:\tax\config\config.ini (ImageRecording.py:41)")
2025-07-03 13:49:42,261 - TAX - ←[36mINFO←[0m - LUX: Reading configuration from C:\tax\config\config.ini (interface_luxonis.py:55)")
[2025-07-03 13:49:42.310] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.28.tar.xz' open: 1ms, archive read: 65ms
2025-07-03 13:49:42,500 - TAX - ←[36mINFO←[0m - SRV: Reading web resources from C:\tax\web (server.py:58)")
2025-07-03 13:49:42,501 - TAX - ←[36mINFO←[0m - SRV: Reading configuration from C:\tax\config\config.ini (server.py:62)")
2025-07-03 13:49:42,501 - TAX - ←[36mINFO←[0m - SRV: Reading credentials from C:\tax\config\credentials.ini (server.py:66)")
2025-07-03 13:49:42,501 - TAX - ←[36mINFO←[0m - TAX: Reading configuration from C:\tax\config\config.ini (main.py:43)")
2025-07-03 13:49:42,505 - TAX - ←[36mINFO←[0m - Console window already exists. (main.py:95)")
2025-07-03 13:49:42,507 - TAX - ←[36mINFO←[0m - Console hidden. (main.py:103)")
2025-07-03 13:49:42,507 - TAX - ←[36mINFO←[0m - Running system tray icon. (threading.py:1012)")
2025-07-03 13:49:42,522 - TAX - ←[36mINFO←[0m - Setting up OPC secure channel... (plc.py:341)")
2025-07-03 13:49:42,523 - TAX - ←[31mERROR←[0m - CAM0: Updated configuration not valid, use old settings! (interface_luxonis.py:236)")
2025-07-03 13:49:42,524 - TAX - ←[36mINFO←[0m - CAL: Calibration Data Updated successfully. (ImageProcessing.py:360)")
2025-07-03 13:49:42,524 - TAX - ←[31mERROR←[0m - REC: Updated recorder configuration not valid, use old settings! (ImageRecording.py:116)")
2025-07-03 13:49:42,568 - TAX - ←[36mINFO←[0m - Connect to OPC Server... (plc.py:351)")
[2025-07-03 13:49:42.640] [depthai] [debug] Resources - Archive 'depthai-device-fwp-a62b2ccb0bc493c2fb41694cb81c08887be24c52.tar.xz' open: 1ms, archive read: 395ms
renamed 3DCartesianCoordinates to _3DCartesianCoordinates due to Python syntax
renamed 3DFrame to _3DFrame due to Python syntax
renamed 3DOrientation to _3DOrientation due to Python syntax
renamed 3DVector to _3DVector due to Python syntax
2025-07-03 13:49:42,755 - TAX - ←[36mINFO←[0m - CAM0: Updated configuration successfully. (interface_luxonis.py:244)")
2025-07-03 13:49:42,755 - TAX - ←[36mINFO←[0m - CAL: Calibration Data Updated successfully. (ImageProcessing.py:360)")
2025-07-03 13:49:42,755 - TAX - ←[36mINFO←[0m - REC: Configuration Data Updated successfully. (ImageRecording.py:122)")
2025-07-03 13:49:42,757 - TAX - ←[33mWARNING←[0m - No nodes to subscribe to [TaskClass.SLOW] task. (plc.py:536)")
2025-07-03 13:49:42,759 - TAX - ←[36mINFO←[0m - SRV: Start webserver... (server.py:218)")
2025-07-03 13:49:42,759 - TAX - ←[36mINFO←[0m - MAIN: Startup complete. (main.py:169)")
2025-07-03 13:49:42,768 - TAX - ←[36mINFO←[0m - CAM0: Image Stream: Wait for setup complete... (interface_luxonis.py:870)")
2025-07-03 13:49:42,768 - TAX - ←[36mINFO←[0m - CAM0: Setup complete. (interface_luxonis.py:267)")
←[32mINFO←[0m: Started server process [←[36m13152←[0m]
←[32mINFO←[0m: Waiting for application startup.
←[32mINFO←[0m: Application startup complete.
←[32mINFO←[0m: Uvicorn running on ←[1mhttp://0.0.0.0:8484←[0m (Press CTRL+C to quit)
[2025-07-03 13:49:42.935] [depthai] [debug] Python bindings - version: 2.30.0.0 from 2025-03-18 12:45:46 +0100 build: 2025-03-18 11:51:35 +0000
[2025-07-03 13:49:42.935] [depthai] [debug] Library information - version: 2.30.0, commit: e0f6b52d048ef7ceac2ecd44deb2e161dbb97699 from 2025-03-18 12:44:00 +0100, build: 2025-03-18 11:51:34 +0000, libusb enabled: true
[2025-07-03 13:49:42.938] [depthai] [debug] Initialize - finished
[2025-07-03 13:49:43.014] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.28.tar.xz' open: 1ms, archive read: 76ms
[2025-07-03 13:49:43.236] [depthai] [debug] Python bindings - version: 2.30.0.0 from 2025-03-18 12:45:46 +0100 build: 2025-03-18 11:51:35 +0000
[2025-07-03 13:49:43.236] [depthai] [debug] Library information - version: 2.30.0, commit: e0f6b52d048ef7ceac2ecd44deb2e161dbb97699 from 2025-03-18 12:44:00 +0100, build: 2025-03-18 11:51:34 +0000, libusb enabled: true
[2025-07-03 13:49:43.240] [depthai] [debug] Initialize - finished
[2025-07-03 13:49:43.257] [depthai] [debug] Python bindings - version: 2.30.0.0 from 2025-03-18 12:45:46 +0100 build: 2025-03-18 11:51:35 +0000
[2025-07-03 13:49:43.257] [depthai] [debug] Library information - version: 2.30.0, commit: e0f6b52d048ef7ceac2ecd44deb2e161dbb97699 from 2025-03-18 12:44:00 +0100, build: 2025-03-18 11:51:34 +0000, libusb enabled: true
2025-07-03 13:49:43,260 - TAX - ←[36mINFO←[0m - LUX: Reading configuration from C:\tax\config\config.ini (interface_luxonis.py:55)")
[2025-07-03 13:49:43.261] [depthai] [debug] Initialize - finished
2025-07-03 13:49:43,273 - TAX - ←[36mINFO←[0m - PROC: Reading configuration from C:\tax\config\config.ini (ImageProcessing.py:40)")
[2025-07-03 13:49:43.280] [host] [debug] Found an actual device by given DeviceInfo: DeviceInfo(name=169.254.1.222, mxid=14442C105195AECF00, X_LINK_BOOTLOADER, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS)
[2025-07-03 13:49:43.281] [host] [debug] Device - OpenVINO version: universal
[14442C105195AECF00] [169.254.1.222] [1751543383.281] [host] [debug] Device - BoardConfig: {"camera":[],"emmc":null,"gpio":[],"imu":null,"logDevicePrints":null,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 12 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be be 00 bb 00 be be
2025-07-03 13:49:43,288 - TAX - ←[36mINFO←[0m - PROC: Reading configuration from C:\tax\config\config.ini (ImageProcessing.py:40)")
[2025-07-03 13:49:43.326] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.28.tar.xz' open: 1ms, archive read: 87ms
[2025-07-03 13:49:43.336] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.28.tar.xz' open: 1ms, archive read: 76ms
[2025-07-03 13:49:43.370] [depthai] [debug] Resources - Archive 'depthai-device-fwp-a62b2ccb0bc493c2fb41694cb81c08887be24c52.tar.xz' open: 1ms, archive read: 432ms
[2025-07-03 13:49:43.380] [depthai] [debug] Environment 'DEPTHAI_CONNECT_TIMEOUT' set to '10000'
[2025-07-03 13:49:43.380] [depthai] [debug] Environment 'DEPTHAI_BOOTUP_TIMEOUT' set to '60000'
[2025-07-03 13:49:43.380] [depthai] [debug] Searching for booted device: DeviceInfo(name=169.254.1.222, mxid=14442C105195AECF00, X_LINK_BOOTLOADER, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[2025-07-03 13:49:43.597] [depthai] [debug] Connected bootloader version 0.0.28
[2025-07-03 13:49:43.659] [depthai] [debug] Resources - Archive 'depthai-device-fwp-a62b2ccb0bc493c2fb41694cb81c08887be24c52.tar.xz' open: 2ms, archive read: 419ms
[2025-07-03 13:49:43.679] [depthai] [debug] Resources - Archive 'depthai-device-fwp-a62b2ccb0bc493c2fb41694cb81c08887be24c52.tar.xz' open: 2ms, archive read: 419ms
2025-07-03 13:49:43,759 - TAX - ←[36mINFO←[0m - PLC: Device 0 enabled: False (plc.py:508)")
[14442C105195AECF00] [169.254.1.222] [1751543384.655] [host] [debug] Booting FW with Bootloader. Version 0.0.28, Time taken: 1057ms
[2025-07-03 13:49:44.655] [depthai] [debug] DeviceBootloader about to be closed...
[2025-07-03 13:49:44.655] [depthai] [debug] XLinkResetRemote of linkId: (0)
[2025-07-03 13:49:45.463] [depthai] [debug] DeviceBootloader closed, 808
[2025-07-03 13:49:45.467] [depthai] [debug] Searching for booted device: DeviceInfo(name=169.254.1.222, mxid=14442C105195AECF00, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
2025-07-03 13:49:46,650 - TAX - ←[36mINFO←[0m - Console shown. (_base.py:548)")
[14442C105195AECF00] [169.254.1.222] [5.530] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 25.90 / 81.70 MiB, LeonRT Heap: 2.89 / 39.87 MiB / NOC ddr: 0 MB/s [14442C105195AECF00] [169.254.1.222] [5.530] [system] [info] Temperatures - Average: 42.24C, CSS: 43.96C, MSS 41.66C, UPA: 41.66C, DSS: 41.66C
[14442C105195AECF00] [169.254.1.222] [5.530] [system] [info] Cpu Usage - LeonOS 51.16%, LeonRT: 0.55%
[14442C105195AECF00] [169.254.1.222] [1751543390.761] [host] [debug] Schema dump: {"connections":[{"node1Id":1,"node1Output":"preview","node1OutputGroup":"","node2Id":8,"node2Input":"in","node2InputGroup":""},{"node1Id":1,"node1Output":"video","node1OutputGroup":"","node2Id":5,"node2Input":"inputAlignTo","node2InputGroup":""},{"node1Id":2,"node1Output":"depth","node1OutputGroup":"","node2Id":5,"node2Input":"input","node2InputGroup":""},{"node1Id":1,"node1Output":"video","node1OutputGroup":"","node2Id":4,"node2Input":"video","node2InputGroup":"inputs"},{"node1Id":5,"node1Output":"outputAligned","node1OutputGroup":"","node2Id":4,"node2Input":"tof","node2InputGroup":"inputs"},{"node1Id":0,"node1Output":"raw","node1OutputGroup":"","node2Id":2,"node2Input":"input","node2InputGroup":""},{"node1Id":12,"node1Output":"out","node1OutputGroup":"","node2Id":2,"node2Input":"inputConfig","node2InputGroup":""},{"node1Id":6,"node1Output":"out","node1OutputGroup":"","node2Id":11,"node2Input":"in","node2InputGroup":""},{"node1Id":4,"node1Output":"out","node1OutputGroup":"","node2Id":3,"node2Input":"frames","node2InputGroup":"io"},{"node1Id":3,"node1Output":"stream","node1OutputGroup":"io","node2Id":9,"node2Input":"in","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":0},"nodes":[[0,{"id":0,"ioInfo":[[["","inputConfig"],{"blocking":false,"group":"","id":1,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":6,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":7,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":2,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}],[["","video"],{"blocking":false,"group":"","id":3,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":4,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":5,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":8,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}]],"name":"Camera","properties":[185,35,185,32,0,3,0,136,0,0,0,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,0,186,0,0,189,0,255,0,1,0,129,44,1,129,44,1,255,255,255,255,255,255,136,0,0,160,65,0,136,0,0,128,191,136,0,0,128,191,1,185,4,0,0,0,0,255,3,3,4,4,4,255,189,0,0,0,190,32,32,190]}],[1,{"id":1,"ioInfo":[[["","inputConfig"],{"blocking":false,"group":"","id":9,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":14,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":15,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":10,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}],[["","video"],{"blocking":false,"group":"","id":11,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":12,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":13,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":16,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}]],"name":"ColorCamera","properties":[185,26,185,32,131,0,0,0,0,0,0,16,0,3,0,136,0,0,0,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,1,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,0,186,0,1,189,0,255,1,0,0,129,44,1,129,44,1,133,0,5,133,208,2,255,255,4,136,0,0,32,65,0,136,0,0,128,191,136,0,0,128,191,1,185,4,0,0,0,0,3,3,4,4,4,190]}],[2,{"id":2,"ioInfo":[[["","inputConfig"],{"blocking":false,"group":"","id":17,"name":"inputConfig","queueSize":4,"type":3,"waitForMessage":false}],[["","input"],{"blocking":true,"group":"","id":18,"name":"input","queueSize":8,"type":3,"waitForMessage":false}],[["","intensity"],{"blocking":false,"group":"","id":19,"name":"intensity","queueSize":8,"type":0,"waitForMessage":false}],[["","amplitude"],{"blocking":false,"group":"","id":20,"name":"amplitude","queueSize":8,"type":0,"waitForMessage":false}],[["","depth"],{"blocking":false,"group":"","id":21,"name":"depth","queueSize":8,"type":0,"waitForMessage":false}],[["","phase"],{"blocking":false,"group":"","id":22,"name":"phase","queueSize":8,"type":0,"waitForMessage":false}]],"name":"ToF","properties":[185,4,185,11,0,0,0,1,190,0,0,190,0,0,129,44,1,4,1,188,0]}],[3,{"id":3,"ioInfo":[[["io","frames"],{"blocking":true,"group":"io","id":23,"name":"frames","queueSize":8,"type":3,"waitForMessage":false}],[["io","stream"],{"blocking":false,"group":"io","id":24,"name":"stream","queueSize":8,"type":0,"waitForMessage":false}]],"name":"Script","properties":[185,3,189,14,97,115,115,101,116,58,95,95,115,99,114,105,112,116,189,8,60,115,99,114,105,112,116,62,1]}],[4,{"id":4,"ioInfo":[[["inputs","video"],{"blocking":true,"group":"inputs","id":25,"name":"video","queueSize":8,"type":3,"waitForMessage":false}],[["inputs","tof"],{"blocking":true,"group":"inputs","id":26,"name":"tof","queueSize":8,"type":3,"waitForMessage":false}],[["","out"],{"blocking":false,"group":"","id":27,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"Sync","properties":[185,2,130,0,225,245,5,255]}],[5,{"id":5,"ioInfo":[[["","inputAlignTo"],{"blocking":false,"group":"","id":28,"name":"inputAlignTo","queueSize":1,"type":3,"waitForMessage":true}],[["","inputConfig"],{"blocking":false,"group":"","id":29,"name":"inputConfig","queueSize":4,"type":3,"waitForMessage":false}],[["","input"],{"blocking":false,"group":"","id":30,"name":"input","queueSize":4,"type":3,"waitForMessage":true}],[["","outputAligned"],{"blocking":false,"group":"","id":31,"name":"outputAligned","queueSize":8,"type":0,"waitForMessage":false}],[["","passthroughInput"],{"blocking":false,"group":"","id":32,"name":"passthroughInput","queueSize":8,"type":0,"waitForMessage":false}]],"name":"ImageAlign","properties":[185,8,185,1,0,4,0,0,188,0,255,1,2]}],[6,{"id":6,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":33,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"SystemLogger","properties":[185,1,136,0,0,128,63]}],[7,{"id":7,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":34,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,3,114,103,98,0]}],[8,{"id":8,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":35,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,11,114,103,98,95,112,114,101,118,105,101,119,0]}],[9,{"id":9,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":36,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,5,103,114,111,117,112,0]}],[10,{"id":10,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":37,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,2,110,110,0]}],[11,{"id":11,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":38,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,3,115,121,115,0]}],[12,{"id":12,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":39,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"XLinkIn","properties":[185,3,189,10,116,111,102,95,99,111,110,102,105,103,130,0,0,80,0,8]}]]} [14442C105195AECF00] [169.254.1.222] [1751543390.761] [host] [debug] Asset map dump: {"map":{"/node/3/__script":{"alignment":64,"offset":0,"size":607}}}
[2025-07-03 13:49:50.919] [depthai] [info] Logging disabled
[14442C105195AECF00] [169.254.1.222] [5.707] [Camera(0)] [info] WarpMeshSource: NONE [14442C105195AECF00] [169.254.1.222] [5.708] [ImageAlign(5)] [info] Init node ImageAlign
[14442C105195AECF00] [169.254.1.222] [5.710] [system] [info] ImageAlign shave buffer size '36864'B
[14442C105195AECF00] [169.254.1.222] [5.710] [system] [info] ImageAlign shave buffer size '37888'B
[14442C105195AECF00] [169.254.1.222] [5.710] [system] [info] ToF shave buffer size '80896'B
[14442C105195AECF00] [169.254.1.222] [5.710] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '18432'B, DMA buffer size: '16384'B
[14442C105195AECF00] [169.254.1.222] [5.745] [system] [info] ImageManip internal buffer size '233472'B, shave buffer size '34816'B
[14442C105195AECF00] [169.254.1.222] [7.703] [ToF(2)] [error] ERROR unexpected phase code: 0
[14442C105195AECF00] [169.254.1.222] [12.927] [ToF(2)] [error] ERROR unexpected phase code: 0
[14442C105195AECF00] [169.254.1.222] [12.948] [ToF(2)] [error] ERROR unexpected phase code: 0
[14442C105195AECF00] [169.254.1.222] [12.966] [ToF(2)] [error] ERROR unexpected phase code: 0
[14442C105195AECF00] [169.254.1.222] [13.001] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.001] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.001] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.029] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.029] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.029] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.111] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.111] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.111] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.130] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.130] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.130] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.211] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.211] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.211] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.229] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.229] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.229] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.310] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.311] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.311] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.329] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.329] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.329] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.411] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.411] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.411] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.429] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.429] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.429] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.511] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.511] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.511] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.527] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.527] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.527] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.610] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.611] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.611] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.629] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.629] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.629] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.710] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.711] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.711] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.729] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.729] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.729] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.811] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.811] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.811] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.829] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.829] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.829] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.911] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.911] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.911] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [13.929] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [13.929] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [13.929] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.011] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.011] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.011] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.027] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.027] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.027] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.111] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.111] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.111] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.127] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.127] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.127] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.210] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.211] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.211] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.229] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.229] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.229] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.310] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.311] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.311] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.329] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.329] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.329] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.410] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.411] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.411] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.427] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.427] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.427] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.510] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.511] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.511] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.527] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.527] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.527] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.610] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.611] [ToF(2)] [error] ERROR unexpected phase code: 7
[14442C105195AECF00] [169.254.1.222] [14.611] [ToF(2)] [error] Orientation not supported! Only normal and 180 flip(not mirrored) can be used. [14442C105195AECF00] [169.254.1.222] [14.627] [ToF(2)] [error] ERROR unexpected frequency code: 7
[14442C105195AECF00] [169.254.1.222] [14.627] [ToF(2)] [error] ERROR unexpected phase code: 7