I just unboxed an OAK-4D Pro (PoE) and set up the device via the QR code and recommendations on the page. I do not want to connect to the hub but rather want to use a peripheral device similar to how I do with the Oak D Lite now. I have upgraded DepthAI to V3 and downloaded all required packages but can’t get DepthAI to recognize it, even though macOS sees a USB device.
When plugged into my computer via usb c and via the POE power injector for power, I have a solid blue light but when I run all DepthAI examples (depthai_demo, python examples/…) I get “No available devices”.
when I run "system_profiler SPUSBDataType" in the terminal, my computer shows the device:
*
USB 3.1 Bus:
Host Controller Driver: AppleT8132USBXHCI
OAK4-D R7:
Product ID: 0x901d
Vendor ID: 0x05c6 (Qualcomm, Inc)
Version: 5.15
Serial Number: 2433c454
Speed: Up to 480 Mb/s
Manufacturer: Luxonis
Location ID: 0x02100000 / 1
Current Available (mA): 500
Current Required (mA): 2
Extra Operating Current (mA): 0
Why is this occurring?
Thanks!
Best,
Tim