lovro
The first question: If the IMU rotation vector is converted into a Rotation Matrix (R), is this Rotation Matrix the attitude of the IMU accelerometer coordinate system in the magnetic North Pole and the gravitational coordinate system?
In the second question: Before using this IMU to output the rotation vector, is it necessary to calibrate the IMU?
The third question: I hope to obtain the gravitational direction of the drone when working in the sewer. Can I directly obtain the gravitational vector from the IMU?
The fourth question: What is the Accuracy (rad) output by running the demo program?
~/depthai-python/examples$ python3 imu_rotation_vector.py
Rotation vector timestamp: 0.000 ms
Quaternion: i: 0.089355 j: 0.355103 k: 0.034058 real: 0.929932
Accuracy (rad): 3.141602
Rotation vector timestamp: 3.601 ms
Quaternion: i: 0.088928 j: 0.354004 k: 0.036560 real: 0.930298
Accuracy (rad): 3.141602
Rotation vector timestamp: 6.231 ms
Quaternion: i: 0.094604 j: 0.344543 k: 0.040955 real: 0.933105
Accuracy (rad): 3.141602
thanks