I've done some more testing and observed that on my local machine the pipeline runs until my machine goes to sleep and then the Oak-D goes to sleep as well (or crashes). It seems like the camera we have deployed is exhibiting similar behavior, with the exception that it's getting stuck in the BOOTED state. It's running on a kiosk and when the kiosk is powered on, the Oak-D pipeline initializes and runs as long as the kiosk is running. Maybe this isn't best practice and it should be turned off when the kiosk is idle.
Below is my attempt at an MRE. Hopefully this isn't too simplified, the actual pipeline is using face-detection-retail-0004 to detect and crop user's faces. We have three output queues that can be polled by our application to get a user's distance, height, and eye visibility.
import depthai as dai
import cv2
import numpy as np
import time
import logging
# Set up logging
logging.basicConfig(level=logging.INFO)
log = logging.getLogger(__name__)
class OakDMinimal:
def __init__(self):
self.pipeline = None
self.device = None
self._init_pipeline()
def _init_pipeline(self):
"""Initialize the Oak-D pipeline with minimal components."""
try:
self.pipeline = dai.Pipeline()
# Create RGB Camera node
camRgb = self.pipeline.create(dai.node.ColorCamera)
camRgb.setFps(15)
# Use CAM_A instead of deprecated RGB
camRgb.setBoardSocket(dai.CameraBoardSocket.CAM_A)
camRgb.setResolution(dai.ColorCameraProperties.SensorResolution.THE_1080_P)
camRgb.setIspScale(3, 4)
camRgb.setInterleaved(False)
camRgb.setColorOrder(dai.ColorCameraProperties.ColorOrder.BGR)
# Create Stereo node for depth
monoLeft = self.pipeline.create(dai.node.MonoCamera)
monoRight = self.pipeline.create(dai.node.MonoCamera)
stereo = self.pipeline.create(dai.node.StereoDepth)
# Configure mono cameras
for mono in [monoLeft, monoRight]:
mono.setFps(15)
mono.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
monoLeft.setCamera("left")
monoRight.setCamera("right")
# Configure stereo
stereo.setDefaultProfilePreset(dai.node.StereoDepth.PresetMode.DEFAULT)
stereo.setLeftRightCheck(True)
stereo.setSubpixel(True)
stereo.setDepthAlign(dai.CameraBoardSocket.CAM_A)
# Link mono cameras to stereo
monoLeft.out.link(stereo.left)
monoRight.out.link(stereo.right)
# Create output nodes
xoutRgb = self.pipeline.create(dai.node.XLinkOut)
xoutDepth = self.pipeline.create(dai.node.XLinkOut)
xoutRgb.setStreamName("rgb")
xoutDepth.setStreamName("depth")
# Link outputs
camRgb.isp.link(xoutRgb.input)
stereo.depth.link(xoutDepth.input)
# Initialize device with USB SUPER speed
log.info("Initializing device with USB 3.0 (SUPER) speed...")
self.device = dai.Device(self.pipeline, maxUsbSpeed=dai.UsbSpeed.SUPER)
# Log USB speed after initialization
usb_speed = self.device.getUsbSpeed()
log.info(f"Device initialized with USB speed: {usb_speed.name}")
# Get output queues
self.qRgb = self.device.getOutputQueue(name="rgb", maxSize=1, blocking=False)
self.qDepth = self.device.getOutputQueue(name="depth", maxSize=1, blocking=False)
log.info("Pipeline initialized successfully")
except Exception as e:
log.error(f"Failed to initialize pipeline: {str(e)}")
raise
def run(self):
"""Run the pipeline continuously and monitor for issues."""
try:
log.info("Starting pipeline...")
start_time = time.time()
frame_count = 0
while True:
if self.device.isClosed():
log.error("Device connection lost!")
break
# Get frames
rgbFrame = self.qRgb.get()
depthFrame = self.qDepth.get()
if rgbFrame is None or depthFrame is None:
log.warning("Received empty frame")
continue
# Process frames (minimal processing to simulate load)
rgb = rgbFrame.getCvFrame()
depth = depthFrame.getFrame()
# Log device stats every 30 seconds
frame_count += 1
if frame_count % 450 == 0: # At 15 FPS, this is roughly every 30 seconds
self._log_device_stats()
# Optional: display frames
cv2.imshow("RGB", rgb)
cv2.imshow("Depth", depth)
if cv2.waitKey(1) == ord('q'):
break
except Exception as e:
log.error(f"Error during pipeline execution: {str(e)}")
finally:
self.cleanup()
def _log_device_stats(self):
"""Log device statistics."""
try:
temp = self.device.getChipTemperature().average
css_cpu = self.device.getLeonCssCpuUsage().average
mss_cpu = self.device.getLeonMssCpuUsage().average
log.info(f"Device Stats - Temp: {temp:.1f}°C, CSS CPU: {css_cpu:.1f}%, MSS CPU: {mss_cpu:.1f}%, USB: {usb_speed.name}")
except Exception as e:
log.error(f"Failed to get device stats: {str(e)}")
def cleanup(self):
"""Clean up resources."""
if self.device is not None and not self.device.isClosed():
self.device.close()
cv2.destroyAllWindows()
if __name__ == "__main__":
try:
oak = OakDMinimal()
oak.run()
except Exception as e:
log.error(f"Application error: {str(e)}")
Here is the relevant output from dmesg:
[Thu May 1 19:09:01 2025] usb 1-3: USB disconnect, device number 49
[Thu May 1 19:09:02 2025] usb 2-3: new SuperSpeed USB device number 35 using xhci_hcd
[Thu May 1 19:09:02 2025] usb 2-3: New USB device found, idVendor=03e7, idProduct=f63b, bcdDevice= 1.00
[Thu May 1 19:09:02 2025] usb 2-3: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[Thu May 1 19:09:02 2025] usb 2-3: Product: Luxonis Device
[Thu May 1 19:09:02 2025] usb 2-3: Manufacturer: Intel Corporation
[Thu May 1 19:09:02 2025] usb 2-3: SerialNumber: 14442C10D1ECD4D200
[Thu May 1 19:09:02 2025] usb 2-3: USB disconnect, device number 35
[Thu May 1 19:09:02 2025] usb 1-3: new high-speed USB device number 50 using xhci_hcd
[Thu May 1 19:09:02 2025] usb 1-3: New USB device found, idVendor=03e7, idProduct=2485, bcdDevice= 0.01
[Thu May 1 19:09:02 2025] usb 1-3: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[Thu May 1 19:09:02 2025] usb 1-3: Product: Movidius MyriadX
[Thu May 1 19:09:02 2025] usb 1-3: Manufacturer: Movidius Ltd.
[Thu May 1 19:09:02 2025] usb 1-3: SerialNumber: 03e72485
[Thu May 1 19:09:05 2025] usb 1-3: USB disconnect, device number 50
[Thu May 1 19:09:06 2025] usb 2-3: new SuperSpeed USB device number 36 using xhci_hcd
[Thu May 1 19:09:06 2025] usb 2-3: New USB device found, idVendor=03e7, idProduct=f63b, bcdDevice= 1.00
[Thu May 1 19:09:06 2025] usb 2-3: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[Thu May 1 19:09:06 2025] usb 2-3: Product: Luxonis Device
[Thu May 1 19:09:06 2025] usb 2-3: Manufacturer: Intel Corporation
[Thu May 1 19:09:06 2025] usb 2-3: SerialNumber: 14442C10D1ECD4D200
[Thu May 1 19:09:07 2025] usb 2-3: USB disconnect, device number 36
[Thu May 1 19:09:07 2025] usb 1-3: new high-speed USB device number 51 using xhci_hcd
[Thu May 1 19:09:07 2025] usb 1-3: New USB device found, idVendor=03e7, idProduct=2485, bcdDevice= 0.01
[Thu May 1 19:09:07 2025] usb 1-3: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[Thu May 1 19:09:07 2025] usb 1-3: Product: Movidius MyriadX
[Thu May 1 19:09:07 2025] usb 1-3: Manufacturer: Movidius Ltd.
[Thu May 1 19:09:07 2025] usb 1-3: SerialNumber: 03e72485
[Thu May 1 21:24:41 2025] systemd-journald[296]: Data hash table of /var/log/journal/6bd4c45ff3444a0ca280f96ef5c0d07a/system.journal has a fill level at 75.0 (174763 of 233016 items, 109051904 file size, 623 bytes per hash table item), suggesting rotation.
[Thu May 1 21:24:41 2025] systemd-journald[296]: /var/log/journal/6bd4c45ff3444a0ca280f96ef5c0d07a/system.journal: Journal header limits reached or header out-of-date, rotating.
[Thu May 1 17:47:49 2025] usb 1-3: Manufacturer: Movidius Ltd.
[Thu May 1 17:47:49 2025] usb 1-3: SerialNumber: 03e72485
[Thu May 1 18:47:19 2025] systemd-journald[296]: Data hash table of /var/log/journal/6bd4c45ff3444a0ca280f96ef5c0d07a/system.journal has a fill level at 75.0 (174765 of 233016 items, 109051904 file size, 623 bytes per hash table item), suggesting rotation.
[Thu May 1 18:47:19 2025] systemd-journald[296]: /var/log/journal/6bd4c45ff3444a0ca280f96ef5c0d07a/system.journal: Journal header limits reached or header out-of-date, rotating.