Hello, I'm trying to use the OAK-D Lite (Auto-Focus variant) as part of my university's MATE ROV competition coming up in 2 months. We've been using this camera for a few months when all of a sudden the RGB camera seems to not be working out of the blue.
Here's what I know so far:
- Windows (non-WSL), Linux (Ubuntu) and Raspberry Pi 4 does recognize the device successfully. Both Linux environments report the device as "Intel Movidius MyriadX" via lsusb.
- When running the DepthAI Viewer, the mono cameras and accelerometer data are transmitting perfectly (see below), tested with both USB 3 and USB 2 cables. Checking the XLink tab on DepthAI Viewer reports around 60-80 MB/s of throughput. To replicate this, you have to disable the RGB stream and the AI inferencing section (which uses the RGB camera).




- I also checked if the Y-adapter or lack of may be a factor, but there's no difference when viewing from DepthAI Viewer.
- Running the
examples/ColorCamera/rgb_preview.py from depthai-python and with DEPTHAI_LEVEL=debug does not report any obvious errors.
[2025-04-29 18:30:30.934] [depthai] [debug] Python bindings - version: 2.30.0.0 from 2025-03-18 12:45:46 +0100 build: 2025-03-18 11:51:35 +0000
[2025-04-29 18:30:30.934] [depthai] [debug] Library information - version: 2.30.0, commit: e0f6b52d048ef7ceac2ecd44deb2e161dbb97699 from 2025-03-18 12:44:00 +0100, build: 2025-03-18 11:51:34 +0000, libusb enabled: true
[2025-04-29 18:30:30.941] [depthai] [debug] Initialize - finished
[2025-04-29 18:30:31.007] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.28.tar.xz' open: 2ms, archive read: 70ms
[2025-04-29 18:30:31.348] [depthai] [debug] Resources - Archive 'depthai-device-fwp-a62b2ccb0bc493c2fb41694cb81c08887be24c52.tar.xz' open: 2ms, archive read: 411ms
[2025-04-29 18:30:31.488] [host] [debug] Device - OpenVINO version: universal
[184430105184770E00] [2.4] [1745976631.488] [host] [debug] Device - BoardConfig: {"camera":[],"emmc":null,"gpio":[],"imu":null,"logDevicePrints":null,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 12 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be be 00 bb 00 be be
[2025-04-29 18:30:33.444] [depthai] [debug] Searching for booted device: DeviceInfo(name=2.4, mxid=184430105184770E00, X_LINK_BOOTED, X_LINK_USB_VSC, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[184430105184770E00] [2.4] [0.652] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 7.51 / 81.70 MiB, LeonRT Heap: 2.89 / 39.87 MiB / NOC ddr: 26 MB/s
[184430105184770E00] [2.4] [0.652] [system] [info] Temperatures - Average: 40.97C, CSS: 42.12C, MSS 40.51C, UPA: 40.51C, DSS: 40.74C
[184430105184770E00] [2.4] [0.652] [system] [info] Cpu Usage - LeonOS 66.27%, LeonRT: 2.07%
[184430105184770E00] [2.4] [1745976634.111] [host] [debug] Schema dump: {"connections":[{"node1Id":0,"node1Output":"preview","node1OutputGroup":"","node2Id":1,"node2Input":"in","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":-1},"nodes":[[0,{"id":0,"ioInfo":[[["","inputConfig"],{"blocking":false,"group":"","id":1,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":6,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":7,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":2,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}],[["","video"],{"blocking":false,"group":"","id":3,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":4,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":5,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":8,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}]],"name":"ColorCamera","properties":[185,26,185,32,0,3,0,136,0,0,0,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,0,186,0,255,189,0,255,1,0,0,129,44,1,129,44,1,255,255,255,255,0,136,0,0,240,65,0,136,0,0,128,191,136,0,0,128,191,1,185,4,0,0,0,0,3,3,4,4,4,190]}],[1,{"id":1,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":9,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,3,114,103,98,0]}]]}
[184430105184770E00] [2.4] [1745976634.111] [host] [debug] Asset map dump: {"map":{}}
[2025-04-29 18:30:34.123] [depthai] [info] Logging disabled
[184430105184770E00] [2.4] [0.671] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '18432'B, DMA buffer size: '16384'B
[184430105184770E00] [2.4] [0.706] [system] [info] ImageManip internal buffer size '285440'B, shave buffer size '34816'B
[184430105184770E00] [2.4] [0.707] [system] [info] ColorCamera allocated resources: no shaves; cmx slices: [13-15]
ImageManip allocated resources: shaves: [15-15] no cmx slices.
[184430105184770E00] [2.4] [1.653] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 23 MB/s
[184430105184770E00] [2.4] [1.653] [system] [info] Temperatures - Average: 41.37C, CSS: 42.81C, MSS 41.20C, UPA: 40.97C, DSS: 40.51C
[184430105184770E00] [2.4] [1.653] [system] [info] Cpu Usage - LeonOS 6.47%, LeonRT: 4.50%
[184430105184770E00] [2.4] [2.654] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [2.654] [system] [info] Temperatures - Average: 41.55C, CSS: 42.58C, MSS 41.43C, UPA: 41.43C, DSS: 40.74C
[184430105184770E00] [2.4] [2.654] [system] [info] Cpu Usage - LeonOS 0.34%, LeonRT: 0.05%
[184430105184770E00] [2.4] [3.655] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [3.655] [system] [info] Temperatures - Average: 41.55C, CSS: 42.12C, MSS 40.97C, UPA: 41.89C, DSS: 41.20C
[184430105184770E00] [2.4] [3.655] [system] [info] Cpu Usage - LeonOS 0.29%, LeonRT: 0.05%
[184430105184770E00] [2.4] [4.656] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [4.656] [system] [info] Temperatures - Average: 42.12C, CSS: 43.50C, MSS 42.12C, UPA: 41.20C, DSS: 41.66C
[184430105184770E00] [2.4] [4.656] [system] [info] Cpu Usage - LeonOS 0.21%, LeonRT: 0.07%
[184430105184770E00] [2.4] [5.657] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [5.657] [system] [info] Temperatures - Average: 41.89C, CSS: 43.04C, MSS 41.20C, UPA: 41.43C, DSS: 41.89C
[184430105184770E00] [2.4] [5.657] [system] [info] Cpu Usage - LeonOS 0.16%, LeonRT: 0.05%
[184430105184770E00] [2.4] [6.658] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [6.658] [system] [info] Temperatures - Average: 42.12C, CSS: 43.27C, MSS 41.89C, UPA: 41.66C, DSS: 41.66C
[184430105184770E00] [2.4] [6.658] [system] [info] Cpu Usage - LeonOS 0.15%, LeonRT: 0.05%
[184430105184770E00] [2.4] [7.659] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [7.659] [system] [info] Temperatures - Average: 41.72C, CSS: 43.50C, MSS 41.89C, UPA: 40.51C, DSS: 40.97C
[184430105184770E00] [2.4] [7.659] [system] [info] Cpu Usage - LeonOS 0.21%, LeonRT: 0.07%
[184430105184770E00] [2.4] [8.660] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [8.660] [system] [info] Temperatures - Average: 41.89C, CSS: 43.04C, MSS 42.12C, UPA: 41.20C, DSS: 41.20C
[184430105184770E00] [2.4] [8.660] [system] [info] Cpu Usage - LeonOS 0.25%, LeonRT: 0.05%
[184430105184770E00] [2.4] [9.661] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [9.661] [system] [info] Temperatures - Average: 42.29C, CSS: 43.73C, MSS 42.35C, UPA: 41.20C, DSS: 41.89C
[184430105184770E00] [2.4] [9.661] [system] [info] Cpu Usage - LeonOS 0.29%, LeonRT: 0.05%
[184430105184770E00] [2.4] [10.662] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [10.662] [system] [info] Temperatures - Average: 42.35C, CSS: 43.50C, MSS 42.35C, UPA: 42.12C, DSS: 41.43C
[184430105184770E00] [2.4] [10.662] [system] [info] Cpu Usage - LeonOS 0.34%, LeonRT: 0.07%
[184430105184770E00] [2.4] [11.663] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [11.663] [system] [info] Temperatures - Average: 42.58C, CSS: 43.73C, MSS 42.81C, UPA: 41.89C, DSS: 41.89C
[184430105184770E00] [2.4] [11.663] [system] [info] Cpu Usage - LeonOS 0.25%, LeonRT: 0.05%
[184430105184770E00] [2.4] [12.664] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [12.664] [system] [info] Temperatures - Average: 42.58C, CSS: 44.41C, MSS 41.89C, UPA: 42.35C, DSS: 41.66C
[184430105184770E00] [2.4] [12.664] [system] [info] Cpu Usage - LeonOS 0.15%, LeonRT: 0.05%
[184430105184770E00] [2.4] [13.665] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [13.665] [system] [info] Temperatures - Average: 42.30C, CSS: 42.81C, MSS 42.12C, UPA: 41.89C, DSS: 42.35C
[184430105184770E00] [2.4] [13.665] [system] [info] Cpu Usage - LeonOS 0.21%, LeonRT: 0.07%
[184430105184770E00] [2.4] [14.666] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [14.666] [system] [info] Temperatures - Average: 42.47C, CSS: 43.73C, MSS 41.43C, UPA: 42.35C, DSS: 42.35C
[184430105184770E00] [2.4] [14.666] [system] [info] Cpu Usage - LeonOS 0.16%, LeonRT: 0.05%
[184430105184770E00] [2.4] [15.667] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [15.667] [system] [info] Temperatures - Average: 42.18C, CSS: 43.50C, MSS 41.43C, UPA: 41.43C, DSS: 42.35C
[184430105184770E00] [2.4] [15.667] [system] [info] Cpu Usage - LeonOS 0.15%, LeonRT: 0.05%
[184430105184770E00] [2.4] [16.668] [system] [info] Memory Usage - DDR: 29.36 / 333.26 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 21.68 / 81.70 MiB, LeonRT Heap: 3.47 / 39.87 MiB / NOC ddr: 0 MB/s
[184430105184770E00] [2.4] [16.668] [system] [info] Temperatures - Average: 42.35C, CSS: 44.18C, MSS 41.89C, UPA: 41.89C, DSS: 41.43C
[184430105184770E00] [2.4] [16.668] [system] [info] Cpu Usage - LeonOS 0.25%, LeonRT: 0.07%
- The same also happens for
examples/Camera/camera_preview.py, with only both mono streams showing as windows.
[2025-04-29 18:33:44.931] [depthai] [debug] Python bindings - version: 2.30.0.0 from 2025-03-18 12:45:46 +0100 build: 2025-03-18 11:51:35 +0000
[2025-04-29 18:33:44.931] [depthai] [debug] Library information - version: 2.30.0, commit: e0f6b52d048ef7ceac2ecd44deb2e161dbb97699 from 2025-03-18 12:44:00 +0100, build: 2025-03-18 11:51:34 +0000, libusb enabled: true
[2025-04-29 18:33:44.937] [depthai] [debug] Initialize - finished
[2025-04-29 18:33:45.002] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.28.tar.xz' open: 1ms, archive read: 68ms
[2025-04-29 18:33:45.348] [depthai] [debug] Resources - Archive 'depthai-device-fwp-a62b2ccb0bc493c2fb41694cb81c08887be24c52.tar.xz' open: 1ms, archive read: 414ms
[2025-04-29 18:33:45.480] [host] [debug] Device - OpenVINO version: universal
[184430105184770E00] [2.4] [1745976825.480] [host] [debug] Device - BoardConfig: {"camera":[],"emmc":null,"gpio":[],"imu":null,"logDevicePrints":null,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 12 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be be 00 bb 00 be be
[2025-04-29 18:33:47.427] [depthai] [debug] Searching for booted device: DeviceInfo(name=2.4, mxid=184430105184770E00, X_LINK_BOOTED, X_LINK_USB_VSC, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[184430105184770E00] [2.4] [0.709] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 7.51 / 81.70 MiB, LeonRT Heap: 2.89 / 39.87 MiB / NOC ddr: 26 MB/s
[184430105184770E00] [2.4] [0.710] [system] [info] Temperatures - Average: 38.47C, CSS: 40.04C, MSS 38.18C, UPA: 37.01C, DSS: 38.65C
[184430105184770E00] [2.4] [0.710] [system] [info] Cpu Usage - LeonOS 69.55%, LeonRT: 2.00%
[184430105184770E00] [2.4] [1745976828.210] [host] [debug] Schema dump: {"connections":[{"node1Id":0,"node1Output":"preview","node1OutputGroup":"","node2Id":1,"node2Input":"in","node2InputGroup":""},{"node1Id":2,"node1Output":"preview","node1OutputGroup":"","node2Id":3,"node2Input":"in","node2InputGroup":""},{"node1Id":4,"node1Output":"preview","node1OutputGroup":"","node2Id":5,"node2Input":"in","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":-1},"nodes":[[0,{"id":0,"ioInfo":[[["","inputConfig"],{"blocking":false,"group":"","id":1,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":6,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":7,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":2,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}],[["","video"],{"blocking":false,"group":"","id":3,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":4,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":5,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":8,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}]],"name":"Camera","properties":[185,35,185,32,0,3,0,136,0,0,0,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,0,186,0,0,189,0,255,0,1,0,129,44,1,129,44,1,255,255,255,255,255,255,136,0,0,240,65,0,136,0,0,128,191,136,0,0,128,191,1,185,4,0,0,0,0,255,3,3,4,4,4,255,189,0,0,0,190,32,32,190]}],[1,{"id":1,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":9,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,31,99,111,108,111,114,32,40,67,97,109,101,114,97,66,111,97,114,100,83,111,99,107,101,116,46,67,65,77,95,65,41,0]}],[2,{"id":2,"ioInfo":[[["","inputConfig"],{"blocking":false,"group":"","id":10,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":15,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":16,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":11,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}],[["","video"],{"blocking":false,"group":"","id":12,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":13,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":14,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":17,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}]],"name":"Camera","properties":[185,35,185,32,0,3,0,136,0,0,0,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,0,186,0,1,189,0,255,0,1,0,129,44,1,129,44,1,255,255,255,255,255,255,136,0,0,240,65,0,136,0,0,128,191,136,0,0,128,191,1,185,4,0,0,0,0,255,3,3,4,4,4,255,189,0,0,0,190,32,32,190]}],[3,{"id":3,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":18,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,30,108,101,102,116,32,40,67,97,109,101,114,97,66,111,97,114,100,83,111,99,107,101,116,46,67,65,77,95,66,41,0]}],[4,{"id":4,"ioInfo":[[["","inputConfig"],{"blocking":false,"group":"","id":19,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":24,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":25,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":20,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}],[["","video"],{"blocking":false,"group":"","id":21,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":22,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":23,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":26,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}]],"name":"Camera","properties":[185,35,185,32,0,3,0,136,0,0,0,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,0,186,0,2,189,0,255,0,1,0,129,44,1,129,44,1,255,255,255,255,255,255,136,0,0,240,65,0,136,0,0,128,191,136,0,0,128,191,1,185,4,0,0,0,0,255,3,3,4,4,4,255,189,0,0,0,190,32,32,190]}],[5,{"id":5,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":27,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,31,114,105,103,104,116,32,40,67,97,109,101,114,97,66,111,97,114,100,83,111,99,107,101,116,46,67,65,77,95,67,41,0]}]]}
[184430105184770E00] [2.4] [1745976828.210] [host] [debug] Asset map dump: {"map":{}}
[2025-04-29 18:33:48.240] [depthai] [info] Logging disabled
[184430105184770E00] [2.4] [0.805] [Camera(0)] [info] WarpMeshSource: NONE
[184430105184770E00] [2.4] [0.805] [Camera(2)] [info] WarpMeshSource: NONE
[184430105184770E00] [2.4] [0.806] [Camera(4)] [info] WarpMeshSource: NONE
[184430105184770E00] [2.4] [0.807] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '18432'B, DMA buffer size: '16384'B
[184430105184770E00] [2.4] [0.843] [system] [info] ImageManip internal buffer size '285440'B, shave buffer size '34816'B
[184430105184770E00] [2.4] [0.843] [system] [info] ColorCamera allocated resources: no shaves; cmx slices: [13-15]
ImageManip allocated resources: shaves: [15-15] no cmx slices.
[184430105184770E00] [2.4] [1.711] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 138 MB/s
[184430105184770E00] [2.4] [1.711] [system] [info] Temperatures - Average: 39.69C, CSS: 40.97C, MSS 39.11C, UPA: 38.88C, DSS: 39.81C
[184430105184770E00] [2.4] [1.711] [system] [info] Cpu Usage - LeonOS 28.86%, LeonRT: 12.07%
[184430105184770E00] [2.4] [2.712] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 188 MB/s
[184430105184770E00] [2.4] [2.712] [system] [info] Temperatures - Average: 39.99C, CSS: 40.97C, MSS 39.35C, UPA: 39.58C, DSS: 40.04C
[184430105184770E00] [2.4] [2.712] [system] [info] Cpu Usage - LeonOS 24.94%, LeonRT: 8.68%
[184430105184770E00] [2.4] [3.713] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 188 MB/s
[184430105184770E00] [2.4] [3.713] [system] [info] Temperatures - Average: 40.04C, CSS: 40.97C, MSS 39.81C, UPA: 39.11C, DSS: 40.28C
[184430105184770E00] [2.4] [3.713] [system] [info] Cpu Usage - LeonOS 24.88%, LeonRT: 8.87%
[184430105184770E00] [2.4] [4.714] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 188 MB/s
[184430105184770E00] [2.4] [4.714] [system] [info] Temperatures - Average: 40.10C, CSS: 40.97C, MSS 40.28C, UPA: 40.04C, DSS: 39.11C
[184430105184770E00] [2.4] [4.714] [system] [info] Cpu Usage - LeonOS 24.83%, LeonRT: 8.78%
[184430105184770E00] [2.4] [5.715] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 187 MB/s
[184430105184770E00] [2.4] [5.715] [system] [info] Temperatures - Average: 40.22C, CSS: 41.20C, MSS 39.81C, UPA: 39.58C, DSS: 40.28C
[184430105184770E00] [2.4] [5.715] [system] [info] Cpu Usage - LeonOS 24.84%, LeonRT: 8.97%
[184430105184770E00] [2.4] [6.716] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 187 MB/s
[184430105184770E00] [2.4] [6.716] [system] [info] Temperatures - Average: 40.62C, CSS: 41.43C, MSS 40.28C, UPA: 40.04C, DSS: 40.74C
[184430105184770E00] [2.4] [6.716] [system] [info] Cpu Usage - LeonOS 24.85%, LeonRT: 8.77%
[184430105184770E00] [2.4] [7.717] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 187 MB/s
[184430105184770E00] [2.4] [7.717] [system] [info] Temperatures - Average: 40.62C, CSS: 41.89C, MSS 40.04C, UPA: 40.28C, DSS: 40.28C
[184430105184770E00] [2.4] [7.717] [system] [info] Cpu Usage - LeonOS 24.87%, LeonRT: 8.98%
[184430105184770E00] [2.4] [8.718] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 188 MB/s
[184430105184770E00] [2.4] [8.718] [system] [info] Temperatures - Average: 40.62C, CSS: 41.43C, MSS 40.28C, UPA: 40.28C, DSS: 40.51C
[184430105184770E00] [2.4] [8.718] [system] [info] Cpu Usage - LeonOS 24.90%, LeonRT: 8.68%
[184430105184770E00] [2.4] [9.719] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 188 MB/s
[184430105184770E00] [2.4] [9.719] [system] [info] Temperatures - Average: 40.51C, CSS: 41.89C, MSS 40.04C, UPA: 39.35C, DSS: 40.74C
[184430105184770E00] [2.4] [9.719] [system] [info] Cpu Usage - LeonOS 25.00%, LeonRT: 8.88%
[184430105184770E00] [2.4] [10.720] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 188 MB/s
[184430105184770E00] [2.4] [10.720] [system] [info] Temperatures - Average: 40.85C, CSS: 41.89C, MSS 40.51C, UPA: 40.51C, DSS: 40.51C
[184430105184770E00] [2.4] [10.720] [system] [info] Cpu Usage - LeonOS 25.01%, LeonRT: 8.81%
[184430105184770E00] [2.4] [11.721] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 188 MB/s
[184430105184770E00] [2.4] [11.721] [system] [info] Temperatures - Average: 40.51C, CSS: 41.43C, MSS 40.28C, UPA: 40.28C, DSS: 40.04C
[184430105184770E00] [2.4] [11.721] [system] [info] Cpu Usage - LeonOS 24.79%, LeonRT: 8.99%
[184430105184770E00] [2.4] [12.722] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 187 MB/s
[184430105184770E00] [2.4] [12.722] [system] [info] Temperatures - Average: 41.09C, CSS: 41.89C, MSS 40.97C, UPA: 40.51C, DSS: 40.97C
[184430105184770E00] [2.4] [12.722] [system] [info] Cpu Usage - LeonOS 24.80%, LeonRT: 8.94%
[184430105184770E00] [2.4] [13.723] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 187 MB/s
[184430105184770E00] [2.4] [13.723] [system] [info] Temperatures - Average: 41.09C, CSS: 42.12C, MSS 41.66C, UPA: 40.28C, DSS: 40.28C
[184430105184770E00] [2.4] [13.723] [system] [info] Cpu Usage - LeonOS 25.02%, LeonRT: 8.89%
[184430105184770E00] [2.4] [14.724] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 187 MB/s
[184430105184770E00] [2.4] [14.724] [system] [info] Temperatures - Average: 40.68C, CSS: 41.89C, MSS 40.74C, UPA: 39.58C, DSS: 40.51C
[184430105184770E00] [2.4] [14.724] [system] [info] Cpu Usage - LeonOS 24.86%, LeonRT: 8.86%
[184430105184770E00] [2.4] [15.725] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 187 MB/s
[184430105184770E00] [2.4] [15.725] [system] [info] Temperatures - Average: 40.80C, CSS: 41.43C, MSS 40.97C, UPA: 40.28C, DSS: 40.51C
[184430105184770E00] [2.4] [15.725] [system] [info] Cpu Usage - LeonOS 24.88%, LeonRT: 8.93%
[184430105184770E00] [2.4] [16.726] [system] [info] Memory Usage - DDR: 38.42 / 333.26 MiB, CMX: 2.41 / 2.50 MiB, LeonOS Heap: 47.33 / 81.70 MiB, LeonRT Heap: 4.72 / 39.87 MiB / NOC ddr: 187 MB/s
[184430105184770E00] [2.4] [16.726] [system] [info] Temperatures - Average: 40.97C, CSS: 42.35C, MSS 40.74C, UPA: 40.04C, DSS: 40.74C
[184430105184770E00] [2.4] [16.726] [system] [info] Cpu Usage - LeonOS 24.98%, LeonRT: 8.83%
- Running
examples/CrashReport/crash_report.py reports that no crash logs are generated. Running the examples/CrashReport/capture_diagnostic.py,reports the same and generates the following device_info.zip file (Download Link here).

We really need the RGB camera to work for competition and it's disappointing that despite the logs reporting that it's being detected and "working", we can't seem to access it. There's been no damage to the camera and everything else works on the device so this baffles me beyond belief. This camera was bought months after the refund period but this is effectively useless without the RGB stream working. Any help or advice would be greatly appreciated from the engineers!