I'm working on a DepthAI project using an OAK-D 4 Pro camera, and I'm trying to run a custom person detection model called scrfd_person.rvc4.tar.xz. I followed the official RVC4 documentation and used the code example that loads an NN Archive with dai.NNArchive() and passes it to a SpatialDetectionNetwork. But when I run the code, I get an error saying Unsupported parser: SCRFDParser. I'm not sure why this is happening since I thought the archive would include everything needed. Has anyone else run into this with custom models from the NN Archive? Do I need to do something different to make the SCRFD model work?
https://rvc4.docs.luxonis.com/software/ai-inference/inference/
#!/usr/bin/env python3
from pathlib import Path
import sys
import cv2
import depthai as dai
import numpy as np
import time
nn_archive = dai.NNArchive("/home/oshkosh-host/Downloads/scrfd_person.rvc4.tar.xz")
FPS = 30
class SpatialVisualizer(dai.node.HostNode):
def __init__(self):
dai.node.HostNode.__init__(self)
self.sendProcessingToPipeline(True)
def build(self, depth:dai.Node.Output, detections: dai.Node.Output, rgb: dai.Node.Output):
self.link_args(depth, detections, rgb) # Must match the inputs to the process method
def process(self, depthPreview, detections, rgbPreview):
depthPreview = depthPreview.getCvFrame()
rgbPreview = rgbPreview.getCvFrame()
depthFrameColor = self.processDepthFrame(depthPreview)
self.displayResults(rgbPreview, depthFrameColor, detections.detections)
def processDepthFrame(self, depthFrame):
depth_downscaled = depthFrame[::4]
if np.all(depth_downscaled == 0):
min_depth = 0
else:
min_depth = np.percentile(depth_downscaled[depth_downscaled != 0], 1)
max_depth = np.percentile(depth_downscaled, 99)
depthFrameColor = np.interp(depthFrame, (min_depth, max_depth), (0, 255)).astype(np.uint8)
return cv2.applyColorMap(depthFrameColor, cv2.COLORMAP_HOT)
def displayResults(self, rgbFrame, depthFrameColor, detections):
height, width, _ = rgbFrame.shape
for detection in detections:
self.drawBoundingBoxes(depthFrameColor, detection)
self.drawDetections(rgbFrame, detection, width, height)
cv2.imshow("depth", depthFrameColor)
cv2.imshow("rgb", rgbFrame)
if cv2.waitKey(1) == ord('q'):
self.stopPipeline()
def drawBoundingBoxes(self, depthFrameColor, detection):
roiData = detection.boundingBoxMapping
roi = roiData.roi
roi = roi.denormalize(depthFrameColor.shape[1], depthFrameColor.shape[0])
topLeft = roi.topLeft()
bottomRight = roi.bottomRight()
cv2.rectangle(depthFrameColor, (int(topLeft.x), int(topLeft.y)), (int(bottomRight.x), int(bottomRight.y)), (255, 255, 255), 1)
def drawDetections(self, frame, detection, frameWidth, frameHeight):
x1 = int(detection.xmin \* frameWidth)
x2 = int(detection.xmax \* frameWidth)
y1 = int(detection.ymin \* frameHeight)
y2 = int(detection.ymax \* frameHeight)
try:
label = self.labelMap[detection.label] # Ensure labelMap is accessible
except IndexError:
label = detection.label
color = (255, 255, 255)
cv2.putText(frame, str(label), (x1 + 10, y1 + 20), cv2.FONT_HERSHEY_TRIPLEX, 0.5, color)
cv2.putText(frame, "{:.2f}".format(detection.confidence \* 100), (x1 + 10, y1 + 35), cv2.FONT_HERSHEY_TRIPLEX, 0.5, color)
cv2.putText(frame, f"X: {int(detection.spatialCoordinates.x)} mm", (x1 + 10, y1 + 50), cv2.FONT_HERSHEY_TRIPLEX, 0.5, color)
cv2.putText(frame, f"Y: {int(detection.spatialCoordinates.y)} mm", (x1 + 10, y1 + 65), cv2.FONT_HERSHEY_TRIPLEX, 0.5, color)
cv2.putText(frame, f"Z: {int(detection.spatialCoordinates.z)} mm", (x1 + 10, y1 + 80), cv2.FONT_HERSHEY_TRIPLEX, 0.5, color)
cv2.rectangle(frame, (x1, y1), (x2, y2), color, 1)
# Creates the pipeline and a default device implicitly
with dai.Pipeline() as p:
# Define sources and outputs
camRgb = p.create(dai.node.Camera).build(dai.CameraBoardSocket.CAM_A)
monoLeft = p.create(dai.node.Camera).build(dai.CameraBoardSocket.CAM_B)
monoRight = p.create(dai.node.Camera).build(dai.CameraBoardSocket.CAM_C)
stereo = p.create(dai.node.StereoDepth)
spatialDetectionNetwork = p.create(dai.node.SpatialDetectionNetwork).build(camRgb, stereo, nn_archive, fps=FPS)
visualizer = p.create(SpatialVisualizer)
# setting node configs
stereo.setExtendedDisparity(True)
platform = p.getDefaultDevice().getPlatform()
if platform == dai.Platform.RVC2:
# For RVC2, width must be divisible by 16
stereo.setOutputSize(640, 400)
spatialDetectionNetwork.input.setBlocking(False)
spatialDetectionNetwork.setBoundingBoxScaleFactor(0.5)
spatialDetectionNetwork.setDepthLowerThreshold(100)
spatialDetectionNetwork.setDepthUpperThreshold(5000)
# Linking
monoLeft.requestOutput((640, 400)).link(stereo.left)
monoRight.requestOutput((640, 400)).link(stereo.right)
visualizer.labelMap = spatialDetectionNetwork.getClasses()
visualizer.build(stereo.depth, spatialDetectionNetwork.out, spatialDetectionNetwork.passthrough)
p.run()
This is the code that I running what should I fix to run that tar.xw file