jakaskerl
Hello, I have them all installed.
What is causing the problem?
Can you please help me?
(base) salva@ubuntu:~/Luxonis/blobconverter$ pip install -r requirements.txt
Requirement already satisfied: Flask==2.1.0 in /home/salva/anaconda3/lib/python3.12/site-packages (from -r requirements.txt (line 1)) (2.1.0)
Requirement already satisfied: PyYAML==5.4.1 in /home/salva/anaconda3/lib/python3.12/site-packages (from -r requirements.txt (line 2)) (5.4.1)
Requirement already satisfied: boto3==1.17.39 in /home/salva/anaconda3/lib/python3.12/site-packages (from -r requirements.txt (line 3)) (1.17.39)
Requirement already satisfied: gunicorn==20.1.0 in /home/salva/anaconda3/lib/python3.12/site-packages (from -r requirements.txt (line 4)) (20.1.0)
Requirement already satisfied: sentry-sdk in /home/salva/anaconda3/lib/python3.12/site-packages (from -r requirements.txt (line 5)) (2.22.0)
Requirement already satisfied: Werkzeug>=2.0 in /home/salva/anaconda3/lib/python3.12/site-packages (from Flask==2.1.0->-r requirements.txt (line 1)) (3.0.3)
Requirement already satisfied: Jinja2>=3.0 in /home/salva/anaconda3/lib/python3.12/site-packages (from Flask==2.1.0->-r requirements.txt (line 1)) (3.1.4)
Requirement already satisfied: itsdangerous>=2.0 in /home/salva/anaconda3/lib/python3.12/site-packages (from Flask==2.1.0->-r requirements.txt (line 1)) (2.2.0)
Requirement already satisfied: click>=8.0 in /home/salva/anaconda3/lib/python3.12/site-packages (from Flask==2.1.0->-r requirements.txt (line 1)) (8.1.7)
Requirement already satisfied: botocore<1.21.0,>=1.20.39 in /home/salva/anaconda3/lib/python3.12/site-packages (from boto3==1.17.39->-r requirements.txt (line 3)) (1.20.39)
Requirement already satisfied: jmespath<1.0.0,>=0.7.1 in /home/salva/anaconda3/lib/python3.12/site-packages (from boto3==1.17.39->-r requirements.txt (line 3)) (0.10.0)
Requirement already satisfied: s3transfer<0.4.0,>=0.3.0 in /home/salva/anaconda3/lib/python3.12/site-packages (from boto3==1.17.39->-r requirements.txt (line 3)) (0.3.7)
Requirement already satisfied: setuptools>=3.0 in /home/salva/anaconda3/lib/python3.12/site-packages (from gunicorn==20.1.0->-r requirements.txt (line 4)) (75.1.0)
Requirement already satisfied: urllib3>=1.26.11 in /home/salva/anaconda3/lib/python3.12/site-packages (from sentry-sdk->-r requirements.txt (line 5)) (1.26.20)
Requirement already satisfied: certifi in /home/salva/anaconda3/lib/python3.12/site-packages (from sentry-sdk->-r requirements.txt (line 5)) (2024.8.30)
Requirement already satisfied: python-dateutil<3.0.0,>=2.1 in /home/salva/anaconda3/lib/python3.12/site-packages (from botocore<1.21.0,>=1.20.39->boto3==1.17.39->-r requirements.txt (line 3)) (2.9.0.post0)
Requirement already satisfied: MarkupSafe>=2.0 in /home/salva/anaconda3/lib/python3.12/site-packages (from Jinja2>=3.0->Flask==2.1.0->-r requirements.txt (line 1)) (2.1.3)
Requirement already satisfied: six>=1.5 in /home/salva/anaconda3/lib/python3.12/site-packages (from python-dateutil<3.0.0,>=2.1->botocore<1.21.0,>=1.20.39->boto3==1.17.39->-r requirements.txt (line 3)) (1.16.0)
(base) salva@ubuntu:~/Luxonis/blobconverter$
When I try to run: python main.py as the github repo says, this is what I get:
(base) salva@ubuntu:~/Luxonis/blobconverter$ python main.py
Traceback (most recent call last):
File "/home/salva/Luxonis/blobconverter/main.py", line 11, in <module>
from flask import Flask, request, jsonify, send_file, after_this_request, make_response
File "/home/salva/anaconda3/lib/python3.12/site-packages/flask/__init__.py", line 7, in <module>
from .app import Flask as Flask
File "/home/salva/anaconda3/lib/python3.12/site-packages/flask/app.py", line 27, in <module>
from . import cli
File "/home/salva/anaconda3/lib/python3.12/site-packages/flask/cli.py", line 17, in <module>
from .helpers import get_debug_flag
File "/home/salva/anaconda3/lib/python3.12/site-packages/flask/helpers.py", line 14, in <module>
from werkzeug.urls import url_quote
ImportError: cannot import name 'url_quote' from 'werkzeug.urls' (/home/salva/anaconda3/lib/python3.12/site-packages/werkzeug/urls.py). Did you mean: 'unquote'?
(base) salva@ubuntu:~/Luxonis/blobconverter$