Debug output from the original code (XLinkChunkSize 8000, manual exposure/focus/WB, 1280x600, 100FPS)
Shut off the sequence ID print for brevity, not skipping frames
vdimitrov@TS-P360-ws02:~/Luxonis/depthai-core-example/build$ DEPTHAI_LEVEL=debug ./myapp
[2025-02-11 11:03:56.987] [depthai] [debug] Library information - version: 2.29.0, commit: d6a37a5ba8ba2ee187fabc9208b813db5f75d4a7 from 2024-11-22 15:48:55 +0100, build: 2025-01-30 15:33:35 +0000, libusb enabled: true
[2025-02-11 11:03:56.990] [depthai] [debug] Initialize - finished
[2025-02-11 11:03:56.994] [host] [debug] Found an actual device by given DeviceInfo: DeviceInfo(name=10.0.10.100, mxid=14442C1061E9F3D600, X_LINK_BOOTLOADER, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS)
[2025-02-11 11:03:56.994] [host] [debug] Device - OpenVINO version: universal
[14442C1061E9F3D600] [10.0.10.100] [1739289836.994] [host] [debug] Device - BoardConfig: {"camera":[],"emmc":null,"gpio":[],"imu":null,"logDevicePrints":null,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":9000,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 12 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 81 28 23 01 ba 00 be be bb
0020: 00 bb 00 be be be be be be be 00 bb 00 be be
[2025-02-11 11:03:57.046] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.28.tar.xz' open: 1ms, archive read: 56ms
[2025-02-11 11:03:57.334] [depthai] [debug] Resources - Archive 'depthai-device-fwp-4d360b5c56225f23e9a3d3a3999ce46c90cfdeaf.tar.xz' open: 1ms, archive read: 344ms
[2025-02-11 11:03:57.351] [depthai] [debug] Searching for booted device: DeviceInfo(name=10.0.10.100, mxid=14442C1061E9F3D600, X_LINK_BOOTLOADER, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[2025-02-11 11:03:57.530] [depthai] [debug] Connected bootloader version 0.0.28
[14442C1061E9F3D600] [10.0.10.100] [1739289838.586] [host] [debug] Booting FW with Bootloader. Version 0.0.28, Time taken: 1056ms
[2025-02-11 11:03:58.586] [depthai] [debug] DeviceBootloader about to be closed...
[2025-02-11 11:03:58.587] [depthai] [debug] XLinkResetRemote of linkId: (0)
[2025-02-11 11:03:59.476] [depthai] [debug] DeviceBootloader closed, 890
[2025-02-11 11:03:59.478] [depthai] [debug] Searching for booted device: DeviceInfo(name=10.0.10.100, mxid=14442C1061E9F3D600, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[14442C1061E9F3D600] [10.0.10.100] [5.501] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 29.69 / 81.70 MiB, LeonRT Heap: 2.89 / 39.87 MiB / NOC ddr: 0 MB/s
[14442C1061E9F3D600] [10.0.10.100] [5.501] [system] [info] Temperatures - Average: 35.05C, CSS: 36.77C, MSS 34.64C, UPA: 34.88C, DSS: 33.93C
[14442C1061E9F3D600] [10.0.10.100] [5.501] [system] [info] Cpu Usage - LeonOS 51.46%, LeonRT: 0.54%
[14442C1061E9F3D600] [10.0.10.100] [1739289844.662] [host] [debug] Schema dump: {"connections":[{"node1Id":1,"node1Output":"bitstream","node1OutputGroup":"","node2Id":3,"node2Input":"in","node2InputGroup":""},{"node1Id":0,"node1Output":"video","node1OutputGroup":"","node2Id":1,"node2Input":"in","node2InputGroup":""},{"node1Id":2,"node1Output":"out","node1OutputGroup":"","node2Id":0,"node2Input":"inputControl","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":8000},"nodes":[[0,{"id":0,"ioInfo":[[["","video"],{"blocking":false,"group":"","id":13,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":11,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":10,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":12,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":9,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":8,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}],[["","inputConfig"],{"blocking":false,"group":"","id":7,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":6,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}]],"name":"ColorCamera","properties":[185,26,185,32,0,3,0,136,0,0,0,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,0,186,0,255,189,0,255,0,1,0,129,44,1,129,44,1,133,0,5,133,88,2,255,255,5,136,0,0,200,66,0,136,0,0,128,191,136,0,0,128,191,1,185,4,0,0,0,0,2,2,2,2,0,190]}],[1,{"id":1,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":4,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","bitstream"],{"blocking":false,"group":"","id":5,"name":"bitstream","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":3,"name":"in","queueSize":2,"type":3,"waitForMessage":true}]],"name":"VideoEncoder","properties":[185,11,0,30,0,0,2,0,4,90,0,0,136,0,0,200,66]}],[2,{"id":2,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":2,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"XLinkIn","properties":[185,3,189,7,99,111,110,116,114,111,108,130,0,0,80,0,8]}],[3,{"id":3,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":1,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,4,106,112,101,103,0]}]]}
[14442C1061E9F3D600] [10.0.10.100] [1739289844.662] [host] [debug] Asset map dump: {"map":{}}
[2025-02-11 11:04:04.686] [depthai] [info] Logging disabled
[14442C1061E9F3D600] [10.0.10.100] [5.550] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '18432'B, DMA buffer size: '16384'B
Made device!
Getting Queue!
[14442C1061E9F3D600] [10.0.10.100] [5.585] [system] [info] ImageManip internal buffer size '258560'B, shave buffer size '34816'B
[14442C1061E9F3D600] [10.0.10.100] [5.585] [system] [info] ColorCamera allocated resources: no shaves; cmx slices: [13-15]
ImageManip allocated resources: shaves: [15-15] no cmx slices.
[14442C1061E9F3D600] [10.0.10.100] [5.702] [VideoEncoder(1)] [debug] Bitstream frame size: 1250304, num frames in pool: 2
[14442C1061E9F3D600] [10.0.10.100] [6.502] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.12 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 5 MB/s
[14442C1061E9F3D600] [10.0.10.100] [6.502] [system] [info] Temperatures - Average: 36.47C, CSS: 38.88C, MSS 35.35C, UPA: 35.35C, DSS: 36.30C
[14442C1061E9F3D600] [10.0.10.100] [6.502] [system] [info] Cpu Usage - LeonOS 83.09%, LeonRT: 19.28%
[14442C1061E9F3D600] [10.0.10.100] [7.503] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.12 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 892 MB/s
[14442C1061E9F3D600] [10.0.10.100] [7.503] [system] [info] Temperatures - Average: 36.41C, CSS: 38.18C, MSS 35.83C, UPA: 35.35C, DSS: 36.30C
[14442C1061E9F3D600] [10.0.10.100] [7.503] [system] [info] Cpu Usage - LeonOS 91.76%, LeonRT: 16.41%
[14442C1061E9F3D600] [10.0.10.100] [8.504] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 1029 MB/s
[14442C1061E9F3D600] [10.0.10.100] [8.504] [system] [info] Temperatures - Average: 37.00C, CSS: 38.88C, MSS 36.30C, UPA: 36.53C, DSS: 36.30C
[14442C1061E9F3D600] [10.0.10.100] [8.504] [system] [info] Cpu Usage - LeonOS 91.61%, LeonRT: 16.58%
[14442C1061E9F3D600] [10.0.10.100] [9.508] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 1020 MB/s
[14442C1061E9F3D600] [10.0.10.100] [9.508] [system] [info] Temperatures - Average: 37.18C, CSS: 39.11C, MSS 36.53C, UPA: 36.53C, DSS: 36.53C
[14442C1061E9F3D600] [10.0.10.100] [9.508] [system] [info] Cpu Usage - LeonOS 90.61%, LeonRT: 15.95%
[14442C1061E9F3D600] [10.0.10.100] [10.509] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 1019 MB/s
[14442C1061E9F3D600] [10.0.10.100] [10.509] [system] [info] Temperatures - Average: 37.30C, CSS: 39.11C, MSS 36.77C, UPA: 36.53C, DSS: 36.77C
[14442C1061E9F3D600] [10.0.10.100] [10.509] [system] [info] Cpu Usage - LeonOS 87.92%, LeonRT: 15.56%
[14442C1061E9F3D600] [10.0.10.100] [11.510] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 1008 MB/s
[14442C1061E9F3D600] [10.0.10.100] [11.510] [system] [info] Temperatures - Average: 37.24C, CSS: 38.41C, MSS 36.53C, UPA: 36.53C, DSS: 37.48C
[14442C1061E9F3D600] [10.0.10.100] [11.510] [system] [info] Cpu Usage - LeonOS 89.96%, LeonRT: 16.04%
[14442C1061E9F3D600] [10.0.10.100] [12.511] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 1009 MB/s
[14442C1061E9F3D600] [10.0.10.100] [12.511] [system] [info] Temperatures - Average: 37.47C, CSS: 39.35C, MSS 36.77C, UPA: 36.53C, DSS: 37.24C
[14442C1061E9F3D600] [10.0.10.100] [12.511] [system] [info] Cpu Usage - LeonOS 91.92%, LeonRT: 16.20%
[14442C1061E9F3D600] [10.0.10.100] [13.512] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 1029 MB/s
[14442C1061E9F3D600] [10.0.10.100] [13.512] [system] [info] Temperatures - Average: 37.59C, CSS: 39.35C, MSS 36.77C, UPA: 37.01C, DSS: 37.24C
[14442C1061E9F3D600] [10.0.10.100] [13.512] [system] [info] Cpu Usage - LeonOS 91.74%, LeonRT: 16.51%
[14442C1061E9F3D600] [10.0.10.100] [14.513] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 1029 MB/s
[14442C1061E9F3D600] [10.0.10.100] [14.513] [system] [info] Temperatures - Average: 37.36C, CSS: 39.11C, MSS 36.77C, UPA: 37.01C, DSS: 36.53C
[14442C1061E9F3D600] [10.0.10.100] [14.513] [system] [info] Cpu Usage - LeonOS 91.08%, LeonRT: 16.47%
[14442C1061E9F3D600] [10.0.10.100] [15.514] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 1027 MB/s
[14442C1061E9F3D600] [10.0.10.100] [15.514] [system] [info] Temperatures - Average: 37.47C, CSS: 39.35C, MSS 37.01C, UPA: 36.30C, DSS: 37.24C
[14442C1061E9F3D600] [10.0.10.100] [15.514] [system] [info] Cpu Usage - LeonOS 90.61%, LeonRT: 15.65%
[14442C1061E9F3D600] [10.0.10.100] [16.517] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 1018 MB/s
[14442C1061E9F3D600] [10.0.10.100] [16.517] [system] [info] Temperatures - Average: 37.71C, CSS: 39.81C, MSS 36.30C, UPA: 37.24C, DSS: 37.48C
[14442C1061E9F3D600] [10.0.10.100] [16.517] [system] [info] Cpu Usage - LeonOS 91.48%, LeonRT: 16.69%
Debug Output (XLinkChunkSize 0, Isp3aFps 50, 1280x600, FPS 100)
Cropped for brevity, pipeline is skipping every other frame
[14442C1061E9F3D600] [10.0.10.100] [6.998] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 643 MB/s
[14442C1061E9F3D600] [10.0.10.100] [6.998] [system] [info] Temperatures - Average: 39.17C, CSS: 40.74C, MSS 38.88C, UPA: 38.41C, DSS: 38.65C
[14442C1061E9F3D600] [10.0.10.100] [6.998] [system] [info] Cpu Usage - LeonOS 53.33%, LeonRT: 7.55%
image! true--- 3002799.335: 183
image! true--- 3002799.355: 185
image! true--- 3002799.375: 187
image! true--- 3002799.395: 189
image! true--- 3002799.415: 191
image! true--- 3002799.435: 193
Debug Output (XLinkChunkSize 0, Isp3aFps 60, 1280x600, FPS 120)
Pipeline crashes
vdimitrov@TS-P360-ws02:~/Luxonis/depthai-core-example/build$ DEPTHAI_LEVEL=debug ./myapp
[2025-02-11 11:13:13.722] [depthai] [debug] Library information - version: 2.29.0, commit: d6a37a5ba8ba2ee187fabc9208b813db5f75d4a7 from 2024-11-22 15:48:55 +0100, build: 2025-01-30 15:33:35 +0000, libusb enabled: true
[2025-02-11 11:13:13.724] [depthai] [debug] Initialize - finished
[2025-02-11 11:13:13.727] [host] [debug] Found an actual device by given DeviceInfo: DeviceInfo(name=10.0.10.100, mxid=14442C1061E9F3D600, X_LINK_BOOTLOADER, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS)
[2025-02-11 11:13:13.727] [host] [debug] Device - OpenVINO version: universal
[14442C1061E9F3D600] [10.0.10.100] [1739290393.727] [host] [debug] Device - BoardConfig: {"camera":[],"emmc":null,"gpio":[],"imu":null,"logDevicePrints":null,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":9000,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 12 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 81 28 23 01 ba 00 be be bb
0020: 00 bb 00 be be be be be be be 00 bb 00 be be
[2025-02-11 11:13:13.784] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.28.tar.xz' open: 1ms, archive read: 59ms
[2025-02-11 11:13:14.069] [depthai] [debug] Resources - Archive 'depthai-device-fwp-4d360b5c56225f23e9a3d3a3999ce46c90cfdeaf.tar.xz' open: 1ms, archive read: 345ms
[2025-02-11 11:13:14.086] [depthai] [debug] Searching for booted device: DeviceInfo(name=10.0.10.100, mxid=14442C1061E9F3D600, X_LINK_BOOTLOADER, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[2025-02-11 11:13:14.267] [depthai] [debug] Connected bootloader version 0.0.28
[14442C1061E9F3D600] [10.0.10.100] [1739290395.332] [host] [debug] Booting FW with Bootloader. Version 0.0.28, Time taken: 1064ms
[2025-02-11 11:13:15.332] [depthai] [debug] DeviceBootloader about to be closed...
[2025-02-11 11:13:15.332] [depthai] [debug] XLinkResetRemote of linkId: (0)
[2025-02-11 11:13:16.135] [depthai] [debug] DeviceBootloader closed, 803
[2025-02-11 11:13:16.138] [depthai] [debug] Searching for booted device: DeviceInfo(name=10.0.10.100, mxid=14442C1061E9F3D600, X_LINK_BOOTED, X_LINK_TCP_IP, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[14442C1061E9F3D600] [10.0.10.100] [5.426] [system] [info] Memory Usage - DDR: 0.12 / 333.26 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 29.69 / 81.70 MiB, LeonRT Heap: 2.89 / 39.87 MiB / NOC ddr: 0 MB/s
[14442C1061E9F3D600] [10.0.10.100] [5.426] [system] [info] Temperatures - Average: 38.64C, CSS: 40.74C, MSS 37.94C, UPA: 37.71C, DSS: 38.18C
[14442C1061E9F3D600] [10.0.10.100] [5.426] [system] [info] Cpu Usage - LeonOS 52.09%, LeonRT: 0.56%
[14442C1061E9F3D600] [10.0.10.100] [1739290401.328] [host] [debug] Schema dump: {"connections":[{"node1Id":1,"node1Output":"bitstream","node1OutputGroup":"","node2Id":3,"node2Input":"in","node2InputGroup":""},{"node1Id":0,"node1Output":"video","node1OutputGroup":"","node2Id":1,"node2Input":"in","node2InputGroup":""},{"node1Id":2,"node1Output":"out","node1OutputGroup":"","node2Id":0,"node2Input":"inputControl","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":0},"nodes":[[0,{"id":0,"ioInfo":[[["","video"],{"blocking":false,"group":"","id":13,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":11,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":10,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":12,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":9,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":8,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}],[["","inputConfig"],{"blocking":false,"group":"","id":7,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":6,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}]],"name":"ColorCamera","properties":[185,26,185,32,0,3,0,136,0,0,0,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,0,186,0,255,189,0,255,0,1,0,129,44,1,129,44,1,133,0,5,133,88,2,255,255,5,136,0,0,240,66,60,136,0,0,128,191,136,0,0,128,191,1,185,4,0,0,0,0,2,2,2,2,0,190]}],[1,{"id":1,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":4,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","bitstream"],{"blocking":false,"group":"","id":5,"name":"bitstream","queueSize":8,"type":0,"waitForMessage":false}],[["","in"],{"blocking":true,"group":"","id":3,"name":"in","queueSize":2,"type":3,"waitForMessage":true}]],"name":"VideoEncoder","properties":[185,11,0,30,0,0,2,0,4,90,0,0,136,0,0,240,66]}],[2,{"id":2,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":2,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"XLinkIn","properties":[185,3,189,7,99,111,110,116,114,111,108,130,0,0,80,0,8]}],[3,{"id":3,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":1,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,4,106,112,101,103,0]}]]}
[14442C1061E9F3D600] [10.0.10.100] [1739290401.328] [host] [debug] Asset map dump: {"map":{}}
[2025-02-11 11:13:21.351] [depthai] [info] Logging disabled
[14442C1061E9F3D600] [10.0.10.100] [5.470] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '18432'B, DMA buffer size: '16384'B
Made device!
Getting Queue!
[14442C1061E9F3D600] [10.0.10.100] [5.505] [system] [info] ImageManip internal buffer size '258560'B, shave buffer size '34816'B
[14442C1061E9F3D600] [10.0.10.100] [5.505] [system] [info] ColorCamera allocated resources: no shaves; cmx slices: [13-15]
ImageManip allocated resources: shaves: [15-15] no cmx slices.
[14442C1061E9F3D600] [10.0.10.100] [5.600] [VideoEncoder(1)] [debug] Bitstream frame size: 1250304, num frames in pool: 2
image! true--- 3002971.447: 0
image! true--- 3002971.455: 1
image! true--- 3002971.464: 2
image! true--- 3002971.472: 3
image! true--- 3002971.48: 4
image! true--- 3002971.497: 6
image! true--- 3002971.505: 7
image! true--- 3002971.514: 8
image! true--- 3002971.522: 9
image! true--- 3002971.53: 10
image! true--- 3002971.547: 12
[14442C1061E9F3D600] [10.0.10.100] [6.427] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.12 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 21 MB/s
[14442C1061E9F3D600] [10.0.10.100] [6.427] [system] [info] Temperatures - Average: 39.11C, CSS: 40.97C, MSS 38.41C, UPA: 39.11C, DSS: 37.94C
[14442C1061E9F3D600] [10.0.10.100] [6.427] [system] [info] Cpu Usage - LeonOS 19.25%, LeonRT: 8.95%
[14442C1061E9F3D600] [10.0.10.100] [7.428] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 257 MB/s
[14442C1061E9F3D600] [10.0.10.100] [7.428] [system] [info] Temperatures - Average: 39.23C, CSS: 40.51C, MSS 38.88C, UPA: 38.65C, DSS: 38.88C
[14442C1061E9F3D600] [10.0.10.100] [7.428] [system] [info] Cpu Usage - LeonOS 1.58%, LeonRT: 0.64%
[14442C1061E9F3D600] [10.0.10.100] [8.429] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 149 MB/s
[14442C1061E9F3D600] [10.0.10.100] [8.429] [system] [info] Temperatures - Average: 38.99C, CSS: 40.97C, MSS 39.11C, UPA: 38.18C, DSS: 37.71C
[14442C1061E9F3D600] [10.0.10.100] [8.429] [system] [info] Cpu Usage - LeonOS 1.57%, LeonRT: 0.65%
[14442C1061E9F3D600] [10.0.10.100] [9.430] [system] [info] Memory Usage - DDR: 50.70 / 333.26 MiB, CMX: 2.36 / 2.50 MiB, LeonOS Heap: 44.37 / 81.70 MiB, LeonRT Heap: 3.74 / 39.87 MiB / NOC ddr: 149 MB/s
[14442C1061E9F3D600] [10.0.10.100] [9.430] [system] [info] Temperatures - Average: 39.05C, CSS: 40.97C, MSS 38.41C, UPA: 38.41C, DSS: 38.41C
[14442C1061E9F3D600] [10.0.10.100] [9.430] [system] [info] Cpu Usage - LeonOS 1.02%, LeonRT: 0.63%