Thanks! Seeing a new error:
what(): ColorCamera(0) - 'video' width or height (3840, 2160) bigger than maximum at current sensor resolution (1280, 720)
I am using an OAK-D lite with these features:
{socket: CAM_A, sensorName: IMX214, width: 4208, height: 3120, orientation: AUTO, supportedTypes: [COLOR], hasAutofocus: 1, hasAutofocusIC: 1, name: color}
{width: 1920, height: 1080, minFps: 0.735, maxFps: 35, type: COLOR, fov: {x:184, y: 480, width: 3840, height: 2160}}
{width: 3840, height: 2160, minFps: 1.4, maxFps: 34.3, type: COLOR, fov: {x:184, y: 480, width: 3840, height: 2160}}
{width: 4056, height: 3040, minFps: 1.4, maxFps: 29.4, type: COLOR, fov: {x:76, y: 40, width: 4056, height: 3040}}
{width: 4208, height: 3120, minFps: 1.4, maxFps: 28.5, type: COLOR, fov: {x:0, y: 0, width: 4208, height: 3120}}
{socket: CAM_B, sensorName: OV7251, width: 640, height: 480, orientation: AUTO, supportedTypes: [MONO], hasAutofocus: 0, hasAutofocusIC: 0, name: left}
{width: 640, height: 400, minFps: 0.79, maxFps: 117, type: MONO, fov: {x:0, y: 40, width: 640, height: 400}}
{width: 640, height: 480, minFps: 0.79, maxFps: 99, type: MONO, fov: {x:0, y: 0, width: 640, height: 480}}
{socket: CAM_C, sensorName: OV7251, width: 640, height: 480, orientation: AUTO, supportedTypes: [MONO], hasAutofocus: 0, hasAutofocusIC: 0, name: right}
{width: 640, height: 400, minFps: 0.79, maxFps: 117, type: MONO, fov: {x:0, y: 40, width: 640, height: 400}}
{width: 640, height: 480, minFps: 0.79, maxFps: 99, type: MONO, fov: {x:0, y: 0, width: 640, height: 480}}