Hello everyone.
We are using the OAK-1 W OV9782 product in one of our equipment models as an FPV camera. The equipment is a drone, an unmanned aircraft.
The OAK-1 camera is installed so that the USB-C connection is protected within the frame of the drone, to ensure that the USB-C connection and cable do not come into contact with moisture or water during flights on rainy days.
Some cameras started to show a "purple" effect in their image, I carried out some tests according to other discussions here on the forum, such as changing the exposure and ISO values, but I did not obtain significant results, after applying automotive film, I obtained satisfactory results, Below are images for better viewing:

Figure 01: ISO:1000 Exposure: 100000

Figure 02: ISO:100 Exposure: 10000

Figure 03: ISO:100 Exposure: 10000
50% visibility film

Figure 04: ISO:100 Exposure: 10000
20% visibility film

Figure 05: ISO:100 Exposure: 10000
05% visibility film
During the tests carried out, it was observed that half of the image was normal and the other had a change in color. Photo below:

After carrying out the tests, an analysis was carried out in the laboratory of possible defects in the lens. When placed under a microscope, small “cracks” were identified around the lens, below are photos for better analysis:

Could this "problem" be related to these "cracks" in the lens? I will use the film for a while to see if the film application solution is valid. Anyone with a similar problem that they solved?
Best regards,