The first half of the error log seems to download/install fine. However I am still trying different ways to get he depthai viewer to fully work. My os is windows 11 and yes i am on corporate network. However I clicked on the links that were related to the 404 errors and this is the result:
Is there a reason why I am facing the issue?
Creating virtual environment...
stderr
urllib3.exceptions.SSLError: [SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1006)
The above exception was the direct cause of the following exception:
Traceback (most recent call last):
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\adapters.py", line 667, in send
resp = conn.urlopen(
^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\urllib3\connectionpool.py", line 843, in urlopen
retries = retries.increment(
^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\urllib3\util\retry.py", line 519, in increment
raise MaxRetryError(_pool, url, reason) from reason # type: ignore[arg-type]
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
urllib3.exceptions.MaxRetryError: HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1006)')))
During handling of the above exception, another exception occurred:
Traceback (most recent call last):
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 325, in from_zoo
return compile_blob(name, req_data=body, \*\*kwargs)
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 287, in compile_blob
__download_from_s3_bucket("{}.blob".format(req_hash), blob_path)
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 187, in __download_from_s3_bucket
__download_file_from_url(url, str(fpath))
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 176, in __download_file_from_url
response = requests.get(file_url)
^^^^^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\api.py", line 73, in get
return request("get", url, params=params, \*\*kwargs)
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\api.py", line 59, in request
return session.request(method=method, url=url, \*\*kwargs)
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\sessions.py", line 589, in request
resp = self.send(prep, \*\*send_kwargs)
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\sessions.py", line 703, in send
r = adapter.send(request, \*\*kwargs)
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\adapters.py", line 698, in send
raise SSLError(e, request=request)
requests.exceptions.SSLError: HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1006)')))
During handling of the above exception, another exception occurred:
Traceback (most recent call last):
File "<string>", line 1, in <module>
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\install_requirements.py", line 60, in download_blobs
blobconverter.from_zoo(
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 338, in from_zoo
response.raise_for_status()
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\models.py", line 1024, in raise_for_status
raise HTTPError(http_error_msg, response=self)
requests.exceptions.HTTPError: 404 Client Error: 404 for url: https://artifacts.luxonis.com/artifactory/blobconverter-backup/blobs/yolov8n_coco_640x352_openvino_2022.1_6shave.blob
stdout
Downloading C:\Users\deg6fni\.cache\blobconverter\yolov8n_coco_640x352_openvino_2022.1_6shave.blob...
Conversion failed due to HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1006)')))
Trying to find backup... (model="yolov8n_coco_640x352", shaves="6", version="2022.1")
Unable to fetch model from backup server due to: 404 Client Error: 404 for url: https://artifacts.luxonis.com/artifactory/blobconverter-backup/blobs/yolov8n_coco_640x352_openvino_2022.1_6shave.blob
output
Downloading C:\Users\deg6fni\.cache\blobconverter\yolov8n_coco_640x352_openvino_2022.1_6shave.blob...
Conversion failed due to HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1006)')))
Trying to find backup... (model="yolov8n_coco_640x352", shaves="6", version="2022.1")
Unable to fetch model from backup server due to: 404 Client Error: 404 for url: https://artifacts.luxonis.com/artifactory/blobconverter-backup/blobs/yolov8n_coco_640x352_openvino_2022.1_6shave.blob
Error occurred during dependency installation: Command '['C:\\Users\\deg6fni\\AppData\\Local\\anaconda3\\envs\\depth_ai\\python.exe', '-c', 'from depthai_viewer.install_requirements import download_blobs; download_blobs()']' returned non-zero exit status 1.
Traceback (most recent call last):
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\install_requirements.py", line 139, in create_venv_and_install_dependencies
raise e
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\install_requirements.py", line 121, in create_venv_and_install_dependencies
subprocess.run(
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\subprocess.py", line 571, in run
raise CalledProcessError(retcode, process.args,
subprocess.CalledProcessError: Command '['C:\\Users\\deg6fni\\AppData\\Local\\anaconda3\\envs\\depth_ai\\python.exe', '-c', 'from depthai_viewer.install_requirements import download_blobs; download_blobs()']' returned non-zero exit status 1.
Deleting partially created virtual environment: C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4
Looking in indexes: https://anu9rng:\*\*\*\*@rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/simple
Requirement already satisfied: pip in c:\users\deg6fni\appdata\local\anaconda3\envs\depth_ai\lib\site-packages\depthai_viewer\venv-0.2.4\lib\site-packages (24.0)
Collecting pip
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/d4/55/90db48d85f7689ec6f81c0db0622d704306c5284850383c090e6c7195a5c/pip-24.2-py3-none-any.whl (1.8 MB)
Installing collected packages: pip
Attempting uninstall: pip
Found existing installation: pip 24.0
Uninstalling pip-24.0:
Successfully uninstalled pip-24.0
Successfully installed pip-24.2
Looking in indexes: https://anu9rng:\*\*\*\*@rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/simple
Collecting depthai-sdk==1.14.0
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/7f/2b/874b30993f08d25b663a4369d57e0b9c67c83275edb2c346068f138e4463/depthai_sdk-1.14.0-py3-none-any.whl (230 kB)
Collecting opencv-contrib-python>4 (from depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/a7/9e/7110d2c5d543ab03b9581dbb1f8e2429863e44e0c9b4960b766f230c1279/opencv_contrib_python-4.10.0.84-cp37-abi3-win_amd64.whl (45.5 MB)
Collecting blobconverter>=1.4.1 (from depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/bb/44/56441d78a5a9c00a3f0e7df5761008173b581db7e5b5b96f3cb178eaf6ba/blobconverter-1.4.3-py3-none-any.whl (10 kB)
Collecting pytube>=12.1.0 (from depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/51/64/bcf8632ed2b7a36bbf84a0544885ffa1d0b4bcf25cc0903dba66ec5fdad9/pytube-15.0.0-py3-none-any.whl (57 kB)
Collecting depthai (from depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/22/44/2d41981c33476f1501770d9b42b5a71ed9668d06cf67a2ba6fd1a6b410ab/depthai-2.27.0.0-cp311-cp311-win_amd64.whl (11.0 MB)
Collecting PyTurboJPEG==1.6.4 (from depthai-sdk==1.14.0)
Using cached PyTurboJPEG-1.6.4-py3-none-any.whl
Collecting marshmallow==3.17.0 (from depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/19/35/07a369156dc53384c381c9b2b9fa63c35478b2289b47b4ee7d81418637e5/marshmallow-3.17.0-py3-none-any.whl (48 kB)
Collecting xmltodict (from depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/94/db/fd0326e331726f07ff7f40675cd86aa804bfd2e5016c727fa761c934990e/xmltodict-0.13.0-py2.py3-none-any.whl (10.0 kB)
Collecting sentry-sdk==1.21.0 (from depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/c0/dd/b8d56bbb8c75113ad58625f6a380a95711fd4bb546ccb30a15345156c65a/sentry_sdk-1.21.0-py2.py3-none-any.whl (199 kB)
Collecting depthai-pipeline-graph==0.0.5 (from depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/92/1f/c89b97e23e548c3d99544e42b67522fdbcc673f898b49246f40a6a00c5cb/depthai_pipeline_graph-0.0.5-py3-none-any.whl (123 kB)
Collecting ahrs==0.3.1 (from depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/a1/2c/953d3cb547673bab4e88a4699c59de16053600345166a926d2f58ee4b179/AHRS-0.3.1-py3-none-any.whl (197 kB)
Collecting numpy>=1.21 (from depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/3d/67/928e8f0d5c7fd32f32fb5caf92b186a1b3826dbaf5a294e13a976d6c38b6/numpy-2.0.1-cp311-cp311-win_amd64.whl (16.6 MB)
Collecting Qt.py>=1.3.0 (from depthai-pipeline-graph==0.0.5->depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/0a/a6/f7cc5bea08d7891f9deaaaa9328e39ded9119db23bc4ae2a70c2f5a477ba/Qt.py-1.4.1-py2.py3-none-any.whl (35 kB)
Collecting packaging>=17.0 (from marshmallow==3.17.0->depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/08/aa/cc0199a5f0ad350994d660967a8efb233fe0416e4639146c089643407ce6/packaging-24.1-py3-none-any.whl (53 kB)
Collecting certifi (from sentry-sdk==1.21.0->depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/1c/d5/c84e1a17bf61d4df64ca866a1c9a913874b4e9bdc131ec689a0ad013fb36/certifi-2024.7.4-py3-none-any.whl (162 kB)
Collecting urllib3>=1.26.11 (from sentry-sdk==1.21.0->depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/ca/1c/89ffc63a9605b583d5df2be791a27bc1a42b7c32bab68d3c8f2f73a98cd4/urllib3-2.2.2-py3-none-any.whl (121 kB)
Collecting requests (from blobconverter>=1.4.1->depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/f9/9b/335f9764261e915ed497fcdeb11df5dfd6f7bf257d4a6a2a686d80da4d54/requests-2.32.3-py3-none-any.whl (64 kB)
Collecting PyYAML (from blobconverter>=1.4.1->depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/ed/23/8da0bbe2ab9dcdd11f4f4557ccaf95c10b9811b13ecced089d43ce59c3c8/PyYAML-6.0.2-cp311-cp311-win_amd64.whl (161 kB)
Collecting types-PySide2 (from Qt.py>=1.3.0->depthai-pipeline-graph==0.0.5->depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/c1/19/b093a69c7964ab9abea8130fc4ca7e5f1f0f9c19433e53e2ca41a38d1285/types_pyside2-5.15.2.1.7-py2.py3-none-any.whl (572 kB)
Collecting charset-normalizer<4,>=2 (from requests->blobconverter>=1.4.1->depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/57/ec/80c8d48ac8b1741d5b963797b7c0c869335619e13d4744ca2f67fc11c6fc/charset_normalizer-3.3.2-cp311-cp311-win_amd64.whl (99 kB)
Collecting idna<4,>=2.5 (from requests->blobconverter>=1.4.1->depthai-sdk==1.14.0)
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/e5/3e/741d8c82801c347547f8a2a06aa57dbb1992be9e948df2ea0eda2c8b79e8/idna-3.7-py3-none-any.whl (66 kB)
Installing collected packages: types-PySide2, xmltodict, urllib3, Qt.py, PyYAML, pytube, packaging, numpy, idna, depthai, charset-normalizer, certifi, sentry-sdk, requests, PyTurboJPEG, opencv-contrib-python, marshmallow, depthai-pipeline-graph, ahrs, blobconverter, depthai-sdk
Successfully installed PyTurboJPEG-1.6.4 PyYAML-6.0.2 Qt.py-1.4.1 ahrs-0.3.1 blobconverter-1.4.3 certifi-2024.7.4 charset-normalizer-3.3.2 depthai-2.27.0.0 depthai-pipeline-graph-0.0.5 depthai-sdk-1.14.0 idna-3.7 marshmallow-3.17.0 numpy-2.0.1 opencv-contrib-python-4.10.0.84 packaging-24.1 pytube-15.0.0 requests-2.32.3 sentry-sdk-1.21.0 types-PySide2-5.15.2.1.7 urllib3-2.2.2 xmltodict-0.13.0
Looking in indexes: https://anu9rng:\*\*\*\*@rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/simple, https://artifacts.luxonis.com/artifactory/luxonis-python-snapshot-local
Collecting numpy<2.0.0,>=1.23 (from -r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 1))
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/3f/6b/5610004206cf7f8e7ad91c5a85a8c71b2f2f8051a0c0c4d5916b76d6cbb2/numpy-1.26.4-cp311-cp311-win_amd64.whl (15.8 MB)
Collecting pyarrow==16.0.0 (from -r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 2))
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/51/e6/83d51c9822ea0232548f73e39bc25e9a4b658422100d5b23d7abc9e871b0/pyarrow-16.0.0-cp311-cp311-win_amd64.whl (25.9 MB)
Requirement already satisfied: setuptools in c:\users\deg6fni\appdata\local\anaconda3\envs\depth_ai\lib\site-packages\depthai_viewer\venv-0.2.4\lib\site-packages (from -r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 3)) (65.5.0)
Requirement already satisfied: ahrs in c:\users\deg6fni\appdata\local\anaconda3\envs\depth_ai\lib\site-packages\depthai_viewer\venv-0.2.4\lib\site-packages (from -r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 4)) (0.3.1)
Collecting depthai==2.26 (from -r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 7))
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/df/1b/cb054a56312e7183a06d93281a3031af0578bc17c05fb28d0271ec6047be/depthai-2.26.0.0-cp311-cp311-win_amd64.whl (10.7 MB)
Collecting websockets (from -r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 8))
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/d1/40/6b169cd1957476374f51f4486a3e85003149e62a14e6b78a958c2222337a/websockets-12.0-cp311-cp311-win_amd64.whl (124 kB)
Collecting pydantic==1.9 (from -r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 9))
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/d4/4e/00724eebf52854e65dabe2c190b4842afbda0e09817f415683a3130a123c/pydantic-1.9.0-py3-none-any.whl (140 kB)
Collecting deprecated (from -r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 10))
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/20/8d/778b7d51b981a96554f29136cd59ca7880bf58094338085bcf2a979a0e6a/Deprecated-1.2.14-py2.py3-none-any.whl (9.6 kB)
Requirement already satisfied: sentry-sdk in c:\users\deg6fni\appdata\local\anaconda3\envs\depth_ai\lib\site-packages\depthai_viewer\venv-0.2.4\lib\site-packages (from -r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 11)) (1.21.0)
Collecting typing-extensions>=3.7.4.3 (from pydantic==1.9->-r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 9))
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/26/9f/ad63fc0248c5379346306f8668cda6e2e2e9c95e01216d2b8ffd9ff037d0/typing_extensions-4.12.2-py3-none-any.whl (37 kB)
Collecting wrapt<2,>=1.10 (from deprecated->-r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 10))
Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/cf/c3/0084351951d9579ae83a3d9e38c140371e4c6b038136909235079f2e6e78/wrapt-1.16.0-cp311-cp311-win_amd64.whl (37 kB)
Requirement already satisfied: certifi in c:\users\deg6fni\appdata\local\anaconda3\envs\depth_ai\lib\site-packages\depthai_viewer\venv-0.2.4\lib\site-packages (from sentry-sdk->-r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 11)) (2024.7.4)
Requirement already satisfied: urllib3>=1.26.11 in c:\users\deg6fni\appdata\local\anaconda3\envs\depth_ai\lib\site-packages\depthai_viewer\venv-0.2.4\lib\site-packages (from sentry-sdk->-r C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer/requirements.txt (line 11)) (2.2.2)
Installing collected packages: wrapt, websockets, typing-extensions, numpy, depthai, pydantic, pyarrow, deprecated
Attempting uninstall: numpy
Found existing installation: numpy 2.0.1
Uninstalling numpy-2.0.1:
Successfully uninstalled numpy-2.0.1
Attempting uninstall: depthai
Found existing installation: depthai 2.27.0.0
Uninstalling depthai-2.27.0.0:
Successfully uninstalled depthai-2.27.0.0
Successfully installed deprecated-1.2.14 depthai-2.26.0.0 numpy-1.26.4 pyarrow-16.0.0 pydantic-1.9.0 typing-extensions-4.12.2 websockets-12.0 wrapt-1.16.0
Creating virtual environment...
stderr
urllib3.exceptions.SSLError: [SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1006)
The above exception was the direct cause of the following exception:
Traceback (most recent call last):
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\adapters.py", line 667, in send
resp = conn.urlopen(
^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\urllib3\connectionpool.py", line 843, in urlopen
retries = retries.increment(
^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\urllib3\util\retry.py", line 519, in increment
raise MaxRetryError(_pool, url, reason) from reason # type: ignore[arg-type]
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
urllib3.exceptions.MaxRetryError: HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1006)')))
During handling of the above exception, another exception occurred:
Traceback (most recent call last):
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 325, in from_zoo
return compile_blob(name, req_data=body, \*\*kwargs)
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 287, in compile_blob
__download_from_s3_bucket("{}.blob".format(req_hash), blob_path)
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 187, in __download_from_s3_bucket
__download_file_from_url(url, str(fpath))
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 176, in __download_file_from_url
response = requests.get(file_url)
^^^^^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\api.py", line 73, in get
return request("get", url, params=params, \*\*kwargs)
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\api.py", line 59, in request
return session.request(method=method, url=url, \*\*kwargs)
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\sessions.py", line 589, in request
resp = self.send(prep, \*\*send_kwargs)
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\sessions.py", line 703, in send
r = adapter.send(request, \*\*kwargs)
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\adapters.py", line 698, in send
raise SSLError(e, request=request)
requests.exceptions.SSLError: HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1006)')))
During handling of the above exception, another exception occurred:
Traceback (most recent call last):
File "<string>", line 1, in <module>
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\install_requirements.py", line 60, in download_blobs
blobconverter.from_zoo(
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 338, in from_zoo
response.raise_for_status()
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\models.py", line 1024, in raise_for_status
raise HTTPError(http_error_msg, response=self)
requests.exceptions.HTTPError: 404 Client Error: 404 for url: https://artifacts.luxonis.com/artifactory/blobconverter-backup/blobs/yolov8n_coco_640x352_openvino_2022.1_6shave.blob
stdout
Downloading C:\Users\deg6fni\.cache\blobconverter\yolov8n_coco_640x352_openvino_2022.1_6shave.blob...
Conversion failed due to HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1006)')))
Trying to find backup... (model="yolov8n_coco_640x352", shaves="6", version="2022.1")
Unable to fetch model from backup server due to: 404 Client Error: 404 for url: https://artifacts.luxonis.com/artifactory/blobconverter-backup/blobs/yolov8n_coco_640x352_openvino_2022.1_6shave.blob
output
Downloading C:\Users\deg6fni\.cache\blobconverter\yolov8n_coco_640x352_openvino_2022.1_6shave.blob...
Conversion failed due to HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1006)')))
Trying to find backup... (model="yolov8n_coco_640x352", shaves="6", version="2022.1")
Unable to fetch model from backup server due to: 404 Client Error: 404 for url: https://artifacts.luxonis.com/artifactory/blobconverter-backup/blobs/yolov8n_coco_640x352_openvino_2022.1_6shave.blob
Error occurred during dependency installation: Command '['C:\\Users\\deg6fni\\AppData\\Local\\anaconda3\\envs\\depth_ai\\python.exe', '-c', 'from depthai_viewer.install_requirements import download_blobs; download_blobs()']' returned non-zero exit status 1.
Traceback (most recent call last):
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\install_requirements.py", line 139, in create_venv_and_install_dependencies
raise e
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\install_requirements.py", line 121, in create_venv_and_install_dependencies
subprocess.run(
File "C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\subprocess.py", line 571, in run
raise CalledProcessError(retcode, process.args,
subprocess.CalledProcessError: Command '['C:\\Users\\deg6fni\\AppData\\Local\\anaconda3\\envs\\depth_ai\\python.exe', '-c', 'from depthai_viewer.install_requirements import download_blobs; download_blobs()']' returned non-zero exit status 1.
Deleting partially created virtual environment: C:\Users\deg6fni\AppData\Local\anaconda3\envs\depth_ai\Lib\site-packages\depthai_viewer\venv-0.2.4