Looking in indexes: https://anu9rng:\*\*\*\*@rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/simple

Requirement already satisfied: pip in c:\users\deg6fni\downloads\depthai\venv\lib\site-packages\depthai_viewer\venv-0.2.4\lib\site-packages (21.1.1)

Collecting pip

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/e7/54/0c1c068542cee73d8863336e974fc881e608d0170f3af15d0c0f28644531/pip-24.1.2-py3-none-any.whl (1.8 MB)

Installing collected packages: pip

Attempting uninstall: pip

Found existing installation: pip 21.1.1

Uninstalling pip-21.1.1:

  Successfully uninstalled pip-21.1.1

Successfully installed pip-24.1.2

Looking in indexes: https://anu9rng:\*\*\*\*@rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/simple

Collecting depthai-sdk==1.14.0

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/7f/2b/874b30993f08d25b663a4369d57e0b9c67c83275edb2c346068f138e4463/depthai_sdk-1.14.0-py3-none-any.whl (230 kB)

Collecting opencv-contrib-python>4 (from depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/a7/9e/7110d2c5d543ab03b9581dbb1f8e2429863e44e0c9b4960b766f230c1279/opencv_contrib_python-4.10.0.84-cp37-abi3-win_amd64.whl (45.5 MB)

Collecting blobconverter>=1.4.1 (from depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/bb/44/56441d78a5a9c00a3f0e7df5761008173b581db7e5b5b96f3cb178eaf6ba/blobconverter-1.4.3-py3-none-any.whl (10 kB)

Collecting pytube>=12.1.0 (from depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/51/64/bcf8632ed2b7a36bbf84a0544885ffa1d0b4bcf25cc0903dba66ec5fdad9/pytube-15.0.0-py3-none-any.whl (57 kB)

Collecting depthai (from depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/e0/0a/6b484c823858968b20849f56cb646dc9f7b36c07f58a3d5b066c63a4091d/depthai-2.27.0.0-cp39-cp39-win_amd64.whl (11.1 MB)

Collecting PyTurboJPEG==1.6.4 (from depthai-sdk==1.14.0)

Using cached PyTurboJPEG-1.6.4-py3-none-any.whl

Collecting marshmallow==3.17.0 (from depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/19/35/07a369156dc53384c381c9b2b9fa63c35478b2289b47b4ee7d81418637e5/marshmallow-3.17.0-py3-none-any.whl (48 kB)

Collecting xmltodict (from depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/94/db/fd0326e331726f07ff7f40675cd86aa804bfd2e5016c727fa761c934990e/xmltodict-0.13.0-py2.py3-none-any.whl (10.0 kB)

Collecting sentry-sdk==1.21.0 (from depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/c0/dd/b8d56bbb8c75113ad58625f6a380a95711fd4bb546ccb30a15345156c65a/sentry_sdk-1.21.0-py2.py3-none-any.whl (199 kB)

Collecting depthai-pipeline-graph==0.0.5 (from depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/92/1f/c89b97e23e548c3d99544e42b67522fdbcc673f898b49246f40a6a00c5cb/depthai_pipeline_graph-0.0.5-py3-none-any.whl (123 kB)

Collecting ahrs==0.3.1 (from depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/a1/2c/953d3cb547673bab4e88a4699c59de16053600345166a926d2f58ee4b179/AHRS-0.3.1-py3-none-any.whl (197 kB)

Collecting numpy>=1.21 (from depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/6a/1e/1d76829f03b7ac9c90e2b158f06b69cddf9a06b96667dd7e2d96acdc0593/numpy-2.0.0-cp39-cp39-win_amd64.whl (16.5 MB)

Collecting Qt.py>=1.3.0 (from depthai-pipeline-graph==0.0.5->depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/0a/a6/f7cc5bea08d7891f9deaaaa9328e39ded9119db23bc4ae2a70c2f5a477ba/Qt.py-1.4.1-py2.py3-none-any.whl (35 kB)

Collecting packaging>=17.0 (from marshmallow==3.17.0->depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/08/aa/cc0199a5f0ad350994d660967a8efb233fe0416e4639146c089643407ce6/packaging-24.1-py3-none-any.whl (53 kB)

Collecting certifi (from sentry-sdk==1.21.0->depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/1c/d5/c84e1a17bf61d4df64ca866a1c9a913874b4e9bdc131ec689a0ad013fb36/certifi-2024.7.4-py3-none-any.whl (162 kB)

Collecting urllib3>=1.26.11 (from sentry-sdk==1.21.0->depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/ca/1c/89ffc63a9605b583d5df2be791a27bc1a42b7c32bab68d3c8f2f73a98cd4/urllib3-2.2.2-py3-none-any.whl (121 kB)

Collecting requests (from blobconverter>=1.4.1->depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/f9/9b/335f9764261e915ed497fcdeb11df5dfd6f7bf257d4a6a2a686d80da4d54/requests-2.32.3-py3-none-any.whl (64 kB)

Collecting PyYAML (from blobconverter>=1.4.1->depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/84/4d/82704d1ab9290b03da94e6425f5e87396b999fd7eb8e08f3a92c158402bf/PyYAML-6.0.1-cp39-cp39-win_amd64.whl (152 kB)

Collecting types-PySide2 (from Qt.py>=1.3.0->depthai-pipeline-graph==0.0.5->depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/c1/19/b093a69c7964ab9abea8130fc4ca7e5f1f0f9c19433e53e2ca41a38d1285/types_pyside2-5.15.2.1.7-py2.py3-none-any.whl (572 kB)

Collecting charset-normalizer<4,>=2 (from requests->blobconverter>=1.4.1->depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/2f/0e/d7303ccae9735ff8ff01e36705ad6233ad2002962e8668a970fc000c5e1b/charset_normalizer-3.3.2-cp39-cp39-win_amd64.whl (100 kB)

Collecting idna<4,>=2.5 (from requests->blobconverter>=1.4.1->depthai-sdk==1.14.0)

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/e5/3e/741d8c82801c347547f8a2a06aa57dbb1992be9e948df2ea0eda2c8b79e8/idna-3.7-py3-none-any.whl (66 kB)

Installing collected packages: types-PySide2, xmltodict, urllib3, Qt.py, PyYAML, pytube, packaging, numpy, idna, depthai, charset-normalizer, certifi, sentry-sdk, requests, PyTurboJPEG, opencv-contrib-python, marshmallow, depthai-pipeline-graph, ahrs, blobconverter, depthai-sdk

Successfully installed PyTurboJPEG-1.6.4 PyYAML-6.0.1 Qt.py-1.4.1 ahrs-0.3.1 blobconverter-1.4.3 certifi-2024.7.4 charset-normalizer-3.3.2 depthai-2.27.0.0 depthai-pipeline-graph-0.0.5 depthai-sdk-1.14.0 idna-3.7 marshmallow-3.17.0 numpy-2.0.0 opencv-contrib-python-4.10.0.84 packaging-24.1 pytube-15.0.0 requests-2.32.3 sentry-sdk-1.21.0 types-PySide2-5.15.2.1.7 urllib3-2.2.2 xmltodict-0.13.0

Looking in indexes: https://anu9rng:\*\*\*\*@rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/simple, https://artifacts.luxonis.com/artifactory/luxonis-python-snapshot-local

Collecting numpy<2.0.0,>=1.23 (from -r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 1))

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/b5/42/054082bd8220bbf6f297f982f0a8f5479fcbc55c8b511d928df07b965869/numpy-1.26.4-cp39-cp39-win_amd64.whl (15.8 MB)

Collecting pyarrow==16.0.0 (from -r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 2))

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/36/91/fe7c473e62611a30e375593a3679854142e34a9655c83edb9410cb91e3b2/pyarrow-16.0.0-cp39-cp39-win_amd64.whl (25.9 MB)

Requirement already satisfied: setuptools in c:\users\deg6fni\downloads\depthai\venv\lib\site-packages\depthai_viewer\venv-0.2.4\lib\site-packages (from -r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 3)) (56.0.0)

Requirement already satisfied: ahrs in c:\users\deg6fni\downloads\depthai\venv\lib\site-packages\depthai_viewer\venv-0.2.4\lib\site-packages (from -r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 4)) (0.3.1)

Collecting depthai==2.26 (from -r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 7))

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/5f/af/25de66a8470706885affd1e636fdc6fa25727e7e54299e0556acc118f346/depthai-2.26.0.0-cp39-cp39-win_amd64.whl (10.7 MB)

Collecting websockets (from -r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 8))

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/94/92/5dc1202332df60422869fdb6c86213ff6987b1b06c329eed329cc49966f7/websockets-12.0-cp39-cp39-win_amd64.whl (124 kB)

Collecting pydantic==1.9 (from -r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 9))

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/ab/75/d1b75966886315bb269060201259cfc2ff0481a69e06df907363c5420bed/pydantic-1.9.0-cp39-cp39-win_amd64.whl (2.1 MB)

Collecting deprecated (from -r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 10))

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/20/8d/778b7d51b981a96554f29136cd59ca7880bf58094338085bcf2a979a0e6a/Deprecated-1.2.14-py2.py3-none-any.whl (9.6 kB)

Requirement already satisfied: sentry-sdk in c:\users\deg6fni\downloads\depthai\venv\lib\site-packages\depthai_viewer\venv-0.2.4\lib\site-packages (from -r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 11)) (1.21.0)

Collecting typing-extensions>=3.7.4.3 (from pydantic==1.9->-r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 9))

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/26/9f/ad63fc0248c5379346306f8668cda6e2e2e9c95e01216d2b8ffd9ff037d0/typing_extensions-4.12.2-py3-none-any.whl (37 kB)

Collecting wrapt<2,>=1.10 (from deprecated->-r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 10))

Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/74/f2/96ed140b08743f7f68d5bda35a2a589600781366c3da96f056043d258b1a/wrapt-1.16.0-cp39-cp39-win_amd64.whl (37 kB)

Requirement already satisfied: certifi in c:\users\deg6fni\downloads\depthai\venv\lib\site-packages\depthai_viewer\venv-0.2.4\lib\site-packages (from sentry-sdk->-r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 11)) (2024.7.4)

Requirement already satisfied: urllib3>=1.26.11 in c:\users\deg6fni\downloads\depthai\venv\lib\site-packages\depthai_viewer\venv-0.2.4\lib\site-packages (from sentry-sdk->-r C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer/requirements.txt (line 11)) (2.2.2)

Installing collected packages: wrapt, websockets, typing-extensions, numpy, depthai, pydantic, pyarrow, deprecated

Attempting uninstall: numpy

Found existing installation: numpy 2.0.0

Uninstalling numpy-2.0.0:

  Successfully uninstalled numpy-2.0.0

Attempting uninstall: depthai

Found existing installation: depthai 2.27.0.0

Uninstalling depthai-2.27.0.0:

  Successfully uninstalled depthai-2.27.0.0

Successfully installed deprecated-1.2.14 depthai-2.26.0.0 numpy-1.26.4 pyarrow-16.0.0 pydantic-1.9.0 typing-extensions-4.12.2 websockets-12.0 wrapt-1.16.0

Creating virtual environment...

stderr

urllib3.exceptions.SSLError: [SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1129)

The above exception was the direct cause of the following exception:

Traceback (most recent call last):

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\adapters.py", line 667, in send

resp = conn.urlopen(

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\urllib3\connectionpool.py", line 843, in urlopen

retries = retries.increment(

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\urllib3\util\retry.py", line 519, in increment

raise MaxRetryError(_pool, url, reason) from reason  # type: ignore[arg-type]

urllib3.exceptions.MaxRetryError: HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1129)')))

During handling of the above exception, another exception occurred:

Traceback (most recent call last):

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 325, in from_zoo

return compile_blob(name, req_data=body, \*\*kwargs)

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 287, in compile_blob

__download_from_s3_bucket("{}.blob".format(req_hash), blob_path)

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 187, in __download_from_s3_bucket

__download_file_from_url(url, str(fpath))

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 176, in __download_file_from_url

response = requests.get(file_url)

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\api.py", line 73, in get

return request("get", url, params=params, \*\*kwargs)

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\api.py", line 59, in request

return session.request(method=method, url=url, \*\*kwargs)

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\sessions.py", line 589, in request

resp = self.send(prep, \*\*send_kwargs)

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\sessions.py", line 703, in send

r = adapter.send(request, \*\*kwargs)

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\adapters.py", line 698, in send

raise SSLError(e, request=request)

requests.exceptions.SSLError: HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1129)')))

During handling of the above exception, another exception occurred:

Traceback (most recent call last):

File "<string>", line 1, in <module>

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\install_requirements.py", line 60, in download_blobs

blobconverter.from_zoo(

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\blobconverter\init.py", line 338, in from_zoo

response.raise_for_status()

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4\Lib\site-packages\requests\models.py", line 1024, in raise_for_status

raise HTTPError(http_error_msg, response=self)

requests.exceptions.HTTPError: 404 Client Error: 404 for url: https://artifacts.luxonis.com/artifactory/blobconverter-backup/blobs/yolov8n_coco_640x352_openvino_2022.1_6shave.blob

stdout

Downloading C:\Users\deg6fni\.cache\blobconverter\yolov8n_coco_640x352_openvino_2022.1_6shave.blob...

Conversion failed due to HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1129)')))

Trying to find backup... (model="yolov8n_coco_640x352", shaves="6", version="2022.1")

Unable to fetch model from backup server due to: 404 Client Error: 404 for url: https://artifacts.luxonis.com/artifactory/blobconverter-backup/blobs/yolov8n_coco_640x352_openvino_2022.1_6shave.blob

output

Downloading C:\Users\deg6fni\.cache\blobconverter\yolov8n_coco_640x352_openvino_2022.1_6shave.blob...

Conversion failed due to HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1129)')))

Trying to find backup... (model="yolov8n_coco_640x352", shaves="6", version="2022.1")

Unable to fetch model from backup server due to: 404 Client Error: 404 for url: https://artifacts.luxonis.com/artifactory/blobconverter-backup/blobs/yolov8n_coco_640x352_openvino_2022.1_6shave.blob

Error occurred during dependency installation: Command '['C:\\Users\\deg6fni\\Downloads\\DepthAI\\venv\\Scripts\\python.exe', '-c', 'from depthai_viewer.install_requirements import download_blobs; download_blobs()']' returned non-zero exit status 1.

Traceback (most recent call last):

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\install_requirements.py", line 139, in create_venv_and_install_dependencies

raise e

File "C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\install_requirements.py", line 121, in create_venv_and_install_dependencies

subprocess.run(

File "C:\Users\deg6fni\Downloads\DepthAI\WPy64-3950\python-3.9.5.amd64\lib\subprocess.py", line 528, in run

raise CalledProcessError(retcode, process.args,

subprocess.CalledProcessError: Command '['C:\\Users\\deg6fni\\Downloads\\DepthAI\\venv\\Scripts\\python.exe', '-c', 'from depthai_viewer.install_requirements import download_blobs; download_blobs()']' returned non-zero exit status 1.

Deleting partially created virtual environment: C:\Users\deg6fni\Downloads\DepthAI\venv\lib\site-packages\depthai_viewer\venv-0.2.4

I have tried to install the depthai viewer many of times yet I am unable to do because of these errors. I have installed the requirements prior to this but every time do so, it messes with vs code terminal and it does not allow me to use it Some of the packages uninstall modules/libraries that are needed. Is there a work around for this??

Hi @gdeanrexroth
Make sure the certs are up to date:
pip install --upgrade certifi

try this and see if it fails.

import certifi
import requests

response = requests.get('https://blobconverter.s3.amazonaws.com/7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob', verify=certifi.where())

Thanks,
Jaka

    jakaskerl
    I was able to install the updated certificate but the script that you suggested it did not work. Here is the error log:
    PS S:\DEPT\SVM4\Shared\Crossfunctional_Work\Projects\DepthCameras\LuxonisDepthAI\test_run> pip install --upgrade certifi

    WARNING: Skipping C:\Users\deg6fni\.conda\envs\camera\Lib\site-packages\numpy-2.0.0.dist-info due to invalid metadata entry 'name'

    WARNING: Skipping C:\Users\deg6fni\.conda\envs\camera\Lib\site-packages\numpy-2.0.0.dist-info due to invalid metadata entry 'name'

    Looking in indexes: https://anu9rng:\*\*\*\*@rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/simple

    Requirement already satisfied: certifi in c:\users\deg6fni\.conda\envs\camera\lib\site-packages (2024.6.2)

    Collecting certifi

    Using cached https://rb-artifactory.bosch.com/artifactory/api/pypi/python-virtual/packages/packages/1c/d5/c84e1a17bf61d4df64ca866a1c9a913874b4e9bdc131ec689a0ad013fb36/certifi-2024.7.4-py3-none-any.whl (162 kB)

    WARNING: Skipping C:\Users\deg6fni\.conda\envs\camera\Lib\site-packages\numpy-2.0.0.dist-info due to invalid metadata entry 'name'

    Installing collected packages: certifi

    Attempting uninstall: certifi

    Found existing installation: certifi 2024.6.2
    
    Uninstalling certifi-2024.6.2:
    
      Successfully uninstalled certifi-2024.6.2

    Successfully installed certifi-2024.7.4

    PS S:\DEPT\SVM4\Shared\Crossfunctional_Work\Projects\DepthCameras\LuxonisDepthAI\test_run> python certfi.py

    Traceback (most recent call last):

    File "C:\Users\deg6fni\AppData\Roaming\Python\Python311\site-packages\urllib3\connectionpool.py", line 712, in urlopen

    self._prepare_proxy(conn)

    File "C:\Users\deg6fni\AppData\Roaming\Python\Python311\site-packages\urllib3\connectionpool.py", line 1014, in _prepare_proxy

    conn.connect()

    File "C:\Users\deg6fni\AppData\Roaming\Python\Python311\site-packages\urllib3\connection.py", line 419, in connect

    self.sock = ssl_wrap_socket(
    
                ^^^^^^^^^^^^^^^^

    File "C:\Users\deg6fni\AppData\Roaming\Python\Python311\site-packages\urllib3\util\ssl_.py", line 449, in ssl_wrap_socket

    ssl_sock = _ssl_wrap_socket_impl(
    
               ^^^^^^^^^^^^^^^^^^^^^^

    File "C:\Users\deg6fni\AppData\Roaming\Python\Python311\site-packages\urllib3\util\ssl_.py", line 493, in _ssl_wrap_socket_impl

    return ssl_context.wrap_socket(sock, server_hostname=server_hostname)
    
           ^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^

    File "C:\Users\deg6fni\.conda\envs\camera\Lib\ssl.py", line 517, in wrap_socket

    return self.sslsocket_class._create(
    
           ^^^^^^^^^^^^^^^^^^^^^^^^^^^^^

    File "C:\Users\deg6fni\.conda\envs\camera\Lib\ssl.py", line 1104, in _create

    self.do_handshake()

    File "C:\Users\deg6fni\.conda\envs\camera\Lib\ssl.py", line 1382, in do_handshake

    self._sslobj.do_handshake()

    ssl.SSLCertVerificationError: [SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1006)

    During handling of the above exception, another exception occurred:

    Traceback (most recent call last):

    File "C:\Users\deg6fni\.conda\envs\camera\Lib\site-packages\requests\adapters.py", line 439, in send

    resp = conn.urlopen(
    
           ^^^^^^^^^^^^^

    File "C:\Users\deg6fni\AppData\Roaming\Python\Python311\site-packages\urllib3\connectionpool.py", line 801, in urlopen

    retries = retries.increment(
    
              ^^^^^^^^^^^^^^^^^^

    File "C:\Users\deg6fni\AppData\Roaming\Python\Python311\site-packages\urllib3\util\retry.py", line 594, in increment

    raise MaxRetryError(_pool, url, error or ResponseError(cause))

    urllib3.exceptions.MaxRetryError: HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9

    During handling of the above exception, another exception occurred:

    Traceback (most recent call last):

    File "S:\DEPT\SVM4\Shared\Crossfunctional_Work\Projects\DepthCameras\LuxonisDepthAI\test_run\certfi.py", line 4, in <module>

               ^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^

    File "C:\Users\deg6fni\.conda\envs\camera\Lib\site-packages\requests\api.py", line 76, in get

    return request('get', url, params=params, \*\*kwargs)
    
           ^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^

    File "C:\Users\deg6fni\.conda\envs\camera\Lib\site-packages\requests\api.py", line 61, in request

    return session.request(method=method, url=url, \*\*kwargs)
    
           ^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^

    File "C:\Users\deg6fni\.conda\envs\camera\Lib\site-packages\requests\sessions.py", line 542, in request

    resp = self.send(prep, \*\*send_kwargs)
    
           ^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^

    File "C:\Users\deg6fni\.conda\envs\camera\Lib\site-packages\requests\sessions.py", line 655, in send

    r = adapter.send(request, \*\*kwargs)
    
        ^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^

    File "C:\Users\deg6fni\.conda\envs\camera\Lib\site-packages\requests\adapters.py", line 514, in send

    raise SSLError(e, request=request)

    requests.exceptions.SSLError: HTTPSConnectionPool(host='blobconverter.s3.amazonaws.com', port=443): Max retries exceeded with url: /7c076c5be9bb2ceebac46bd7f0b4ad0904b9bc1e11483f94ed9efe16d0d8413d.blob (Caused by SSLError(SSLCertVerificationError(1, '[SSL: CERTIFICATE_VERIFY_FAILED] certificate verify failed: unable to get local issuer certificate (_ssl.c:1006)')))

    Hi @gdeanrexroth
    Can you try exporting the proxy and retrying?

    export HTTP_PROXY=http://proxy.yourdomain.com:port
    export HTTPS_PROXY=https://proxy.yourdomain.com:port

    Thanks,
    Jaka