Hi,
I'm evaluating the OAK-FFC-IMX378 module (3 of them connected to an OAK-FFC-6P).
It looks like the autofocus is not detected at all:
Connected cameras: [{socket: CAM_B, sensorName: IMX412, width: 4056, height: 3040, orientation: AUTO, supportedTypes: [COLOR], hasAutofocus: 0, hasAutofocusIC: 0, name: CAM-SA}, {socket: VERTICAL/CAM_D, sensorName: IMX412, width: 4056, height: 3040, orientation: AUTO, supportedTypes: [COLOR], hasAutofocus: 0, hasAutofocusIC: 0, name: CAM-D}, {socket: CAM_F, sensorName: IMX412, width: 4056, height: 3040, orientation: AUTO, supportedTypes: [COLOR], hasAutofocus: 0, hasAutofocusIC: 0, name: CAM-F}]
-socket CAM_B : IMX412 4056 x 3040 focus:fixed - COLOR
-socket CAM_D : IMX412 4056 x 3040 focus:fixed - COLOR
-socket CAM_F : IMX412 4056 x 3040 focus:fixed - COLOR
Is there any additional steps I should take? I could not find anything in the documentation.
Thanks,
Martino