Hello everyone.
I am currently running a code on an Intel NUC device that works 20% of the time, but fails 80% of the time without warning. I based this code on: Gen 2 multiple devices
Hardware
- Intel NUC
- 2 Luxonis cameras
- Connected via USB
- Powerbrick plugged
Code
Here is the code I use to instantiate a pipeline:
def getPipeline(device_type):
# Start defining a pipeline
pipeline = dai.Pipeline()
# Define a source - color camera
cam_rgb = pipeline.createColorCamera()
cam_rgb.setPreviewSize(1920, 1080)
cam_rgb.setBoardSocket(dai.CameraBoardSocket.RGB)
cam_rgb.setResolution(dai.ColorCameraProperties.SensorResolution.THE_1080_P)
cam_rgb.setInterleaved(False)
# Create output
xout_rgb = pipeline.createXLinkOut()
xout_rgb.setStreamName("rgb")
cam_rgb.preview.link(xout_rgb.input)
return pipeline
I use the following code to find which cameras are connected, and then attempt to connect to them. Note I have added a retry block. Since we also kept on getting could not write to stream errors.
device_infos = dai.Device.getAllAvailableDevices()
if len(device_infos) < 2:
print("Not enough devices found, re-running to get all devices... (Required is 2 cameras)")
while len(device_infos) < 2:
device_infos = dai.Device.getAllAvailableDevices()
else:
print("Found", len(device_infos), "devices:")
# print out devices
for device_info in device_infos:
print("\t" + device_info.getMxId())
for device_info in device_infos:
print("=== Connecting to " + device_info.getMxId())
openvino_version = dai.OpenVINO.Version.VERSION_2021_4
usb2_mode = False
device = None # instantiate device variable
# Attempt to instantiate the device
for i in range(0,10):
try:
device = stack.enter_context(dai.Device(openvino_version, device_info, usb2_mode))
break
except Exception as e:
print(e)
print("Retrying...")
continue
else:
print("Maximum retries exceeded.")
continue
mxid = device.getMxId()
cameras = device.getConnectedCameras()
usb_speed = device.getUsbSpeed()
print(" Connected!")
print(" >>> MXID:", mxid)
print(" >>> Cameras:", *[c.name for c in cameras])
print(" >>> USB speed:", usb_speed.name)
device_type = "unknown"
if len(cameras) == 1: device_type = "OAK-1"
elif len(cameras) == 3: device_type = "OAK-D"
# If USB speed is UNKNOWN, assume it's a POE device
if usb_speed == dai.UsbSpeed.UNKNOWN: device_type += "-POE"
# Get a customized pipeline based on identified device type
pipeline = getPipeline(device_type)
print(" >>> Loading pipeline for:", device_type)
device.startPipeline(pipeline)
# Output queue will be used to get the rgb frames from the output defined above
q_rgb = device.getOutputQueue(name="rgb", maxSize=4, blocking=False)
stream_name = str(device_info.getMxId()).replace(".", "_") + "-" + device_type + ".jpeg"
q_rgb_list.append((q_rgb, stream_name))
Here is the code that constantly loops to get images every second or so.
while True:
for q_rgb, stream_name in q_rgb_list:
in_rgb = q_rgb.tryGet()
if in_rgb is not None:
cv2.imwrite(stream_name, in_rgb.getCvFrame())
print(stream_name + " image saved!")
time.sleep(5)
## some codes for uploading to Azure Storage
time.sleep(60)
Errors
The errors start happening when and after the code attempts to instantiate the pipeline in the device = getPipeline( line. They usually happen when attempting to connect to the 2nd device. But they can also happen suddenly within the while True loop. The errors are sudden, and tend to be different every time:
These exceptions could be caught by an except statement, and will not stop the retry loop:
Couldn't write data to stream: '__rpc_main' (X_LINK_ERROR)
These exceptions could NOT be addressed by the try-except statements, and will immediately terminate the program:
*** stack smashing detected ***: terminated
Segmentation fault
Segmentation fault (Address not mapped to object[(nil)])
Aborted
Aborted (Signal sent by tkill() 385200 0)
We hope you could help us in troubleshooting these. Thank you very much.