jakaskerl
I ran the script rgb_full_resolution_saver.py (pressing the 'c' key every ~3 seconds) and this was my terminal output:
Sent 'still' event to the camera!
Image saved to rgb_data/1711369794197.jpeg
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Image saved to rgb_data/1711369798283.jpeg
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Image saved to rgb_data/1711369805438.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711369810110.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711369812938.jpeg
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Image saved to rgb_data/1711369818693.jpeg
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Image saved to rgb_data/1711369824857.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711369828121.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711369831111.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711369834415.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711369837716.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711369840878.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711369843993.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711369847139.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711369850681.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711369853915.jpeg
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Image saved to rgb_data/1711369881880.jpeg
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Image saved to rgb_data/1711369888920.jpeg
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Image saved to rgb_data/1711369896073.jpeg
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Image saved to rgb_data/1711369903205.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711369906603.jpeg
As you can see, I sometimes have to press the key 3 times before it actually gets the still image. I get the same terminal output even when I simply get the data from the queue and don't save it, so the issue is not related to saving a file.
I also tried the same script with my OAK-1 camera, pressing the 'c' key every 5 seconds. Here is the terminal output:
Sent to the camera!
Image saved to rgb_data/1711372653144.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711372658053.jpeg
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Image saved to rgb_data/1711372667892.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711372672961.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711372677976.jpeg
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Image saved to rgb_data/1711372688198.jpeg
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Image saved to rgb_data/1711372698336.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711372703124.jpeg
Sent 'still' event to the camera!
Sent 'still' event to the camera!
Image saved to rgb_data/1711372713125.jpeg
Sent 'still' event to the camera!
Image saved to rgb_data/1711372718219.jpeg
Here is my output after running the script on my OAK-1 with the DEPTHAI_DEBUG=1 env variable:
[2024-03-25 09:55:35.303] [depthai] [info] DEPTHAI_DEBUG enabled, lowered DEPTHAI_LEVEL to 'debug'
[2024-03-25 09:55:35.305] [depthai] [debug] Python bindings - version: 2.24.0.0 from 2023-12-13 15:38:19 +0100 build: 2023-12-13 23:42:48 +0000
[2024-03-25 09:55:35.306] [depthai] [debug] Library information - version: 2.24.0, commit: 6628488ef8956f73f1c7bf4c8f1da218ad327a6f from 2023-12-13 14:45:09 +0100, build: 2023-12-13 23:42:38 +0000, libusb enabled: true
[2024-03-25 09:55:35.322] [depthai] [debug] Initialize - finished
[2024-03-25 09:55:35.459] [depthai] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.26.tar.xz' open: 3ms, archive read: 148ms
[2024-03-25 09:55:35.907] [host] [debug] Device - OpenVINO version: universal
[19443010F1B9281300] [2.9] [1711374935.908] [host] [debug] Device - BoardConfig: {"camera":[],"emmc":null,"gpio":[],"imu":null,"logDevicePrints":true,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"manufacturer":"","maxSpeed":4,"pid":63035,"productName":"","vid":999},"usb3PhyInternalClock":null,"uvc":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 12 b9 07 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 bd 00 bd 00 b9 02 00 01 ba 00 be be bb 00 bb
0020: 00 be be be be be be 01 00 bb 00 be be
[2024-03-25 09:55:36.059] [depthai] [debug] Resources - Archive 'depthai-device-fwp-a95f582a61ec9bdbd0f72dec84822455872ffaf7.tar.xz' open: 3ms, archive read: 748ms
[2024-03-25 09:55:37.292] [depthai] [debug] Searching for booted device: DeviceInfo(name=2.9, mxid=19443010F1B9281300, X_LINK_BOOTED, X_LINK_USB_VSC, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[19443010F1B9281300] [2.9] [0.778] [system] [warning] PRINT:LeonCss: [OK]: INIT_NOC: noc probes timer create
[OK]: INIT_NOC: noc probes timer start
[OK]: INIT_NOC: ddr bandwith profiling!
BootloaderConfig.options1 checksum doesn't match. Is: 0x10304419 should be: 0x607F3BC1
GPIO boot mode 0x16, interface USBD
Setting aons(0..4) back to boot from flash (offset = 0)
====ENABLE WATCHDOG====1
initial keepalive, countdown: 10
PLL0: 700000 AUX_IO0: 24000 AUX_IO1: 24000 MCFG: 24000 MECFG: 24000
Board init ret 3
DepthAI Firmware - version: a95f582a61ec9bdbd0f72dec84822455872ffaf7
eeprom configuration version: 55AA0007
Reading VERSION 7 --- ->
eeprom configuration load from user area, status: 0
Reading VERSION 7 --- ->
Didn't find any boards matching the eeprom data
Board options: 00000000
--> brdInit ...
brdInitAuxDevices: Error: SC = 27: io_initialize expander_cam_gpios_1 [OK]
spi_N25Q_init: Flash JEDEC ID: ff ff ff
Invalid Flash JEDEC ID... No NOR available
Could not register the spi device
inited hal ---
def: 53 46 45 34 10 06 08 34 10 53 14 45 46 08 06
val: 53 46 45 34 10 06 08 34 10 53 14 45 46 08 06
Opening bus for IR driver: 1
Failed to probe IR driver LM3644
Opening bus for IR driver: 2
Failed to probe IR driver LM3644
Opening bus for IR driver: 3
Failed to probe IR driver LM3644
Closing EEPROm!
MyriaX board configuration
pll0 frequency: 700000, ref0 frequency: 24000
Is booted from flash by bootloader: 0
Networking not available...
=== Enumerating on socket: Cam_A / RGB / Center
skipped OV7251
skipped AR0234
skipped S5K33D
>> Registered camera A12N02A (imx378) as /dev/Camera_0
camera socket: 0, name: color
config - w: 1920, h: 1080, type: COLOR
config - w: 3840, h: 2160, type: COLOR
config - w: 4056, h: 3040, type: COLOR
config - w: 1352, h: 1012, type: COLOR
config - w: 2024, h: 1520, type: COLOR
Adding socket 0: cam 2. Sen name: IMX378
=== Enumerating on socket: Cam_B / Left
skipped IMX214
skipped AR0234
skipped S5K33D
skipped IMX378
skipped IMX296
skipped IMX462
skipped IMX283
skipped OV5645
=== Enumerating on socket: Cam_C / Right
skipped IMX214
skipped AR0234
skipped S5K33D
skipped IMX378
skipped IMX296
skipped IMX462
skipped IMX283
skipped OV5645
Didn't find any boards matching the eeprom data
Initializing XLink...
UsbPumpVscAppI_Event: 5 VSC2_EVENT_ATTACH
UsbPumpVscAppI_Event: 4 VSC2_EVENT_RESET
UsbPumpVscAppI_Event: 0 VSC2_EVENT_INTERFACE_UP
Done!
Usb connection speed: Super - USB 3.0
Temperature: Driver registered.
[19443010F1B9281300] [2.9] [0.782] [system] [info] Memory Usage - DDR: 0.12 / 333.46 MiB, CMX: 2.04 / 2.50 MiB, LeonOS Heap: 7.50 / 82.56 MiB, LeonRT Heap: 2.89 / 40.68 MiB / NOC ddr: 25 MB/s
[19443010F1B9281300] [2.9] [0.782] [system] [info] Temperatures - Average: 39.46C, CSS: 40.51C, MSS 38.65C, UPA: 38.88C, DSS: 39.81C
[19443010F1B9281300] [2.9] [0.782] [system] [info] Cpu Usage - LeonOS 53.98%, LeonRT: 1.73%
[19443010F1B9281300] [2.9] [0.789] [system] [warning] PRINT:LeonCss: Temperature: Initialized driver.
Temperature: Sensor opened: CSS.
Temperature: Sensor opened: MSS.
Temperature: Sensor opened: UPA.
Temperature: Sensor opened: DSS.
I: [Timesync] [ 2521432] [XLin] startSync:186 Timesync | Callback not set
initial keepalive, countdown: 9
[19443010F1B9281300] [2.9] [1711374938.094] [host] [debug] Schema dump: {"connections":[{"node1Id":0,"node1Output":"video","node1OutputGroup":"","node2Id":1,"node2Input":"in","node2InputGroup":""},{"node1Id":2,"node1Output":"out","node1OutputGroup":"","node2Id":0,"node2Input":"inputControl","node2InputGroup":""},{"node1Id":0,"node1Output":"still","node1OutputGroup":"","node2Id":3,"node2Input":"in","node2InputGroup":""},{"node1Id":3,"node1Output":"bitstream","node1OutputGroup":"","node2Id":4,"node2Input":"in","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":-1},"nodes":[[0,{"id":0,"ioInfo":[[["","inputConfig"],{"blocking":false,"group":"","id":1,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":6,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":7,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":2,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}],[["","video"],{"blocking":false,"group":"","id":3,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":4,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":5,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":8,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}]],"name":"ColorCamera","properties":[185,26,185,30,0,3,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,0,0,189,0,255,0,1,0,129,44,1,129,44,1,255,255,255,255,1,136,0,0,240,65,0,136,0,0,128,191,136,0,0,128,191,1,185,4,0,0,0,0,3,3,4,4,4,190]}],[1,{"id":1,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":9,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,3,114,103,98,0]}],[2,{"id":2,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":10,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"XLinkIn","properties":[185,3,189,7,99,111,110,116,114,111,108,130,0,0,80,0,8]}],[3,{"id":3,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":11,"name":"in","queueSize":4,"type":3,"waitForMessage":true}],[["","bitstream"],{"blocking":false,"group":"","id":12,"name":"bitstream","queueSize":8,"type":0,"waitForMessage":false}],[["","out"],{"blocking":false,"group":"","id":13,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"VideoEncoder","properties":[185,11,0,30,0,0,0,0,4,95,0,0,136,0,0,128,63]}],[4,{"id":4,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":14,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,5,115,116,105,108,108,0]}]]}
[19443010F1B9281300] [2.9] [1711374938.097] [host] [debug] Asset map dump: {"map":{}}
[19443010F1B9281300] [2.9] [0.818] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '18432'B, DMA buffer size: '16384'B
[19443010F1B9281300] [2.9] [0.855] [system] [warning] PRINT:LeonCss: XLinkIn | Created plgPool as shared: 1
[19443010F1B9281300] [2.9] [0.855] [system] [warning] PRINT:LeonMss: sippPalThreadCreate: Thread /SIPP created
Initing ImgPreproc system!
Pre-proc Enc mem used: 138240 bytes. Available: 366080
[19443010F1B9281300] [2.9] [0.853] [system] [info] ImageManip internal buffer size '366080'B, shave buffer size '34816'B
[19443010F1B9281300] [2.9] [0.853] [system] [info] ColorCamera allocated resources: no shaves; cmx slices: [10-15]
ImageManip allocated resources: shaves: [15-15] no cmx slices.
[19443010F1B9281300] [2.9] [0.866] [system] [warning] PRINT:LeonCss: [1900-01-00 00:00:00.859] [info] Time taken to build the pipeline: 42ms
== FSYNC enabled for cam mask 0x0
CAM ID: 0, width: 3840, height: 2160, orientation: 3
getDefaultDtp: camType:2, color:1, orientation:3
DTP: ext_dtp_database
Loaded DTP, handle 0x841f7228
== SW-SYNC: 0, cam mask 0x1
!!! Master Slave config is: single_master_slave !!!
Starting camera 0, server 0x841f7228
[E] app_guzzi_command_callback():173: command->id:1
[E] app_guzzi_command_callback():193: command "1 0" sent
[19443010F1B9281300] [2.9] [0.867] [system] [warning] PRINT:LeonMss: LRT - build pipeline call
[19443010F1B9281300] [2.9] [0.877] [system] [warning] PRINT:LeonCss: [E] iq_debug_create():161: iq_debug address 0x8835e440
[E] hai_cm_driver_load_dtp():852: Features for camera A12N02A (imx378) are received
[E] set_dtp_ids():396: //VIV HAL: Undefined VCM DTP ID 0
[E] set_dtp_ids():405: //VIV HAL: Undefined NVM DTP ID 0
[E] set_dtp_ids():414: //VIV HAL: Undefined lights DTP ID 0
[E] camera_control_start():360: Camera_id = 0 started.
[19443010F1B9281300] [2.9] [0.888] [system] [warning] PRINT:LeonCss: ============================ Configuring IMX378 with mode 0
[19443010F1B9281300] [2.9] [0.899] [system] [warning] PRINT:LeonCss: ========== IMX378 /dev/i2c.Camera_0_sen, FSIN enable 0, output 0
[E] vpipe_conv_config():1465: Exit Ok
[E] callback():133: Camera CB START_DONE event.
[19443010F1B9281300] [2.9] [0.910] [system] [warning] PRINT:LeonCss: inc_camera_process set exposure and gain
AF_TRIGGER on camera 0
[E] app_guzzi_command_callback():173: command->id:5
[E] camera_control_focus_trigger():604: Focus trigger succeeded camera_id = 0.
[E] app_guzzi_command_callback():218: command "5 0" sent
Starting Guzzi command handling loop...
[19443010F1B9281300] [2.9] [0.911] [system] [warning] PRINT:LeonMss: MIPI DPHY 4 error, stat 0x30
[19443010F1B9281300] [2.9] [0.965] [system] [warning] PRINT:LeonMss: finished sippPrePrepareLinesFreeRT
[19443010F1B9281300] [2.9] [0.983] [XLinkOut(1)] [info] Increasing 'rgb' stream size from 5242880B to 12492800B
[19443010F1B9281300] [2.9] [1.783] [system] [info] Memory Usage - DDR: 201.38 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.70 / 40.68 MiB / NOC ddr: 1065 MB/s
[19443010F1B9281300] [2.9] [1.783] [system] [info] Temperatures - Average: 41.20C, CSS: 42.35C, MSS 40.97C, UPA: 40.51C, DSS: 40.97C
[19443010F1B9281300] [2.9] [1.783] [system] [info] Cpu Usage - LeonOS 40.51%, LeonRT: 11.22%
[19443010F1B9281300] [2.9] [2.784] [system] [info] Memory Usage - DDR: 201.38 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.70 / 40.68 MiB / NOC ddr: 1499 MB/s
[19443010F1B9281300] [2.9] [2.784] [system] [info] Temperatures - Average: 41.89C, CSS: 43.50C, MSS 41.66C, UPA: 40.97C, DSS: 41.43C
[19443010F1B9281300] [2.9] [2.784] [system] [info] Cpu Usage - LeonOS 40.51%, LeonRT: 7.02%
[19443010F1B9281300] [2.9] [3.786] [system] [info] Memory Usage - DDR: 201.38 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.70 / 40.68 MiB / NOC ddr: 1524 MB/s
[19443010F1B9281300] [2.9] [3.786] [system] [info] Temperatures - Average: 42.12C, CSS: 43.73C, MSS 41.66C, UPA: 41.20C, DSS: 41.89C
[19443010F1B9281300] [2.9] [3.786] [system] [info] Cpu Usage - LeonOS 41.07%, LeonRT: 6.16%
[19443010F1B9281300] [2.9] [4.788] [system] [info] Memory Usage - DDR: 201.38 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.70 / 40.68 MiB / NOC ddr: 1510 MB/s
[19443010F1B9281300] [2.9] [4.788] [system] [info] Temperatures - Average: 42.12C, CSS: 43.27C, MSS 41.89C, UPA: 41.66C, DSS: 41.66C
[19443010F1B9281300] [2.9] [4.788] [system] [info] Cpu Usage - LeonOS 40.80%, LeonRT: 6.33%
[19443010F1B9281300] [2.9] [5.789] [system] [info] Memory Usage - DDR: 201.38 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.70 / 40.68 MiB / NOC ddr: 1481 MB/s
[19443010F1B9281300] [2.9] [5.789] [system] [info] Temperatures - Average: 42.12C, CSS: 43.96C, MSS 41.89C, UPA: 41.20C, DSS: 41.43C
[19443010F1B9281300] [2.9] [5.789] [system] [info] Cpu Usage - LeonOS 40.62%, LeonRT: 6.50%
[19443010F1B9281300] [2.9] [6.790] [system] [info] Memory Usage - DDR: 201.38 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.70 / 40.68 MiB / NOC ddr: 1522 MB/s
[19443010F1B9281300] [2.9] [6.790] [system] [info] Temperatures - Average: 41.84C, CSS: 43.04C, MSS 41.43C, UPA: 41.20C, DSS: 41.66C
[19443010F1B9281300] [2.9] [6.790] [system] [info] Cpu Usage - LeonOS 40.80%, LeonRT: 6.50%
[19443010F1B9281300] [2.9] [7.791] [system] [info] Memory Usage - DDR: 201.38 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.70 / 40.68 MiB / NOC ddr: 1512 MB/s
[19443010F1B9281300] [2.9] [7.791] [system] [info] Temperatures - Average: 42.18C, CSS: 43.73C, MSS 41.66C, UPA: 40.97C, DSS: 42.35C
[19443010F1B9281300] [2.9] [7.791] [system] [info] Cpu Usage - LeonOS 39.24%, LeonRT: 5.82%
[19443010F1B9281300] [2.9] [8.792] [system] [info] Memory Usage - DDR: 201.38 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.70 / 40.68 MiB / NOC ddr: 1487 MB/s
[19443010F1B9281300] [2.9] [8.792] [system] [info] Temperatures - Average: 42.12C, CSS: 43.27C, MSS 42.12C, UPA: 40.97C, DSS: 42.12C
[19443010F1B9281300] [2.9] [8.792] [system] [info] Cpu Usage - LeonOS 40.22%, LeonRT: 6.42%
[19443010F1B9281300] [2.9] [9.793] [system] [info] Memory Usage - DDR: 201.38 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.70 / 40.68 MiB / NOC ddr: 1488 MB/s
[19443010F1B9281300] [2.9] [9.793] [system] [info] Temperatures - Average: 42.29C, CSS: 43.96C, MSS 41.89C, UPA: 41.66C, DSS: 41.66C
[19443010F1B9281300] [2.9] [9.793] [system] [info] Cpu Usage - LeonOS 39.56%, LeonRT: 6.21%
[19443010F1B9281300] [2.9] [10.794] [system] [info] Memory Usage - DDR: 201.38 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.70 / 40.68 MiB / NOC ddr: 1486 MB/s
[19443010F1B9281300] [2.9] [10.794] [system] [info] Temperatures - Average: 41.95C, CSS: 43.04C, MSS 41.20C, UPA: 41.43C, DSS: 42.12C
[19443010F1B9281300] [2.9] [10.794] [system] [info] Cpu Usage - LeonOS 40.58%, LeonRT: 6.44%
[19443010F1B9281300] [2.9] [11.796] [system] [info] Memory Usage - DDR: 201.38 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.70 / 40.68 MiB / NOC ddr: 1492 MB/s
[19443010F1B9281300] [2.9] [11.796] [system] [info] Temperatures - Average: 42.47C, CSS: 43.73C, MSS 42.58C, UPA: 41.66C, DSS: 41.89C
[19443010F1B9281300] [2.9] [11.796] [system] [info] Cpu Usage - LeonOS 41.06%, LeonRT: 6.81%
Sent 'still' event to the camera!
[19443010F1B9281300] [2.9] [12.645] [VideoEncoder(3)] [debug] Bitstream frame size: 12604928, num frames in pool: 4
Image saved to rgb_data/1711374950067.jpeg
[19443010F1B9281300] [2.9] [12.797] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1496 MB/s
[19443010F1B9281300] [2.9] [12.797] [system] [info] Temperatures - Average: 42.87C, CSS: 44.18C, MSS 42.81C, UPA: 42.12C, DSS: 42.35C
[19443010F1B9281300] [2.9] [12.797] [system] [info] Cpu Usage - LeonOS 41.14%, LeonRT: 6.66%
[19443010F1B9281300] [2.9] [13.798] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1516 MB/s
[19443010F1B9281300] [2.9] [13.798] [system] [info] Temperatures - Average: 42.07C, CSS: 43.27C, MSS 41.66C, UPA: 40.97C, DSS: 42.35C
[19443010F1B9281300] [2.9] [13.798] [system] [info] Cpu Usage - LeonOS 41.07%, LeonRT: 6.25%
Sent 'still' event to the camera!
[19443010F1B9281300] [2.9] [14.799] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1490 MB/s
[19443010F1B9281300] [2.9] [14.799] [system] [info] Temperatures - Average: 42.75C, CSS: 43.96C, MSS 43.04C, UPA: 41.66C, DSS: 42.35C
[19443010F1B9281300] [2.9] [14.799] [system] [info] Cpu Usage - LeonOS 40.54%, LeonRT: 6.12%
[19443010F1B9281300] [2.9] [15.800] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1496 MB/s
[19443010F1B9281300] [2.9] [15.800] [system] [info] Temperatures - Average: 41.83C, CSS: 43.27C, MSS 40.74C, UPA: 41.66C, DSS: 41.66C
[19443010F1B9281300] [2.9] [15.800] [system] [info] Cpu Usage - LeonOS 40.81%, LeonRT: 6.34%
[19443010F1B9281300] [2.9] [16.801] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1475 MB/s
[19443010F1B9281300] [2.9] [16.801] [system] [info] Temperatures - Average: 42.52C, CSS: 43.96C, MSS 42.12C, UPA: 41.20C, DSS: 42.81C
[19443010F1B9281300] [2.9] [16.801] [system] [info] Cpu Usage - LeonOS 41.17%, LeonRT: 6.66%
Sent 'still' event to the camera!
Image saved to rgb_data/1711374954634.jpeg
[19443010F1B9281300] [2.9] [17.803] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1559 MB/s
[19443010F1B9281300] [2.9] [17.803] [system] [info] Temperatures - Average: 42.64C, CSS: 43.96C, MSS 42.12C, UPA: 42.12C, DSS: 42.35C
[19443010F1B9281300] [2.9] [17.803] [system] [info] Cpu Usage - LeonOS 41.59%, LeonRT: 7.11%
[19443010F1B9281300] [2.9] [18.804] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1514 MB/s
[19443010F1B9281300] [2.9] [18.804] [system] [info] Temperatures - Average: 42.52C, CSS: 44.18C, MSS 42.12C, UPA: 40.97C, DSS: 42.81C
[19443010F1B9281300] [2.9] [18.804] [system] [info] Cpu Usage - LeonOS 41.42%, LeonRT: 6.55%
Sent 'still' event to the camera!
Image saved to rgb_data/1711374956824.jpeg
[19443010F1B9281300] [2.9] [19.806] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1548 MB/s
[19443010F1B9281300] [2.9] [19.806] [system] [info] Temperatures - Average: 42.75C, CSS: 43.96C, MSS 43.50C, UPA: 41.43C, DSS: 42.12C
[19443010F1B9281300] [2.9] [19.806] [system] [info] Cpu Usage - LeonOS 41.58%, LeonRT: 6.76%
[19443010F1B9281300] [2.9] [20.807] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1498 MB/s
[19443010F1B9281300] [2.9] [20.807] [system] [info] Temperatures - Average: 42.93C, CSS: 43.96C, MSS 42.81C, UPA: 42.12C, DSS: 42.81C
[19443010F1B9281300] [2.9] [20.807] [system] [info] Cpu Usage - LeonOS 41.46%, LeonRT: 6.45%
Sent 'still' event to the camera!
Image saved to rgb_data/1711374958913.jpeg
[19443010F1B9281300] [2.9] [21.808] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1539 MB/s
[19443010F1B9281300] [2.9] [21.808] [system] [info] Temperatures - Average: 42.58C, CSS: 43.27C, MSS 42.58C, UPA: 42.35C, DSS: 42.12C
[19443010F1B9281300] [2.9] [21.808] [system] [info] Cpu Usage - LeonOS 40.82%, LeonRT: 6.17%
[19443010F1B9281300] [2.9] [22.809] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1496 MB/s
[19443010F1B9281300] [2.9] [22.809] [system] [info] Temperatures - Average: 42.07C, CSS: 43.27C, MSS 41.43C, UPA: 41.20C, DSS: 42.35C
[19443010F1B9281300] [2.9] [22.809] [system] [info] Cpu Usage - LeonOS 40.86%, LeonRT: 6.55%
[19443010F1B9281300] [2.9] [23.810] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1471 MB/s
[19443010F1B9281300] [2.9] [23.810] [system] [info] Temperatures - Average: 42.93C, CSS: 43.73C, MSS 42.58C, UPA: 42.58C, DSS: 42.81C
[19443010F1B9281300] [2.9] [23.810] [system] [info] Cpu Usage - LeonOS 41.15%, LeonRT: 6.46%
Sent 'still' event to the camera!
Image saved to rgb_data/1711374961751.jpeg
[19443010F1B9281300] [2.9] [24.811] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1554 MB/s
[19443010F1B9281300] [2.9] [24.811] [system] [info] Temperatures - Average: 42.70C, CSS: 44.18C, MSS 42.35C, UPA: 41.66C, DSS: 42.58C
[19443010F1B9281300] [2.9] [24.811] [system] [info] Cpu Usage - LeonOS 40.28%, LeonRT: 5.92%
[19443010F1B9281300] [2.9] [25.813] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1477 MB/s
[19443010F1B9281300] [2.9] [25.813] [system] [info] Temperatures - Average: 43.27C, CSS: 43.96C, MSS 43.73C, UPA: 42.81C, DSS: 42.58C
[19443010F1B9281300] [2.9] [25.813] [system] [info] Cpu Usage - LeonOS 40.32%, LeonRT: 6.50%
Sent 'still' event to the camera!
[19443010F1B9281300] [2.9] [26.814] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1474 MB/s
[19443010F1B9281300] [2.9] [26.814] [system] [info] Temperatures - Average: 42.81C, CSS: 43.96C, MSS 43.04C, UPA: 41.66C, DSS: 42.58C
[19443010F1B9281300] [2.9] [26.814] [system] [info] Cpu Usage - LeonOS 40.69%, LeonRT: 6.43%
[19443010F1B9281300] [2.9] [27.815] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1483 MB/s
[19443010F1B9281300] [2.9] [27.815] [system] [info] Temperatures - Average: 42.75C, CSS: 44.64C, MSS 42.35C, UPA: 41.66C, DSS: 42.35C
[19443010F1B9281300] [2.9] [27.815] [system] [info] Cpu Usage - LeonOS 40.87%, LeonRT: 6.70%
[19443010F1B9281300] [2.9] [28.817] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1494 MB/s
[19443010F1B9281300] [2.9] [28.817] [system] [info] Temperatures - Average: 42.70C, CSS: 44.41C, MSS 42.81C, UPA: 41.89C, DSS: 41.66C
[19443010F1B9281300] [2.9] [28.817] [system] [info] Cpu Usage - LeonOS 40.66%, LeonRT: 6.45%
Sent 'still' event to the camera!
Image saved to rgb_data/1711374966586.jpeg
[19443010F1B9281300] [2.9] [29.818] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1513 MB/s
[19443010F1B9281300] [2.9] [29.818] [system] [info] Temperatures - Average: 42.47C, CSS: 44.41C, MSS 42.12C, UPA: 41.43C, DSS: 41.89C
[19443010F1B9281300] [2.9] [29.818] [system] [info] Cpu Usage - LeonOS 40.68%, LeonRT: 6.54%
[19443010F1B9281300] [2.9] [30.819] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1491 MB/s
[19443010F1B9281300] [2.9] [30.819] [system] [info] Temperatures - Average: 42.70C, CSS: 44.18C, MSS 42.35C, UPA: 41.66C, DSS: 42.58C
[19443010F1B9281300] [2.9] [30.819] [system] [info] Cpu Usage - LeonOS 40.80%, LeonRT: 6.31%
Sent 'still' event to the camera!
[19443010F1B9281300] [2.9] [31.821] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1495 MB/s
[19443010F1B9281300] [2.9] [31.821] [system] [info] Temperatures - Average: 42.58C, CSS: 43.73C, MSS 42.81C, UPA: 41.89C, DSS: 41.89C
[19443010F1B9281300] [2.9] [31.821] [system] [info] Cpu Usage - LeonOS 40.33%, LeonRT: 5.94%
Image saved to rgb_data/1711374969329.jpeg
[19443010F1B9281300] [2.9] [32.822] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1516 MB/s
[19443010F1B9281300] [2.9] [32.822] [system] [info] Temperatures - Average: 42.70C, CSS: 43.73C, MSS 43.04C, UPA: 41.66C, DSS: 42.35C
[19443010F1B9281300] [2.9] [32.822] [system] [info] Cpu Usage - LeonOS 40.87%, LeonRT: 5.90%
[19443010F1B9281300] [2.9] [33.823] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1497 MB/s
[19443010F1B9281300] [2.9] [33.823] [system] [info] Temperatures - Average: 43.16C, CSS: 44.64C, MSS 42.81C, UPA: 42.58C, DSS: 42.58C
[19443010F1B9281300] [2.9] [33.823] [system] [info] Cpu Usage - LeonOS 41.39%, LeonRT: 7.17%
[19443010F1B9281300] [2.9] [34.824] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1494 MB/s
[19443010F1B9281300] [2.9] [34.824] [system] [info] Temperatures - Average: 43.10C, CSS: 44.41C, MSS 43.73C, UPA: 42.35C, DSS: 41.89C
[19443010F1B9281300] [2.9] [34.824] [system] [info] Cpu Usage - LeonOS 40.46%, LeonRT: 6.26%
Sent 'still' event to the camera!
Image saved to rgb_data/1711374972911.jpeg
[19443010F1B9281300] [2.9] [35.825] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1517 MB/s
[19443010F1B9281300] [2.9] [35.825] [system] [info] Temperatures - Average: 43.04C, CSS: 44.87C, MSS 41.89C, UPA: 41.89C, DSS: 43.50C
[19443010F1B9281300] [2.9] [35.825] [system] [info] Cpu Usage - LeonOS 40.55%, LeonRT: 6.05%
[19443010F1B9281300] [2.9] [36.827] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1496 MB/s
[19443010F1B9281300] [2.9] [36.827] [system] [info] Temperatures - Average: 43.10C, CSS: 44.64C, MSS 42.58C, UPA: 42.12C, DSS: 43.04C
[19443010F1B9281300] [2.9] [36.827] [system] [info] Cpu Usage - LeonOS 40.48%, LeonRT: 6.07%
[19443010F1B9281300] [2.9] [37.828] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1498 MB/s
[19443010F1B9281300] [2.9] [37.828] [system] [info] Temperatures - Average: 43.10C, CSS: 44.18C, MSS 43.50C, UPA: 41.66C, DSS: 43.04C
[19443010F1B9281300] [2.9] [37.828] [system] [info] Cpu Usage - LeonOS 40.39%, LeonRT: 6.42%
Sent 'still' event to the camera!
Image saved to rgb_data/1711374975972.jpeg
[19443010F1B9281300] [2.9] [38.830] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1492 MB/s
[19443010F1B9281300] [2.9] [38.830] [system] [info] Temperatures - Average: 43.04C, CSS: 44.18C, MSS 42.12C, UPA: 42.81C, DSS: 43.04C
[19443010F1B9281300] [2.9] [38.830] [system] [info] Cpu Usage - LeonOS 41.25%, LeonRT: 6.72%
[19443010F1B9281300] [2.9] [39.832] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1525 MB/s
[19443010F1B9281300] [2.9] [39.832] [system] [info] Temperatures - Average: 43.67C, CSS: 44.64C, MSS 43.73C, UPA: 42.35C, DSS: 43.96C
[19443010F1B9281300] [2.9] [39.832] [system] [info] Cpu Usage - LeonOS 40.58%, LeonRT: 6.45%
[19443010F1B9281300] [2.9] [40.833] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1469 MB/s
[19443010F1B9281300] [2.9] [40.833] [system] [info] Temperatures - Average: 42.64C, CSS: 44.41C, MSS 42.35C, UPA: 41.66C, DSS: 42.12C
[19443010F1B9281300] [2.9] [40.833] [system] [info] Cpu Usage - LeonOS 41.28%, LeonRT: 6.63%
Sent 'still' event to the camera!
Image saved to rgb_data/1711374978552.jpeg
[19443010F1B9281300] [2.9] [41.834] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1535 MB/s
[19443010F1B9281300] [2.9] [41.834] [system] [info] Temperatures - Average: 42.70C, CSS: 43.96C, MSS 42.12C, UPA: 41.89C, DSS: 42.81C
[19443010F1B9281300] [2.9] [41.834] [system] [info] Cpu Usage - LeonOS 40.74%, LeonRT: 6.39%
[19443010F1B9281300] [2.9] [42.835] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1468 MB/s
[19443010F1B9281300] [2.9] [42.835] [system] [info] Temperatures - Average: 43.44C, CSS: 44.41C, MSS 43.73C, UPA: 41.89C, DSS: 43.73C
[19443010F1B9281300] [2.9] [42.835] [system] [info] Cpu Usage - LeonOS 39.84%, LeonRT: 5.84%
Sent 'still' event to the camera!
Image saved to rgb_data/1711374980961.jpeg
[19443010F1B9281300] [2.9] [43.836] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1521 MB/s
[19443010F1B9281300] [2.9] [43.836] [system] [info] Temperatures - Average: 43.21C, CSS: 44.18C, MSS 43.27C, UPA: 42.58C, DSS: 42.81C
[19443010F1B9281300] [2.9] [43.836] [system] [info] Cpu Usage - LeonOS 41.08%, LeonRT: 6.39%
[19443010F1B9281300] [2.9] [44.837] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1488 MB/s
[19443010F1B9281300] [2.9] [44.837] [system] [info] Temperatures - Average: 42.98C, CSS: 44.41C, MSS 42.81C, UPA: 41.89C, DSS: 42.81C
[19443010F1B9281300] [2.9] [44.837] [system] [info] Cpu Usage - LeonOS 40.47%, LeonRT: 6.12%
[19443010F1B9281300] [2.9] [45.839] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1475 MB/s
[19443010F1B9281300] [2.9] [45.839] [system] [info] Temperatures - Average: 43.04C, CSS: 44.41C, MSS 43.27C, UPA: 41.89C, DSS: 42.58C
[19443010F1B9281300] [2.9] [45.839] [system] [info] Cpu Usage - LeonOS 40.02%, LeonRT: 5.82%
Sent 'still' event to the camera!
[19443010F1B9281300] [2.9] [46.840] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1524 MB/s
[19443010F1B9281300] [2.9] [46.840] [system] [info] Temperatures - Average: 43.16C, CSS: 44.41C, MSS 42.81C, UPA: 42.81C, DSS: 42.58C
[19443010F1B9281300] [2.9] [46.840] [system] [info] Cpu Usage - LeonOS 41.45%, LeonRT: 6.87%
[19443010F1B9281300] [2.9] [47.841] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1476 MB/s
[19443010F1B9281300] [2.9] [47.841] [system] [info] Temperatures - Average: 43.50C, CSS: 45.32C, MSS 43.96C, UPA: 41.89C, DSS: 42.81C
[19443010F1B9281300] [2.9] [47.841] [system] [info] Cpu Usage - LeonOS 40.17%, LeonRT: 6.03%
[19443010F1B9281300] [2.9] [48.842] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1495 MB/s
[19443010F1B9281300] [2.9] [48.842] [system] [info] Temperatures - Average: 43.16C, CSS: 44.41C, MSS 43.27C, UPA: 42.35C, DSS: 42.58C
[19443010F1B9281300] [2.9] [48.842] [system] [info] Cpu Usage - LeonOS 41.13%, LeonRT: 6.58%
Sent 'still' event to the camera!
Image saved to rgb_data/1711374987215.jpeg
[19443010F1B9281300] [2.9] [49.843] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1470 MB/s
[19443010F1B9281300] [2.9] [49.843] [system] [info] Temperatures - Average: 43.61C, CSS: 45.55C, MSS 42.58C, UPA: 42.81C, DSS: 43.50C
[19443010F1B9281300] [2.9] [49.843] [system] [info] Cpu Usage - LeonOS 40.79%, LeonRT: 6.42%
[19443010F1B9281300] [2.9] [50.844] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1536 MB/s
[19443010F1B9281300] [2.9] [50.844] [system] [info] Temperatures - Average: 43.33C, CSS: 45.32C, MSS 42.81C, UPA: 42.12C, DSS: 43.04C
[19443010F1B9281300] [2.9] [50.844] [system] [info] Cpu Usage - LeonOS 40.22%, LeonRT: 5.91%
[19443010F1B9281300] [2.9] [51.845] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1487 MB/s
[19443010F1B9281300] [2.9] [51.845] [system] [info] Temperatures - Average: 43.38C, CSS: 44.41C, MSS 43.27C, UPA: 42.81C, DSS: 43.04C
[19443010F1B9281300] [2.9] [51.845] [system] [info] Cpu Usage - LeonOS 40.52%, LeonRT: 5.97%
Sent 'still' event to the camera!
[19443010F1B9281300] [2.9] [52.846] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1473 MB/s
[19443010F1B9281300] [2.9] [52.846] [system] [info] Temperatures - Average: 43.44C, CSS: 45.09C, MSS 43.04C, UPA: 41.89C, DSS: 43.73C
[19443010F1B9281300] [2.9] [52.846] [system] [info] Cpu Usage - LeonOS 39.83%, LeonRT: 5.88%
[19443010F1B9281300] [2.9] [53.848] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1470 MB/s
[19443010F1B9281300] [2.9] [53.848] [system] [info] Temperatures - Average: 43.38C, CSS: 44.87C, MSS 43.27C, UPA: 41.89C, DSS: 43.50C
[19443010F1B9281300] [2.9] [53.848] [system] [info] Cpu Usage - LeonOS 40.52%, LeonRT: 6.29%
[19443010F1B9281300] [2.9] [54.849] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1505 MB/s
[19443010F1B9281300] [2.9] [54.849] [system] [info] Temperatures - Average: 43.38C, CSS: 44.41C, MSS 42.81C, UPA: 42.81C, DSS: 43.50C
[19443010F1B9281300] [2.9] [54.849] [system] [info] Cpu Usage - LeonOS 40.74%, LeonRT: 6.45%
Sent 'still' event to the camera!
Image saved to rgb_data/1711374993191.jpeg
[19443010F1B9281300] [2.9] [55.850] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1492 MB/s
[19443010F1B9281300] [2.9] [55.850] [system] [info] Temperatures - Average: 43.61C, CSS: 44.64C, MSS 43.50C, UPA: 42.81C, DSS: 43.50C
[19443010F1B9281300] [2.9] [55.850] [system] [info] Cpu Usage - LeonOS 40.58%, LeonRT: 6.48%
[19443010F1B9281300] [2.9] [56.851] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1522 MB/s
[19443010F1B9281300] [2.9] [56.851] [system] [info] Temperatures - Average: 43.73C, CSS: 45.09C, MSS 43.73C, UPA: 42.35C, DSS: 43.73C
[19443010F1B9281300] [2.9] [56.851] [system] [info] Cpu Usage - LeonOS 41.05%, LeonRT: 6.20%
[19443010F1B9281300] [2.9] [57.852] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1499 MB/s
[19443010F1B9281300] [2.9] [57.852] [system] [info] Temperatures - Average: 44.01C, CSS: 45.32C, MSS 43.73C, UPA: 43.27C, DSS: 43.73C
[19443010F1B9281300] [2.9] [57.852] [system] [info] Cpu Usage - LeonOS 40.52%, LeonRT: 6.73%
Sent 'still' event to the camera!
Image saved to rgb_data/1711374995862.jpeg
[19443010F1B9281300] [2.9] [58.853] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1539 MB/s
[19443010F1B9281300] [2.9] [58.853] [system] [info] Temperatures - Average: 43.67C, CSS: 45.77C, MSS 43.04C, UPA: 43.04C, DSS: 42.81C
[19443010F1B9281300] [2.9] [58.853] [system] [info] Cpu Usage - LeonOS 40.09%, LeonRT: 6.01%
[19443010F1B9281300] [2.9] [59.855] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1496 MB/s
[19443010F1B9281300] [2.9] [59.855] [system] [info] Temperatures - Average: 43.78C, CSS: 45.55C, MSS 43.27C, UPA: 42.81C, DSS: 43.50C
[19443010F1B9281300] [2.9] [59.855] [system] [info] Cpu Usage - LeonOS 40.58%, LeonRT: 6.43%
[19443010F1B9281300] [2.9] [60.862] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1495 MB/s
[19443010F1B9281300] [2.9] [60.862] [system] [info] Temperatures - Average: 44.13C, CSS: 45.32C, MSS 44.41C, UPA: 43.27C, DSS: 43.50C
[19443010F1B9281300] [2.9] [60.862] [system] [info] Cpu Usage - LeonOS 40.26%, LeonRT: 5.84%
Sent 'still' event to the camera!
[19443010F1B9281300] [2.9] [61.863] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1481 MB/s
[19443010F1B9281300] [2.9] [61.863] [system] [info] Temperatures - Average: 43.44C, CSS: 44.41C, MSS 43.27C, UPA: 42.81C, DSS: 43.27C
[19443010F1B9281300] [2.9] [61.863] [system] [info] Cpu Usage - LeonOS 41.14%, LeonRT: 6.98%
[19443010F1B9281300] [2.9] [62.864] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1481 MB/s
[19443010F1B9281300] [2.9] [62.864] [system] [info] Temperatures - Average: 43.67C, CSS: 45.09C, MSS 43.50C, UPA: 42.81C, DSS: 43.27C
[19443010F1B9281300] [2.9] [62.864] [system] [info] Cpu Usage - LeonOS 40.07%, LeonRT: 5.98%
[19443010F1B9281300] [2.9] [63.865] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1467 MB/s
[19443010F1B9281300] [2.9] [63.865] [system] [info] Temperatures - Average: 43.78C, CSS: 45.32C, MSS 43.73C, UPA: 42.58C, DSS: 43.50C
[19443010F1B9281300] [2.9] [63.865] [system] [info] Cpu Usage - LeonOS 40.42%, LeonRT: 6.42%
Sent 'still' event to the camera!
Image saved to rgb_data/1711375002013.jpeg
[19443010F1B9281300] [2.9] [64.866] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1525 MB/s
[19443010F1B9281300] [2.9] [64.866] [system] [info] Temperatures - Average: 43.61C, CSS: 44.64C, MSS 43.50C, UPA: 43.04C, DSS: 43.27C
[19443010F1B9281300] [2.9] [64.866] [system] [info] Cpu Usage - LeonOS 41.08%, LeonRT: 6.64%
[19443010F1B9281300] [2.9] [65.868] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1518 MB/s
[19443010F1B9281300] [2.9] [65.868] [system] [info] Temperatures - Average: 43.67C, CSS: 44.87C, MSS 43.27C, UPA: 43.27C, DSS: 43.27C
[19443010F1B9281300] [2.9] [65.868] [system] [info] Cpu Usage - LeonOS 39.98%, LeonRT: 6.07%
[19443010F1B9281300] [2.9] [66.874] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1475 MB/s
[19443010F1B9281300] [2.9] [66.874] [system] [info] Temperatures - Average: 44.24C, CSS: 45.77C, MSS 43.96C, UPA: 42.81C, DSS: 44.41C
[19443010F1B9281300] [2.9] [66.874] [system] [info] Cpu Usage - LeonOS 40.02%, LeonRT: 6.17%
[19443010F1B9281300] [2.9] [1711375004.944] [host] [debug] Device about to be closed...
[19443010F1B9281300] [2.9] [1711375005.199] [host] [debug] Shutdown OK
[2024-03-25 09:56:45.203] [depthai] [debug] DataOutputQueue (rgb) closed
[19443010F1B9281300] [2.9] [67.875] [system] [info] Memory Usage - DDR: 249.60 / 333.46 MiB, CMX: 2.46 / 2.50 MiB, LeonOS Heap: 22.73 / 82.56 MiB, LeonRT Heap: 3.88 / 40.68 MiB / NOC ddr: 1471 MB/s
[19443010F1B9281300] [2.9] [67.875] [system] [info] Temperatures - Average: 43.50C, CSS: 45.55C, MSS 43.04C, UPA: 42.58C, DSS: 42.81C
[19443010F1B9281300] [2.9] [67.875] [system] [info] Cpu Usage - LeonOS 41.46%, LeonRT: 7.23%
[2024-03-25 09:56:45.316] [depthai] [debug] DataOutputQueue (still) closed
[19443010F1B9281300] [2.9] [1711375005.316] [host] [debug] Timesync thread exception caught: Couldn't read data from stream: '__timesync' (X_LINK_ERROR)
[19443010F1B9281300] [2.9] [1711375005.321] [host] [debug] Log thread exception caught: Couldn't read data from stream: '__log' (X_LINK_ERROR)
[19443010F1B9281300] [2.9] [1711375005.712] [host] [debug] Watchdog thread exception caught: Couldn't write data to stream: '__watchdog' (X_LINK_ERROR)
[2024-03-25 09:56:45.932] [depthai] [debug] XLinkResetRemote of linkId: (0)
[19443010F1B9281300] [2.9] [1711375005.965] [host] [debug] Device closed, 1021
[2024-03-25 09:56:45.966] [depthai] [debug] DataInputQueue (control) closed
Thanks,
Chelsea