Hi, the pinouts should be correct, thanks. However, when I initiate the Python program, the only messages I receive are as follows:
[ 24.691349] kmb-camera keembay_camera: assigned reserved memory node pixel_data_cma@0x9d000000
[ 24.708087] dev 0x0 ALREADY connected - dev_type 1
[ 25.161497] hantro driver removed
[ 25.191295] hantro_drm_probe: dev soc:media_kmb_b0@20884000 probe
[ 25.204428] hantro soc:media_kmb_b0@20884000: assigned reserved memory node pixel_data_cma@0x9d000000
[ 25.220191] hantroenc: HW at base <0x20884000> with ID 0x8000
[ 25.226328] hx280enc: module inserted. Major <0>
[ 25.231065] hantroenc: HW at base <0x208a0000> with ID 0x8000
[ 25.240357] hx280enc: module inserted. Major <0>
[ 25.245191] hantrodec: HW at base <0x20888000> with ID 0x8001
[ 25.256182] hantrodec: HW at base <0x20888800> with ID 0x8001
[ 25.262555] hantrocache: HW at base <0x20889a00> with ID 0x3000
[ 25.268902] hantrocache: HW at base <0x20889820> with ID 0x3000
[ 25.280183] hantrocache: HW at base <0x20889c20> with ID 0x3000
[ 25.287111] soc:media_kmb_b0@20884000:codec_reserved: assigned reserved memory node codec_reserved@480000000
[ 25.297227] hantro soc:media_kmb_b0@20884000: Success: Codec reserved memory found at idx = 1, ret=0
[ 25.312673] hantro_drm_probe: dev hantro probe
[ 25.318052] [drm] Initialized hantro 1.0.0 20210304 for hantro on minor 1
[ 25.328095] hantro device created
[ 25.517137] keembay-vpu-ipc 3f00209c.vpu-ipc: Can't handle event 2 in state 0
[ 25.532119] keembay-vpu-ipc 3f00209c.vpu-ipc: Can't stop in this state.
[ 25.544128] Failed to stop VPU: -22
[ 25.547732]
[ 25.547732] Start VPU 0x0 - luxonis_vpu.bin
[ 25.556563] keembay-vpu-ipc 3f00209c.vpu-ipc: Stop SMC successful.
[ 25.568078] keembay-vpu-ipc 3f00209c.vpu-ipc: Keem Bay VPU IPC start with luxonis_vpu.bin.
[ 25.588416] keembay-vpu-ipc 3f00209c.vpu-ipc: Boot SMC successful.
[ 25.601516] Successfully started VPU!
[ 25.643159] keembay-vpu-ipc 3f00209c.vpu-ipc: VPU ready message received successfully!
[ 25.651091] Successfully synchronised state with VPU!
[ 25.656148] VPU was ready.
[ 25.837367] dev 0x0 ALREADY connected - dev_type 1
[ 33.768144] sd-volt-rail: disabling
Subsequently, I receive a continuous stream of line breaks until I terminate the Python program. The final message upon termination is 'keembay-ipc 203300f0.ipc: RX: Message for closed channel.'
The data intended to be sent isn't reaching the esp32. Both sides are set to the same baud rate. Do you have an idea on what might be causing this issue?
Thank you for your help