[14442C1031CDA1D000] [2.1.4] [1710405988.469] [host] [trace] Log vector decoded, size: 2
[14442C1031CDA1D000] [2.1.4] [22.741] [system] [trace] EV:1,S:0,IDS:12,IDD:0,TSS:22,TSN:741034818
[14442C1031CDA1D000] [2.1.4] [22.741] [system] [trace] EV:1,S:1,IDS:12,IDD:0,TSS:22,TSN:741090137
[14442C1031CDA1D000] [2.1.4] [1710405988.480] [host] [trace] Log vector decoded, size: 8
[14442C1031CDA1D000] [2.1.4] [22.741] [system] [trace] EV:1,S:0,IDS:13,IDD:0,TSS:22,TSN:741475664
[14442C1031CDA1D000] [2.1.4] [22.741] [system] [trace] EV:1,S:1,IDS:13,IDD:0,TSS:22,TSN:741510695
[14442C1031CDA1D000] [2.1.4] [22.741] [system] [trace] EV:1,S:0,IDS:9,IDD:0,TSS:22,TSN:741485277
[14442C1031CDA1D000] [2.1.4] [22.741] [system] [trace] EV:1,S:1,IDS:9,IDD:0,TSS:22,TSN:741549017
[14442C1031CDA1D000] [2.1.4] [22.747] [system] [trace] EV:0,S:0,IDS:5,IDD:12,TSS:22,TSN:747914290
[14442C1031CDA1D000] [2.1.4] [22.748] [system] [trace] EV:0,S:1,IDS:5,IDD:12,TSS:22,TSN:747990687
[14442C1031CDA1D000] [2.1.4] [22.747] [system] [trace] EV:0,S:0,IDS:5,IDD:9,TSS:22,TSN:747428365
[14442C1031CDA1D000] [2.1.4] [22.747] [system] [trace] EV:0,S:1,IDS:5,IDD:9,TSS:22,TSN:747490112
[14442C1031CDA1D000] [2.1.4] [1710405988.501] [host] [trace] Log vector decoded, size: 3
[14442C1031CDA1D000] [2.1.4] [22.773] [system] [info] Memory Usage - DDR: 91.93 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 22.23 / 82.56 MiB, LeonRT Heap: 4.56 / 40.68 MiB / NOC ddr: 1276 MB/s
[14442C1031CDA1D000] [2.1.4] [22.773] [system] [info] Temperatures - Average: 33.75C, CSS: 34.40C, MSS 32.97C, UPA: 34.40C, DSS: 33.21C
[14442C1031CDA1D000] [2.1.4] [22.773] [system] [info] Cpu Usage - LeonOS 14.13%, LeonRT: 7.87%
[14442C1031CDA1D000] [2.1.4] [1710405988.618] [host] [trace] Log vector decoded, size: 2
[14442C1031CDA1D000] [2.1.4] [22.890] [system] [trace] EV:0,S:0,IDS:10,IDD:13,TSS:22,TSN:890136011
[14442C1031CDA1D000] [2.1.4] [22.890] [system] [trace] EV:0,S:1,IDS:10,IDD:13,TSS:22,TSN:890193877
Latency: 5306.07 ms, Average latency: 4701.09 ms, Std: 1514.84
----------
[14442C1031CDA1D000] [2.1.4] [1710405988.652] [host] [trace] Log vector decoded, size: 2
[14442C1031CDA1D000] [2.1.4] [22.924] [system] [trace] EV:1,S:0,IDS:12,IDD:0,TSS:22,TSN:924300492
[14442C1031CDA1D000] [2.1.4] [22.924] [system] [trace] EV:1,S:1,IDS:12,IDD:0,TSS:22,TSN:924357795
[14442C1031CDA1D000] [2.1.4] [1710405988.664] [host] [trace] Log vector decoded, size: 8
[14442C1031CDA1D000] [2.1.4] [22.924] [system] [trace] EV:1,S:0,IDS:13,IDD:0,TSS:22,TSN:924740267
[14442C1031CDA1D000] [2.1.4] [22.924] [system] [trace] EV:1,S:1,IDS:13,IDD:0,TSS:22,TSN:924776645
[14442C1031CDA1D000] [2.1.4] [22.924] [system] [trace] EV:1,S:0,IDS:9,IDD:0,TSS:22,TSN:924748867
[14442C1031CDA1D000] [2.1.4] [22.924] [system] [trace] EV:1,S:1,IDS:9,IDD:0,TSS:22,TSN:924813305
[14442C1031CDA1D000] [2.1.4] [22.931] [system] [trace] EV:0,S:0,IDS:5,IDD:12,TSS:22,TSN:931131238
[14442C1031CDA1D000] [2.1.4] [22.931] [system] [trace] EV:0,S:1,IDS:5,IDD:12,TSS:22,TSN:931184422
[14442C1031CDA1D000] [2.1.4] [22.930] [system] [trace] EV:0,S:0,IDS:5,IDD:9,TSS:22,TSN:930652838
[14442C1031CDA1D000] [2.1.4] [22.930] [system] [trace] EV:0,S:1,IDS:5,IDD:9,TSS:22,TSN:930717612
[14442C1031CDA1D000] [2.1.4] [1710405988.804] [host] [trace] Log vector decoded, size: 2
[14442C1031CDA1D000] [2.1.4] [23.075] [system] [trace] EV:0,S:0,IDS:10,IDD:13,TSS:23,TSN:75816025
[14442C1031CDA1D000] [2.1.4] [23.075] [system] [trace] EV:0,S:1,IDS:10,IDD:13,TSS:23,TSN:75871997
Latency: 5291.30 ms, Average latency: 4706.71 ms, Std: 1508.70
----------
[14442C1031CDA1D000] [2.1.4] [1710405988.838] [host] [trace] Log vector decoded, size: 1
[14442C1031CDA1D000] [2.1.4] [23.109] [system] [trace] EV:1,S:0,IDS:12,IDD:0,TSS:23,TSN:109845290
[14442C1031CDA1D000] [2.1.4] [1710405988.850] [host] [trace] Log vector decoded, size: 9
[14442C1031CDA1D000] [2.1.4] [23.109] [system] [trace] EV:1,S:1,IDS:12,IDD:0,TSS:23,TSN:109900065
[14442C1031CDA1D000] [2.1.4] [23.110] [system] [trace] EV:1,S:0,IDS:13,IDD:0,TSS:23,TSN:110283740
[14442C1031CDA1D000] [2.1.4] [23.110] [system] [trace] EV:1,S:1,IDS:13,IDD:0,TSS:23,TSN:110320607
[14442C1031CDA1D000] [2.1.4] [23.110] [system] [trace] EV:1,S:0,IDS:9,IDD:0,TSS:23,TSN:110292884
[14442C1031CDA1D000] [2.1.4] [23.110] [system] [trace] EV:1,S:1,IDS:9,IDD:0,TSS:23,TSN:110359500
[14442C1031CDA1D000] [2.1.4] [23.116] [system] [trace] EV:0,S:0,IDS:5,IDD:12,TSS:23,TSN:116684230
[14442C1031CDA1D000] [2.1.4] [23.116] [system] [trace] EV:0,S:1,IDS:5,IDD:12,TSS:23,TSN:116756088
[14442C1031CDA1D000] [2.1.4] [23.116] [system] [trace] EV:0,S:0,IDS:5,IDD:9,TSS:23,TSN:116196687
[14442C1031CDA1D000] [2.1.4] [23.116] [system] [trace] EV:0,S:1,IDS:5,IDD:9,TSS:23,TSN:116258317
[14442C1031CDA1D000] [2.1.4] [1710405988.989] [host] [trace] Log vector decoded, size: 2
[14442C1031CDA1D000] [2.1.4] [23.261] [system] [trace] EV:0,S:0,IDS:10,IDD:13,TSS:23,TSN:261320618
[14442C1031CDA1D000] [2.1.4] [23.261] [system] [trace] EV:0,S:1,IDS:10,IDD:13,TSS:23,TSN:261379184
Latency: 5324.18 ms, Average latency: 4712.54 ms, Std: 1502.75
----------
[14442C1031CDA1D000] [2.1.4] [1710405989.038] [host] [trace] Log vector decoded, size: 2
[14442C1031CDA1D000] [2.1.4] [23.309] [system] [trace] EV:1,S:0,IDS:12,IDD:0,TSS:23,TSN:309837715
[14442C1031CDA1D000] [2.1.4] [23.309] [system] [trace] EV:1,S:1,IDS:12,IDD:0,TSS:23,TSN:309892408
[14442C1031CDA1D000] [2.1.4] [1710405989.049] [host] [trace] Log vector decoded, size: 8
[14442C1031CDA1D000] [2.1.4] [23.310] [system] [trace] EV:1,S:0,IDS:13,IDD:0,TSS:23,TSN:310264970
[14442C1031CDA1D000] [2.1.4] [23.310] [system] [trace] EV:1,S:1,IDS:13,IDD:0,TSS:23,TSN:310297530
[14442C1031CDA1D000] [2.1.4] [23.310] [system] [trace] EV:1,S:0,IDS:9,IDD:0,TSS:23,TSN:310275695
[14442C1031CDA1D000] [2.1.4] [23.310] [system] [trace] EV:1,S:1,IDS:9,IDD:0,TSS:23,TSN:310340588
[14442C1031CDA1D000] [2.1.4] [23.316] [system] [trace] EV:0,S:0,IDS:5,IDD:12,TSS:23,TSN:316689660
[14442C1031CDA1D000] [2.1.4] [23.316] [system] [trace] EV:0,S:1,IDS:5,IDD:12,TSS:23,TSN:316757430
[14442C1031CDA1D000] [2.1.4] [23.316] [system] [trace] EV:0,S:0,IDS:5,IDD:9,TSS:23,TSN:316203207
[14442C1031CDA1D000] [2.1.4] [23.316] [system] [trace] EV:0,S:1,IDS:5,IDD:9,TSS:23,TSN:316269608
[14442C1031CDA1D000] [2.1.4] [1710405989.190] [host] [trace] Log vector decoded, size: 2
[14442C1031CDA1D000] [2.1.4] [23.462] [system] [trace] EV:0,S:0,IDS:10,IDD:13,TSS:23,TSN:462059922
[14442C1031CDA1D000] [2.1.4] [23.462] [system] [trace] EV:0,S:1,IDS:10,IDD:13,TSS:23,TSN:462119964
Latency: 5309.95 ms, Average latency: 4718.12 ms, Std: 1496.82
----------
[14442C1031CDA1D000] [2.1.4] [1710405989.225] [host] [trace] Log vector decoded, size: 2
[14442C1031CDA1D000] [2.1.4] [23.496] [system] [trace] EV:1,S:0,IDS:12,IDD:0,TSS:23,TSN:496434978
[14442C1031CDA1D000] [2.1.4] [23.496] [system] [trace] EV:1,S:1,IDS:12,IDD:0,TSS:23,TSN:496490548
[14442C1031CDA1D000] [2.1.4] [1710405989.235] [host] [trace] Log vector decoded, size: 8
[14442C1031CDA1D000] [2.1.4] [23.496] [system] [trace] EV:1,S:0,IDS:13,IDD:0,TSS:23,TSN:496858228
[14442C1031CDA1D000] [2.1.4] [23.496] [system] [trace] EV:1,S:1,IDS:13,IDD:0,TSS:23,TSN:496889334
[14442C1031CDA1D000] [2.1.4] [23.496] [system] [trace] EV:1,S:0,IDS:9,IDD:0,TSS:23,TSN:496867618
[14442C1031CDA1D000] [2.1.4] [23.496] [system] [trace] EV:1,S:1,IDS:9,IDD:0,TSS:23,TSN:496930867
[14442C1031CDA1D000] [2.1.4] [23.502] [system] [trace] EV:0,S:0,IDS:5,IDD:9,TSS:23,TSN:502670720
[14442C1031CDA1D000] [2.1.4] [23.502] [system] [trace] EV:0,S:1,IDS:5,IDD:9,TSS:23,TSN:502731420
[14442C1031CDA1D000] [2.1.4] [23.503] [system] [trace] EV:0,S:0,IDS:5,IDD:12,TSS:23,TSN:503156534
[14442C1031CDA1D000] [2.1.4] [23.503] [system] [trace] EV:0,S:1,IDS:5,IDD:12,TSS:23,TSN:503258402
[14442C1031CDA1D000] [2.1.4] [1710405989.375] [host] [trace] Log vector decoded, size: 2
[14442C1031CDA1D000] [2.1.4] [23.646] [system] [trace] EV:0,S:0,IDS:10,IDD:13,TSS:23,TSN:646879148
[14442C1031CDA1D000] [2.1.4] [23.646] [system] [trace] EV:0,S:1,IDS:10,IDD:13,TSS:23,TSN:646938077
Latency: 5321.70 ms, Average latency: 4723.71 ms, Std: 1490.99
----------
[14442C1031CDA1D000] [2.1.4] [1710405989.401] [host] [trace] Log vector decoded, size: 2
[14442C1031CDA1D000] [2.1.4] [23.673] [system] [trace] EV:1,S:0,IDS:12,IDD:0,TSS:23,TSN:673073705
[14442C1031CDA1D000] [2.1.4] [23.673] [system] [trace] EV:1,S:1,IDS:12,IDD:0,TSS:23,TSN:673129168
[14442C1031CDA1D000] [2.1.4] [1710405989.412] [host] [trace] Log vector decoded, size: 8
[14442C1031CDA1D000] [2.1.4] [23.673] [system] [trace] EV:1,S:0,IDS:13,IDD:0,TSS:23,TSN:673511488
[14442C1031CDA1D000] [2.1.4] [23.673] [system] [trace] EV:1,S:1,IDS:13,IDD:0,TSS:23,TSN:673550061
[14442C1031CDA1D000] [2.1.4] [23.673] [system] [trace] EV:1,S:0,IDS:9,IDD:0,TSS:23,TSN:673520740
[14442C1031CDA1D000] [2.1.4] [23.673] [system] [trace] EV:1,S:1,IDS:9,IDD:0,TSS:23,TSN:673585518
[14442C1031CDA1D000] [2.1.4] [23.680] [system] [trace] EV:0,S:0,IDS:5,IDD:12,TSS:23,TSN:679995647
[14442C1031CDA1D000] [2.1.4] [23.680] [system] [trace] EV:0,S:1,IDS:5,IDD:12,TSS:23,TSN:680071327
[14442C1031CDA1D000] [2.1.4] [23.679] [system] [trace] EV:0,S:0,IDS:5,IDD:9,TSS:23,TSN:679509347
[14442C1031CDA1D000] [2.1.4] [23.679] [system] [trace] EV:0,S:1,IDS:5,IDD:9,TSS:23,TSN:679570595
[14442C1031CDA1D000] [2.1.4] [1710405989.502] [host] [trace] Log vector decoded, size: 3
[14442C1031CDA1D000] [2.1.4] [23.774] [system] [info] Memory Usage - DDR: 91.93 / 333.46 MiB, CMX: 2.39 / 2.50 MiB, LeonOS Heap: 22.23 / 82.56 MiB, LeonRT Heap: 4.56 / 40.68 MiB / NOC ddr: 1283 MB/s
[14442C1031CDA1D000] [2.1.4] [23.774] [system] [info] Temperatures - Average: 33.45C, CSS: 34.40C, MSS 33.21C, UPA: 33.45C, DSS: 32.73C
[14442C1031CDA1D000] [2.1.4] [23.774] [system] [info] Cpu Usage - LeonOS 13.28%, LeonRT: 7.27%
[14442C1031CDA1D000] [2.1.4] [1710405989.550] [host] [trace] Log vector decoded, size: 2
[14442C1031CDA1D000] [2.1.4] [23.822] [system] [trace] EV:0,S:0,IDS:10,IDD:13,TSS:23,TSN:822767392
[14442C1031CDA1D000] [2.1.4] [23.822] [system] [trace] EV:0,S:1,IDS:10,IDD:13,TSS:23,TSN:822825018
Latency: 5303.35 ms, Average latency: 4729.03 ms, Std: 1485.17
----------